Impact Acquire SDK .NET
|
A class describing how a video signal source(e.g. a camera or image sensor) is connected to a video signal sink (e.g. a frame grabber) (Device specific interface layout only). More...
Public Member Functions | |
Connector (Device device) | |
Constructs a new mv.impact.acquire.Connector object. | |
Connector (Device device, String settingName) | |
Constructs a new mv.impact.acquire.Connector object. | |
IEnumerable< T > | getEnumerable< T > () |
Returns an enumerator of a certain type that iterates through the collection. | |
IEnumerator< int > | GetEnumerator () |
Returns an enumerator that iterates through the collection. | |
void | restoreDefault () |
Restores the default for every component of this collection. | |
Public Attributes | |
readonly EnumPropertyI< TCameraOutput > | cameraOutputUsed = new EnumPropertyI<TCameraOutput>() |
An enumerated integer property defining the video signal output of the video signal source used for the connection to the video signal sink. | |
readonly PropertyS | pinDescription = new PropertyS() |
A string property (read-only) containing a description for the video channel currently selected by the property mv.impact.acquire.Connector.videoChannel. | |
readonly PropertyI | videoChannel = new PropertyI() |
An integer property containing the video channel the camera belonging to the current setting is connected to. | |
Properties | |
IEnumerable< Component > | componentEnumerable [get] |
Returns an enumerator that iterates through the collection. | |
IEnumerable< ComponentList > | componentListEnumerable [get] |
Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection. | |
int | hObj [get] |
Returns a unique identifier for the component collection referenced by this object. | |
A class describing how a video signal source(e.g. a camera or image sensor) is connected to a video signal sink (e.g. a frame grabber) (Device specific interface layout only).
With an instance of this class the user can define on which input channels the video signal source used for this setting is connected to the video signal sink and how(in which format) the video signal source transmits its data.
Video signal source and video signal sink can both belong to the same physical piece of hardware. This e.g. might apply to a digital camera that doesn't need a frame grabber (e.g. a GigE Vision™ or USB camera). In such a scenario certain properties belonging to this class might be read-only or may only allow a single enumeration value.
Constructs a new mv.impact.acquire.Connector object.
[in] | device | A pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object. |
Constructs a new mv.impact.acquire.Connector object.
[in] | device | A pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object. |
[in] | settingName | The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mv.impact.acquire.FunctionInterface.availableSettings, new settings can be created with the function mv.impact.acquire.FunctionInterface.createSetting |
|
inlineinherited |
Returns an enumerator of a certain type that iterates through the collection.
This interface will allow to e.g. write code like this:
See the frameworks documentation about the System.Collections.IEnumerable interface for more information.
|
inlineinherited |
Returns an enumerator that iterates through the collection.
See the frameworks documentation about the System.Collections.IEnumerable interface for more information.
|
inlineinherited |
Restores the default for every component of this collection.
Calling this function will restore the default value for every component belonging to this collection.
readonly EnumPropertyI<TCameraOutput> cameraOutputUsed = new EnumPropertyI<TCameraOutput>() |
An enumerated integer property defining the video signal output of the video signal source used for the connection to the video signal sink.
Valid values for this property are defined by the enumeration mv.impact.acquire.TCameraOutput.
A string property (read-only) containing a description for the video channel currently selected by the property mv.impact.acquire.Connector.videoChannel.
The description string contains information about the connector pins belonging to this video input of the video signal sink as well as the corresponding name of this video input.
An integer property containing the video channel the camera belonging to the current setting is connected to.
The maximum possible video channel might change when the property mv.impact.acquire.Connector.cameraOutputUsed is modified as the different ways to transmit a video signal require more or less video input channels. While e.g. a composite video signal can be transmitted via a single wire, an RGB signal requires either 3 or 4 wires (depending on whether the sync. signal is transmitted on a separate wire or not).
The first channel will always have the number 0. The limits (max/min values) can be queried by calling the function mv.impact.acquire.PropertyI.minValue or mv.impact.acquire.PropertyI.maxValue.
|
getinherited |
Returns an enumerator that iterates through the collection.
This interface will allow to e.g. write code like this:
See the frameworks documentation about the System.Collections.IEnumerable interface for more information.
|
getinherited |
Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.
This interface will allow to e.g. write code like this:
See the frameworks documentation about the System.Collections.IEnumerable interface for more information.
|
getinherited |
Returns a unique identifier for the component collection referenced by this object.
This handle will always reference an object of type mv.impact.acquire.ComponentList.