Impact Acquire SDK .NET
Loading...
Searching...
No Matches
CameraSettingsBase Class Reference

A base class for camera related settings(Device specific interface layout only). More...

Inheritance diagram for CameraSettingsBase:
[legend]

Public Member Functions

 CameraSettingsBase (Device device)
 Constructs a new mv.impact.acquire.CameraSettingsBase object.
 CameraSettingsBase (Device device, String settingName)
 Constructs a new mv.impact.acquire.CameraSettingsBase object.
IEnumerable< T > getEnumerable< T > ()
 Returns an enumerator of a certain type that iterates through the collection.
IEnumerator< int > GetEnumerator ()
 Returns an enumerator that iterates through the collection.
void restoreDefault ()
 Restores the default for every component of this collection.

Public Attributes

readonly PropertyI aoiHeight = new PropertyI()
 An integer property defining the number of lines to capture.
readonly PropertyI aoiStartX = new PropertyI()
 An integer property defining the X-offset for each capture line.
readonly PropertyI aoiStartY = new PropertyI()
 An integer property defining the Y-offset.
readonly PropertyI aoiWidth = new PropertyI()
 An integer property defining the number of pixels to capture per line.
readonly PropertyS basedOn = new PropertyS()
 A string property (read-only) containing the name of the setting this setting is based on.
readonly PropertyI imageRequestTimeout_ms = new PropertyI()
 An integer property defining the maximum time to wait for an image in ms.
readonly EnumPropertyI< TImageBufferPixelFormat > pixelFormat = new EnumPropertyI<TImageBufferPixelFormat>()
 An enumerated integer property defining the pixel format used to transfer the image data into the target systems host memory.

Properties

IEnumerable< Component > componentEnumerable [get]
 Returns an enumerator that iterates through the collection.
IEnumerable< ComponentList > componentListEnumerable [get]
 Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.
int hObj [get]
 Returns a unique identifier for the component collection referenced by this object.

Detailed Description

A base class for camera related settings(Device specific interface layout only).

This class acts as a base class for camera related settings. It only contains settings that are available for every device!

Note
This class will only be available if mv.impact.acquire.Device.interfaceLayout is set to mv.impact.acquire.TDeviceInterfaceLayout.dilDeviceSpecific before the device is opened.

Constructor & Destructor Documentation

◆ CameraSettingsBase() [1/2]

CameraSettingsBase ( Device device)
inline

Constructs a new mv.impact.acquire.CameraSettingsBase object.

Parameters
[in]deviceA pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object.

◆ CameraSettingsBase() [2/2]

CameraSettingsBase ( Device device,
String settingName )
inline

Constructs a new mv.impact.acquire.CameraSettingsBase object.

Parameters
[in]deviceA pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object.
[in]settingNameThe name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mv.impact.acquire.FunctionInterface.availableSettings, new settings can be created with the function mv.impact.acquire.FunctionInterface.createSetting

Member Function Documentation

◆ getEnumerable< T >()

IEnumerable< T > getEnumerable< T > ( )
inlineinherited

Returns an enumerator of a certain type that iterates through the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
foreach (Property c in info.getEnumerable<Property>())
{
validateProperty(c);
}
A class to query various general information about the device, its driver and other information.
Definition Info.cs:10
A base class for properties.
Definition Property.cs:109

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ GetEnumerator()

IEnumerator< int > GetEnumerator ( )
inlineinherited

Returns an enumerator that iterates through the collection.

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ restoreDefault()

void restoreDefault ( )
inlineinherited

Restores the default for every component of this collection.

Calling this function will restore the default value for every component belonging to this collection.

Note
The caller must have the right to modify the component. Otherwise an exception will be thrown.

Member Data Documentation

◆ aoiHeight

readonly PropertyI aoiHeight = new PropertyI()

An integer property defining the number of lines to capture.

◆ aoiStartX

readonly PropertyI aoiStartX = new PropertyI()

An integer property defining the X-offset for each capture line.

Example: When setting this property to 5 the first pixel in each line of the resulting image will be pixel number 5 of each line transmitted by the camera.

◆ aoiStartY

readonly PropertyI aoiStartY = new PropertyI()

An integer property defining the Y-offset.

Example: When setting this property to 5 the first line of the resulting image will be line number 5 of the image transmitted by the camera

◆ aoiWidth

readonly PropertyI aoiWidth = new PropertyI()

An integer property defining the number of pixels to capture per line.

◆ basedOn

readonly PropertyS basedOn = new PropertyS()
inherited

A string property (read-only) containing the name of the setting this setting is based on.

Since
1.12.67

◆ imageRequestTimeout_ms

readonly PropertyI imageRequestTimeout_ms = new PropertyI()
inherited

An integer property defining the maximum time to wait for an image in ms.

Attention
Since Impact Acquire 2.32.0 the default value for this property has been changed! See Calling 'imageRequestWaitFor' Never Returns / An Application No Longer Terminates After Upgrading To Impact Acquire 2.32.0 Or Greater for details.

When this property is set to 0 the timeout never elapses. If the timeout this property defines elapses the currently processed request will be returned to the user even if no data has been captured so far. The result structure of the request object should be examined in that case. Also this should be considered as an error from the users point of view in which case he should clean up the acquisition queue by calling mv.impact.acquire.FunctionInterface.imageRequestReset. Afterwards the capture loop can be restarted.

Note
It is crucial to understand that this is a timeout PER REQUEST! The timespan taken into account for the measurement starts when the driver begins to capture data into this particular buffer! So when queuing 4 buffers with a timeout of 3000 ms each and no data being transmitted by the device for any reason will cause the last buffer to time out 3000*4 = 12000 ms AFTER the buffer has been queued and the acquisition has been started as the driver will wait for up to 3 seconds for each buffer that is being processed. When the device sends data this timeout does not affect the runtime behaviour at all. No additional delay is introduced by it when everything runs as planned.
Examples
Callback.cs.

◆ pixelFormat

readonly EnumPropertyI<TImageBufferPixelFormat> pixelFormat = new EnumPropertyI<TImageBufferPixelFormat>()

An enumerated integer property defining the pixel format used to transfer the image data into the target systems host memory.

Support for this property has been added in version 1.11.0 of Impact Acquire thus old driver versions will raise an exception if an application accesses the property without checking if the property is present.

By default this property will be set to mv.impact.acquire.TImageBufferPixelFormat.ibpfAuto. This will result in the previous driver behaviour where depending on the various post processing steps that are enabled or disabled the driver will decide which transfer format will be used. However sometimes this could result in a transfer format, which is not ideal for the application (e.g. when a post processing step of the application needs RGBx888Packed but the systems bandwidth is limited the application might want to transfer the data in YUV422 packed and then use the fast format conversion algorithm in the driver). This can be achieved by explicitly setting mv.impact.acquire.CameraSettingsBase.pixelFormat to mv.impact.acquire.TImageBufferPixelFormat.ibpfYUV422Packed and mv.impact.acquire.ImageDestination.pixelFormat to mv.impact.acquire.TImageBufferPixelFormat.ibpfRGBx888Packed.

Note
Selecting a defined transfer format can in some cases result in certain filters (e.g. dark current, ...) to be switched of as then the filters themselves can no longer influence the transfer format, which is sometimes necessary as not every filter does support every input format. Also this property will contain only pixel formats, which are actually supported by the capture device, thus in most of the cases this will be a subset of the enumeration defining this property.

Valid values for this property are defined by the enumeration mv.impact.acquire.TImageBufferPixelFormat.

Property Documentation

◆ componentEnumerable

IEnumerable<Component> componentEnumerable
getinherited

Returns an enumerator that iterates through the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
foreach (Component c in info.componentEnumerable)
{
Console.WriteLine("{0}", c.name);
}
String name
Returns the name of the component referenced by this object.
Definition ComponentAccess.cs:167
IEnumerable< Component > componentEnumerable
Returns an enumerator that iterates through the collection.
Definition ComponentCollection.cs:202
A base class to implement access to internal driver components.
Definition Component.cs:133

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ componentListEnumerable

IEnumerable<ComponentList> componentListEnumerable
getinherited

Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.

This interface will allow to e.g. write code like this:

Info info = new Info(pDev);
{
Console.WriteLine("{0}", cl.name);
}
IEnumerable< ComponentList > componentListEnumerable
Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the c...
Definition ComponentCollection.cs:229
A class to provide access to component lists.
Definition ComponentList.cs:14

See the framework's documentation about the System.Collections.IEnumerable interface for more information.

Returns
An enumerator that iterates through the collection

◆ hObj

int hObj
getinherited

Returns a unique identifier for the component collection referenced by this object.

This handle will always reference an object of type mv.impact.acquire.ComponentList.

Returns
A unique identifier for the component referenced by this object.