Impact Acquire SDK .NET
|
A base class for camera related settings belonging to the mvBlueXXX-series (Device specific interface layout only). More...
Public Member Functions | |
CameraSettingsBlueDevice (Device device) | |
Constructs a new mv.impact.acquire.CameraSettingsBlueDevice object. | |
CameraSettingsBlueDevice (Device device, String settingName) | |
Constructs a new mv.impact.acquire.CameraSettingsBlueDevice object. | |
AutoControlParameters | getAutoControlParameters () |
Provides access to the control parameters for AGC and AEC. | |
IEnumerable< T > | getEnumerable< T > () |
Returns an enumerator of a certain type that iterates through the collection. | |
IEnumerator< int > | GetEnumerator () |
Returns an enumerator that iterates through the collection. | |
void | restoreDefault () |
Restores the default for every component of this collection. | |
Public Attributes | |
readonly PropertyI | aoiHeight = new PropertyI() |
An integer property defining the number of lines to capture. | |
readonly PropertyI | aoiStartX = new PropertyI() |
An integer property defining the X-offset for each capture line. | |
readonly PropertyI | aoiStartY = new PropertyI() |
An integer property defining the Y-offset. | |
readonly PropertyI | aoiWidth = new PropertyI() |
An integer property defining the number of pixels to capture per line. | |
readonly EnumPropertyI< TAutoControlMode > | autoControlMode = new EnumPropertyI<TAutoControlMode>() |
An enumerated integer property defining the auto control mode the device is operated in. | |
readonly EnumPropertyI< TAutoExposureControl > | autoExposeControl = new EnumPropertyI<TAutoExposureControl>() |
An enumerated integer property, which represents the current mode the AEC (A utomatic E xpose C ontrol) is operated in. | |
readonly EnumPropertyI< TAutoGainControl > | autoGainControl = new EnumPropertyI<TAutoGainControl>() |
An enumerated integer property, which represents the current mode the AGC (A utomatic G ain C ontrol) is operated in. | |
readonly PropertyS | basedOn = new PropertyS() |
A string property (read-only) containing the name of the setting this setting is based on. | |
readonly EnumPropertyI< TCameraBinningMode > | binningMode = new EnumPropertyI<TCameraBinningMode>() |
An enumerated integer property defining the binning mode the camera is operated in. | |
readonly PropertyI | expose_us = new PropertyI() |
An integer property which defines the exposure time for an image in us. | |
readonly EnumPropertyI< TCameraExposeMode > | exposeMode = new EnumPropertyI<TCameraExposeMode>() |
An enumerated integer property defining the exposure mode the camera sensor is operated in. | |
readonly PropertyI | frameDelay_us = new PropertyI() |
An integer property defining the delay in us between an external trigger event an the begin of the sensor exposure. | |
readonly PropertyF | gain_dB = new PropertyF() |
A float property defining the gain in dB. | |
readonly PropertyI | imageRequestTimeout_ms = new PropertyI() |
An integer property defining the maximum time to wait for an image in ms. | |
readonly PropertyF | offset_pc = new PropertyF() |
A float property defining the analogue sensor offset in percent of the allowed range (sensor specific). | |
readonly EnumPropertyI< TCameraPixelClock > | pixelClock_KHz = new EnumPropertyI<TCameraPixelClock>() |
An enumerated integer property defining the pixel clock of the camera sensor in KHz. | |
readonly EnumPropertyI< TImageBufferPixelFormat > | pixelFormat = new EnumPropertyI<TImageBufferPixelFormat>() |
An enumerated integer property defining the pixel format used to transfer the image data into the target systems host memory. | |
readonly EnumPropertyI< TCameraTestMode > | testMode = new EnumPropertyI<TCameraTestMode>() |
An enumerated integer property defining the image transmission mode of the camera. | |
readonly EnumPropertyI< TCameraTriggerMode > | triggerMode = new EnumPropertyI<TCameraTriggerMode>() |
An enumerated integer property which defines what kind of trigger mode shall be used for an image acquisition. | |
Properties | |
IEnumerable< Component > | componentEnumerable [get] |
Returns an enumerator that iterates through the collection. | |
IEnumerable< ComponentList > | componentListEnumerable [get] |
Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection. | |
int | hObj [get] |
Returns a unique identifier for the component collection referenced by this object. | |
A base class for camera related settings belonging to the mvBlueXXX-series (Device specific interface layout only).
|
inline |
Constructs a new mv.impact.acquire.CameraSettingsBlueDevice object.
[in] | device | A pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object. |
|
inline |
Constructs a new mv.impact.acquire.CameraSettingsBlueDevice object.
[in] | device | A pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object. |
[in] | settingName | The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mv.impact.acquire.FunctionInterface.availableSettings, new settings can be created with the function mv.impact.acquire.FunctionInterface.createSetting |
|
inline |
Provides access to the control parameters for AGC and AEC.
|
inlineinherited |
Returns an enumerator of a certain type that iterates through the collection.
This interface will allow to e.g. write code like this:
See the framework's documentation about the System.Collections.IEnumerable interface for more information.
|
inlineinherited |
Returns an enumerator that iterates through the collection.
See the framework's documentation about the System.Collections.IEnumerable interface for more information.
|
inlineinherited |
Restores the default for every component of this collection.
Calling this function will restore the default value for every component belonging to this collection.
An integer property defining the number of lines to capture.
An integer property defining the X-offset for each capture line.
Example: When setting this property to 5 the first pixel in each line of the resulting image will be pixel number 5 of each line transmitted by the camera.
An integer property defining the Y-offset.
Example: When setting this property to 5 the first line of the resulting image will be line number 5 of the image transmitted by the camera
An integer property defining the number of pixels to capture per line.
readonly EnumPropertyI<TAutoControlMode> autoControlMode = new EnumPropertyI<TAutoControlMode>() |
An enumerated integer property defining the auto control mode the device is operated in.
This property can be used to control the overall behaviour of the algorithms used for performing AEC (A utomatic E xpose C ontrol) or AGC (A utomatic G ain C ontrol). This could be done by the device itself thus e.g. even in the analog domain or e.g. by a software process in the driver. Each method will offer certain advantages and disadvantages and depending on the application the correct method can be selected.
Valid values for this property are defined by the enumeration mv.impact.acquire.TAutoControlMode.
Every device or even different models belonging to the same device family may support different auto control modes, thus it's crucial to query the valid modes for each device by reading the properties translation dictionary BEFORE trying to assign a certain value to this property.
readonly EnumPropertyI<TAutoExposureControl> autoExposeControl = new EnumPropertyI<TAutoExposureControl>() |
An enumerated integer property, which represents the current mode the AEC (A utomatic E xpose C ontrol) is operated in.
The values used to capture the image, which are directly influenced by an activated AGC or AEC (e.g. the gain or the exposure time) will be returned as part of the result of the image request.
Valid values for this property are defined by the enumeration mv.impact.acquire.TAutoExposureControl.
readonly EnumPropertyI<TAutoGainControl> autoGainControl = new EnumPropertyI<TAutoGainControl>() |
An enumerated integer property, which represents the current mode the AGC (A utomatic G ain C ontrol) is operated in.
The values used to capture the image, which are directly influenced by an activated AGC or AEC (e.g. the gain or the exposure time) will be returned as part of the result of the image request.
Valid values for this property are defined by the enumeration mv.impact.acquire.TAutoGainControl.
A string property (read-only) containing the name of the setting this setting is based on.
readonly EnumPropertyI<TCameraBinningMode> binningMode = new EnumPropertyI<TCameraBinningMode>() |
An enumerated integer property defining the binning mode the camera is operated in.
By default the no binning will be performed.
Valid values for this property are defined by the enumeration mv.impact.acquire.TCameraBinningMode.
An integer property which defines the exposure time for an image in us.
readonly EnumPropertyI<TCameraExposeMode> exposeMode = new EnumPropertyI<TCameraExposeMode>() |
An enumerated integer property defining the exposure mode the camera sensor is operated in.
Valid values for this property are defined by the enumeration mv.impact.acquire.TCameraExposeMode.
An integer property defining the delay in us between an external trigger event an the begin of the sensor exposure.
A float property defining the gain in dB.
The formula for given gain_dB
is
Example:
I.e. increasing the gain setting by 6dB corresponds to factor of 2.
The formula for given gain_x is
Where:
gain_dB:
Balluff gain value (logarithmic)
gain_x:
multiplicative gain
^
: power function
An integer property defining the maximum time to wait for an image in ms.
When this property is set to 0 the timeout never elapses. If the timeout this property defines elapses the currently processed request will be returned to the user even if no data has been captured so far. The result structure of the request object should be examined in that case. Also this should be considered as an error from the users point of view in which case he should clean up the acquisition queue by calling mv.impact.acquire.FunctionInterface.imageRequestReset. Afterwards the capture loop can be restarted.
A float property defining the analogue sensor offset in percent of the allowed range (sensor specific).
This property influences the average grey level when no light reaches the sensor.
mvBlueFOX specific: Changing its value will have no effect if mv.impact.acquire.CameraSettingsBlueFOX.offsetAutoCalibration is set to mv.impact.acquire.TAutoOffsetCalibration.aocOn.
By default this value will be around 10 (if mv.impact.acquire.CameraSettingsBlueFOX.offsetAutoCalibration if set to mv.impact.acquire.TAutoOffsetCalibration.aocOn). This means the average grey value for an image taken in a completely dark environment will be around 10. When setting mv.impact.acquire.CameraSettingsBlueFOX.offsetAutoCalibration to mv.impact.acquire.TAutoOffsetCalibration.aocOff mv.impact.acquire.CameraSettingsBlueFOX.offset_pc can be used to modify this value.
The valid range for this property lies between -100% and +100%, whereas negative values will shifts the black level towards 0 and positive values to 255.
readonly EnumPropertyI<TCameraPixelClock> pixelClock_KHz = new EnumPropertyI<TCameraPixelClock>() |
An enumerated integer property defining the pixel clock of the camera sensor in KHz.
Valid values for this property are defined by the enumeration mv.impact.acquire.TCameraPixelClock.
Every device or even different models belonging to the same device family may support different pixel clocks, thus it's crucial to query the valid clock modes for each sensor by reading the properties translation dictionary.
|
inherited |
An enumerated integer property defining the pixel format used to transfer the image data into the target systems host memory.
Support for this property has been added in version 1.11.0 of Impact Acquire thus old driver versions will raise an exception if an application accesses the property without checking if the property is present.
By default this property will be set to mv.impact.acquire.TImageBufferPixelFormat.ibpfAuto. This will result in the previous driver behaviour where depending on the various post processing steps that are enabled or disabled the driver will decide which transfer format will be used. However sometimes this could result in a transfer format, which is not ideal for the application (e.g. when a post processing step of the application needs RGBx888Packed but the systems bandwidth is limited the application might want to transfer the data in YUV422 packed and then use the fast format conversion algorithm in the driver). This can be achieved by explicitly setting mv.impact.acquire.CameraSettingsBase.pixelFormat to mv.impact.acquire.TImageBufferPixelFormat.ibpfYUV422Packed and mv.impact.acquire.ImageDestination.pixelFormat to mv.impact.acquire.TImageBufferPixelFormat.ibpfRGBx888Packed.
Valid values for this property are defined by the enumeration mv.impact.acquire.TImageBufferPixelFormat.
readonly EnumPropertyI<TCameraTestMode> testMode = new EnumPropertyI<TCameraTestMode>() |
An enumerated integer property defining the image transmission mode of the camera.
If this property is set to mv.impact.acquire.TCameraTestMode.ctmOff the 'normal' image captured by the cameras sensor will be transmitted. This is the default. To ensure correct operation the camera might define several test modes where some kind of well defined pattern will be transmitted.
Valid values for this property are defined by the enumeration mv.impact.acquire.TCameraTestMode. No every test mode will be supported by every device.
readonly EnumPropertyI<TCameraTriggerMode> triggerMode = new EnumPropertyI<TCameraTriggerMode>() |
An enumerated integer property which defines what kind of trigger mode shall be used for an image acquisition.
Valid values for this property are defined by the enumeration mv.impact.acquire.TCameraTriggerMode.
|
getinherited |
Returns an enumerator that iterates through the collection.
This interface will allow to e.g. write code like this:
See the framework's documentation about the System.Collections.IEnumerable interface for more information.
|
getinherited |
Returns an enumerator that iterates through all the mv.impact.acquire.ComponentList elements in the collection.
This interface will allow to e.g. write code like this:
See the framework's documentation about the System.Collections.IEnumerable interface for more information.
|
getinherited |
Returns a unique identifier for the component collection referenced by this object.
This handle will always reference an object of type mv.impact.acquire.ComponentList.