Impact Acquire SDK .NET
|
A class to handle the digital inputs and outputs for frame grabber devices (Device specific interface layout only). More...
Public Member Functions | |
PulseStartConfiguration | getPulseStartConfiguration (int nr) |
Returns a pointer to a mv.impact.acquire.PulseStartConfiguration associated with this device. | |
RTCtrProgram | getRTCtrProgram (int nr) |
Returns a pointer to a mv.impact.acquire.RTCtrProgram associated with this device. | |
SyncOutput | HDOutput (int nr) |
Returns a pointer to a mv.impact.acquire.SyncOutput object that represents a HD output for this device. | |
DigitalInput | input (int nr) |
Returns a const pointer to a mv.impact.acquire.DigitalInput object. | |
IOSubSystemFrameGrabber (Device device) | |
DigitalOutput | output (int nr) |
Returns a pointer to a mv.impact.acquire.DigitalOutput object. | |
override uint | readInputRegister () |
Returns the current state of the digital input register. | |
override uint | readOutputRegister () |
Returns the current state of the digital output register. | |
SyncOutput | VDOutput (int nr) |
Returns a pointer to a mv.impact.acquire.SyncOutput object that represents a VD output for this device. | |
override void | writeOutputRegister (uint value) |
Alters the state of the digital output register. | |
override void | writeOutputRegister (uint value, uint mask) |
Alters the state of the digital output register. | |
Public Attributes | |
readonly EnumPropertyI< TDeviceSyncOutMode > | syncOutputMode = new EnumPropertyI<TDeviceSyncOutMode>() |
An enumerated integer property defining the current mode for sync. signal creation. | |
Properties | |
int | HDOutputCount [get] |
Returns the number of available HD output pins for the mv.impact.acquire.Device associated with this object. | |
int | inputCount [get] |
Returns the number of mv.impact.acquire.DigitalInput s available for the mv.impact.acquire.Device associated with this object. | |
int | outputCount [get] |
Returns the number of digital outputs available for the mv.impact.acquire.Device associated with this object. | |
int | pulseStartConfigurationCount [get] |
Returns the number of mv.impact.acquire.PulseStartConfiguration objects available for the mv.impact.acquire.Device associated with this object. | |
int | RTCtrProgramCount [get] |
Returns the number of mv.impact.acquire.RTCtrProgram s available for the mv.impact.acquire.Device associated with this object. | |
int | VDOutputCount [get] |
Returns the number of available VD output pins for the mv.impact.acquire.Device associated with this object. | |
A class to handle the digital inputs and outputs for frame grabber devices (Device specific interface layout only).
This class provides a convenient basic access to the digital inputs and outputs of a frame grabber device.
To create more complex digital output related signals the class mv.impact.acquire.OutputSignalGeneratorFrameGrabber should be used.
|
inline |
|
inlineinherited |
Returns a pointer to a mv.impact.acquire.PulseStartConfiguration associated with this device.
[in] | nr | The number of the pulse start configuration to return |
|
inlineinherited |
Returns a pointer to a mv.impact.acquire.RTCtrProgram associated with this device.
[in] | nr | The number of the real time controller program to return |
|
inline |
Returns a pointer to a mv.impact.acquire.SyncOutput object that represents a HD output for this device.
nr MUST be a valid number ( larger or equal than 0 and smaller than the value returned by mv.impact.acquire.IOSubSystemFrameGrabber.HDOutputCount.
[in] | nr | The number of the HD output to return. |
|
inlineinherited |
Returns a const pointer to a mv.impact.acquire.DigitalInput object.
[in] | nr | The number of the digital input. |
|
inlineinherited |
Returns a pointer to a mv.impact.acquire.DigitalOutput object.
[in] | nr | The number of the digital output. |
Returns the current state of the digital input register.
This function can be used to read all digital inputs as a single value. Each bit represents the status of one digital output pin.
Example
A value of '3' returned by this function means that digital inputs 0 and 1 are currently have a voltage considered as logical '1' applied to them.
Returns the current state of the digital output register.
This function can be used to read all digital outputs as a single value. Each bit represents the status of one digital output pin.
Example
A value of '3' returned by this function means that digital output 0 and 1 are currently set to high.
|
inline |
Returns a pointer to a mv.impact.acquire.SyncOutput object that represents a VD output for this device.
nr MUST be a valid number ( larger or equal than 0 and smaller than the value returned by mv.impact.acquire.IOSubSystemFrameGrabber.VDOutputCount.
[in] | nr | The number of the VD output to return. |
Alters the state of the digital output register.
This function can be used to alter the state of certain (or all) digital outputs with a single function call. By working with the parameter mask certain bits can remain unaffected.
Example
If the previous state of a digital output register was '5', which means that outputs 0 and 2 are set to high a call to mv.impact.acquire.IOSubSystem.writeOutputRegister with value set to 2 and mask set to 3 would result in '6' as the new value for the output register. Pin 2 will remain unaffected, as mask states just to modify pin 0 and 1 ( 3 = 00000011 binary ).
[in] | value | The value to be applied to the output register |
Reimplemented from IOSubSystem.
Alters the state of the digital output register.
This function can be used to alter the state of certain (or all) digital outputs with a single function call. By working with the parameter mask certain bits can remain unaffected.
Example
If the previous state of a digital output register was '5', which means that outputs 0 and 2 are set to high a call to mv.impact.acquire.IOSubSystem.writeOutputRegister with value set to 2 and mask set to 3 would result in '6' as the new value for the output register. Pin 2 will remain unaffected, as mask states just to modify pin 0 and 1 ( 3 = 00000011 binary ).
[in] | value | The value to be applied to the output register |
[in] | mask | The mask to specify which pins to modify. A bit set to '1' in this parameter means that the state of this output has to adopt its style according to the value in value. |
readonly EnumPropertyI<TDeviceSyncOutMode> syncOutputMode = new EnumPropertyI<TDeviceSyncOutMode>() |
An enumerated integer property defining the current mode for sync. signal creation.
Sometimes it's desired to create a signal to sync. cameras connected to a capture device. E.g. when capturing 3 monochrome cameras in parallel these should be synchronized. Therefore some devices can create HD and VD signals that synchronize the connected cameras.
To create sync. signals this property must be set either to mv.impact.acquire.TDeviceSyncOutMode.dsomNonInterlaced or mv.impact.acquire.TDeviceSyncOutMode.dsomInterlaced.
In interlaced mode only the frequency of the VD signals can be modified, while in non-interlaced mode the width (in percent) the signal stays low can be modified as well.
Now e.g. to sync. two or more CCIR compliant cameras connected to a capture device that can create sync. signals, the HD signals must be generated with a CCIR compliant frequency. The function mv.impact.acquire.IOSubSystemFrameGrabber.HDOutput can be used to access the desired output pin. Then its property mv.impact.acquire.SyncOutput.frequency_Hz is set to 15625 Hz (CCIR standard). The remaining values can be left untouched. The capture device will no generate HD signals with the desired frequency and VD outputs with the frequency stored by the property mv.impact.acquire.SyncOutput.frequency_Hz belonging to the pointer to the object returned by a call to mv.impact.acquire.IOSubSystemFrameGrabber.VDOutput.
|
get |
Returns the number of available HD output pins for the mv.impact.acquire.Device associated with this object.
|
getinherited |
Returns the number of mv.impact.acquire.DigitalInput s available for the mv.impact.acquire.Device associated with this object.
|
getinherited |
Returns the number of digital outputs available for the mv.impact.acquire.Device associated with this object.
|
getinherited |
Returns the number of mv.impact.acquire.PulseStartConfiguration objects available for the mv.impact.acquire.Device associated with this object.
|
getinherited |
Returns the number of mv.impact.acquire.RTCtrProgram s available for the mv.impact.acquire.Device associated with this object.
|
get |
Returns the number of available VD output pins for the mv.impact.acquire.Device associated with this object.