Impact Acquire SDK .NET
Loading...
Searching...
No Matches
Supported Balluff Device Families

Impact Acquire is designed to offer extensive support for current Balluff/MATRIX VISION imaging and image capture products to customers.

Since some operating systems and processor architectures or programming languages were not supported until a certain version of Impact Acquire was released, the OS support varies among SDK versions for camera families or frame grabber families.

The following lists show the versions of Impact Acquire that introduced a change with respect to the supported device families for this particular programming language as a reference.

Note
These lists will vary across different programming languages as well! So in order to get accurate information make sure you look at these tables within the reference manual of the programming language you are actually working with!

Platforms Against Device Families (>= 3.0.0)

Camera Family
BVS CA-MLC, BVS CA-IGC, mvBlueFOXBVS CA-GX (mvBlueCOUGARc) (GigE Vision), BVS CA-GT, BVS CA-GV, BVS CA-GWBVS CA-SF (mvBlueFOX3) (USB3 Vision)BVS CA-BN (mvBlueNAOS)BVS CA-UB
3.7.0Windows® x86_64✓✓✓✓✓
Linux x86_64✓✓✓✓✓
Linux ARM64✓✓✓✓✓
Linux ARMhf✓✓✓✓
3.6.0Windows® x86-----
Windows® x86_64✓✓✓✓✓
Linux x86_64✓✓✓✓✓
Linux ARM64✓✓✓✓✓
Linux ARMhf✓✓✓✓
3.3.0Windows® x86✓✓✓✓
Windows® x86_64✓✓✓✓✓
Linux x86_64✓✓✓✓✓
Linux ARM64✓✓✓✓✓
Linux ARMhf✓✓✓✓
3.0.0Windows® x86✓✓✓
Windows® x86_64✓✓✓✓
Linux x86_64✓✓✓✓
Linux ARM64✓✓✓✓
Linux ARMhf✓✓✓
  • c: Any of mvBlueCOUGAR-X, mvBlueCOUGAR-XD, mvBlueCOUGAR-XT
  • ✓: supported
  • -: support discontinued from this version on

Platforms Against Device Families (< 3.0.0)

Camera FamilyFrame Grabber Family
BVS CA-MLC, BVS CA-IGC, mvBlueFOXBVS CA-GX (mvBlueCOUGARc) (GigE Vision)mvBlueLYNX-XBVS CA-SF (mvBlueFOX3) (USB3 Vision)mvBlueGEMINIBVS CA-BN (mvBlueNAOS)mvDELTA, mvSIGMAmvGAMMA, mvTITANmvHYPERION
2.48.0Windows® x86✓✓✓✓---
Windows® x86_64✓✓✓✓✓---
Linux x86_64✓✓✓✓✓-
Linux ARM64✓✓✓✓✓
Linux ARMhf✓✓✓✓
2.44.0Windows® x86✓✓✓✓✓✓✓
Windows® x86_64✓✓✓✓✓✓✓✓
Linux x86_64✓✓✓✓✓✓
Linux ARM64✓✓✓✓✓
Linux ARMhf✓✓✓✓
2.40.0Windows® x86✓✓✓✓✓✓✓
Windows® x86_64✓✓✓✓✓✓✓
Linux x86_64✓✓✓✓✓
Linux ARM64✓✓✓✓
Linux ARMhf✓✓✓✓
2.13.0Windows® x86✓✓✓✓✓✓✓
Windows® x86_64✓✓✓✓✓✓✓
2.5.13Windows® x86✓✓✓✓✓✓
Windows® x86_64✓✓✓✓✓✓
2.5.12Windows® x86✓✓✓✓✓✓
Windows® x86_64✓✓✓✓(✓)*✓
2.1.0Windows® x86✓✓✓✓✓✓
Windows® x86_64✓✓✓(✓)*(✓)*✓
1.12.68Windows® x86✓✓✓✓✓
Windows® x86_64✓✓(✓)*(✓)*✓
  • c: Any of mvBlueCOUGAR-X, mvBlueCOUGAR-XD, BVS CA-GT (mvBlueCOUGAR-XT)
  • ✓: supported
  • (✓)*: support for 32-bit applications on 64-bit OS only
  • -: support discontinued from this version on