Balluff - BVS CA-GT Technical Documentation
Loading...
Searching...
No Matches
Technical Data

BVS CA-GT1

Dimensions

Figure 1: Dimensional drawing BVS CA-GT1
BVS CA-GT1 C-mount
Size of body (w x h x l)65 x 65 x 64.6 mm
Figure 2: BVS CA-GT1 with fan
BVS CA-GT1 C-mount with fan
Size of body (w x h x l)65 x 65 x 75 mm

Connectors

M12 A-coded Digital I/O and Power

Figure 3: M12 12-pin (male; top view), digital I/O, power;
Pin. Signal ImpactControlCenter numbering Description
1 PWR_INPower-In
2 GND (for PWR_IN)
3 DigOut 3line3 high side solid state relays
4 Opto DigIn 0line4opto-coupler
5 DigOut 2line2high side solid state relaysgrey
6 DigOut 0line0high side solid state relays
7 In GNDGround for opto-coupler (In)
8 Opto DigIn 2line6opto-coupler
9 Opto DigIn 3line7opto-coupler
10 DigOut_PWR_INPower-In for the high side outputs, ground via pin 2 GND
11 Opto DigIn 1line5opto-coupler
12 DigOut 1 line1high side solid state relays

Camera connector (male): PHOENIX - SACC-CIP-M12MS-12P SMD R32 - 1412001 or equivalent

Matching cable and connector (female):

  • Binder 79-3490-32-12 | M12 | A-coded series 763, length 2 m open end
  • Binder 79-3490-35-12 | M12 | A-coded series 763, length 5 m open end
Note
All inputs (DigIn 1 .. DigIn 4 and GND Opto-coupler) are galvanically isolated from the camera electronics.

The level of the digital inputs can be changed between TTL and mvPLC via the registry "LineFormat".

Characteristics of the digital inputs

Characteristicsmin.nom.max.Unit
Power-In camera power supply162428V
Opto DigIn TTL (optional)
Characteristicsmin.nom.max.Unit
UOpto DigIn_LOW / VIL (low level input voltage)01V
UOpto DigIn_HIGH / VIH (high level input voltage)2.528V
IOpto DigIn_HIGH / IIH (high level input current TTL with 5V)5mA
Opto DigIn PLC (default)
Characteristicsmin.nom.max.Unit
UOpto DigIn_LOW / VIL (low level input voltage)08V
UOpto DigIn_HIGH / VIH (high level input voltage)1128V
IOpto DigIn_HIGH / IIH (high level input current PLC with 24V)8mA
Opto DigIn PLC / TTL Speed
Characteristicsmin.nom.max.Unit
Switching frequency5MHz

Characteristics of the digital outputs

Characteristicsmin.nom.max.Unit
VCC_HSD supply for the high side outputs10.528V
UDIG_OUT_HIGH / Digital output, IOUT = 0.5 A VCC_HSD - 1VCC_HSD - 1.4V
IOH / High-level output current (short circuit)0.7mA
tON Turn-On time20us
tR Rise time8us
tOFF Turn-Off time30us

Furthermore, the digital outputs feature:

  • Current limitation
  • Short circuit protection
Note
Each output has a short circuit protection between 1 A and 1.7 A (generally 1.3 A). So if you combine two outputs with one load, the short circuit protection can have an effect.

M8 A-coded Multipurpose I/O

Figure 4: M8 8-pin (female; top view), multipurpose I/O, power;
Pin. Signal ImpactControlCenter numbering Description Pin color cable / KS-M8-8 xx.x
1 Bidirectional digital I/O 0line8I/O 0 white
2 Bidirectional digital I/O 1line9I/O 1 brown
3 RS232_RxDSerial interface RS232_RX green
4 RS232_TxDSerial interface RS232_TX yellow
5 Bidirectional digital I/O 2line10I/O 2grey
6 Bidirectional digital I/O 3line11I/O 3pink
7 GNDGround blue
8 POWER_OUTOutput 12V / 500mAred

Camera connector (male): PHOENIX - SACC-CIP-M8FS-8P SMD R32 - 1412254 or equivalent

Matching cable and connector (female):

  • Binder 79-3805-52-08 | M8 | A-coded series 718, length 2 m open end
  • Binder 79-3805-55-08 | M8 | A-coded series 763, length 5 m open end

Characteristics of the digital inputs and outputs

POWER_OUT @ Power12V
Characteristicsmin.nom.max.Unit
UOUT (Power Voltage) 12V
IOUT_max1 (short-circuit current limited) 0.5A
UOUT (high level voltage I(OUT) = 500 mA) 11V
Multipurpose total current limit1
Total current is the sum of currents at all high-level outputs and Power12V Power_OUT
0.5A
Multipurpose IO - Output
Characteristicsmin.nom.max.Unit
UOUT_HIGH (high-level voltage)10.4 (I(OUT) = 100mA)
9.8 (I(OUT) = 200mA)
12V
UOUT_LOW (low-level voltage)1.6 (I(OUT) = -100mA)
2.2 (I(OUT) = -200mA)
V
IOUT_max1 (short-circuit current limited) 0.2A
td(on/off) (propagation delay) 2.16.5us
Switching frequency 100kHz
Multipurpose IO - Input
Characteristicsmin.nom.max.Unit
UIN_max (maximum input voltage) 1224V
UIN_TH_HIGH (input threshold high) 9.1V
UIN_TH_LOW (input threshold low) 05.1V
Propagation delay15us

1 MPP (Multipurpose) current limitation note: total current is the sum of currents at all high-level outputs and Power12V Power_OUT

M12 X-coded 1/2.5/5/10 GBit Ethernet

Figure 5: M12 x-coded 8-pin Ethernet connector pin numbering (female)
Pin. Signal
1 BI_DA+
2 BI_DA-
3 BI_DB+
4 BI_DB-
5 BI_DD+
6 BI_DD-
7 BI_DC-
8 BI_DC+
Note
The Ethernet signals are galvanically isolated from the camera electronics.

Signal LEDs

Figure 6: LEDs

Status LED

Status LED color
Initializing White on
Waiting for Ethernet link White blink
LLA (auto IP) Green blink
LLA got Green on
Waiting for client Blue on
DHCP request Blue blink
DHCP got Bright blue on
Fixed IP Bright green on
Streaming Green on
Error Red on
Connected - Streaming off Yellow on
Busy (e.g. firmware update) Yellow blink
Excessive temperature - Camera must cool down Fast red blink (50 ms)
Rescue mode Short red blink (1 s) indicades that the camera operates in the rescue mode in combination with one of the listed states (explanation above):
  • White on
  • Green on
  • Blue on
  • Bright blue on
  • Yellow on
Under voltage Slow red blink (2 s)

LAN LED

This LED shows link and activity of the network interface. I.e.

  • A luminous LED indicates an established link.
  • The color indicates the link speed.
  • A flashing LED indicates activity.
Speed LED color
10 G Green
5 G Blue
2.5 G White
<=1 G Yellow
No link Off

Undervoltage detection

The BVS CA-GT1 family offers a circuit which detects undervoltages. If the power supply voltage becomes insufficient to operate the camera steadily, the camera will change to the undervoltage mode. That means:

  • The camera cannot be reached via Ethernet anymore.
  • The camera's outputs are switched off.
  • The State LED shows the state "Undervoltage".
  • The Network LED shows the state "No link".
  • The fan (if connected) is turned off.
  • The camera will be in this state until the supply voltage is sufficient again or the power source is disconnected and reconnected.

Summary of components

Features BVS CA-GT1
Image buffer 2048 MB
ADC 10 bit / 12 bit
Digital inputs 4
Type PNP - galvanically isolated
Digital outputs 4
Type PNP - High Side
Multipurpose I/O 4
Type Bidirectional I/O: input (not isolated) / output (high side, low side, or push pull)
Ethernet 2.5G / 5G / 10GBase-T
Environment
Ambient Temperature
Operation 0..45 deg C / 20 to 80% RH
Storage -20..60 deg C / 20 to 80% RH
  Protection class 1 IP67 (version without fan)
  Vibration/shock for operation inside EN 60068-2-27, Shock: 100 G, half-sine, 1000 pos., 1000 neg., X, Y, Z
EN 60068-2-6, Vibration: 15 G, 10..500 Hz, 5h X, Y, Z
Additional features
  • Undervoltage detection
  • Overtemperature protection
  • IEEE 1588 PTP
  • Power over Ethernet IEEE802.3at Type 2 "PoE+"
  • Flash driver / lens control
    • RS232 Rx/Tx
    • Power output (from Power Input/PoE)

Weight without lens and fanapprox. 480 g
Power supply (PWR_IN)
DC 16 to 28 V
Ptyp 18 W @ 24 V
Peak current draw 1.5 A
Reverse polarity protection up to 28 V

Summary of advanced features

The following table shows an excerpt of the advanced features. For the complete list, please use the "Product Comparison" in Appendix B. Product Comparison .

Advanced features BVS CA-GT1
MultiFrame / SingleFrame / Continuous
Trigger Overlap
Temperature settings Temperature monitoring with user defined limits
User Sets 4 config sets storable
User Data 512 byte of EEPROM data
Clock SynchronisationIEEE1588 Master / Slave
Timestamp (latch/reset) Nanosecond precise camera individual 64 bit counter
Enhanced I/O func. (counter, timer) Timers can be used for pulse width modulation 4 counters, 2 timers
Auto Exposure Control (AEC)
Auto Gain Control (AGC)
White balance
Auto white balance
RGB-to-YUV conversion
Color correction matrix
Image recorder with pretrigger option
Chunk Data
Introducing multicasting
Primary application switchover
Temperature and Fan Behavior