Balluff - BVS CA-MLC / BVS CA-IGC Technical Documentation
Loading...
Searching...
No Matches
Sensor Overview

By default, the steps exposure and readout out of an image sensor are done one after the other. The pipelined CMOS sensors only support the overlapped mode. Even less CMOS sensors support the overlapped mode combined with trigger. Please check the sensor summary. In overlapping mode, the exposure starts the exposure time earlier during readout.

Figure 1: Overlapping / pipelined exposure and readout

CMOS sensors

The CMOS sensor modules incorporate the following features:

Sensors: 0.4 Mpixels resolution CMOS sensor (-200w / -0004Z)1.3 Mpixels resolution CMOS sensor (-202a)1.2 Mpixels resolution CMOS sensor (-x02v / -0012V)11.2 Mpixels resolution CMOS sensor (-x02b)11.2 Mpixels resolution CMOS sensor (-202d)15.0 Mpixels resolution CMOS sensor (-205 / -0050Z)
Sensor supplier AptinaAptinaAptinaAptinaAptinaAptina
Sensor name MT9V034MT9M001AR0135MT9M021MT9M034MT9P031
Resolution 752 x 480
gray scale or RGB Bayer mosaic
1280 x 1024
gray scale
1280 x 960
gray scale or RGB Bayer mosaic
1280 x 960
gray scale or RGB Bayer mosaic
1280 x 960
gray scale or RGB Bayer mosaic
2592 x 1944
gray scale or RGB Bayer mosaic
Indication of sensor category to be used 1/3" 1/2" 1/3" 1/3" 1/3" 1/2.5"
Pixel clock 40 MHz 40 MHz 40 MHz 40 MHz 40 MHz 40 MHz
Max. frames per second (in free-running full frame mode) 88.62 24.6 24.6 24.6 24.4 5.8
Binning H+V (frame rate 170 Hz) H+V, AverageH+V (frame rate unchanged) H+V, AverageH+V (frame rate unchanged) H+V, AverageH+V (frame rate unchanged) H+V, AverageH+V (frame rate unchanged) H+V, 3H+3V, AverageH+V, Average3H+3V, DroppingH+V, Dropping3H+3V (frame rate 22.7 Hz)
Exposure time 10 us - 0.46 s 100 us - 10 s 10 us - 1 s 10 us - 1 s 10 us - 1 s 10 us - 10 s
ADC resolution 10 bit (10 / 8 bit transmission) 10 bit (10 / 8 bit transmission) 10 bit (10 / 8 bit transmission) 10 bit (10 / 8 bit transmission) 10 bit (10 / 8 bit transmission) 10 bit (10 / 8 bit transmission)
SNR42 dB 40 dB 40 dB < 43 dB 37.4 dB
DR (normal / HDR) 55 dB / > 110 dB61 dB / - > 61 dB / > 61 dB / > 61 dB / > 110 dB (with gray scale version)65 dB /
Progressive scan sensor (no interlaced problems!) √√√√√√
Rolling shutterx√xx√√
Global shutter√x√√x√
Trigger (Hardware / Software) √/√√/x√/x√/x√/x√/√
Pipelined in continuous / triggered mode √/x√/x√/x√/x√/x√/x(reset only)
High color reproductivity (for color version) √xxxxx
Programmable readout timing with free capture windows and partial scan √√√√√√
Flash control output, synchronous to exposure period √xxxxx
More specific data -200w / -0004Z-202a-x02v / -0012V-x02b-202d-205 / -0050Z

1 The operation in device specific AEC/AGC mode is limited in (non continuous) triggered modes. AEC/AGC only works while trigger signal is active. When the trigger signal is removed AEC/AGC stops and gain and exposure will be set to a static value. This is due to a limitation of the sensor chip.
2 Frame rate increase with reduced AOI width, but only when width >= 560 pixels, below frame rate remains unchanged.

Note
For further information about rolling shutter, refer to the practical report about rolling shutter on our website: https://www.balluff.com/de-en/whitepapers/cmos-sensors-with-rolling-shutter
For further information about image errors of image sensors, refer to
For further information about image errors of image sensors, refer to Correcting image errors of a sensor.

Output sequence of color sensors (RGB Bayer)

Figure 2: Output sequence of RAW data

Bilinear interpolation of color sensors (RGB Bayer)

For Bayer demosaicing in the camera, we use bilinear interpolation:

Figure 3: Bilinear interpolation
  1. Interpolation of green pixels: the average of the upper, lower, left and right pixel values is assigned as the G value of the interpolated pixel.
    For example:
              (G3+G7+G9+G13)
    G8     =  --------------
                    4 
    

    For G7:
                                (G1+G3+G11+G13)
    G7_new =  0.5 * G7 + 0.5 *  ---------------
                                       4
    
  2. Interpolation of red/blue pixels:
    Interpolation of a red/blue pixel at a green position: the average of two adjacent pixel values in corresponding color is assigned to the interpolated pixel.
    For example:
             (B6+B8)           (R2+R12)
    B7     = ------- ; R7    = --------
                2                 2
    

    Interpolation of a red/blue pixel at a blue/red position: the average of four adjacent diagonal pixel values is assigned to the interpolated pixel.
    For example:
             (R2+R4+R12+R14)             (B6+B8+B16+B18)
    R8     = --------------- ;  B12    = ---------------
                   4                           4
    

Any colored edge which might appear is due to Bayer false color artifacts.

Note
There are more advanced and adaptive methods (like edge sensitive ones) available if the host is doing this debayering.