Impact Acquire SDK Python
Loading...
Searching...
No Matches
mvTriggerGeneratorControl Class Reference

Category for controlling the trigger generator. More...

Inheritance diagram for mvTriggerGeneratorControl:
[legend]

Public Member Functions

 __init__ (self, *args)
 Constructs a new mvIMPACT.acquire.mvTriggerGeneratorControl object.

Properties

 mvTriggerGeneratorMode = property(lib_mvIMPACT_acquire.mvTriggerGeneratorControl_mvTriggerGeneratorMode_get, doc=)
 An enumerated integer property.
 mvTriggerPeriod = property(lib_mvIMPACT_acquire.mvTriggerGeneratorControl_mvTriggerPeriod_get, doc=)
 A floating point property.
 thisown = property(lambda x: x.this.own(), lambda x, v: x.this.own(v), doc="The membership flag")

Detailed Description

Category for controlling the trigger generator.

Category for controlling the trigger generator.

Constructor & Destructor Documentation

◆ __init__()

__init__ ( self,
* args )

Constructs a new mvIMPACT.acquire.mvTriggerGeneratorControl object.

Parameters
pDev[in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object.
settingName[in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting

Property Documentation

◆ mvTriggerGeneratorMode

mvTriggerGeneratorMode = property(lib_mvIMPACT_acquire.mvTriggerGeneratorControl_mvTriggerGeneratorMode_get, doc=)
static

An enumerated integer property.

Controls the mode of the trigger generator.

Controls the mode of the trigger generator.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): Trigger generator switched off.
  • On (Display string: 'On'): Trigger generator enabled.
  • GatedByPortX01Pin2 (Display string: 'Gated By Port X 01 Pin 2'): Trigger generator enabled but waiting on gate input signal on pin 2 of camera I/O port X01.
  • GatedByPortX01Pin4 (Display string: 'Gated By Port X 01 Pin 4'): Trigger generator enabled but waiting on gate input signal on pin 4 of camera I/O port X01.
  • GatedByPortX02Pin2 (Display string: 'Gated By Port X 02 Pin 2'): Trigger generator enabled but waiting on gate input signal on pin 2 of camera I/O port X02.
  • GatedByPortX02Pin4 (Display string: 'Gated By Port X 02 Pin 4'): Trigger generator enabled but waiting on gate input signal on pin 4 of camera I/O port X02.
  • GatedByPortX03Pin2 (Display string: 'Gated By Port X 03 Pin 2'): Trigger generator enabled but waiting on gate input signal on pin 2 of camera I/O port X03.
  • GatedByPortX03Pin4 (Display string: 'Gated By Port X 03 Pin 4'): Trigger generator enabled but waiting on gate input signal on pin 4 of camera I/O port X03.
  • GatedByPortX04Pin2 (Display string: 'Gated By Port X 04 Pin 2'): Trigger generator enabled but waiting on gate input signal on pin 2 of camera I/O port X04.
  • GatedByPortX04Pin4 (Display string: 'Gated By Port X 04 Pin 4'): Trigger generator enabled but waiting on gate input signal on pin 4 of camera I/O port X04.
  • GatedByCPUCommon (Display string: 'Gated By CPU Common'): Trigger generator enabled but waiting on gate input signal on the common GPOut of the CPU.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT.acquire.PropertyI.getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvTriggerPeriod

mvTriggerPeriod = property(lib_mvIMPACT_acquire.mvTriggerGeneratorControl_mvTriggerPeriod_get, doc=)
static

A floating point property.

Period of the trigger generator.

Period of the trigger generator.

◆ thisown

thisown = property(lambda x: x.this.own(), lambda x, v: x.this.own(v), doc="The membership flag")
static