Impact Acquire SDK Python
Loading...
Searching...
No Matches
mvCameraIOPortControl Class Reference

Category for Camera I/O Port Control features. More...

Inheritance diagram for mvCameraIOPortControl:
[legend]

Public Member Functions

 __init__ (self, *args)
 Constructs a new mvIMPACT.acquire.mvCameraIOPortControl object.

Properties

 mvCameraLine0Source = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvCameraLine0Source_get, doc=)
 An enumerated integer property.
 mvCameraPortSelector = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvCameraPortSelector_get, doc=)
 An enumerated integer property.
 mvIOPortPin1Current = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin1Current_get, doc=)
 A floating point property.
 mvIOPortPin1OutputEnable = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin1OutputEnable_get, doc=)
 A boolean property.
 mvIOPortPin2Current = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin2Current_get, doc=)
 A floating point property.
 mvIOPortPin2OutputEnable = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin2OutputEnable_get, doc=)
 A boolean property.
 mvIOPortPin4Current = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin4Current_get, doc=)
 A floating point property.
 mvIOPortPin4OutputEnable = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin4OutputEnable_get, doc=)
 A boolean property.
 mvIOPortPinRouting = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPinRouting_get, doc=)
 An enumerated integer property.
 mvIOPortPinSelector = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPinSelector_get, doc=)
 An enumerated integer property.
 thisown = property(lambda x: x.this.own(), lambda x, v: x.this.own(v), doc="The membership flag")

Detailed Description

Category for Camera I/O Port Control features.

Category for Camera I/O Port Control features.

Constructor & Destructor Documentation

◆ __init__()

__init__ ( self,
* args )

Constructs a new mvIMPACT.acquire.mvCameraIOPortControl object.

Parameters
pDev[in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object.
settingName[in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting

Property Documentation

◆ mvCameraLine0Source

mvCameraLine0Source = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvCameraLine0Source_get, doc=)
static

An enumerated integer property.

Selects the source signal for 'Line0' of the camera connected to the selected I/O port.

Selects the source signal for 'Line0' of the camera connected to the selected I/O port.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): No signal is routed to 'Line0' of the camera connected to the selected I/O port.
  • PortX01Pin2 (Display string: 'Port X 01 Pin 2'): Pin2 of I/O port X01 will be routed to 'Line0' of the camera connected to the selected I/O port.
  • PortX01Pin4 (Display string: 'Port X 01 Pin 4'): Pin4 of I/O port X01 will be routed to 'Line0' of the camera connected to the selected I/O port.
  • PortX02Pin2 (Display string: 'Port X 02 Pin 2'): Pin2 of I/O port X02 will be routed to 'Line0' of the camera connected to the selected I/O port.
  • PortX02Pin4 (Display string: 'Port X 02 Pin 4'): Pin4 of I/O port X02 will be routed to 'Line0' of the camera connected to the selected I/O port.
  • PortX03Pin2 (Display string: 'Port X 03 Pin 2'): Pin2 of I/O port X03 will be routed to 'Line0' of the camera connected to the selected I/O port.
  • PortX03Pin4 (Display string: 'Port X 03 Pin 4'): Pin4 of I/O port X03 will be routed to 'Line0' of the camera connected to the selected I/O port.
  • PortX04Pin2 (Display string: 'Port X 04 Pin 2'): Pin2 of I/O port X04 will be routed to 'Line0' of the camera connected to the selected I/O port.
  • PortX04Pin4 (Display string: 'Port X 04 Pin 4'): Pin4 of I/O port X04 will be routed to 'Line0' of the camera connected to the selected I/O port.
  • TriggerGenerator (Display string: 'Trigger Generator'): The signal generated by the trigger generator will be routed to 'Line0' of the camera connected to the selected I/O port.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT.acquire.PropertyI.getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvCameraPortSelector

mvCameraPortSelector = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvCameraPortSelector_get, doc=)
static

An enumerated integer property.

Selects the camera I/O port to configure.

Selects the camera I/O port to configure.

The following string values might be valid for this feature:

  • XC1 (Display string: 'XC 1'): Selects camera port XC1.
  • XC2 (Display string: 'XC 2'): Selects camera port XC2.
  • XC3 (Display string: 'XC 3'): Selects camera port XC3.
  • XC4 (Display string: 'XC 4'): Selects camera port XC4.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT.acquire.PropertyI.getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvIOPortPin1Current

mvIOPortPin1Current = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin1Current_get, doc=)
static

A floating point property.

Output current of Pin1.

Output current of Pin1.

◆ mvIOPortPin1OutputEnable

mvIOPortPin1OutputEnable = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin1OutputEnable_get, doc=)
static

A boolean property.

Pin output enable. Pin may be disabled due to short-circuit detection.

Pin output enable. Pin may be disabled due to short-circuit detection.

◆ mvIOPortPin2Current

mvIOPortPin2Current = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin2Current_get, doc=)
static

A floating point property.

Output current of Pin2.

Output current of Pin2.

◆ mvIOPortPin2OutputEnable

mvIOPortPin2OutputEnable = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin2OutputEnable_get, doc=)
static

A boolean property.

Pin output enable. Pin may be disabled due to short-circuit detection.

Pin output enable. Pin may be disabled due to short-circuit detection.

◆ mvIOPortPin4Current

mvIOPortPin4Current = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin4Current_get, doc=)
static

A floating point property.

Output current of Pin4.

Output current of Pin4.

◆ mvIOPortPin4OutputEnable

mvIOPortPin4OutputEnable = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPin4OutputEnable_get, doc=)
static

A boolean property.

Pin output enable. Pin may be disabled due to short-circuit detection.

Pin output enable. Pin may be disabled due to short-circuit detection.

◆ mvIOPortPinRouting

mvIOPortPinRouting = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPinRouting_get, doc=)
static

An enumerated integer property.

Select the function of the selected pin.

Select the function of the selected pin.

The following string values might be valid for this feature:

  • Input (Display string: 'Input'): Pin is set as input.
  • Off (Display string: 'Off'): Pin is switched off.
  • On (Display string: 'On'): Pin is switched on (driven to UA).
  • CameraTOut (Display string: 'Camera T Out'): Pin reflects exposure active.
  • CameraGPOut (Display string: 'Camera GP Out'): Pin reflects the GPOut function of the camera.
  • CameraTriggerIn (Display string: 'Camera Trigger In'): Pin reflects the trigger input of the camera.
  • TriggerRisingToGPOutFalling (Display string: 'Trigger Rising To GP Out Falling'): Output is high from trigger to falling edge of camera GPOut.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT.acquire.PropertyI.getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvIOPortPinSelector

mvIOPortPinSelector = property(lib_mvIMPACT_acquire.mvCameraIOPortControl_mvIOPortPinSelector_get, doc=)
static

An enumerated integer property.

Selects the camera I/O port pin to configure for the selected I/O port.

Selects the camera I/O port pin to configure for the selected I/O port.

The following string values might be valid for this feature:

  • GPOutPin1 (Display string: 'GP Out Pin 1'): GPOut Pin1.
  • GPOutPin2 (Display string: 'GP Out Pin 2'): GPOut Pin2.
  • GPOutPin4 (Display string: 'GP Out Pin 4'): GPOut Pin4.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT.acquire.PropertyI.getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ thisown

thisown = property(lambda x: x.this.own(), lambda x, v: x.this.own(v), doc="The membership flag")
static