|
Impact Acquire SDK Java
|
A class that can be used to display images in a window. More...
Public Member Functions | |
| void | close () |
| synchronized void | delete () |
| ImageDisplay | GetImageDisplay () |
| Returns a reference to the actual display object associated with this window. | |
| ImageDisplayWindow (String title) | |
| Creates a new window that can be used to display image data and displays it. | |
| void | SetRefreshTime (int time_ms) |
| Defines the refresh time in ms. | |
Protected Member Functions | |
| void | finalize () |
| ImageDisplayWindow (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
| static long | swigRelease (ImageDisplayWindow obj) |
Protected Attributes | |
| transient boolean | swigCMemOwn |
A class that can be used to display images in a window.
Every instance of this class will create and display its own independent window. Internally it uses an instance of mvIMPACT.acquire.ImageDisplay to display image data. The internal display object can be accessed by calling mvIMPACT.acquire.ImageDisplayWindow.GetImageDisplay().
|
protected |
| ImageDisplayWindow | ( | String | title | ) |
Creates a new window that can be used to display image data and displays it.
This is an example of how to use the GetImageDisplay class. More details about this example.
| title | [in] The title of the window (will be displayed in the windows title bar). |
| void close | ( | ) |
| synchronized void delete | ( | ) |
|
protected |
| ImageDisplay GetImageDisplay | ( | ) |
Returns a reference to the actual display object associated with this window.
| void SetRefreshTime | ( | int | time_ms | ) |
Defines the refresh time in ms.
This function can be used to define a refresh period that - when elapsed - will automatically repaint the window.
| time_ms | [in] The refresh period for the window in ms. Passing 0 will disable the automatic repaint behaviour. |
|
staticprotected |
|
protected |