A wrapper class to handle mvIMPACT::acquire::ImageBuffer structures.
More...
#include <mvIMPACT_acquire.h>
A wrapper class to handle mvIMPACT::acquire::ImageBuffer structures.
This class acts as a simple wrapper to handle mvIMPACT::acquire::ImageBuffer structures. When using this class the user is no longer responsible for the memory management of mvIMPACT::acquire::ImageBuffer structures.
Instances of this class are reference counted. Memory is freed once the last instance to it is destroyed. For details read the corresponding sections in the documentation of the various constructors and function belonging to this class.
- Examples
- CaptureToMegaBuffer.cpp, and ContinuousCaptureDirectX.cpp.
◆ ImageBufferDesc() [1/4]
Constructs a new mvIMPACT::acquire::ImageBufferDesc from an existing one.
The image buffer associated with this descriptor will not be copied! The internal data will be reference counted and changing this new object will also affect the original one. The internal data is freed when the last descriptor referencing the image is destroyed.
- Parameters
-
[in] | source | The source buffer descriptor. |
◆ ImageBufferDesc() [2/4]
Constructs a new mvIMPACT::acquire::ImageBufferDesc object with channelCount channel specific data elements.
This constructor does NOT allocate memory for the actual pixel data but only for the a structure describing an image.
When passing invalid values to this constructor (e.g. a negative value for channelCount
) an exception will be thrown.
- Parameters
-
[in] | channelCount | The number of channel specific data elements to allocate memory for. |
◆ ImageBufferDesc() [3/4]
Constructs a new mvIMPACT::acquire::ImageBufferDesc object and allocates all memory needed.
This constructor will allocate and handle a new and complete ImageBuffer object including memory for the pixel data for the given pixel format.
The size(in bytes) of allocated pixel memory will depend on the pixelFormat as well as on the parameters width and height. mvIMPACT::acquire::ImageBuffer::iSize will return the amount of memory allocated for the buffer.
When passing invalid values to this constructor (e.g. a negative value for height
) an exception will be thrown.
- Parameters
-
◆ ImageBufferDesc() [4/4]
Constructs a new mvIMPACT::acquire::ImageBufferDesc object from a file and allocates all memory needed.
This constructor will allocate and handle a new and complete ImageBuffer object including memory for the pixel data for the given pixel format. The buffer will be filled with the data from the file referenced by fileName
.
- Note
- Internally The FreeImage library (see 'legal notice' section) is used for this operation. If the library cannot be located in version 3.16.0 on the host system calling this constructor will fail and an exception will be thrown.
- Since
- 2.23.0
- Parameters
-
[in] | fileName | The name of the file to load. |
[in] | fileFormat | The format of the file to load. |
◆ ~ImageBufferDesc()
De-allocates all managed memory again when this is the last object referencing the image.
◆ clone()
◆ copy()
int copy |
( |
char * |
pDst, |
|
|
const int |
dstSize |
|
) |
| const |
|
inline |
Returns a deep copy of the data buffer of the underlying mvIMPACT::acquire::ImageBuffer object referenced by this descriptor.
This function will create a deep copy of the data buffer of the mvIMPACT::acquire::ImageBuffer object referenced by this descriptor. Afterwards modifying one of the buffers will NOT influence the other one.
- Since
- 2.36.0
- Returns
- The buffer size needed for
pDst
if dstSize
was too small or the size used if the operation was successful.
- Parameters
-
pDst | A pointer to the buffer to copy the data into. Can be 0 if just the size needed shall be queried. |
dstSize | The size of the buffer pointed to by pDst . Is 'don't care' if just the size needed shall be queried. |
◆ getBuffer()
◆ operator=()
Allows assignments of two different mvIMPACT::acquire::ImageBufferDesc.
The image buffer associated with this descriptor will not be copied! The internal data will be reference counted and changing this new object will also affect the original one. The internal data is freed when the last descriptor referencing the image is destroyed.
◆ save()
Stores the complete data of one ImageBuffer structure into a file.
This function stores the image described by a mvIMPACT::acquire::ImageBuffer structure pointed to by the pBuffer
variable into a file.
- Note
- Internally The FreeImage library (see 'legal notice' section) is used for this operation. If the library cannot be located in version 3.16.0 on the host system calling this function will fail.
- Since
- 2.23.0
- Returns
-
- Parameters
-
[in] | fileName | The full path of the file to create. |
[in] | format | The format of the file to be created. If this parameter is set to mvIMPACT::acquire::iffAuto make sure to specify a proper file extension. |