Impact Acquire SDK C++
SequenceCapture.win32.cpp

The SequenceCapture.win32 program is based on the ContinuousCapture.win32.cpp example.

Note
This is a Windows version of SequenceCapture.cpp only needed when working on a Windows system with a non C++11 capable compiler (e.g. Visual Studio smaller then 2013). For a detailed description please have a look on the modern version of this example. Even though the used C++ code is slightly different the general idea of the example is the same!
Source code
//
// @description: Example applications for Impact Acquire
// @copyright: Copyright (C) 2019 - 2020 Balluff GmbH
// @authors: APIs and drivers development team at Balluff GmbH
// @initial date: 2019-02-27
//
// Permission is hereby granted, free of charge, to any person obtaining a copy of this software and associated documentation files (the "Software"),
// to deal in the Software without restriction, including without limitation the rights to use, copy, modify, merge, publish, distribute, sublicense,
// and/or sell copies of the Software, and to permit persons to whom the Software is furnished to do so, subject to the following conditions:
//
// The above copyright notice and this permission notice (including the next paragraph) shall be included in all copies or substantial portions of the Software.
//
// THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
// FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,i
// WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
//
/// \todo ?
#ifdef _MSC_VER // is Microsoft compiler?
# if _MSC_VER < 1300 // is 'old' VC 6 compiler?
# pragma warning( disable : 4786 ) // 'identifier was truncated to '255' characters in the debug information'
# endif // #if _MSC_VER < 1300
#endif // #ifdef _MSC_VER
#include <windows.h>
#include <process.h>
#include <conio.h>
#include <iostream>
#include <mvIMPACT_CPP/mvIMPACT_acquire.h>
#include <mvDisplay/Include/mvIMPACT_acquire_display.h>
#include <deque>
#include <apps/Common/exampleHelper.h>
#include <apps/Common/aviwrapper.h>
using namespace std;
using namespace mvIMPACT::acquire;
static bool s_boTerminated = false;
typedef deque<ImageBufferDesc> ImageQueue;
//-----------------------------------------------------------------------------
class ThreadParameter
//-----------------------------------------------------------------------------
{
Device* pDev_;
ImageDisplayWindow displayWindow_;
ImageQueue& imageQueue_;
ImageQueue::size_type maxQueueSize_;
int frameRate_;
ThreadParameter& operator=( const ThreadParameter& rhs ); // do NOT allow assignment
public:
ThreadParameter( Device* p, const std::string& windowTitle, ImageQueue& q, ImageQueue::size_type maxSize, int fr )
: pDev_( p ), displayWindow_( windowTitle ), imageQueue_( q ), maxQueueSize_( maxSize ), frameRate_( fr ) {}
int getFrameRate( void ) const
{
return frameRate_;
}
void setFrameRate( int fr )
{
frameRate_ = fr;
}
Device* getDevice( void ) const
{
return pDev_;
}
ImageDisplayWindow& getDisplayWindow( void )
{
return displayWindow_;
}
ImageQueue& getImageQueue( void ) const
{
return imageQueue_;
}
ImageQueue::size_type getMaxQueueSize( void ) const
{
return maxQueueSize_;
}
};
//-----------------------------------------------------------------------------
void inplaceHorizontalMirror( const ImageBuffer* p )
//-----------------------------------------------------------------------------
{
int upperHalfOfLines = p->iHeight / 2; // the line in the middle (if existent) doesn't need to be processed!
size_t pitch = p->pChannels[0].iLinePitch; // this only works for image formats where each channel has the same line pitch!
char* pLowerLine = static_cast<char*>( p->vpData ) + ( ( p->iHeight - 1 ) * pitch );
char* pUpperLine = static_cast<char*>( p->vpData );
char* pTmpLine = new char[pitch];
for( int y = 0; y < upperHalfOfLines; y++ )
{
memcpy( pTmpLine, pUpperLine, pitch );
memcpy( pUpperLine, pLowerLine, pitch );
memcpy( pLowerLine, pTmpLine, pitch );
pUpperLine += pitch;
pLowerLine -= pitch;
}
delete [] pTmpLine;
}
//-----------------------------------------------------------------------------
// Currently only the mvBlueFOX supports HRTC and thus the definition of an
// absolute frame rate during the capture process.
void setupBlueFOXFrameRate( Device* pDev, int& frameRate_Hz )
//-----------------------------------------------------------------------------
{
cout << "To use the HRTC to configure the mvBlueFOX to capture with a defined frequency press 'y'." << endl;
if( _getch() != 'y' )
{
return;
}
// mvBlueFOX devices can define a fixed frame frequency
cout << "Enter the desired capture frame rate in Hz: ";
cin >> frameRate_Hz;
cout << "Trying to capture at " << frameRate_Hz << " frames per second. Please make sure the device can deliver this frame rate" << endl
<< "as otherwise the resulting AVI stream will be replayed with an incorrect speed" << endl;
int frametime_us = static_cast<int>( 1000000.0 * ( 1.0 / static_cast<double>( frameRate_Hz ) ) );
const int TRIGGER_PULSE_WIDTH_us = 100;
if( frametime_us < 2 * TRIGGER_PULSE_WIDTH_us )
{
cout << "frame rate too high (" << frameRate_Hz << "). Using 10 Hz." << endl;
frametime_us = 100000;
}
CameraSettingsBlueFOX bfs( pDev );
if( bfs.expose_us.read() > frametime_us / 2 )
{
ostringstream oss;
oss << "Reducing frame-time from " << bfs.expose_us.read() << " us to " << frametime_us / 2 << " us." << endl
<< "Higher values are possible but require a more sophisticated HRTC program" << endl;
bfs.expose_us.write( frametime_us / 2 );
}
IOSubSystemBlueFOX bfIOs( pDev );
// define a HRTC program that results in a define image frequency
// the hardware real time controller shall be used to trigger an image
bfs.triggerSource.write( ctsRTCtrl );
// when the hardware real time controller switches the trigger signal to
// high the exposure of the image shall start
bfs.triggerMode.write( ctmOnRisingEdge );
// error checks
if( bfIOs.RTCtrProgramCount() == 0 )
{
// no HRTC controllers available (this never happens for the mvBlueFOX)
cout << "This device (" << pDev->product.read() << ") doesn't support HRTC" << endl;
return;
}
RTCtrProgram* pRTCtrlprogram = bfIOs.getRTCtrProgram( 0 );
if( !pRTCtrlprogram )
{
// this only should happen if the system is short of memory
cout << "Error! No valid program. Short of memory?" << endl;
return;
}
// start of the program
// we need 5 steps for the program
pRTCtrlprogram->setProgramSize( 5 );
// wait a certain amount of time to achieve the desired frequency
int progStep = 0;
RTCtrProgramStep* pRTCtrlStep = pRTCtrlprogram->programStep( progStep++ );
pRTCtrlStep->opCode.write( rtctrlProgWaitClocks );
pRTCtrlStep->clocks_us.write( frametime_us - TRIGGER_PULSE_WIDTH_us );
// trigger an image
pRTCtrlStep = pRTCtrlprogram->programStep( progStep++ );
pRTCtrlStep->opCode.write( rtctrlProgTriggerSet );
// high time for the trigger signal (should not be smaller than 100 us)
pRTCtrlStep = pRTCtrlprogram->programStep( progStep++ );
pRTCtrlStep->opCode.write( rtctrlProgWaitClocks );
pRTCtrlStep->clocks_us.write( TRIGGER_PULSE_WIDTH_us );
// end trigger signal
pRTCtrlStep = pRTCtrlprogram->programStep( progStep++ );
pRTCtrlStep->opCode.write( rtctrlProgTriggerReset );
// restart the program
pRTCtrlStep = pRTCtrlprogram->programStep( progStep++ );
pRTCtrlStep->opCode.write( rtctrlProgJumpLoc );
pRTCtrlStep->address.write( 0 );
// start the program
pRTCtrlprogram->mode.write( rtctrlModeRun );
// Now this camera will deliver images at exactly the desired frequency
// when it is constantly feed with image requests and the camera can deliver
// images at this frequency.
}
//-----------------------------------------------------------------------------
unsigned int __stdcall liveThread( void* pData )
//-----------------------------------------------------------------------------
{
ThreadParameter* pThreadParameter = reinterpret_cast<ThreadParameter*>( pData );
cout << "Initialising the device. This might take some time..." << endl;
try
{
if( !pThreadParameter->getDevice()->isOpen() )
{
pThreadParameter->getDevice()->open();
}
}
catch( const ImpactAcquireException& e )
{
// this e.g. might happen if the same device is already opened in another process...
cout << "An error occurred while opening device " << pThreadParameter->getDevice()->serial.read()
<< "(error code: " << e.getErrorCodeAsString() << "). Press any key to end the application..." << endl;
return _getch();
}
ImageDisplay& display = pThreadParameter->getDisplayWindow().GetImageDisplay();
// establish access to the statistic properties
Statistics statistics( pThreadParameter->getDevice() );
// create an interface to the device found
FunctionInterface fi( pThreadParameter->getDevice() );
// Send all requests to the capture queue. There can be more than 1 queue for some devices, but for this sample
// we will work with the default capture queue. If a device supports more than one capture or result
// queue, this will be stated in the manual. If nothing is mentioned about it, the device supports one
// queue only. This loop will send all requests currently available to the driver. To modify the number of requests
// use the property mvIMPACT::acquire::SystemSettings::requestCount at runtime or the property
// mvIMPACT::acquire::Device::defaultRequestCount BEFORE opening the device.
while( ( result = static_cast<TDMR_ERROR>( fi.imageRequestSingle() ) ) == DMR_NO_ERROR ) {};
if( result != DEV_NO_FREE_REQUEST_AVAILABLE )
{
cout << "'FunctionInterface.imageRequestSingle' returned with an unexpected result: " << result
<< "(" << ImpactAcquireException::getErrorCodeAsString( result ) << ")" << endl;
}
manuallyStartAcquisitionIfNeeded( pThreadParameter->getDevice(), fi );
// run thread loop
const unsigned int timeout_ms = 500;
// we always have to keep at least 2 images as the display module might want to repaint the image, thus we
// cannot free it unless we have a assigned the display to a new buffer.
int lastRequestNr = INVALID_ID;
unsigned int cnt = 0;
while( !s_boTerminated )
{
// wait for results from the default capture queue
const int requestNr = fi.imageRequestWaitFor( timeout_ms );
if( fi.isRequestNrValid( requestNr ) )
{
const Request* pRequest = fi.getRequest( requestNr );
if( pRequest->isOK() )
{
++cnt;
// here we can display some statistical information every 100th image
if( cnt % 100 == 0 )
{
cout << "Info from " << pThreadParameter->getDevice()->serial.read()
<< ": " << statistics.framesPerSecond.name() << ": " << statistics.framesPerSecond.readS()
<< ", " << statistics.errorCount.name() << ": " << statistics.errorCount.readS()
<< ", " << statistics.captureTime_s.name() << ": " << statistics.captureTime_s.readS() << endl;
}
display.SetImage( pRequest );
display.Update();
// append a new image at the end of the queue (the image will be deep-copied)
pThreadParameter->getImageQueue().push_back( pRequest->getImageBufferDesc().clone() );
// if the queue has the user defined max. number of entries remove the oldest one
// with this method we always keep the most recent images
if( pThreadParameter->getImageQueue().size() > pThreadParameter->getMaxQueueSize() )
{
pThreadParameter->getImageQueue().pop_front();
}
}
else
{
cout << "Error: " << pRequest->requestResult.readS() << endl;
}
if( fi.isRequestNrValid( lastRequestNr ) )
{
// this image has been displayed thus the buffer is no longer needed...
fi.imageRequestUnlock( lastRequestNr );
}
lastRequestNr = requestNr;
// send a new image request into the capture queue
fi.imageRequestSingle();
}
else
{
// If the error code is -2119(DEV_WAIT_FOR_REQUEST_FAILED), the documentation will provide
// additional information under TDMR_ERROR in the interface reference
cout << "imageRequestWaitFor failed (" << requestNr << ", " << ImpactAcquireException::getErrorCodeAsString( requestNr ) << ")"
<< ", timeout value too small?" << endl;
}
}
// obtain the frame rate for the replay and the AVI stream
const double fr = statistics.framesPerSecond.read();
pThreadParameter->setFrameRate( static_cast<int>( fr ) );
if( ( fr - static_cast<double>( static_cast<int>( fr ) ) ) >= 0.5 )
{
pThreadParameter->setFrameRate( pThreadParameter->getFrameRate() + 1 );
}
manuallyStopAcquisitionIfNeeded( pThreadParameter->getDevice(), fi );
// stop the display from showing freed memory
display.RemoveImage();
// In this sample all the next lines are redundant as the device driver will be
// closed now, but in a real world application a thread like this might be started
// several times an then it becomes crucial to clean up correctly.
// free the last potentially locked request
if( fi.isRequestNrValid( lastRequestNr ) )
{
fi.imageRequestUnlock( lastRequestNr );
}
// clear all queues
fi.imageRequestReset( 0, 0 );
return 0;
}
//-----------------------------------------------------------------------------
int main( void )
//-----------------------------------------------------------------------------
{
DeviceManager devMgr;
Device* pDev = getDeviceFromUserInput( devMgr );
if( !pDev )
{
cout << "Could not obtain a valid pointer to a device. Unable to continue! Press any key to end the program." << endl;
return _getch();
}
int captureFrameRate = 0;
if( pDev->family.read() == "mvBlueFOX" )
{
setupBlueFOXFrameRate( pDev, captureFrameRate );
}
ImageQueue::size_type maxQueueSize = 0;
cout << "Enter the length of the sequence to buffer (please note that this might be limited by your systems memory): ";
cin >> maxQueueSize;
// display available destination formats
ImageDestination id( pDev );
vector<pair<string, TImageDestinationPixelFormat> > vAvailableDestinationFormats;
id.pixelFormat.getTranslationDict( vAvailableDestinationFormats );
int vSize = static_cast<int>( vAvailableDestinationFormats.size() );
cout << "Available destination formats: " << endl;
for( int i = 0; i < vSize; i++ )
{
cout << "[" << vAvailableDestinationFormats[i].first << "]: " << vAvailableDestinationFormats[i].second << endl;
}
cout << endl << endl;
cout << "If AVI files shall be written please note, that most AVI compression handlers" << endl
<< "accept RGB888Packed formats only. Apart from that planar formats are not supported" << endl
<< "by this sample in order to keep things simple." << endl << endl
<< "Destination format (as integer): ";
int destinationPixelFormat = 0;
cin >> destinationPixelFormat;
// set destination format
try
{
id.pixelFormat.write( static_cast<TImageDestinationPixelFormat>( destinationPixelFormat ) );
}
catch( const ImpactAcquireException& e )
{
cout << "Failed to set destination pixel format(" << e.getErrorCodeAsString() << "), using default" << endl;
id.pixelFormat.write( idpfRGB888Packed );
}
cout << "Using " << id.pixelFormat.readS() << "." << endl;
// start the execution of the 'live' thread.
cout << "Press [ENTER] to stop the acquisition thread" << endl;
unsigned int dwThreadID;
ImageQueue imageQueue;
string windowTitle( "mvIMPACT_acquire sample, Device " + pDev->serial.read() );
// initialise display window
// IMPORTANT: It's NOT safe to create multiple display windows in multiple threads!!!
// IMPORTANT: If you need to access the queue from multiple threads appropriate security
// mechanisms (e.g. critical sections) must be used. Here we don't care about that as we
// will NOT access the queue from multiple threads at the same time!
ThreadParameter threadParam( pDev, windowTitle, imageQueue, maxQueueSize, captureFrameRate );
HANDLE hThread = ( HANDLE )_beginthreadex( 0, 0, liveThread, ( LPVOID )( &threadParam ), 0, &dwThreadID );
if( _getch() == EOF )
{
cout << "Calling '_getch()' did return EOF...\n";
}
s_boTerminated = true;
WaitForSingleObject( hThread, INFINITE );
CloseHandle( hThread );
if( imageQueue.empty() )
{
cout << "No images have been captured thus no playback or storage can be performed"
<< "Press any key to end the application" << endl;
if( _getch() == EOF )
{
cout << "Calling '_getch()' did return EOF...\n";
}
return 1;
}
const ImageQueue::size_type qSize = imageQueue.size();
bool boRun = true;
while( boRun )
{
cout << "Press 'y' to replay the captured sequence of " << qSize << " images from memory or any other key to end the replay loop." << endl;
char c = static_cast<char>( _getch() );
if( c != 'y' )
{
boRun = false;
continue;
}
// delay between two image during display
const DWORD frameDelay = ( threadParam.getFrameRate() > 0 ) ? 1000 / threadParam.getFrameRate() : 40;
// obtain pointer to display structure
ImageDisplay& display = threadParam.getDisplayWindow().GetImageDisplay();
cout << "Replaying the last " << qSize << " captured images with " << 1000 / frameDelay << " Hz..." << endl;
for( ImageQueue::size_type i = 0; i < qSize; i++ )
{
display.SetImage( imageQueue[i].getBuffer() );
display.Update();
Sleep( frameDelay );
}
}
// ask the user if the sequence shall be written into a AVI file
cout << endl;
cout << "If you want to save the captured sequence press 'y' or any other key to end the application: ";
if( _getch() != 'y' )
{
return 0;
}
cout << endl << "Please enter the file name for the resulting AVI stream(use proper file extensions like *.avi as otherwise creating the stream may fail): ";
string fileName;
cin >> fileName;
// Now we have to create and configure the AVI stream
boRun = true;
while( boRun )
{
try
{
// create the AVI file builder
AVIWrapper myAVIWrapper;
myAVIWrapper.OpenAVIFile( fileName.c_str(), OF_WRITE | OF_CREATE | OF_SHARE_DENY_WRITE );
// To select from installed compression handlers, pass codecMax as codec to the next function, which is also
// the default parameter if not specified. Windows will display a dialog to select the codec then.
// Most codecs only accept RGB888 data with no alpha byte. Make sure that either the driver is
// operated in RGB888Packed mode or you supply the correct image data converted by hand here.
cout << "Please select a compression handler from the dialog box (which might be hidden behind this window)" << endl << endl;
const ImageBuffer* pIB = imageQueue.front().getBuffer();
myAVIWrapper.CreateAVIStreamFromDIBs( pIB->iWidth, pIB->iHeight, pIB->iBytesPerPixel * 8, threadParam.getFrameRate(), 8000, "myStream" );
boRun = false;
// we should have a valid AVI stream by now thus we can start to write the images to it
for( ImageQueue::size_type x = 0; x < qSize; x++ )
{
cout << "Storing image " << x << " in stream " << fileName << ".\r";
const ImageBuffer* pIB = imageQueue[x].getBuffer();
// Unfortunately we have to flip the images as they are stored upside down in the stream...
inplaceHorizontalMirror( pIB );
myAVIWrapper.SaveDataToAVIStream( reinterpret_cast<unsigned char*>( pIB->vpData ), pIB->iSize );
}
}
catch( const AVIException& e )
{
cout << "Error while creating AVI stream(" << string( e.what() ) << ")." << endl
<< "Please note, that not every codec will accept every pixel format, thus this error might" << endl
<< "appear without changing the destination pixel format within the driver. However the" << endl
<< "format selected in this sample (RGB888Packed) works for the greatest number of codecs" << endl
<< "Unable to continue. Press 'q' to end the application or any other key to select a different" << endl
<< "compression handler." << endl;
if( _getch() == 'q' )
{
return 1;
}
}
}
return 0;
}
mvBlueFOX related camera settings(Device specific interface layout only).
Definition: mvIMPACT_acquire.h:19641
Grants access to devices that can be operated by this software interface.
Definition: mvIMPACT_acquire.h:6990
This class and its functions represent an actual device detected by this interface in the current sys...
Definition: mvIMPACT_acquire.h:5951
PropertyS product
A string property (read-only) containing the product name of this device.
Definition: mvIMPACT_acquire.h:6369
PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition: mvIMPACT_acquire.h:6383
PropertyS family
A string property (read-only) containing the family name of this device.
Definition: mvIMPACT_acquire.h:6358
ZYX read(int index=0) const
Reads a value from a property.
Definition: mvIMPACT_acquire.h:4173
const EnumPropertyI & write(ZYX value, int index=0) const
Writes one value to the property.
Definition: mvIMPACT_acquire.h:4299
The function interface to devices supported by this interface.
Definition: mvIMPACT_acquire.h:10473
A class to handle the digital inputs and outputs for mvBlueFOX USB cameras(Device specific interface ...
Definition: mvIMPACT_acquire.h:16424
ImageBufferDesc clone(void) const
Returns a deep copy of the mvIMPACT::acquire::ImageBuffer object referenced by this descriptor.
Definition: mvIMPACT_acquire.h:8090
Properties to define the format of resulting images.
Definition: mvIMPACT_acquire.h:12077
A base class for exceptions generated by Impact Acquire.
Definition: mvIMPACT_acquire.h:251
std::string getErrorCodeAsString(void) const
Returns a string representation of the error associated with the exception.
Definition: mvIMPACT_acquire.h:283
std::string read(int index=0) const
Reads a value from a property.
Definition: mvIMPACT_acquire.h:5162
std::string readS(int index=0, const std::string &format="") const
Reads data from this property as a string.
Definition: mvIMPACT_acquire.h:3216
A class to represent one step of a real time control(RTCtr) program (Device specific interface layout...
Definition: mvIMPACT_acquire.h:15326
PropertyI address
An integer property, which defines the absolute jump address within this mvIMPACT::acquire::RTCtrProg...
Definition: mvIMPACT_acquire.h:15351
PropertyIRTProgOpCodes opCode
An enumerated integer property defining the general purpose of this mvIMPACT::acquire::RTCtrProgramSt...
Definition: mvIMPACT_acquire.h:15388
PropertyI clocks_us
An integer property, which defines the waiting time mvIMPACT::acquire::RTCtrProgram.
Definition: mvIMPACT_acquire.h:15361
A class to represent real time control programs(Device specific interface layout only).
Definition: mvIMPACT_acquire.h:15669
PropertyIRTCtrlModes mode
An enumerated integer property defining the current state this program is into.
Definition: mvIMPACT_acquire.h:15830
RTCtrProgramStep * programStep(unsigned int nr) const
Returns a pointer to a program instruction of the program.
Definition: mvIMPACT_acquire.h:15812
void setProgramSize(int newSize)
A function to define the number of instructions this program should consist of.
Definition: mvIMPACT_acquire.h:15788
Contains information about a captured buffer.
Definition: mvIMPACT_acquire.h:8449
const ImageBufferDesc & getImageBufferDesc(void) const
Returns a const reference to the image buffer descriptor of this request.
Definition: mvIMPACT_acquire.h:8884
bool isOK(void) const
Convenience function to check if a request has been processed successfully.
Definition: mvIMPACT_acquire.h:9224
PropertyIRequestResult requestResult
An enumerated integer property (read-only) defining the result of this request.
Definition: mvIMPACT_acquire.h:9530
Contains basic statistical information.
Definition: mvIMPACT_acquire.h:14201
A class that can be used to display images in a window.
Definition: mvIMPACT_acquire_display.h:585
A class that can be used for displaying images within existing windows or GUI elements that can provi...
Definition: mvIMPACT_acquire_display.h:175
void RemoveImage(void)
Removes the current image from the display.
Definition: mvIMPACT_acquire_display.h:374
void SetImage(const void *pData, int width, int height, int bitsPerPixel, int pitch)
Sets the next image to display.
Definition: mvIMPACT_acquire_display.h:295
void Update(void) const
Immediately redraws the current image.
Definition: mvIMPACT_acquire_display.h:384
int iHeight
The height of the image in pixel or lines.
Definition: mvImageBuffer.h:98
int iWidth
The width of the image in pixel.
Definition: mvImageBuffer.h:100
int iLinePitch
The offset (in bytes) to the next line of this channel.
Definition: mvImageBuffer.h:70
void * vpData
The starting address of the image.
Definition: mvImageBuffer.h:157
ChannelData * pChannels
A pointer to an array of channel specific image data.
Definition: mvImageBuffer.h:166
int iBytesPerPixel
The number of bytes per pixel.
Definition: mvImageBuffer.h:96
int iSize
The size (in bytes) of the whole image.
Definition: mvImageBuffer.h:112
TImageDestinationPixelFormat
Defines the pixel format of the result image.
Definition: mvDriverBaseEnums.h:3195
TDMR_ERROR
Errors reported by the device manager.
Definition: mvDriverBaseEnums.h:2591
const int INVALID_ID
A constant to check for an invalid ID returned from the property handling module.
Definition: mvPropHandlingDatatypes.h:62
@ DMR_NO_ERROR
The function call was executed successfully.
Definition: mvDriverBaseEnums.h:2596
Fully describes a captured image.
Definition: mvImageBuffer.h:94
This namespace contains classes and functions that can be used to display images.
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition: mvCommonDataTypes.h:30