Impact Acquire SDK C++
ContinuousCaptureMultiPart.cpp

The ContinuousCaptureMultiPart program is based on the ContinuousCapture.cpp example concerning the acquisition implementation. The sample is intended for devices that can deliver data in the multi-part format like GigE Vision 2.1 (or greater) devices or the mvVirtualDevice. The sample will set up a device in a way that multi-part data will be delivered, will display the first buffer part that can be displayed and will store every buffer that is JPEG encoded into a file.

Program location
The source file ContinuousCaptureMultiPart.cpp can be found under:
%INSTALLDIR%\apps\ContinuousCaptureMultiPart\
Note
If you have installed the package without example applications, this file will not be available. On Windows® the sample application can be installed or removed from the target system at any time by simply restarting the installation package.
ContinuousCaptureMultiPart example:
  1. Opens a Balluff device.
  2. Configures the device in a way it will deliver multi-part data OR will terminate with an error message if the configuration fails
  3. Captures buffer continuously and will display(Windows) or output information(Linux) for the first part that is actually an uncompressed image and will store every part that is JPEG compressed into a file
How it works
After getting the device from user input the sample opens the device (pDev->open()). Then the sample will try to set up the device accordingly and will make use of the mvIMPACT::acquire::helper::RequestProvider class discussed in the ContinuousCapture.cpp example application.
Source code
//
// @description: Example applications for Impact Acquire
// @copyright: Copyright (C) 2017 - 2023 Balluff GmbH
// @authors: APIs and drivers development team at Balluff GmbH
// @initial date: 2017-08-16
//
// Permission is hereby granted, free of charge, to any person obtaining a copy of this software and associated documentation files (the "Software"),
// to deal in the Software without restriction, including without limitation the rights to use, copy, modify, merge, publish, distribute, sublicense,
// and/or sell copies of the Software, and to permit persons to whom the Software is furnished to do so, subject to the following conditions:
//
// The above copyright notice and this permission notice (including the next paragraph) shall be included in all copies or substantial portions of the Software.
//
// THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
// FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,i
// WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
//
#include <algorithm>
#include <functional>
#include <iomanip>
#include <iostream>
#include <sstream>
#include <thread>
#include <apps/Common/exampleHelper.h>
#include <common/crt/mvstdio.h>
#include <mvIMPACT_CPP/mvIMPACT_acquire_GenICam.h>
#include <mvIMPACT_CPP/mvIMPACT_acquire_helper.h>
#ifdef _WIN32
# include <mvDisplay/Include/mvIMPACT_acquire_display.h>
# define USE_DISPLAY
#endif // #ifdef _WIN32
using namespace std;
using namespace mvIMPACT::acquire;
//=============================================================================
//================= Data type definitions =====================================
//=============================================================================
//-----------------------------------------------------------------------------
struct ThreadParameter
//-----------------------------------------------------------------------------
{
Device* pDev_;
unsigned int requestsCaptured_;
Statistics statistics_;
#ifdef USE_DISPLAY
ImageDisplayWindow displayWindow_;
#endif // #ifdef USE_DISPLAY
explicit ThreadParameter( Device* pDev ) : pDev_( pDev ), requestsCaptured_( 0 ), statistics_( pDev )
#ifdef USE_DISPLAY
// initialise display window
// IMPORTANT: It's NOT safe to create multiple display windows in multiple threads!!!
, displayWindow_( "mvIMPACT_acquire sample, Device " + pDev_->serial.read() )
#endif // #ifdef USE_DISPLAY
{}
ThreadParameter( const ThreadParameter& src ) = delete;
ThreadParameter& operator=( const ThreadParameter& rhs ) = delete;
};
//=============================================================================
//================= function declarations =====================================
//=============================================================================
static void configureDevice( Device* pDev );
static void configureBlueCOUGAR_X( Device* pDev );
static void configureVirtualDevice( Device* pDev );
static bool isDeviceSupportedBySample( const Device* const pDev );
static void reportProblemAndExit( Device* pDev, const string& prologue, const string& epilogue = "" );
//=============================================================================
//================= implementation ============================================
//=============================================================================
//-----------------------------------------------------------------------------
inline bool isBlueCOUGAR_X( const Device* const pDev )
//-----------------------------------------------------------------------------
{
return ( pDev->product.read().find( "mvBlueCOUGAR-X" ) == 0 ) ||
( pDev->product.read().find( "mvBlueCOUGAR-2X" ) == 0 ) ||
( pDev->product.read().find( "mvBlueCOUGAR-3X" ) == 0 );
}
//-----------------------------------------------------------------------------
// Check if all features needed by this application are actually available
// and set up these features in a way that the multi-part streaming is active.
// If a crucial feature is missing/not available this function will terminate
// with an error message.
void configureDevice( Device* pDev )
//-----------------------------------------------------------------------------
{
if( pDev->product.read() == "VirtualDevice" )
{
configureVirtualDevice( pDev );
}
else if( isBlueCOUGAR_X( pDev ) )
{
configureBlueCOUGAR_X( pDev );
}
else
{
reportProblemAndExit( pDev, "The selected device is not supported by this application!" );
}
}
//-----------------------------------------------------------------------------
void configureVirtualDevice( Device* pDev )
//-----------------------------------------------------------------------------
{
if( !cs.bufferPartCount.isValid() )
{
reportProblemAndExit( pDev, "This version of the mvVirtualDevice driver does not support the multi-part format. An update will fix this problem!" );
}
cs.bufferPartCount.write( cs.bufferPartCount.getMaxValue() );
// because every jpg image is written to disk we limit the frames per sec to 5 fps
cs.frameDelay_us.write( 200000 );
}
//-----------------------------------------------------------------------------
void configureBlueCOUGAR_X( Device* pDev )
//-----------------------------------------------------------------------------
{
// make sure the device is running with default parameters
usc.userSetSelector.writeS( "Default" );
usc.userSetLoad.call();
// now set up the device
if( !tlc.gevGVSPExtendedIDMode.isValid() )
{
reportProblemAndExit( pDev, "This device does not support the multi-part format. A firmware update will fix this problem!" );
}
//enable extended ID mode - this is mandatory in order to stream JPEG and/or multi part data
tlc.gevGVSPExtendedIDMode.writeS( "On" );
//enable JPEGWithRaw mode
ac.mvFeatureMode.writeS( "mvJPEGWithRaw" );
}
//-----------------------------------------------------------------------------
// This function will allow to select devices that support the GenICam interface
// layout(these are devices, that claim to be compliant with the GenICam standard)
// and that are bound to drivers that support the user controlled start and stop
// of the internal acquisition engine. Other devices will not be listed for
// selection as the code of the example relies on these features in the code.
bool isDeviceSupportedBySample( const Device* const pDev )
//-----------------------------------------------------------------------------
{
return ( pDev->product.read() == "VirtualDevice" ) || isBlueCOUGAR_X( pDev );
}
//-----------------------------------------------------------------------------
// Stores data that cannot be displayed into a file. Please note that at higher frame/data
// rates this might result in lost images during the capture process as storing files
// to hard-disk might be the limiting factor. Real world applications should therefore move these operations
// into a thread. It even might make sense to copy the buffer part into another RAM location
// in order to free this capture buffer as fast as possible.
void storeBufferPartToDisc( Device* pDev, const shared_ptr<Request> pRequest, const BufferPart& bufferPart, unsigned int partIndex, const string& fileExtension )
//-----------------------------------------------------------------------------
{
ostringstream oss;
oss << "Buffer.part" << partIndex
<< "id" << std::setfill( '0' ) << std::setw( 16 ) << pRequest->infoFrameID.read() << "."
<< "ts" << std::setfill( '0' ) << std::setw( 16 ) << pRequest->infoTimeStamp_us.read() << "."
<< fileExtension;
FILE* pFile = mv_fopen_s( oss.str().c_str(), "wb" );
if( pFile )
{
if( fwrite( bufferPart.address.read(), static_cast<size_t>( bufferPart.dataSize.read() ), 1, pFile ) != 1 )
{
reportProblemAndExit( pDev, "Could not write file '" + oss.str() + "'" );
}
cout << "Buffer Part handled: " << bufferPart.dataType.readS() << "(index " << partIndex << "): Stored to disc as '" << oss.str() << "'." << endl;
fclose( pFile );
}
}
//-----------------------------------------------------------------------------
void myThreadCallback( shared_ptr<Request> pRequest, ThreadParameter& threadParameter )
//-----------------------------------------------------------------------------
{
if( pRequest->isOK() )
{
const unsigned int bufferPartCount = pRequest->getBufferPartCount();
++threadParameter.requestsCaptured_;
// display some statistical information every 100th image
if( threadParameter.requestsCaptured_ % 100 == 0 )
{
const Statistics& s = threadParameter.statistics_;
cout << "Info from " << threadParameter.pDev_->serial.read();
if( bufferPartCount == 0 )
{
cout << " NOT running in multi-part mode";
}
else
{
cout << " running in multi-part mode, delivering " << bufferPartCount << " parts";
}
cout << ": " << s.framesPerSecond.name() << ": " << s.framesPerSecond.readS()
<< ", " << s.errorCount.name() << ": " << s.errorCount.readS()
<< ", " << s.captureTime_s.name() << ": " << s.captureTime_s.readS() << endl;
}
if( bufferPartCount == 0 )
{
// the device is not running in multi-part mode
#ifdef USE_DISPLAY
ImageDisplay& display = threadParameter.displayWindow_.GetImageDisplay();
display.SetImage( pRequest );
display.Update();
#else
cout << "Image captured: " << pRequest->imageOffsetX.read() << "x" << pRequest->imageOffsetY.read() << "@" << pRequest->imageWidth.read() << "x" << pRequest->imageHeight.read() << endl;
#endif // #ifdef USE_DISPLAY
}
else
{
#ifdef USE_DISPLAY
// we have just one display so only show the first buffer part that can be displayed there, output text for all others
bool boImageDisplayed = false;
ImageDisplay& display = threadParameter.displayWindow_.GetImageDisplay();
#endif // #ifdef USE_DISPLAY
for( unsigned int i = 0; i < bufferPartCount; i++ )
{
const BufferPart& bufferPart = pRequest->getBufferPart( i );
switch( bufferPart.dataType.read() )
{
{
#ifdef USE_DISPLAY
if( !boImageDisplayed )
{
display.SetImage( bufferPart.getImageBufferDesc().getBuffer() );
display.Update();
boImageDisplayed = true;
}
else
#endif // #ifdef USE_DISPLAY
{
cout << "Buffer Part handled: " << bufferPart.dataType.readS() << "(index " << i << "), dimensions: " << bufferPart.offsetX.read() << "x" << bufferPart.offsetY.read() << "@" << bufferPart.width.read() << "x" << bufferPart.height.read() << endl;
}
}
break;
case bpdtJPEG:
storeBufferPartToDisc( threadParameter.pDev_, pRequest, bufferPart, i, "jpeg" );
break;
storeBufferPartToDisc( threadParameter.pDev_, pRequest, bufferPart, i, "chunk" );
break;
storeBufferPartToDisc( threadParameter.pDev_, pRequest, bufferPart, i, "xml" );
break;
storeBufferPartToDisc( threadParameter.pDev_, pRequest, bufferPart, i, "h264" );
break;
cout << "Buffer Part" << "(index " << i << ") has an unknown data type. Skipped!" << endl;
break;
}
}
}
}
else
{
cout << "Error: " << pRequest->requestResult.readS() << endl;
}
}
//-----------------------------------------------------------------------------
// When a crucial feature needed for this example application is not available
// this function will get called. It reports an error and then terminates the
// application.
void reportProblemAndExit( Device* pDev, const string& prologue, const string& epilogue /* = "" */ )
//-----------------------------------------------------------------------------
{
cout << prologue << " by device " << pDev->serial.read() << "(" << pDev->product.read() << ", Firmware version: " << pDev->firmwareVersion.readS() << ")." << epilogue << endl
<< "Press [ENTER] to end the application..." << endl;
cin.get();
exit( 42 );
}
//-----------------------------------------------------------------------------
int main( void )
//-----------------------------------------------------------------------------
{
DeviceManager devMgr;
Device* pDev = getDeviceFromUserInput( devMgr, isDeviceSupportedBySample );
if( pDev == nullptr )
{
cout << "Unable to continue! Press [ENTER] to end the application" << endl;
cin.get();
return 1;
}
try
{
cout << "Initialising the device. This might take some time..." << endl << endl;
pDev->open();
}
catch( const ImpactAcquireException& e )
{
// this e.g. might happen if the same device is already opened in another process...
cout << "An error occurred while opening device " << pDev->serial.read()
<< "(error code: " << e.getErrorCodeAsString() << ")." << endl
<< "Press [ENTER] to end the application..." << endl;
cin.get();
return 1;
}
try
{
configureDevice( pDev );
// start the execution of the 'live' thread.
cout << "Press [ENTER] to end the application" << endl;
ThreadParameter threadParam( pDev );
helper::RequestProvider requestProvider( pDev );
requestProvider.acquisitionStart( myThreadCallback, std::ref( threadParam ) );
cin.get();
requestProvider.acquisitionStop();
}
catch( const ImpactAcquireException& e )
{
// this e.g. might happen if the same device is already opened in another process...
cout << "An error occurred while setting up device " << pDev->serial.read()
<< "(error code: " << e.getErrorCodeAsString() << ")." << endl
<< "Press [ENTER] to end the application..." << endl;
cin.get();
return 1;
}
return 0;
}
Contains information about a specific part of a captured buffer.
Definition: mvIMPACT_acquire.h:8220
const ImageBufferDesc & getImageBufferDesc(void) const
Returns a const reference to the image buffer descriptor of this buffer part.
Definition: mvIMPACT_acquire.h:8275
PropertyI64 dataSize
A 64-bit integer property (read-only) containing the size (in bytes) of this buffer part.
Definition: mvIMPACT_acquire.h:8318
PropertyI64 width
A 64-bit integer property (read-only) containing the width of the buffer part in pixels.
Definition: mvIMPACT_acquire.h:8330
PropertyI64BufferPartDataType dataType
An enumerated 64-bit integer property (read-only) containing the data type of this buffer part.
Definition: mvIMPACT_acquire.h:8323
PropertyI64 offsetY
A 64-bit integer property (read-only) containing the Y-offset of the buffer part in pixels.
Definition: mvIMPACT_acquire.h:8336
PropertyPtr address
A pointer property (read-only) containing the start address of this buffer part.
Definition: mvIMPACT_acquire.h:8312
PropertyI64 height
A 64-bit integer property (read-only) containing the height of the buffer part in pixels.
Definition: mvIMPACT_acquire.h:8332
PropertyI64 offsetX
A 64-bit integer property (read-only) containing the X-offset of the buffer part in pixels.
Definition: mvIMPACT_acquire.h:8334
mvVirtualDevice related camera settings(Device specific interface layout only).
Definition: mvIMPACT_acquire.h:18493
std::string name(void) const
Returns the name of the component referenced by this object.
Definition: mvIMPACT_acquire.h:1092
Grants access to devices that can be operated by this software interface.
Definition: mvIMPACT_acquire.h:6990
This class and its functions represent an actual device detected by this interface in the current sys...
Definition: mvIMPACT_acquire.h:5951
PropertyI firmwareVersion
An integer property (read-only) containing the firmware version of this device.
Definition: mvIMPACT_acquire.h:6442
PropertyS product
A string property (read-only) containing the product name of this device.
Definition: mvIMPACT_acquire.h:6369
PropertyS serial
A string property (read-only) containing the serial number of this device.
Definition: mvIMPACT_acquire.h:6383
void open(void)
Opens a device.
Definition: mvIMPACT_acquire.h:6252
ZYX read(int index=0) const
Reads a value from a property.
Definition: mvIMPACT_acquire.h:4775
Category for the acquisition and trigger control features.
Definition: mvIMPACT_acquire_GenICam.h:2098
Category that contains the transport Layer control features.
Definition: mvIMPACT_acquire_GenICam.h:13024
Category that contains the User Set control features.
Definition: mvIMPACT_acquire_GenICam.h:9608
ImageBuffer * getBuffer(void) const
Grants access to the underlying mvIMPACT::acquire::ImageBuffer structure managed by this object.
Definition: mvIMPACT_acquire.h:8127
A base class for exceptions generated by Impact Acquire.
Definition: mvIMPACT_acquire.h:251
std::string getErrorCodeAsString(void) const
Returns a string representation of the error associated with the exception.
Definition: mvIMPACT_acquire.h:283
void * read(int index=0) const
Reads a value from a property.
Definition: mvIMPACT_acquire.h:5015
std::string read(int index=0) const
Reads a value from a property.
Definition: mvIMPACT_acquire.h:5162
std::string readS(int index=0, const std::string &format="") const
Reads data from this property as a string.
Definition: mvIMPACT_acquire.h:3216
Contains basic statistical information.
Definition: mvIMPACT_acquire.h:14201
PropertyF framesPerSecond
A float property (read-only) containing the current number of frames captured per second.
Definition: mvIMPACT_acquire.h:14268
PropertyF captureTime_s
A float property (read-only) containing the overall time an image request spent in the device drivers...
Definition: mvIMPACT_acquire.h:14252
PropertyI errorCount
An integer property (read-only) containing the overall count of image requests which returned with an...
Definition: mvIMPACT_acquire.h:14260
A class that can be used to display images in a window.
Definition: mvIMPACT_acquire_display.h:585
A class that can be used for displaying images within existing windows or GUI elements that can provi...
Definition: mvIMPACT_acquire_display.h:175
void SetImage(const void *pData, int width, int height, int bitsPerPixel, int pitch)
Sets the next image to display.
Definition: mvIMPACT_acquire_display.h:295
void Update(void) const
Immediately redraws the current image.
Definition: mvIMPACT_acquire_display.h:384
A helper class that can be used to implement a simple continuous acquisition from a device.
Definition: mvIMPACT_acquire_helper.h:432
@ bpdtGDC_JPEG
JPEG image data (GenDC).
Definition: TBufferPartDataType.h:134
@ bpdt3DPlaneTriplanar
Single color plane of a planar (3D) image (GenTL).
Definition: TBufferPartDataType.h:86
@ bpdt3DImage
3D image (pixel coordinates) (GenTL).
Definition: TBufferPartDataType.h:74
@ bpdtGDC_GenICamXML
GenICam XML data (GenDC).
Definition: TBufferPartDataType.h:124
@ bpdt3DPlaneBiplanar
Single color plane of a planar (3D) image (GenTL).
Definition: TBufferPartDataType.h:80
@ bpdt2DImage
Color or monochrome (2D) image (GenTL).
Definition: TBufferPartDataType.h:51
@ bpdtConfidenceMap
Confidence of the individual pixel values (GenTL).
Definition: TBufferPartDataType.h:99
@ bpdtJPEG
JPEG image data (GenTL).
Definition: TBufferPartDataType.h:108
@ bpdtGDC_2DImage
Color or monochrome (2D) image (GenDC).
Definition: TBufferPartDataType.h:129
@ bpdtUnknown
The framework is not aware of the data type of the data in the provided buffer part.
Definition: TBufferPartDataType.h:46
@ bpdtGenICamChunkData
Chunk data (GenTL).
Definition: TBufferPartDataType.h:106
@ bpdt3DPlaneQuadplanar
Single color plane of a planar (3D) image (GenTL).
Definition: TBufferPartDataType.h:92
@ bpdt2DPlaneBiplanar
Single color plane of a planar (2D) image (GenTL).
Definition: TBufferPartDataType.h:57
@ bpdtJPEG2000
JPEG 2000 image data (GenTL).
Definition: TBufferPartDataType.h:110
@ bpdt2DPlaneTriplanar
Single color plane of a planar (2D) image (GenTL).
Definition: TBufferPartDataType.h:63
@ bpdtGDC_JPEG2000
JPEG 2000 image data (GenDC).
Definition: TBufferPartDataType.h:139
@ bpdtGDC_H264
A H.264 buffer (GenDC).
Definition: TBufferPartDataType.h:146
@ bpdtGDC_GenICamChunkData
Chunk data (GenDC).
Definition: TBufferPartDataType.h:117
@ bpdt2DPlaneQuadplanar
Single color plane of a planar (2D) image (GenTL).
Definition: TBufferPartDataType.h:69
This namespace contains classes and functions that can be used to display images.
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition: mvCommonDataTypes.h:30