|
Impact Acquire SDK C++
|
A base class for component list related exceptions from the property module. More...
#include <mvIMPACT_acquire.h>
Public Member Functions | |
| int | getErrorCode (void) const |
| Returns a unique numerical representation for this error. | |
| std::string | getErrorCodeAsString (void) const |
| Returns a string representation of the error associated with the exception. | |
| std::string | getErrorOrigin (void) const |
| Returns information about the origin of the error. | |
| std::string | getErrorString (void) const |
| Returns an error string containing information about the reason for the error. | |
Static Public Member Functions | |
| static std::string | getErrorCodeAsString (int errorCode) |
| Returns a string representation of a error. | |
Protected Member Functions | |
| EPropertyList (const std::string &errorString, const std::string &errorOrigin, TPROPHANDLING_ERROR errorCode) | |
| Creates a new mvIMPACT::acquire::EPropertyList object. | |
| virtual | ~EPropertyList () throw () |
A base class for component list related exceptions from the property module.
This exception object will never be raised in the code. It can't be constructed directly but to check for component list related errors a catch block for mvIMPACT::acquire::EPropertyList objects can be written to catch all exceptions related to lists and list operations.
|
inlineexplicitprotected |
Creates a new mvIMPACT::acquire::EPropertyList object.
| [in] | errorString | The error string. |
| [in] | errorOrigin | The error origin. |
| [in] | errorCode | The error code. |
|
inlineprotectedvirtual | |||||||||||||
|
inlineinherited |
Returns a unique numerical representation for this error.
|
inlinestaticinherited |
Returns a string representation of a error.
This function will return the name of the enum of the error code.
EXAMPLE
In case of error -2102 this function would return mvIMPACT::acquire::DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
| [in] | errorCode | The error code to query a string representation for. |
|
inlineinherited |
Returns a string representation of the error associated with the exception.
This function will return the name of the enum of the error code.
EXAMPLE
In case of error -2102 this function would return mvIMPACT::acquire::DMR_DRV_ALREADY_IN_USE, which is the error codes corresponding enum name.
|
inlineinherited |
Returns information about the origin of the error.
The string returned by this function will contain the name of the function and the line number where the exception was raised.
|
inlineinherited |
Returns an error string containing information about the reason for the error.