Impact Acquire SDK C++
|
This class and its functions represent an actual device detected by this interface in the current system. More...
#include <mvIMPACT_acquire.h>
Public Member Functions | |
void | close (void) |
Closes an opened device. | |
Device (const Device &src) | |
Copy constructor. | |
ComponentList | deviceDriverFeatureList (void) const |
Returns a list providing access to driver library specific features. | |
UserData & | getUserData (void) |
Returns a reference to a helper class to handle user specific data stored in the devices non-volatile memory(if available). | |
bool | hasCapability (TDeviceCapability capability) const |
Checks whether this device has a certain capability. | |
bool | hasValidLicense (void) const |
Checks whether this device has a valid usage license. | |
HDEV | hDev (void) const |
A unique identifier for this device. | |
HDRV | hDrv (void) const |
A unique identifier for the functionality offered by this device. | |
bool | isInUse (void) const |
Returns the current usage status of this device. | |
bool | isOpen (void) const |
Returns the current initialisation status in this process. | |
void | open (void) |
Opens a device. | |
Device & | operator= (const Device &rhs) |
Allows assignments of mvIMPACT::acquire::Device objects. | |
int | setID (int newID) const |
Assigns a new ID to this device. | |
int | updateFirmware (void) const |
Updates the firmware of the device. | |
void | validateInterfaceLayout (TDeviceInterfaceLayout requiredInterfaceLayout) const |
A convenience function mostly used internally. Raises an exception if the current value of mvIMPACT::acquire::Device::interfaceLayout does not match the value passed to the function. | |
~Device (void) | |
Class destructor. | |
Public Attributes | |
PropertyIAcquisitionStartStopBehaviour | acquisitionStartStopBehaviour |
An enumerated integer property defining the start/stop behaviour during acquisition of this driver instance. | |
PropertyIBoolean | allowUnrecommendedFeatures |
An enumerated integer property which can be used to unlock certain features, that are available but not recommended by the device manufacturer. | |
PropertyS | autoLoadSettingOrder |
A string property (read-only) containing the auto load order of feature settings that is executed during initialisation of the device. | |
PropertyIBoolean | autoNegotiatePacketSize |
An enumerated integer property which can be used to enable or disable the MTU auto negotiation of a GigE Vision device when opening it. | |
PropertyIDeviceAutoNegotiatePacketSizeMode | autoNegotiatePacketSizeMode |
An enumerated integer property (read-only) that can be used to define how the auto packet size negotiation for a GigE Vision device is handled. | |
PropertyIDeviceCapability | capabilities |
An enumerated integer property (read-only) defining special device capabilities. | |
PropertyS | customDataDirectory |
A string property (read-only once the device is open) containing a path to a custom directory for the location of camera description files, etc. | |
PropertyI | defaultRequestCount |
An integer property that defines the number of mvIMPACT::acquire::Request objects to be created when the device is opened. | |
PropertyIDeviceAccessMode | desiredAccess |
An enumerated integer property that can be used to define the desired access to the device when opening it. | |
PropertyIDeviceClass | deviceClass |
An enumerated integer property (read-only) defining the device class this device belongs to. | |
PropertyS | deviceFamilyName |
A string property (read-only) containing the family name of this device. | |
PropertyI | deviceID |
An integer property (read-only) containing the device ID associated with this device. | |
PropertyS | deviceModelName |
A string property (read-only) containing the model name of this device. | |
PropertyS | deviceVersion |
A string property (read-only) containing the version(e.g. the hard ware revision) of this device. | |
PropertyS | family |
A string property (read-only) containing the family name of this device. | |
PropertyI | firmwareVersion |
An integer property (read-only) containing the firmware version of this device. | |
PropertyIDeviceAccessMode | grantedAccess |
An enumerated integer property (read-only) that can be used to query the granted access to the device after an attempt to open it. | |
PropertyIHWUpdateResult | HWUpdateResult |
An enumerated integer property (read-only) defining user executed hardware update results. | |
PropertyIDeviceInterfaceLayout | interfaceLayout |
An enumerated integer property which can be used to define which interface layout shall be used when the device is opened. | |
PropertyS | licenseDetails |
A string property (read-only) that indicates why a device may be used with this SDK. | |
PropertyIBoolean | licenseValid |
A boolean property (read-only) that indicates if a device may be used with this SDK. | |
PropertyIDeviceLoadSettings | loadSettings |
An enumerated integer property which can be used to define which previously stored setting to load when the device is opened. | |
PropertyS | manufacturer |
A string property (read-only) containing the name of the manufacturer of this device. | |
PropertyS | manufacturerSpecificInformation |
A string property (read-only) containing manufacturer specific information of this device. | |
PropertyS | product |
A string property (read-only) containing the product name of this device. | |
PropertyI | resultQueueCount |
An integer property that defines the number of result queues to be created when the device is opened. | |
PropertyS | serial |
A string property (read-only) containing the serial number of this device. | |
PropertyIDeviceState | state |
An enumerated integer property (read-only) containing the current state of this device. | |
PropertyIBoolean | userControlledImageProcessingEnable |
An enumerated integer property defining whether user controlled image processing related features shall be created under 'System Settings' or not. | |
This class and its functions represent an actual device detected by this interface in the current system.
Instances of it can only be created by instances of the mvIMPACT::acquire::DeviceManager class as only the mvIMPACT::acquire::DeviceManager has the precise knowledge to do that anyway. As a result from this fact pointers to instances of mvIMPACT::acquire::Device can be obtained via a mvIMPACT::acquire::DeviceManager object only.
A valid pointer to a mvIMPACT::acquire::Device object is needed to construct most of the other objects available in this interface.
Almost every object requiring a valid pointer to a mvIMPACT::acquire::Device object will need to device in an initialized state as the properties provided e.g. by the class mvIMPACT::acquire::CameraSettingsBase will be constructed when the device is initialized. To initialize a device this class provides the function mvIMPACT::acquire::Device::open. However every object which needs an initialized device to be constructed successfully will try to open the device when it hasn't been opened before, so the user does not need to call this function explicitly.
Copy constructor.
Creates a new object from an existing device object. Keep in mind that this new object will provide access to the very same hardware and therefore you might as well use the original reference returned from the mvIMPACT::acquire::DeviceManager. This constructor is only provided for internal reference counting to guarantee correct operation of the objects of this class under all platforms and languages.
|
inline |
Class destructor.
|
inline |
Closes an opened device.
This function closes a device previously opened again.
|
inline |
Returns a list providing access to driver library specific features.
This list does exist only once per device driver library. Changes in this list will affect all devices that are operated using this device driver library.
|
inline |
Returns a reference to a helper class to handle user specific data stored in the devices non-volatile memory(if available).
|
inline |
Checks whether this device has a certain capability.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDeviceCapability.
[in] | capability | The capability whose presence shall be checked. |
|
inline |
Checks whether this device has a valid usage license.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TBoolean.
|
inline |
A unique identifier for this device.
|
inline |
A unique identifier for the functionality offered by this device.
|
inline |
Returns the current usage status of this device.
If this function returns true, this device was not in use at the time of calling this function. A call to mvIMPACT::acquire::Device::open() can still fail afterwards if some other process on the system claimed the device in the time between this call and the call to mvIMPACT::acquire::Device::open().
|
inline |
Returns the current initialisation status in this process.
If this function returns true, this only states that the current process has not opened the device in question already. A call to mvIMPACT::acquire::Device::open() can still fail because of some other process using this device.
|
inline |
Opens a device.
This function will try to open the device represented by this instance of mvIMPACT::acquire::Device. If this fails for any reason an exception will be thrown. The exception object will contain additional information about the reason for the error.
Calling this function is not really necessary, as each object for accessing other settings of the device or even the function interface need the device to be opened in order to be constructed. Therefore all the constructors for these objects check if the device is open by calling mvIMPACT::acquire::Device::isOpen and open the device if necessary.
Whenever a device is opened, the driver executes the following procedure:
Please have a look here for more information about automatic loading of settings when a device is opened.
Allows assignments of mvIMPACT::acquire::Device objects.
|
inline |
Assigns a new ID to this device.
To allow any application to distinguish between different devices of the same type the user can assign a unique ID to each device using this function. This ID currently is limited to values between 0 and 250 and is stored in the devices internal memory. This ID is NOT volatile. It will remain stored even if the device is unplugged.
[in] | newID | The new ID that shall be assigned to the device. |
|
inline |
Updates the firmware of the device.
Calling this function will cause the driver to download a firmware version compiled into the driver library into the devices non-volatile internal memory.
DeviceConfigure(this tool also offers a command line interface)
|
inline |
A convenience function mostly used internally. Raises an exception if the current value of mvIMPACT::acquire::Device::interfaceLayout does not match the value passed to the function.
If a driver does not support the interface layout property this function does nothing!
PropertyIAcquisitionStartStopBehaviour acquisitionStartStopBehaviour |
An enumerated integer property defining the start/stop behaviour during acquisition of this driver instance.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TAcquisitionStartStopBehaviour.
Not every device will offer the same options. Check for valid modes by reading the properties translation dictionary with the functions mvIMPACT::acquire::PropertyIAcquisitionStartStopBehaviour::getTranslationDictString and mvIMPACT::acquire::PropertyIAcquisitionStartStopBehaviour::getTranslationDictValue. C++ offers the more efficient function mvIMPACT::acquire::PropertyIAcquisitionStartStopBehaviour::getTranslationDict in addition to the functions mentioned above.
PropertyIBoolean allowUnrecommendedFeatures |
An enumerated integer property which can be used to unlock certain features, that are available but not recommended by the device manufacturer.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TBoolean.
This property will be invisible by default. As the name indicates its use requires special knowledge that can be provided by the device manufacturer on request.
PropertyS autoLoadSettingOrder |
A string property (read-only) containing the auto load order of feature settings that is executed during initialisation of the device.
The first setting detected on the system will be used.
PropertyIBoolean autoNegotiatePacketSize |
An enumerated integer property which can be used to enable or disable the MTU auto negotiation of a GigE Vision device when opening it.
If set to true, the driver will try to determine the max. possible packet size during init, which if successful will result in optimal performance. Valid values for this property are defined by the enumeration mvIMPACT::acquire::TBoolean.
mvGenTLProducer-lib
. When using a 3rd party GenTL producer to access the GigE Vision device this feature will not be available.PropertyIDeviceAutoNegotiatePacketSizeMode autoNegotiatePacketSizeMode |
An enumerated integer property (read-only) that can be used to define how the auto packet size negotiation for a GigE Vision device is handled.
If set to mvIMPACT::acquire::danpsmHighToLow the MTU is automatically negotiated starting from the NICs current MTU down to a value supported by all components belonging to the network path (device, network interface card, switches, ...), if set to mvIMPACT::acquire::danpsmLowToHigh the negotiation starts with the small value tries larger values with each iteration until the optimal value has been found. Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDeviceAutoNegotiatePacketSizeMode.
PropertyIDeviceCapability capabilities |
An enumerated integer property (read-only) defining special device capabilities.
This property stores certain device capabilities that can be read without opening the device.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDeviceCapability.
PropertyS customDataDirectory |
A string property (read-only once the device is open) containing a path to a custom directory for the location of camera description files, etc.
When a custom path is assigned to this property this path will be used to locate certain driver specific files and folders. Under this folder the following structure must be created:
If this property is left empty
PUBLIC%/Documents/Balluff/Impact Acquire
will be used by default on Windows™ platforms and/opt/Impact_Acquire/data
on Unix based platforms. PropertyI defaultRequestCount |
An integer property that defines the number of mvIMPACT::acquire::Request objects to be created when the device is opened.
By writing to this property an application can define the default number of mvIMPACT::acquire::Request objects that will be allocated when opening the device.
PropertyIDeviceAccessMode desiredAccess |
An enumerated integer property that can be used to define the desired access to the device when opening it.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDeviceAccessMode.
PropertyIDeviceClass deviceClass |
An enumerated integer property (read-only) defining the device class this device belongs to.
PropertyS deviceFamilyName |
A string property (read-only) containing the family name of this device.
PropertyI deviceID |
An integer property (read-only) containing the device ID associated with this device.
A device ID can be used to identify a certain device in the system. The ID is an 8 bit unsigned integer value stored in the device's EEPROM. In order to allow the distinct detection of a device via its device ID, the user has to make sure that two devices belonging to the same product family never share the same ID.
PropertyS deviceModelName |
A string property (read-only) containing the model name of this device.
PropertyS deviceVersion |
A string property (read-only) containing the version(e.g. the hard ware revision) of this device.
PropertyS family |
A string property (read-only) containing the family name of this device.
PropertyI firmwareVersion |
An integer property (read-only) containing the firmware version of this device.
A firmware is considered to be something that is stored in non volatile device memory, thus when a device is disconnected from the power supply and plugged into a different target system the same code will be executed on the device.
Some devices however may not support non volatile memory to accommodate a firmware. Typically the device driver then will download a firmware into the devices RAM at startup. Such devices will be considered as not supporting a firmware as in this case only the driver version present on the target system has impact on the devices behaviour.
When a device does not support a non volatile firmware, reading this property will always return 0.
PropertyIDeviceAccessMode grantedAccess |
An enumerated integer property (read-only) that can be used to query the granted access to the device after an attempt to open it.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDeviceAccessMode.
PropertyIHWUpdateResult HWUpdateResult |
An enumerated integer property (read-only) defining user executed hardware update results.
This property e.g. might contain the result of a user executed firmware update. Valid values for this property are defined by the enumeration mvIMPACT::acquire::THWUpdateResult.
PropertyIDeviceInterfaceLayout interfaceLayout |
An enumerated integer property which can be used to define which interface layout shall be used when the device is opened.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDeviceInterfaceLayout.
Not every device will offer the same options. Check for valid modes by reading the properties translation dictionary with the functions mvIMPACT::acquire::PropertyIDeviceInterfaceLayout::getTranslationDictString and mvIMPACT::acquire::PropertyIDeviceInterfaceLayout::getTranslationDictValue. C++ offers the more efficient function mvIMPACT::acquire::PropertyIDeviceInterfaceLayout::getTranslationDict in addition to the functions mentioned above.
PropertyS licenseDetails |
A string property (read-only) that indicates why a device may be used with this SDK.
This property holds information on why a device may be used with Impact Acquire.
PropertyIBoolean licenseValid |
A boolean property (read-only) that indicates if a device may be used with this SDK.
All Balluff imaging and image capture devices may be used with this SDK without limitations. Third party devices might work as well but without an appropriate license that can be obtained from Balluff certain restrictions may apply.
PropertyIDeviceLoadSettings loadSettings |
An enumerated integer property which can be used to define which previously stored setting to load when the device is opened.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDeviceLoadSettings.
PropertyS manufacturer |
A string property (read-only) containing the name of the manufacturer of this device.
PropertyS manufacturerSpecificInformation |
A string property (read-only) containing manufacturer specific information of this device.
PropertyS product |
A string property (read-only) containing the product name of this device.
PropertyI resultQueueCount |
An integer property that defines the number of result queues to be created when the device is opened.
By writing to this property an application can define the number of result queues that will be allocated when opening the device. When requesting buffers the user can define in which result queue a processed request shall end up by writing to the property mvIMPACT::acquire::ImageRequestControl::resultQueue. When waiting for a request to become ready by calling mvIMPACT::acquire::FunctionInterface::imageRequestWaitFor the application can specify on which queue to wait.
This can be useful e.g. when working with 2 different settings to sort all buffer capture with setting 0 into one queue and all the others into another queue.
PropertyS serial |
A string property (read-only) containing the serial number of this device.
PropertyIDeviceState state |
An enumerated integer property (read-only) containing the current state of this device.
This property e.g. provides information about the current state of the device. For USB devices this can e.g. indicate whether a device is currently plugged into the system or not.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDeviceState.
GenICam/GenTL device specific: In order to reduce the amount of network traffic to a minimum, this property will only be updated automatically for network devices if the property mvIMPACT::acquire::Device::registerErrorEvent is set to mvIMPACT::acquire::bTrue (which is the default behaviour). If the IP addresses stay the same the connection is automatically re-established then once the device is detected by the driver again. However if the IP address of the device and/or the network adapter of the system it is used from changes mvIMPACT::acquire::DeviceManager::updateDeviceList() must be called regardless of the value of mvIMPACT::acquire::Device::registerErrorEvent before a device that was lost can re-establish a connection to the capture driver. Apart from that ALL GenICam/GenTL will only update this property automatically if the device is currently in use BY THIS PROCESS, so when the device has been opened. This is also to save bandwidth and resources!
PropertyIBoolean userControlledImageProcessingEnable |
An enumerated integer property defining whether user controlled image processing related features shall be created under 'System Settings' or not.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TBoolean.
Setting this feature to mvIMPACT::acquire::bTrue will result in a separate thread being created when opening the device driver instance. The thread will decouple the host based image processing from the acquisition engine. Apart from that it will also create additional properties in the ImageProcessingControl
list under SystemSettings
that can be used to control the behaviour of this thread. This might be useful e.g. to make sure images can be acquired faster than they can be processed and it is not needed to processed each image.