|
Impact Acquire SDK .NET
|
Category for system wide I/O Control features. More...
Public Member Functions | |
| mvIODeviceControl (mv.impact.acquire.Device device) | |
| Constructs a new mv.impact.acquire.GenICam.mvIODeviceControl object. | |
| mvIODeviceControl (mv.impact.acquire.Device device, System.String settingName) | |
| Constructs a new mv.impact.acquire.GenICam.mvIODeviceControl object. | |
Public Attributes | |
| readonly mv.impact.acquire.PropertyI64 | mvIODeviceFirmwareBuildRevisionDay = new mv.impact.acquire.PropertyI64() |
| An integer property. Build revision (day). | |
| readonly mv.impact.acquire.PropertyI64 | mvIODeviceFirmwareBuildRevisionNumber = new mv.impact.acquire.PropertyI64() |
| An integer property. Build revision (number). | |
| readonly mv.impact.acquire.PropertyI64 | mvIODeviceFirmwareBuildRevisionYear = new mv.impact.acquire.PropertyI64() |
| An integer property. Build revision (year). | |
| readonly mv.impact.acquire.PropertyI64 | mvIODeviceFirmwareVersionMajor = new mv.impact.acquire.PropertyI64() |
| An integer property. Major Version of the device firmware. | |
| readonly mv.impact.acquire.PropertyI64 | mvIODeviceFirmwareVersionMinor = new mv.impact.acquire.PropertyI64() |
| An integer property. Minor Version of the device firmware. | |
| readonly mv.impact.acquire.PropertyI64 | mvIODeviceFirmwareVersionPatch = new mv.impact.acquire.PropertyI64() |
| An integer property. Patch Version of the device firmware. | |
Category for system wide I/O Control features.
Category for system wide I/O Control features.
|
inline |
Constructs a new mv.impact.acquire.GenICam.mvIODeviceControl object.
| [in] | device | A pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object. |
|
inline |
Constructs a new mv.impact.acquire.GenICam.mvIODeviceControl object.
| [in] | device | A pointer to a mv.impact.acquire.Device object obtained from a mv.impact.acquire.DeviceManager object. |
| [in] | settingName | The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mv.impact.acquire.FunctionInterface.availableSettings, new settings can be created with the function mv.impact.acquire.FunctionInterface.createSetting |
| readonly mv.impact.acquire.PropertyI64 mvIODeviceFirmwareBuildRevisionDay = new mv.impact.acquire.PropertyI64() |
An integer property. Build revision (day).
Build revision (day).
| readonly mv.impact.acquire.PropertyI64 mvIODeviceFirmwareBuildRevisionNumber = new mv.impact.acquire.PropertyI64() |
An integer property. Build revision (number).
Build revision (number).
| readonly mv.impact.acquire.PropertyI64 mvIODeviceFirmwareBuildRevisionYear = new mv.impact.acquire.PropertyI64() |
An integer property. Build revision (year).
Build revision (year).
| readonly mv.impact.acquire.PropertyI64 mvIODeviceFirmwareVersionMajor = new mv.impact.acquire.PropertyI64() |
An integer property. Major Version of the device firmware.
Major Version of the device firmware.
| readonly mv.impact.acquire.PropertyI64 mvIODeviceFirmwareVersionMinor = new mv.impact.acquire.PropertyI64() |
An integer property. Minor Version of the device firmware.
Minor Version of the device firmware.
| readonly mv.impact.acquire.PropertyI64 mvIODeviceFirmwareVersionPatch = new mv.impact.acquire.PropertyI64() |
An integer property. Patch Version of the device firmware.
Patch Version of the device firmware.