|
Impact Acquire SDK Java
|
Category for status and control features for the camera ports. More...
Public Member Functions | |
| synchronized void | delete () |
| PropertyF | getMvPoDLPortCurrent () |
| A floating point property. | |
| PropertyI64 | getMvPoDLPortSelector () |
| An enumerated integer property. | |
| int | hObj () |
| Returns a unique identifier for the component collection referenced by this object. | |
| mvPoDLPortControl (Device pDev) | |
| Constructs a new mvIMPACT.acquire.mvPoDLPortControl object. | |
| mvPoDLPortControl (Device pDev, String settingName) | |
| Constructs a new mvIMPACT.acquire.mvPoDLPortControl object. | |
| ComponentCollection | restoreDefault () |
| Restores the default for every component of this collection. | |
Protected Member Functions | |
| void | finalize () |
| mvPoDLPortControl (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
| static long | swigRelease (ComponentCollection obj) |
| static long | swigRelease (mvPoDLPortControl obj) |
Protected Attributes | |
| transient boolean | swigCMemOwn |
Category for status and control features for the camera ports.
Category for status and control features for the camera ports
|
protected |
| mvPoDLPortControl | ( | Device | pDev, |
| String | settingName ) |
Constructs a new mvIMPACT.acquire.mvPoDLPortControl object.
| pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
| settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
| mvPoDLPortControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.mvPoDLPortControl object.
| pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
| synchronized void delete | ( | ) |
Reimplemented from ComponentCollection.
|
protected |
Reimplemented from ComponentCollection.
| PropertyF getMvPoDLPortCurrent | ( | ) |
A floating point property.
Current drawn at the selected camera port.
Current drawn at the selected camera port.
| PropertyI64 getMvPoDLPortSelector | ( | ) |
An enumerated integer property.
Selects one of the four camera ports
Selects one of the four camera ports
The following string values might be valid for this feature:
|
inherited |
Returns a unique identifier for the component collection referenced by this object.
This handle will always reference an object of type mvIMPACT.acquire.ComponentList.
|
inherited |
Restores the default for every component of this collection.
Calling this function will restore the default value for every component belonging to this collection.
|
staticprotectedinherited |
|
staticprotected |
|
protectedinherited |