|
Impact Acquire SDK Java
|
Category for device information and control. More...
Protected Member Functions | |
| void | finalize () |
| mvPoDLDeviceControl (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
| static long | swigRelease (ComponentCollection obj) |
| static long | swigRelease (mvPoDLDeviceControl obj) |
Protected Attributes | |
| transient boolean | swigCMemOwn |
Category for device information and control.
Category for device information and control.
|
protected |
| mvPoDLDeviceControl | ( | Device | pDev, |
| String | settingName ) |
Constructs a new mvIMPACT.acquire.mvPoDLDeviceControl object.
| pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
| settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
| mvPoDLDeviceControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.mvPoDLDeviceControl object.
| pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
| synchronized void delete | ( | ) |
Reimplemented from ComponentCollection.
|
protected |
Reimplemented from ComponentCollection.
| PropertyS getMvPoDLDeviceFamilyName | ( | ) |
A string property.
Identifier of the product family of the device.
Identifier of the product family of the device.
| PropertyS getMvPoDLDeviceFirmwareId | ( | ) |
A string property.
Identifier of the firmware in the device.
Identifier of the firmware in the device.
| PropertyS getMvPoDLDeviceFirmwareVersion | ( | ) |
A string property.
Version of the firmware in the device.
Version of the firmware in the device.
| PropertyS getMvPoDLDeviceManufacturerInfo | ( | ) |
A string property.
Manufacturer information about the device.
Manufacturer information about the device.
| PropertyS getMvPoDLDeviceModelName | ( | ) |
A string property.
Model of the device.
Model of the device.
| PropertyI64 getMvPoDLDeviceRegistersEndianness | ( | ) |
An enumerated integer property.
Endianness of the registers of the device.
Endianness of the registers of the device.
The following string values might be valid for this feature:
| Method getMvPoDLDeviceReset | ( | ) |
A method object.
Resets the device to its power up state.
Resets the device to its power up state. After reset, the device must be rediscovered.
| PropertyS getMvPoDLDeviceSerialNumber | ( | ) |
| PropertyF getMvPoDLDeviceTemperature | ( | ) |
| PropertyI64 getMvPoDLDeviceTemperatureSelector | ( | ) |
An enumerated integer property.
Selects the location within the device, where the temperature will be measured.
Selects the location within the device, where the temperature will be measured.
The following string values might be valid for this feature:
| PropertyS getMvPoDLDeviceUserID | ( | ) |
A string property.
User-programmable device identifier.
User-programmable device identifier.
| PropertyS getMvPoDLDeviceVendorName | ( | ) |
A string property.
Name of the manufacturer of the device.
Name of the manufacturer of the device.
| PropertyS getMvPoDLDeviceVersion | ( | ) |
A string property.
Version of the device.
Version of the device.
| Method getMvPoDLFirmwareUpdateMode | ( | ) |
A method object.
Resets the camera to the firmware update mode
Resets the camera to the firmware update mode
|
inherited |
Returns a unique identifier for the component collection referenced by this object.
This handle will always reference an object of type mvIMPACT.acquire.ComponentList.
|
inherited |
Restores the default for every component of this collection.
Calling this function will restore the default value for every component belonging to this collection.
|
staticprotectedinherited |
|
staticprotected |
|
protectedinherited |