|
Impact Acquire SDK Java
|
Category for system wide I/O Control features. More...
Public Member Functions | |
| synchronized void | delete () |
| PropertyI64 | getMvIODeviceFirmwareBuildRevisionDay () |
| An integer property. | |
| PropertyI64 | getMvIODeviceFirmwareBuildRevisionNumber () |
| An integer property. | |
| PropertyI64 | getMvIODeviceFirmwareBuildRevisionYear () |
| An integer property. | |
| PropertyI64 | getMvIODeviceFirmwareVersionMajor () |
| An integer property. | |
| PropertyI64 | getMvIODeviceFirmwareVersionMinor () |
| An integer property. | |
| PropertyI64 | getMvIODeviceFirmwareVersionPatch () |
| An integer property. | |
| mvIODeviceControl (Device pDev) | |
| Constructs a new mvIMPACT.acquire.mvIODeviceControl object. | |
| mvIODeviceControl (Device pDev, String settingName) | |
| Constructs a new mvIMPACT.acquire.mvIODeviceControl object. | |
Protected Member Functions | |
| void | finalize () |
| mvIODeviceControl (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
| static long | swigRelease (mvIODeviceControl obj) |
Protected Attributes | |
| transient boolean | swigCMemOwn |
Category for system wide I/O Control features.
Category for system wide I/O Control features.
|
protected |
| mvIODeviceControl | ( | Device | pDev, |
| String | settingName ) |
Constructs a new mvIMPACT.acquire.mvIODeviceControl object.
| pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
| settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
| mvIODeviceControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.mvIODeviceControl object.
| pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
| synchronized void delete | ( | ) |
|
protected |
| PropertyI64 getMvIODeviceFirmwareBuildRevisionDay | ( | ) |
An integer property.
Build revision (day).
Build revision (day).
| PropertyI64 getMvIODeviceFirmwareBuildRevisionNumber | ( | ) |
An integer property.
Build revision (number).
Build revision (number).
| PropertyI64 getMvIODeviceFirmwareBuildRevisionYear | ( | ) |
An integer property.
Build revision (year).
Build revision (year).
| PropertyI64 getMvIODeviceFirmwareVersionMajor | ( | ) |
An integer property.
Major Version of the device firmware.
Major Version of the device firmware.
| PropertyI64 getMvIODeviceFirmwareVersionMinor | ( | ) |
An integer property.
Minor Version of the device firmware.
Minor Version of the device firmware.
| PropertyI64 getMvIODeviceFirmwareVersionPatch | ( | ) |
An integer property.
Patch Version of the device firmware.
Patch Version of the device firmware.
|
staticprotected |
|
protected |