Impact Acquire SDK Java
|
Contains features to control the image controllers. More...
Public Member Functions | |
synchronized void | delete () |
PropertyI64 | getMvAutoFeatureAOIHeight () |
An integer property. | |
PropertyI64 | getMvAutoFeatureAOIHighlightEnable () |
An enumerated integer property. | |
PropertyI64 | getMvAutoFeatureAOIMode () |
An enumerated integer property. | |
PropertyI64 | getMvAutoFeatureAOIOffsetX () |
An integer property. | |
PropertyI64 | getMvAutoFeatureAOIOffsetY () |
An integer property. | |
PropertyI64 | getMvAutoFeatureAOIWidth () |
An integer property. | |
PropertyI64 | getMvAutoFeatureBrightness () |
An integer property. | |
PropertyI64 | getMvAutoFeatureBrightnessCalculation () |
An enumerated integer property. | |
PropertyI64 | getMvAutoFeatureBrightnessTolerance () |
An integer property. | |
PropertyI64 | getMvAutoFeatureCharacteristic () |
An enumerated integer property. | |
PropertyI64 | getMvAutoFeatureSensitivity () |
An integer property. | |
int | hObj () |
Returns a unique identifier for the component collection referenced by this object. | |
mvAutoFeatureControl (Device pDev) | |
Constructs a new mvIMPACT.acquire.mvAutoFeatureControl object. | |
mvAutoFeatureControl (Device pDev, String settingName) | |
Constructs a new mvIMPACT.acquire.mvAutoFeatureControl object. | |
ComponentCollection | restoreDefault () |
Restores the default for every component of this collection. | |
Protected Member Functions | |
void | finalize () |
mvAutoFeatureControl (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
static long | swigRelease (ComponentCollection obj) |
static long | swigRelease (mvAutoFeatureControl obj) |
Protected Attributes | |
transient boolean | swigCMemOwn |
Contains features to control the image controllers.
The properties are applied to Auto Gain Control(AGC) and Auto Exposure Control(AEC) controller. To take effect at least AEC or AGC must be enabled.
Contains features to control the image controllers. The properties are applied to Auto Gain Control(AGC) and Auto Exposure Control(AEC) controller. To take effect at least AEC or AGC must be enabled.
|
protected |
mvAutoFeatureControl | ( | Device | pDev, |
String | settingName ) |
Constructs a new mvIMPACT.acquire.mvAutoFeatureControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
mvAutoFeatureControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.mvAutoFeatureControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
synchronized void delete | ( | ) |
Reimplemented from ComponentCollection.
|
protected |
Reimplemented from ComponentCollection.
PropertyI64 getMvAutoFeatureAOIHeight | ( | ) |
An integer property.
Common AOI Height used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
Common AOI Height used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyI64 getMvAutoFeatureAOIHighlightEnable | ( | ) |
An enumerated integer property.
Highlight auto control AOI to check AOI settings. Switch off for normal operation.
Highlight auto control AOI to check AOI settings. Switch off for normal operation.
The following string values might be valid for this feature:
PropertyI64 getMvAutoFeatureAOIMode | ( | ) |
An enumerated integer property.
Common AutoControl AOI used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balancing.
Common AutoControl AOI used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balancing.
The following string values might be valid for this feature:
PropertyI64 getMvAutoFeatureAOIOffsetX | ( | ) |
An integer property.
Common AOI X-Offset used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
Common AOI X-Offset used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyI64 getMvAutoFeatureAOIOffsetY | ( | ) |
An integer property.
Common AOI Y-Offset used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
Common AOI Y-Offset used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyI64 getMvAutoFeatureAOIWidth | ( | ) |
An integer property.
Common AOI Width used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
Common AOI Width used for Auto Gain Control(AGC), Auto Exposure Control(AEC) and Auto White Balance(AWB).
PropertyI64 getMvAutoFeatureBrightness | ( | ) |
An integer property.
Common desired average brightness value (in percent) used for Auto Gain Control(AGC) and Auto Exposure Control(AEC). At least one of these controllers must be activated for the value to take effect.
Common desired average brightness value (in percent) used for Auto Gain Control(AGC) and Auto Exposure Control(AEC). At least one of these controllers must be activated for the value to take effect.
PropertyI64 getMvAutoFeatureBrightnessCalculation | ( | ) |
An enumerated integer property.
Selects the method to determine the brightness for Auto Exposure Control(AEC) and Auto Gain Control(AGC) controller.
Selects the method to determine the brightness for Auto Exposure Control(AEC) and Auto Gain Control(AGC) controller.
The following string values might be valid for this feature:
PropertyI64 getMvAutoFeatureBrightnessTolerance | ( | ) |
An integer property.
The error input hysteresis width of the controller. If the brightness error exceeds the half of the value in positive or negative direction, the controller restarts to control the brightness. This property applies to AEC and AGC as well.
The error input hysteresis gap of the controller. If the brightness error exceeds the half of the value in positive or negative direction, the controller restarts to control the brightness. This property applies to AEC and AGC as well.
PropertyI64 getMvAutoFeatureCharacteristic | ( | ) |
An enumerated integer property.
Selects the prioritization between Auto Exposure Control(AEC) and Auto Gain Control(AGC) controller. Both controllers have to be activated before.
Selects the prioritization between Auto Exposure Control(AEC) and Auto Gain Control(AGC) controller. Both controllers have to be activated before.
The following string values might be valid for this feature:
PropertyI64 getMvAutoFeatureSensitivity | ( | ) |
An integer property.
The controllers sensitivity of brightness deviations. This parameter influences the gain as well as the exposure controller. At least one of these controllers must be activated for the value to take effect.
The controllers sensitivity of brightness deviations. This parameter influences the gain as well as the exposure controller. At least one of these controllers must be activated for the value to take effect.
|
inherited |
Returns a unique identifier for the component collection referenced by this object.
This handle will always reference an object of type mvIMPACT.acquire.ComponentList.
|
inherited |
Restores the default for every component of this collection.
Calling this function will restore the default value for every component belonging to this collection.
|
staticprotectedinherited |
|
staticprotected |
|
protectedinherited |