Impact Acquire SDK Java
|
Category that contains the transport Layer control features. More...
Public Member Functions | |
synchronized void | delete () |
PropertyI64 | getAPAUSEMACCtrlFramesReceived () |
An integer property. | |
PropertyI64 | getAPAUSEMACCtrlFramesTransmitted () |
An integer property. | |
PropertyI64 | getClConfiguration () |
An enumerated integer property. | |
PropertyI64 | getClTimeSlotsCount () |
An enumerated integer property. | |
PropertyI64 | getCxpConnectionSelector () |
An integer property. | |
PropertyI64 | getCxpConnectionTestErrorCount () |
An integer property. | |
PropertyI64 | getCxpConnectionTestMode () |
An enumerated integer property. | |
PropertyI64 | getCxpConnectionTestPacketCount () |
An integer property. | |
Method | getCxpErrorCounterReset () |
A method object. | |
PropertyI64 | getCxpErrorCounterSelector () |
An enumerated integer property. | |
PropertyI64 | getCxpErrorCounterStatus () |
An enumerated integer property. | |
PropertyI64 | getCxpErrorCounterValue () |
An integer property. | |
PropertyI | getCxpFirstLineTriggerWithFrameStart () |
A boolean property. | |
PropertyI64 | getCxpLinkConfiguration () |
An enumerated integer property. | |
PropertyI64 | getCxpLinkConfigurationPreferred () |
An enumerated integer property. | |
PropertyI64 | getCxpLinkConfigurationStatus () |
An enumerated integer property. | |
PropertyI64 | getCxpLinkSharingDuplicateStripe () |
An integer property. | |
PropertyI | getCxpLinkSharingEnable () |
A boolean property. | |
PropertyI64 | getCxpLinkSharingHorizontalOverlap () |
An integer property. | |
PropertyI64 | getCxpLinkSharingHorizontalStripeCount () |
An integer property. | |
PropertyI64 | getCxpLinkSharingSubDeviceSelector () |
An integer property. | |
PropertyI64 | getCxpLinkSharingSubDeviceType () |
An enumerated integer property. | |
PropertyI64 | getCxpLinkSharingVerticalOverlap () |
An integer property. | |
PropertyI64 | getCxpLinkSharingVerticalStripeCount () |
An integer property. | |
Method | getCxpPoCxpAuto () |
A method object. | |
PropertyI64 | getCxpPoCxpStatus () |
An enumerated integer property. | |
Method | getCxpPoCxpTripReset () |
A method object. | |
Method | getCxpPoCxpTurnOff () |
A method object. | |
PropertyI64 | getCxpSendReceiveSelector () |
An enumerated integer property. | |
PropertyI64 | getDeviceTapGeometry () |
An enumerated integer property. | |
PropertyS | getGenDCDescriptor () |
A string property. | |
PropertyS | getGenDCFlowMappingTable () |
A string property. | |
PropertyI64 | getGenDCStreamingMode () |
An enumerated integer property. | |
PropertyI64 | getGenDCStreamingStatus () |
An enumerated integer property. | |
PropertyI64 | getGevActiveLinkCount () |
An integer property. | |
PropertyI64 | getGevCCP () |
An enumerated integer property. | |
PropertyI64 | getGevCurrentDefaultGateway () |
An integer property. | |
PropertyI64 | getGevCurrentIPAddress () |
An integer property. | |
PropertyI | getGevCurrentIPConfigurationDHCP () |
A boolean property. | |
PropertyI | getGevCurrentIPConfigurationLLA () |
A boolean property. | |
PropertyI | getGevCurrentIPConfigurationPersistentIP () |
A boolean property. | |
PropertyI64 | getGevCurrentPhysicalLinkConfiguration () |
An enumerated integer property. | |
PropertyI64 | getGevCurrentSubnetMask () |
An integer property. | |
PropertyI64 | getGevDeviceClass () |
An enumerated integer property. | |
PropertyI64 | getGevDeviceModeCharacterSet () |
An enumerated integer property. | |
PropertyI | getGevDeviceModeIsBigEndian () |
A boolean property. | |
PropertyI64 | getGevDiscoveryAckDelay () |
An integer property. | |
PropertyS | getGevFirstURL () |
A string property. | |
PropertyI | getGevGVCPExtendedStatusCodes () |
A boolean property. | |
PropertyI64 | getGevGVCPExtendedStatusCodesSelector () |
An enumerated integer property. | |
PropertyI | getGevGVCPHeartbeatDisable () |
A boolean property. | |
PropertyI | getGevGVCPPendingAck () |
A boolean property. | |
PropertyI64 | getGevGVCPPendingTimeout () |
An integer property. | |
PropertyI64 | getGevGVSPExtendedIDMode () |
An enumerated integer property. | |
PropertyI64 | getGevHeartbeatTimeout () |
An integer property. | |
PropertyI | getGevIEEE1588 () |
A boolean property. | |
PropertyI64 | getGevIEEE1588ClockAccuracy () |
An enumerated integer property. | |
PropertyI64 | getGevIEEE1588Status () |
An enumerated integer property. | |
PropertyI64 | getGevInterfaceSelector () |
An integer property. | |
PropertyI64 | getGevIPConfigurationStatus () |
An enumerated integer property. | |
PropertyI64 | getGevLinkSpeed () |
An integer property. | |
PropertyI64 | getGevMACAddress () |
An integer property. | |
PropertyI64 | getGevMCDA () |
An integer property. | |
PropertyI64 | getGevMCPHostPort () |
An integer property. | |
PropertyI64 | getGevMCRC () |
An integer property. | |
PropertyI64 | getGevMCSP () |
An integer property. | |
PropertyI64 | getGevMCTT () |
An integer property. | |
PropertyI64 | getGevMessageChannelCount () |
An integer property. | |
PropertyI64 | getGevNumberOfInterfaces () |
An integer property. | |
PropertyI | getGevPAUSEFrameReception () |
A boolean property. | |
PropertyI | getGevPAUSEFrameTransmission () |
A boolean property. | |
PropertyI64 | getGevPersistentDefaultGateway () |
An integer property. | |
PropertyI64 | getGevPersistentIPAddress () |
An integer property. | |
PropertyI64 | getGevPersistentSubnetMask () |
An integer property. | |
PropertyI64 | getGevPhysicalLinkConfiguration () |
An enumerated integer property. | |
PropertyI64 | getGevPrimaryApplicationIPAddress () |
An integer property. | |
PropertyI64 | getGevPrimaryApplicationSocket () |
An integer property. | |
PropertyI64 | getGevPrimaryApplicationSwitchoverKey () |
An integer property. | |
PropertyI | getGevSCCFGAllInTransmission () |
A boolean property. | |
PropertyI | getGevSCCFGExtendedChunkData () |
A boolean property. | |
PropertyI | getGevSCCFGPacketResendDestination () |
A boolean property. | |
PropertyI | getGevSCCFGUnconditionalStreaming () |
A boolean property. | |
PropertyI64 | getGevSCDA () |
An integer property. | |
PropertyI64 | getGevSCPD () |
An integer property. | |
PropertyI64 | getGevSCPDirection () |
An enumerated integer property. | |
PropertyI64 | getGevSCPHostPort () |
An integer property. | |
PropertyI64 | getGevSCPInterfaceIndex () |
An integer property. | |
PropertyI | getGevSCPSBigEndian () |
A boolean property. | |
PropertyI | getGevSCPSDoNotFragment () |
A boolean property. | |
PropertyI | getGevSCPSFireTestPacket () |
A boolean property. | |
PropertyI64 | getGevSCPSPacketSize () |
An integer property. | |
PropertyI64 | getGevSCSP () |
An integer property. | |
PropertyI | getGevSCZoneConfigurationLock () |
A boolean property. | |
PropertyI64 | getGevSCZoneCount () |
An integer property. | |
PropertyI64 | getGevSCZoneDirectionAll () |
An integer property. | |
PropertyS | getGevSecondURL () |
A string property. | |
PropertyI64 | getGevStreamChannelCount () |
An integer property. | |
PropertyI64 | getGevStreamChannelSelector () |
An integer property. | |
PropertyI | getGevSupportedOption () |
A boolean property. | |
PropertyI64 | getGevSupportedOptionSelector () |
An enumerated integer property. | |
Method | getGevTimestampControlLatch () |
A method object. | |
Method | getGevTimestampControlReset () |
A method object. | |
PropertyI64 | getGevTimestampTickFrequency () |
An integer property. | |
PropertyI64 | getGevTimestampValue () |
An integer property. | |
PropertyI64 | getGevVersionMajor () |
An integer property. | |
PropertyI64 | getGevVersionMinor () |
An integer property. | |
PropertyI64 | getMvCurrentUtcOffset () |
An integer property. | |
PropertyI64 | getMvGevSCBW () |
An integer property. | |
PropertyI64 | getMvGevSCBWControl () |
An enumerated integer property. | |
PropertyI64 | getMvPtpClockMode () |
An enumerated integer property. | |
PropertyI64 | getMvPtpTimescale () |
An enumerated integer property. | |
PropertyI64 | getMvU3VEndpointResetEventCount () |
An integer property. | |
PropertyI64 | getMvU3VEndpointRetryEventCount () |
An integer property. | |
PropertyI64 | getMvU3VEndpointSelector () |
An enumerated integer property. | |
Method | getMvU3VErrorCounterReset () |
A method object. | |
PropertyI64 | getMvU3VLNKErrorCount () |
An integer property. | |
PropertyI64 | getMvU3VPHYErrorCount () |
An integer property. | |
Method | getMvU3VSpreadSpectrumClockingSupportDisable () |
A method object. | |
PropertyI64 | getPayloadSize () |
An integer property. | |
PropertyI64 | getPtpClockAccuracy () |
An enumerated integer property. | |
PropertyI64 | getPtpClockID () |
An integer property. | |
Method | getPtpDataSetLatch () |
A method object. | |
PropertyI | getPtpEnable () |
A boolean property. | |
PropertyI64 | getPtpGrandmasterClockID () |
An integer property. | |
PropertyI64 | getPtpMeanPropagationDelay () |
An integer property. | |
PropertyI64 | getPtpOffsetFromMaster () |
An integer property. | |
PropertyI64 | getPtpParentClockID () |
An integer property. | |
PropertyI64 | getPtpServoStatus () |
An enumerated integer property. | |
PropertyI64 | getPtpStatus () |
An enumerated integer property. | |
long | gevGetEffectiveBytesPerImage (long gevSCPSPacketSizeValue) |
Calculates the effective bytes per block of data (e.g. | |
long | gevGetEffectiveBytesPerImage (long gevSCPSPacketSizeValue, boolean boExtendedID) |
Calculates the effective bytes per block of data (e.g. | |
long | gevGetEffectivePayloadPacketsPerImage (long gevSCPSPacketSizeValue) |
long | gevGetEffectivePayloadPacketsPerImage (long gevSCPSPacketSizeValue, boolean boExtendedID) |
long | gevGetResultingBandwidth (double acquisitionFrameRateValue, long gevSCPSPacketSizeValue) |
Calculates the overall resulting bandwidth (in bytes) needed for GigE Vision data streams when transferring the payload type image. | |
long | gevGetResultingBandwidth (double acquisitionFrameRateValue, long gevSCPSPacketSizeValue, boolean boExtendedID) |
Calculates the overall resulting bandwidth (in bytes) needed for GigE Vision data streams when transferring the payload type image. | |
long | gevGetResultingPacketDelay (double acquisitionFrameRateValue, long gevSCPSPacketSizeValue, long gevTimestampTickFrequencyValue, long bandwidthAvailable) |
Calculates the inter-packet delay needed to achieve a uniform packet and thus payload distribution for GigE Vision data streams when transferring the payload type image. | |
long | gevGetResultingPacketDelay (double acquisitionFrameRateValue, long gevSCPSPacketSizeValue, long gevTimestampTickFrequencyValue, long bandwidthAvailable, boolean boExtendedID) |
Calculates the inter-packet delay needed to achieve a uniform packet and thus payload distribution for GigE Vision data streams when transferring the payload type image. | |
TransportLayerControl (Device pDev) | |
Constructs a new mvIMPACT.acquire.TransportLayerControl object. | |
TransportLayerControl (Device pDev, String settingName) | |
Constructs a new mvIMPACT.acquire.TransportLayerControl object. | |
Static Public Member Functions | |
static long | gevGetEffectiveBytesPerImage (long gevSCPSPacketSizeValue, long payloadSizeValue) |
Calculates the effective bytes per block of data (e.g. | |
static long | gevGetEffectiveBytesPerImage (long gevSCPSPacketSizeValue, long payloadSizeValue, boolean boExtendedID) |
Calculates the effective bytes per block of data (e.g. | |
static long | gevGetEffectivePayloadPacketsPerImage (long gevSCPSPacketSizeValue, long payloadSizeValue) |
Calculates the effective number of payload packets (not including leader and trailer) per block of data (e.g. | |
static long | gevGetEffectivePayloadPacketsPerImage (long gevSCPSPacketSizeValue, long payloadSizeValue, boolean boExtendedID) |
Calculates the effective number of payload packets (not including leader and trailer) per block of data (e.g. | |
static long | gevGetResultingBandwidth (double acquisitionFrameRateValue, long gevSCPSPacketSizeValue, long payloadSizeValue) |
Calculates the overall resulting bandwidth (in bytes) needed for GigE Vision data streams when transferring the payload type image. | |
static long | gevGetResultingBandwidth (double acquisitionFrameRateValue, long gevSCPSPacketSizeValue, long payloadSizeValue, boolean boExtendedID) |
Calculates the overall resulting bandwidth (in bytes) needed for GigE Vision data streams when transferring the payload type image. | |
static long | gevGetResultingPacketDelay (double acquisitionFrameRateValue, long gevSCPSPacketSizeValue, long payloadSizeValue, long gevTimestampTickFrequencyValue, long bandwidthAvailable) |
Calculates the inter-packet delay needed to achieve a uniform packet and thus payload distribution for GigE Vision data streams when transferring the payload type image. | |
static long | gevGetResultingPacketDelay (double acquisitionFrameRateValue, long gevSCPSPacketSizeValue, long payloadSizeValue, long gevTimestampTickFrequencyValue, long bandwidthAvailable, boolean boExtendedID) |
Calculates the inter-packet delay needed to achieve a uniform packet and thus payload distribution for GigE Vision data streams when transferring the payload type image. | |
Protected Member Functions | |
void | finalize () |
TransportLayerControl (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
static long | swigRelease (TransportLayerControl obj) |
Protected Attributes | |
transient boolean | swigCMemOwn |
Category that contains the transport Layer control features.
A category that contains the transport Layer control features.
|
protected |
TransportLayerControl | ( | Device | pDev, |
String | settingName ) |
Constructs a new mvIMPACT.acquire.TransportLayerControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
TransportLayerControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.TransportLayerControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
synchronized void delete | ( | ) |
|
protected |
PropertyI64 getAPAUSEMACCtrlFramesReceived | ( | ) |
An integer property.
Reports the number of received PAUSE frames.
Reports the number of received PAUSE frames.
PropertyI64 getAPAUSEMACCtrlFramesTransmitted | ( | ) |
An integer property.
Reports the number of transmitted PAUSE frames.
Reports the number of transmitted PAUSE frames.
PropertyI64 getClConfiguration | ( | ) |
An enumerated integer property.
This Camera Link specific feature describes the configuration used by the camera.
This Camera Link specific feature describes the configuration used by the camera. It helps especially when a camera is capable of operation in a non-standard configuration, and when the features PixelSize, SensorDigitizationTaps, and DeviceTapGeometry do not provide enough information for interpretation of the image data provided by the camera.
The following string values might be valid for this feature:
PropertyI64 getClTimeSlotsCount | ( | ) |
An enumerated integer property.
This Camera Link specific feature describes the time multiplexing of the camera link connection to transfer more than the configuration allows, in one single clock.
This Camera Link specific feature describes the time multiplexing of the camera link connection to transfer more than the configuration allows, in one single clock.
The following string values might be valid for this feature:
PropertyI64 getCxpConnectionSelector | ( | ) |
An integer property.
Selects the CoaXPress physical connection to control.
Selects the CoaXPress physical connection to control.
PropertyI64 getCxpConnectionTestErrorCount | ( | ) |
An integer property.
Reports the current connection error count for test packets received by the device on the connection selected by CxpConnectionSelector.
Reports the current connection error count for test packets received by the device on the connection selected by CxpConnectionSelector.
PropertyI64 getCxpConnectionTestMode | ( | ) |
An enumerated integer property.
Enables the test mode for an individual physical connection of the Device.
Enables the test mode for an individual physical connection of the Device.
The following string values might be valid for this feature:
PropertyI64 getCxpConnectionTestPacketCount | ( | ) |
An integer property.
Reports the current count for the test packets on the connection selected by CxpConnectionSelector.
Reports the current count for the test packets on the connection selected by CxpConnectionSelector.
Method getCxpErrorCounterReset | ( | ) |
A method object.
Resets the selected Cxp Error Counter on the connection selected by CxpConnectionSelector.
Resets the selected Cxp Error Counter on the connection selected by CxpConnectionSelector. The counter starts counting events immediately after the reset.
PropertyI64 getCxpErrorCounterSelector | ( | ) |
An enumerated integer property.
Selects which Cxp Error Counter to read or reset.
Selects which Cxp Error Counter to read or reset.
The following string values might be valid for this feature:
PropertyI64 getCxpErrorCounterStatus | ( | ) |
An enumerated integer property.
Returns the current status of the selected Cxp Error Counter on the connection selected by CxpConnectionSelector.
Returns the current status of the selected Cxp Error Counter on the connection selected by CxpConnectionSelector.
The following string values might be valid for this feature:
PropertyI64 getCxpErrorCounterValue | ( | ) |
An integer property.
Reads the current value of the selected Cxp Error Counter on the connection selected by CxpConnectionSelector.
Reads the current value of the selected Cxp Error Counter on the connection selected by CxpConnectionSelector.
PropertyI getCxpFirstLineTriggerWithFrameStart | ( | ) |
A boolean property.
Specifies if a FrameStart trigger also triggers the first LineStart at the same time.
Specifies if a FrameStart trigger also triggers the first LineStart at the same time.
PropertyI64 getCxpLinkConfiguration | ( | ) |
An enumerated integer property.
This feature allows specifying the Link configuration for the communication between the Receiver and Transmitter Device.
This feature allows specifying the Link configuration for the communication between the Receiver and Transmitter Device. In most cases this feature does not need to be written because automatic discovery will set configuration correctly to the value returned by CxpLinkConfigurationPreferred. Note that the currently active configuration of the Link can be read using CxpLinkConfigurationStatus.
The following string values might be valid for this feature:
PropertyI64 getCxpLinkConfigurationPreferred | ( | ) |
An enumerated integer property.
Provides the Link configuration that allows the Transmitter Device to operate in its default mode.
Provides the Link configuration that allows the Transmitter Device to operate in its default mode.
The following string values might be valid for this feature:
PropertyI64 getCxpLinkConfigurationStatus | ( | ) |
An enumerated integer property.
This feature indicates the current and active Link configuration used by the Device.
This feature indicates the current and active Link configuration used by the Device.
The following string values might be valid for this feature:
PropertyI64 getCxpLinkSharingDuplicateStripe | ( | ) |
An integer property.
This feature provides the duplicate count in striped system.
This feature provides the duplicate count in striped system. A non-zero value sets the number of duplicate images sent to sub-Devices.
PropertyI getCxpLinkSharingEnable | ( | ) |
A boolean property.
Enable or disable the link sharing functionality of the device.
Enable or disable the link sharing functionality of the device.
PropertyI64 getCxpLinkSharingHorizontalOverlap | ( | ) |
An integer property.
This feature provides the number of pixel overlap in the horizontal stripes that the device implements.
This feature provides the number of pixel overlap in the horizontal stripes that the device implements.
PropertyI64 getCxpLinkSharingHorizontalStripeCount | ( | ) |
An integer property.
This feature provides the number of horizontal stripes that the device implements.
This feature provides the number of horizontal stripes that the device implements.
PropertyI64 getCxpLinkSharingSubDeviceSelector | ( | ) |
An integer property.
Index of the sub device used in the Link Sharing.
Index of the sub device used in the Link Sharing.
PropertyI64 getCxpLinkSharingSubDeviceType | ( | ) |
An enumerated integer property.
This feature provides the type of sub device.
This feature provides the type of sub device.
The following string values might be valid for this feature:
PropertyI64 getCxpLinkSharingVerticalOverlap | ( | ) |
An integer property.
This feature provides the number of pixel overlap in the vertical stripes that the device implements.
This feature provides the number of pixel overlap in the vertical stripes that the device implements.
PropertyI64 getCxpLinkSharingVerticalStripeCount | ( | ) |
An integer property.
This feature provides the number of vertical stripes that the device implements.
This feature provides the number of vertical stripes that the device implements.
Method getCxpPoCxpAuto | ( | ) |
A method object.
Activate automatic control of the Power over CoaXPress (PoCXP) for the Link.
Activate automatic control of the Power over CoaXPress (PoCXP) for the Link.
PropertyI64 getCxpPoCxpStatus | ( | ) |
An enumerated integer property.
Returns the Power over CoaXPress (PoCXP) status of the Device.
Returns the Power over CoaXPress (PoCXP) status of the Device.
The following string values might be valid for this feature:
Method getCxpPoCxpTripReset | ( | ) |
A method object.
Reset the Power over CoaXPress (PoCXP) Link after an over-current trip on the Device connection(s).
Reset the Power over CoaXPress (PoCXP) Link after an over-current trip on the Device connection(s).
Method getCxpPoCxpTurnOff | ( | ) |
A method object.
Disable Power over CoaXPress (PoCXP) for the Link.
Disable Power over CoaXPress (PoCXP) for the Link.
PropertyI64 getCxpSendReceiveSelector | ( | ) |
An enumerated integer property.
Selects which one of the send or receive features to control.
Selects which one of the send or receive features to control.
The following string values might be valid for this feature:
PropertyI64 getDeviceTapGeometry | ( | ) |
An enumerated integer property.
This device tap geometry feature describes the geometrical properties characterizing the taps of a camera as presented at the output of the device.
This device tap geometry feature describes the geometrical properties characterizing the taps of a camera as presented at the output of the device.
The following string values might be valid for this feature:
PropertyS getGenDCDescriptor | ( | ) |
A string property.
Returns a preliminary GenDC Descriptor that can be used as reference for the data Container to be streamed out by the device in its current configuration.
Returns a preliminary GenDC Descriptor that can be used as reference for the data Container to be streamed out by the device in its current configuration. This information can be used to set up the receiver in advance to be ready for the data Containers to come.
PropertyS getGenDCFlowMappingTable | ( | ) |
A string property.
Returns the GenDC Container data Flow mapping table that will be used to transport the GenDC Container.
Returns the GenDC Container data Flow mapping table that will be used to transport the GenDC Container.
PropertyI64 getGenDCStreamingMode | ( | ) |
An enumerated integer property.
Controls the device's streaming format.
Controls the device's streaming format.
The following string values might be valid for this feature:
PropertyI64 getGenDCStreamingStatus | ( | ) |
An enumerated integer property.
Returns whether the current device data streaming format is GenDC.
Returns whether the current device data streaming format is GenDC. This value is conditioned by the GenDCStreamingMode.
The following string values might be valid for this feature:
PropertyI64 getGevActiveLinkCount | ( | ) |
An integer property.
Indicates the current number of active logical links.
Indicates the current number of active logical links.
PropertyI64 getGevCCP | ( | ) |
An enumerated integer property.
Controls the device access privilege of an application.
Controls the device access privilege of an application.
The following string values might be valid for this feature:
PropertyI64 getGevCurrentDefaultGateway | ( | ) |
An integer property.
Reports the default gateway IP address of the given logical link.
Reports the default gateway IP address of the given logical link.
PropertyI64 getGevCurrentIPAddress | ( | ) |
An integer property.
Reports the IP address for the given logical link.
Reports the IP address for the given logical link.
PropertyI getGevCurrentIPConfigurationDHCP | ( | ) |
A boolean property.
Controls whether the DHCP IP configuration scheme is activated on the given logical link.
Controls whether the DHCP IP configuration scheme is activated on the given logical link.
PropertyI getGevCurrentIPConfigurationLLA | ( | ) |
A boolean property.
Controls whether the Link Local Address IP configuration scheme is activated on the given logical link.
Controls whether the Link Local Address IP configuration scheme is activated on the given logical link.
PropertyI getGevCurrentIPConfigurationPersistentIP | ( | ) |
A boolean property.
Controls whether the PersistentIP configuration scheme is activated on the given logical link.
Controls whether the PersistentIP configuration scheme is activated on the given logical link.
PropertyI64 getGevCurrentPhysicalLinkConfiguration | ( | ) |
An enumerated integer property.
Indicates the current physical link configuration of the device.
Indicates the current physical link configuration of the device.
The following string values might be valid for this feature:
PropertyI64 getGevCurrentSubnetMask | ( | ) |
An integer property.
Reports the subnet mask of the given logical link.
Reports the subnet mask of the given logical link.
PropertyI64 getGevDeviceClass | ( | ) |
An enumerated integer property.
This feature is deprecated (See DeviceType).
The following string values might be valid for this feature:
PropertyI64 getGevDeviceModeCharacterSet | ( | ) |
An enumerated integer property.
This feature is deprecated (See DeviceCharacterSet).
The following string values might be valid for this feature:
PropertyI getGevDeviceModeIsBigEndian | ( | ) |
A boolean property.
This feature is deprecated (See DeviceRegistersEndianness).
PropertyI64 getGevDiscoveryAckDelay | ( | ) |
An integer property.
Indicates the maximum randomized delay the device will wait to acknowledge a discovery command.
Indicates the maximum randomized delay the device will wait to acknowledge a discovery command.
PropertyS getGevFirstURL | ( | ) |
A string property.
Indicates the first URL to the GenICam XML device description file.
Indicates the first URL to the GenICam XML device description file. The First URL is used as the first choice by the application to retrieve the GenICam XML device description file.
PropertyI getGevGVCPExtendedStatusCodes | ( | ) |
A boolean property.
Enables the generation of extended status codes.
Enables the generation of extended status codes.
PropertyI64 getGevGVCPExtendedStatusCodesSelector | ( | ) |
An enumerated integer property.
Selects the GigE Vision version to control extended status codes for.
Selects the GigE Vision version to control extended status codes for.
The following string values might be valid for this feature:
PropertyI getGevGVCPHeartbeatDisable | ( | ) |
A boolean property.
This feature is deprecated (See DeviceLinkHeartbeatMode).
PropertyI getGevGVCPPendingAck | ( | ) |
A boolean property.
Enables the generation of PENDING_ACK.
Enables the generation of PENDING_ACK.
PropertyI64 getGevGVCPPendingTimeout | ( | ) |
An integer property.
This feature is deprecated (See DeviceLinkCommandTimeout).
PropertyI64 getGevGVSPExtendedIDMode | ( | ) |
An enumerated integer property.
Enables the extended IDs mode.
Enables the extended IDs mode.
The following string values might be valid for this feature:
PropertyI64 getGevHeartbeatTimeout | ( | ) |
An integer property.
This feature is deprecated (See DeviceLinkHeartbeatTimeout).
PropertyI getGevIEEE1588 | ( | ) |
A boolean property.
This feature is deprecated (See PtpEnable).
PropertyI64 getGevIEEE1588ClockAccuracy | ( | ) |
An enumerated integer property.
This feature is deprecated (See PtpClockAccurarcy).
The following string values might be valid for this feature:
PropertyI64 getGevIEEE1588Status | ( | ) |
An enumerated integer property.
This feature is deprecated (See PtpStatus).
The following string values might be valid for this feature:
PropertyI64 getGevInterfaceSelector | ( | ) |
An integer property.
Selects which logical link to control.
Selects which logical link to control.
PropertyI64 getGevIPConfigurationStatus | ( | ) |
An enumerated integer property.
Reports the current IP configuration status.
Reports the current IP configuration status.
The following string values might be valid for this feature:
PropertyI64 getGevLinkSpeed | ( | ) |
An integer property.
This feature is deprecated (See DeviceLinkSpeed).
PropertyI64 getGevMACAddress | ( | ) |
An integer property.
MAC address of the logical link.
MAC address of the logical link.
PropertyI64 getGevMCDA | ( | ) |
An integer property.
Controls the destination IP address for the message channel.
Controls the destination IP address for the message channel.
PropertyI64 getGevMCPHostPort | ( | ) |
An integer property.
Controls the port to which the device must send messages.
Controls the port to which the device must send messages. Setting this value to 0 closes the message channel.
PropertyI64 getGevMCRC | ( | ) |
An integer property.
Controls the number of retransmissions allowed when a message channel message times out.
Controls the number of retransmissions allowed when a message channel message times out.
PropertyI64 getGevMCSP | ( | ) |
An integer property.
This feature indicates the source port for the message channel.
This feature indicates the source port for the message channel.
PropertyI64 getGevMCTT | ( | ) |
An integer property.
Provides the transmission timeout value in milliseconds.
Provides the transmission timeout value in milliseconds.
PropertyI64 getGevMessageChannelCount | ( | ) |
An integer property.
This feature is deprecated (See DeviceEventChannelCount).
PropertyI64 getGevNumberOfInterfaces | ( | ) |
An integer property.
This feature is deprecated (See DeviceLinkSelector).
PropertyI getGevPAUSEFrameReception | ( | ) |
A boolean property.
Controls whether incoming PAUSE Frames are handled on the given logical link.
Controls whether incoming PAUSE Frames are handled on the given logical link.
PropertyI getGevPAUSEFrameTransmission | ( | ) |
A boolean property.
Controls whether PAUSE Frames can be generated on the given logical link.
Controls whether PAUSE Frames can be generated on the given logical link.
PropertyI64 getGevPersistentDefaultGateway | ( | ) |
An integer property.
Controls the persistent default gateway for this logical link.
Controls the persistent default gateway for this logical link. It is only used when the device boots with the Persistent IP configuration scheme.
PropertyI64 getGevPersistentIPAddress | ( | ) |
An integer property.
Controls the Persistent IP address for this logical link.
Controls the Persistent IP address for this logical link. It is only used when the device boots with the Persistent IP configuration scheme.
PropertyI64 getGevPersistentSubnetMask | ( | ) |
An integer property.
Controls the Persistent subnet mask associated with the Persistent IP address on this logical link.
Controls the Persistent subnet mask associated with the Persistent IP address on this logical link. It is only used when the device boots with the Persistent IP configuration scheme.
PropertyI64 getGevPhysicalLinkConfiguration | ( | ) |
An enumerated integer property.
Controls the principal physical link configuration to use on next restart/power-up of the device.
Controls the principal physical link configuration to use on next restart/power-up of the device.
The following string values might be valid for this feature:
PropertyI64 getGevPrimaryApplicationIPAddress | ( | ) |
An integer property.
Returns the address of the primary application.
Returns the address of the primary application.
PropertyI64 getGevPrimaryApplicationSocket | ( | ) |
An integer property.
Returns the UDP source port of the primary application.
Returns the UDP source port of the primary application.
PropertyI64 getGevPrimaryApplicationSwitchoverKey | ( | ) |
An integer property.
Controls the key to use to authenticate primary application switchover requests.
Controls the key to use to authenticate primary application switchover requests.
PropertyI getGevSCCFGAllInTransmission | ( | ) |
A boolean property.
Enables the selected GVSP transmitter to use the single packet per data block All-in Transmission mode.
Enables the selected GVSP transmitter to use the single packet per data block All-in Transmission mode.
PropertyI getGevSCCFGExtendedChunkData | ( | ) |
A boolean property.
Enables cameras to use the extended chunk data payload type for this stream channel.
Enables cameras to use the extended chunk data payload type for this stream channel.
PropertyI getGevSCCFGPacketResendDestination | ( | ) |
A boolean property.
Enables the alternate IP destination for stream packets resent due to a packet resend request.
Enables the alternate IP destination for stream packets resent due to a packet resend request. When True, the source IP address provided in the packet resend command packet is used. When False, the value set in the GevSCDA[GevStreamChannelSelector] feature is used.
PropertyI getGevSCCFGUnconditionalStreaming | ( | ) |
A boolean property.
Enables the camera to continue to stream, for this stream channel, if its control channel is closed or regardless of the reception of any ICMP messages (such as destination unreachable messages).
Enables the camera to continue to stream, for this stream channel, if its control channel is closed or regardless of the reception of any ICMP messages (such as destination unreachable messages).
PropertyI64 getGevSCDA | ( | ) |
An integer property.
Controls the destination IP address of the selected stream channel to which a GVSP transmitter must send data stream or the destination IP address from which a GVSP receiver may receive data stream.
Controls the destination IP address of the selected stream channel to which a GVSP transmitter must send data stream or the destination IP address from which a GVSP receiver may receive data stream.
PropertyI64 getGevSCPD | ( | ) |
An integer property.
Controls the delay (in GEV timestamp counter unit) to insert between each packet for this stream channel.
Controls the delay (in GEV timestamp counter unit) to insert between each packet for this stream channel. This can be used as a crude flow-control mechanism if the application or the network infrastructure cannot keep up with the packets coming from the device.
PropertyI64 getGevSCPDirection | ( | ) |
An enumerated integer property.
This feature is deprecated (See DeviceStreamChannelType).
The following string values might be valid for this feature:
PropertyI64 getGevSCPHostPort | ( | ) |
An integer property.
Controls the port of the selected channel to which a GVSP transmitter must send data stream or the port from which a GVSP receiver may receive data stream.
Controls the port of the selected channel to which a GVSP transmitter must send data stream or the port from which a GVSP receiver may receive data stream. Setting this value to 0 closes the stream channel.
PropertyI64 getGevSCPInterfaceIndex | ( | ) |
An integer property.
Index of the logical link to use.
Index of the logical link to use.
PropertyI getGevSCPSBigEndian | ( | ) |
A boolean property.
This feature is deprecated (See DeviceStreamChannelEndianness).
PropertyI getGevSCPSDoNotFragment | ( | ) |
A boolean property.
The state of this feature is copied into the 'do not fragment' bit of IP header of each stream packet.
The state of this feature is copied into the 'do not fragment' bit of IP header of each stream packet. It can be used by the application to prevent IP fragmentation of packets on the stream channel.
PropertyI getGevSCPSFireTestPacket | ( | ) |
A boolean property.
Sends a test packet.
Sends a test packet. When this feature is set, the device will fire one test packet.
PropertyI64 getGevSCPSPacketSize | ( | ) |
An integer property.
This GigE Vision specific feature corresponds to DeviceStreamChannelPacketSize and should be kept in sync with it.
This GigE Vision specific feature corresponds to DeviceStreamChannelPacketSize and should be kept in sync with it. It specifies the stream packet size, in bytes, to send on the selected channel for a GVSP transmitter or specifies the maximum packet size supported by a GVSP receiver.
PropertyI64 getGevSCSP | ( | ) |
An integer property.
Indicates the source port of the stream channel.
Indicates the source port of the stream channel.
PropertyI getGevSCZoneConfigurationLock | ( | ) |
A boolean property.
Controls whether the selected stream channel multi-zone configuration is locked.
Controls whether the selected stream channel multi-zone configuration is locked. When locked, the GVSP transmitter is not allowed to change the number of zones and their direction during block acquisition and transmission.
PropertyI64 getGevSCZoneCount | ( | ) |
An integer property.
Reports the number of zones per block transmitted on the selected stream channel.
Reports the number of zones per block transmitted on the selected stream channel.
PropertyI64 getGevSCZoneDirectionAll | ( | ) |
An integer property.
Reports the transmission direction of each zone transmitted on the selected stream channel.
Reports the transmission direction of each zone transmitted on the selected stream channel.
PropertyS getGevSecondURL | ( | ) |
A string property.
Indicates the second URL to the GenICam XML device description file.
Indicates the second URL to the GenICam XML device description file. This URL is an alternative if the application was unsuccessful to retrieve the device description file using the first URL.
PropertyI64 getGevStreamChannelCount | ( | ) |
An integer property.
This feature is deprecated (See DeviceStreamChannelCount).
PropertyI64 getGevStreamChannelSelector | ( | ) |
An integer property.
Selects the stream channel to control.
Selects the stream channel to control.
PropertyI getGevSupportedOption | ( | ) |
A boolean property.
Returns if the selected GEV option is supported.
Returns if the selected GEV option is supported.
PropertyI64 getGevSupportedOptionSelector | ( | ) |
An enumerated integer property.
Selects the GEV option to interrogate for existing support.
Selects the GEV option to interrogate for existing support.
The following string values might be valid for this feature:
Method getGevTimestampControlLatch | ( | ) |
A method object.
This feature is deprecated (See TimestampLatch).
Method getGevTimestampControlReset | ( | ) |
A method object.
This feature is deprecated (See TimestampReset).
PropertyI64 getGevTimestampTickFrequency | ( | ) |
An integer property.
This feature is deprecated (See the increment of the TimestampLatchValue feature).
PropertyI64 getGevTimestampValue | ( | ) |
An integer property.
This feature is deprecated (See TimestampLatchValue).
PropertyI64 getGevVersionMajor | ( | ) |
An integer property.
This feature is deprecated (See DeviceTLVersionMajor).
PropertyI64 getGevVersionMinor | ( | ) |
An integer property.
This feature is deprecated (See DeviceTLVersionMinor).
PropertyI64 getMvCurrentUtcOffset | ( | ) |
An integer property.
Indicates the number of leap seconds of the epoch, if the IEEE1588 timescale is 'PTP'.
Indicates the number of leap seconds of the epoch, if the IEEE1588 timescale is 'PTP'. Refer to the IEEE 1588-2008 specification for additional information.
PropertyI64 getMvGevSCBW | ( | ) |
An integer property.
Sets the stream channels max. bandwidth in KBps
This value sets the stream channels max. bandwidth in KBps.
PropertyI64 getMvGevSCBWControl | ( | ) |
An enumerated integer property.
Selects the bandwidth control for the selected stream channel.
This enumeration selects the bandwidth control for the selected stream channel.
The following string values might be valid for this feature:
PropertyI64 getMvPtpClockMode | ( | ) |
An enumerated integer property.
Selects the preferred Ptp Clock Mode for this device.
Selects the preferred Ptp Clock Mode for this device. Refer to the IEEE 1588-2008 specification for additional information.
The following string values might be valid for this feature:
PropertyI64 getMvPtpTimescale | ( | ) |
An enumerated integer property.
Returns the latched PTP timescale.
This is a read only element. The timescale is indicated by values 0 or 1, corresponding to ARB or PTP. Refer to the IEEE 1588-2008 specification for additional information.
The following string values might be valid for this feature:
PropertyI64 getMvU3VEndpointResetEventCount | ( | ) |
An integer property.
Counts the number of reset events received on all endpoints.
Counts the number of reset events received on all endpoints.
PropertyI64 getMvU3VEndpointRetryEventCount | ( | ) |
An integer property.
Counts the number of retry events received on all endpoints.
Counts the number of retry events received on all endpoints.
PropertyI64 getMvU3VEndpointSelector | ( | ) |
An enumerated integer property.
Selects the endpoint for the event counters.
Selects the endpoint for the event counters.
The following string values might be valid for this feature:
Method getMvU3VErrorCounterReset | ( | ) |
A method object.
Resets the 'mvU3VPHYErrorCount' and 'mvU3VLNKErrorCount' registers.
Resets the 'mvU3VPHYErrorCount' and 'mvU3VLNKErrorCount' registers.
PropertyI64 getMvU3VLNKErrorCount | ( | ) |
An integer property.
Counts the number of errors on the USB3 link.
Counts the number of errors on the USB3 link.
PropertyI64 getMvU3VPHYErrorCount | ( | ) |
An integer property.
Counts the number of errors on the PHY interface.
Counts the number of errors on the PHY interface.
Method getMvU3VSpreadSpectrumClockingSupportDisable | ( | ) |
A method object.
Disable the spread spectrum clocking support.
Disable the spread spectrum clocking support.
PropertyI64 getPayloadSize | ( | ) |
An integer property.
Provides the number of bytes transferred for each data buffer or chunk on the stream channel.
Provides the number of bytes transferred for each data buffer or chunk on the stream channel. This includes any end-of-line, end-of-frame statistics or other stamp data. This is the total size of data payload for a data block.
PropertyI64 getPtpClockAccuracy | ( | ) |
An enumerated integer property.
Indicates the expected accuracy of the device PTP clock when it is the grandmaster, or in the event it becomes the grandmaster.
Indicates the expected accuracy of the device PTP clock when it is the grandmaster, or in the event it becomes the grandmaster.
The following string values might be valid for this feature:
PropertyI64 getPtpClockID | ( | ) |
An integer property.
Returns the latched clock ID of the PTP device.
Returns the latched clock ID of the PTP device.
Method getPtpDataSetLatch | ( | ) |
A method object.
Latches the current values from the device's PTP clock data set.
Latches the current values from the device's PTP clock data set.
PropertyI getPtpEnable | ( | ) |
A boolean property.
Enables the Precision Time Protocol (PTP).
Enables the Precision Time Protocol (PTP).
PropertyI64 getPtpGrandmasterClockID | ( | ) |
An integer property.
Returns the latched grandmaster clock ID of the PTP device.
Returns the latched grandmaster clock ID of the PTP device. The grandmaster clock ID is the clock ID of the current grandmaster clock.
PropertyI64 getPtpMeanPropagationDelay | ( | ) |
An integer property.
Returns the latched mean propagation delay from the current PTP master clock in nanoseconds.
Returns the latched mean propagation delay from the current PTP master clock in nanoseconds. The value is valid only when the PtpStatus is Slave.
PropertyI64 getPtpOffsetFromMaster | ( | ) |
An integer property.
Returns the latched offset from the PTP master clock in nanoseconds.
Returns the latched offset from the PTP master clock in nanoseconds.
PropertyI64 getPtpParentClockID | ( | ) |
An integer property.
Returns the latched parent clock ID of the PTP device.
Returns the latched parent clock ID of the PTP device. The parent clock ID is the clock ID of the current master clock.
PropertyI64 getPtpServoStatus | ( | ) |
An enumerated integer property.
Returns the latched state of the clock servo.
Returns the latched state of the clock servo. When the servo is in a locked state, the value returned is 'Locked'. When the servo is in a non-locked state, a device-specific value can be returned to give specific information. If no device-specific value is available to describe the current state of the clock servo, the value should be 'Unknown'.
The following string values might be valid for this feature:
PropertyI64 getPtpStatus | ( | ) |
An enumerated integer property.
Returns the latched state of the PTP clock.
Returns the latched state of the PTP clock.
The following string values might be valid for this feature:
long gevGetEffectiveBytesPerImage | ( | long | gevSCPSPacketSizeValue | ) |
Calculates the effective bytes per block of data (e.g.
an image) for a GigE Vision data stream when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. With boExtendedID the protocol overhead will increase slightly. |
long gevGetEffectiveBytesPerImage | ( | long | gevSCPSPacketSizeValue, |
boolean | boExtendedID ) |
Calculates the effective bytes per block of data (e.g.
an image) for a GigE Vision data stream when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
boExtendedID | [in] Indicates whether the bandwidth shall be calculated for the extended ID mode (introduced in GigE Vision 2.0) or not. With boExtendedID the protocol overhead will increase slightly. |
|
static |
Calculates the effective bytes per block of data (e.g.
an image) for a GigE Vision data stream when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
payloadSizeValue | [in] The current value of the payloadSize property. With boExtendedID the protocol overhead will increase slightly. |
|
static |
Calculates the effective bytes per block of data (e.g.
an image) for a GigE Vision data stream when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
payloadSizeValue | [in] The current value of the payloadSize property. |
boExtendedID | [in] Indicates whether the bandwidth shall be calculated for the extended ID mode (introduced in GigE Vision 2.0) or not. With boExtendedID the protocol overhead will increase slightly. |
long gevGetEffectivePayloadPacketsPerImage | ( | long | gevSCPSPacketSizeValue | ) |
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels. \since 2.5.7 \return The effective number of payload packets (not including leader and trailer) per block of data (e.g. an image) transferred by a GigE Vision device with the current parameters.
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. With boExtendedID the protocol overhead will increase slightly. |
long gevGetEffectivePayloadPacketsPerImage | ( | long | gevSCPSPacketSizeValue, |
boolean | boExtendedID ) |
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels. \since 2.5.7 \return The effective number of payload packets (not including leader and trailer) per block of data (e.g. an image) transferred by a GigE Vision device with the current parameters.
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
boExtendedID | [in] Indicates whether the bandwidth shall be calculated for the extended ID mode (introduced in GigE Vision 2.0) or not. With boExtendedID the protocol overhead will increase slightly. |
|
static |
Calculates the effective number of payload packets (not including leader and trailer) per block of data (e.g.
an image) for a GigE Vision data stream when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
payloadSizeValue | [in] The current value of the payloadSize property. With boExtendedID the protocol overhead will increase slightly. |
|
static |
Calculates the effective number of payload packets (not including leader and trailer) per block of data (e.g.
an image) for a GigE Vision data stream when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
payloadSizeValue | [in] The current value of the payloadSize property. |
boExtendedID | [in] Indicates whether the bandwidth shall be calculated for the extended ID mode (introduced in GigE Vision 2.0) or not. With boExtendedID the protocol overhead will increase slightly. |
long gevGetResultingBandwidth | ( | double | acquisitionFrameRateValue, |
long | gevSCPSPacketSizeValue ) |
Calculates the overall resulting bandwidth (in bytes) needed for GigE Vision data streams when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent precise as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
acquisitionFrameRateValue | [in] The overall current or desired frame rate. |
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. With boExtendedID the protocol overhead will increase slightly. |
long gevGetResultingBandwidth | ( | double | acquisitionFrameRateValue, |
long | gevSCPSPacketSizeValue, | ||
boolean | boExtendedID ) |
Calculates the overall resulting bandwidth (in bytes) needed for GigE Vision data streams when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent precise as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
acquisitionFrameRateValue | [in] The overall current or desired frame rate. |
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
boExtendedID | [in] Indicates whether the bandwidth shall be calculated for the extended ID mode (introduced in GigE Vision 2.0) or not. With boExtendedID the protocol overhead will increase slightly. |
|
static |
Calculates the overall resulting bandwidth (in bytes) needed for GigE Vision data streams when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent precise as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
acquisitionFrameRateValue | [in] The overall current or desired frame rate. |
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
payloadSizeValue | [in] The current value of the payloadSize property. With boExtendedID the protocol overhead will increase slightly. |
|
static |
Calculates the overall resulting bandwidth (in bytes) needed for GigE Vision data streams when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent precise as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
acquisitionFrameRateValue | [in] The overall current or desired frame rate. |
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
payloadSizeValue | [in] The current value of the payloadSize property. |
boExtendedID | [in] Indicates whether the bandwidth shall be calculated for the extended ID mode (introduced in GigE Vision 2.0) or not. With boExtendedID the protocol overhead will increase slightly. |
long gevGetResultingPacketDelay | ( | double | acquisitionFrameRateValue, |
long | gevSCPSPacketSizeValue, | ||
long | gevTimestampTickFrequencyValue, | ||
long | bandwidthAvailable ) |
Calculates the inter-packet delay needed to achieve a uniform packet and thus payload distribution for GigE Vision data streams when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
The result of this function should be written to the property mvIMPACT.acquire.TransportLayerControl.gevSCPD if supported by the device.
acquisitionFrameRateValue | [in] The overall current or desired frame rate. |
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
gevTimestampTickFrequencyValue | [in] The timestamp tick frequency of the GEV remote device. |
bandwidthAvailable | [in] The overall bandwidth in bytes that is available on the given link. With boExtendedID the protocol overhead will increase slightly. |
long gevGetResultingPacketDelay | ( | double | acquisitionFrameRateValue, |
long | gevSCPSPacketSizeValue, | ||
long | gevTimestampTickFrequencyValue, | ||
long | bandwidthAvailable, | ||
boolean | boExtendedID ) |
Calculates the inter-packet delay needed to achieve a uniform packet and thus payload distribution for GigE Vision data streams when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
The result of this function should be written to the property mvIMPACT.acquire.TransportLayerControl.gevSCPD if supported by the device.
acquisitionFrameRateValue | [in] The overall current or desired frame rate. |
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
gevTimestampTickFrequencyValue | [in] The timestamp tick frequency of the GEV remote device. |
bandwidthAvailable | [in] The overall bandwidth in bytes that is available on the given link. |
boExtendedID | [in] Indicates whether the bandwidth shall be calculated for the extended ID mode (introduced in GigE Vision 2.0) or not. With boExtendedID the protocol overhead will increase slightly. |
|
static |
Calculates the inter-packet delay needed to achieve a uniform packet and thus payload distribution for GigE Vision data streams when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
The result of this function should be written to the property mvIMPACT.acquire.TransportLayerControl.gevSCPD if supported by the device.
acquisitionFrameRateValue | [in] The overall current or desired frame rate. |
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
payloadSizeValue | [in] The current value of the payloadSize property. |
gevTimestampTickFrequencyValue | [in] The timestamp tick frequency of the GEV remote device. |
bandwidthAvailable | [in] The overall bandwidth in bytes that is available on the given link. With boExtendedID the protocol overhead will increase slightly. |
|
static |
Calculates the inter-packet delay needed to achieve a uniform packet and thus payload distribution for GigE Vision data streams when transferring the payload type image.
This will include all overhead introduced by the network protocol. The value will be correct for payload type image only, thus e.g. when transferring chunk data the result will not be 100 per cent accurate as then some packets will use a slightly different layout. However these differences are negligible when working in modes, where individual images are not smaller than roughly 64 by 64 pixels.
The result of this function should be written to the property mvIMPACT.acquire.TransportLayerControl.gevSCPD if supported by the device.
acquisitionFrameRateValue | [in] The overall current or desired frame rate. |
gevSCPSPacketSizeValue | [in] The current or desired gevSCPSPacketSizeValue. This value depends e.g. on the MTU of the NIC the stream has been created on. See network configuration chapters for details. |
payloadSizeValue | [in] The current value of the payloadSize property. |
gevTimestampTickFrequencyValue | [in] The timestamp tick frequency of the GEV remote device. |
bandwidthAvailable | [in] The overall bandwidth in bytes that is available on the given link. |
boExtendedID | [in] Indicates whether the bandwidth shall be calculated for the extended ID mode (introduced in GigE Vision 2.0) or not. With boExtendedID the protocol overhead will increase slightly. |
|
staticprotected |
|
protected |