Impact Acquire SDK Java
|
Multitap cameras can transmit data in different ways. More...
Static Public Attributes | |
static final int | cltxg1X = acquireJNI.cltxg1X_get() |
One tap. | |
static final int | cltxg1X2 = acquireJNI.cltxg1X2_get() |
Two taps. | |
static final int | cltxg1X3 = acquireJNI.cltxg1X3_get() |
Three taps. | |
static final int | cltxg1X4 = acquireJNI.cltxg1X4_get() |
Four taps. | |
static final int | cltxg1X8 = acquireJNI.cltxg1X8_get() |
Eight taps. | |
static final int | cltxg2X = acquireJNI.cltxg2X_get() |
Two taps. | |
static final int | cltxg2X2 = acquireJNI.cltxg2X2_get() |
Four taps. | |
static final int | cltxg2X2E = acquireJNI.cltxg2X2E_get() |
Four taps. | |
static final int | cltxg2X2M = acquireJNI.cltxg2X2M_get() |
Four taps. | |
static final int | cltxg2XE = acquireJNI.cltxg2XE_get() |
Two taps. | |
static final int | cltxg2XM = acquireJNI.cltxg2XM_get() |
Two taps. | |
static final int | cltxg3X = acquireJNI.cltxg3X_get() |
Three taps. | |
static final int | cltxg4X = acquireJNI.cltxg4X_get() |
Four taps. | |
static final int | cltxg4X2 = acquireJNI.cltxg4X2_get() |
Eight taps. | |
static final int | cltxg4X2E = acquireJNI.cltxg4X2E_get() |
Eight taps. | |
static final int | cltxg4XE = acquireJNI.cltxg4XE_get() |
Four taps. | |
static final int | cltxg8X = acquireJNI.cltxg8X_get() |
Eight taps. | |
Multitap cameras can transmit data in different ways.
This enum can be used to define how the camera transmits a line of pixels.
|
static |
One tap.
Pixels are transmitted from left to right.
|
static |
Two taps.
Pixels are transmitted from left to right.
Adjacent pixels are transmitted with one pixel clock.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 |
1 | 1 | 2 |
2 | 3 | 4 |
... | ... | ... |
W/2 | W-1 | W |
|
static |
Three taps.
Pixels are transmitted from left to right.
Adjacent pixels are transmitted with one pixel clock.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 |
1 | 1 | 2 | 3 |
2 | 4 | 5 | 6 |
... | ... | ... | ... |
W/3 | W-2 | W-1 | W |
|
static |
Four taps.
Pixels are transmitted from left to right.
Adjacent pixels are transmitted with one pixel clock.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 |
1 | 1 | 2 | 3 | 4 |
2 | 5 | 6 | 7 | 8 |
... | ... | ... | ... | ... |
W/4 | W-3 | W-2 | W-1 | W |
|
static |
Eight taps.
Pixels are transmitted from left to right.
Adjacent pixels are transmitted with one pixel clock.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 | Pixel from Tap 5 | Pixel from Tap 6 | Pixel from Tap 7 | Pixel from Tap 8 |
1 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
2 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
... | ... | ... | ... | ... | ... | ... | ... | ... |
W/8 | W-7 | W-6 | W-5 | W-4 | W-3 | W-2 | W-1 | W |
|
static |
Two taps.
Sorting of data needed.
The first tap will transmit the first half of each line, the second tap will transmit the second half of each line. Both taps will transmit pixels from left to right.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 |
1 | 1 | W/2+1 |
2 | 2 | W/2+2 |
... | ... | ... |
W/2 | W/2 | W |
|
static |
Four taps.
The first two taps will transmit the first half of the line, while the second two taps will transmit the second half of the line. Sorting of data needed.
Both tap pairs will transmit their data from left to right.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 |
1 | 1 | 2 | W/2+1 | W/2+2 |
2 | 3 | 4 | W/2+3 | W/2+4 |
... | ... | ... | ... | ... |
W/4 | W/2-1 | W/2 | W-1 | W |
|
static |
Four taps.
The first two taps will transmit the first half of the line, while the second two taps will transmit the second half of the line. Sorting of data needed.
The first tap pair will transmit the data from left to right, while the second pair of taps will transfer the data from right to left.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 |
1 | 1 | 2 | W-1 | W |
2 | 3 | 4 | W-3 | W-2 |
... | ... | ... | ... | ... |
W/4 | W/2-1 | W/2 | W/2+1 | W/2+2 |
|
static |
Four taps.
The first two taps will transmit the first half of the line, while the second two taps will transmit the second half of the line. Sorting of data needed.
The first tap pair will transmit the data from right to left, while the second pair of taps will transfer the data from left to right.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 |
1 | W/2-1 | W/2 | W/2+1 | W/2+2 |
2 | W/2-3 | W/2-2 | W/2+3 | W/2+4 |
... | ... | ... | ... | ... |
W/4 | 1 | 2 | W-1 | W |
|
static |
Two taps.
Sorting of data needed.
The first tap will transmit the first half of each line from left to right, the second tap will transmit the second half of the line from right to left.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 |
1 | 1 | W |
2 | 2 | W-1 |
... | ... | ... |
W/2 | W/2 | W/2+1 |
|
static |
Two taps.
Sorting of data needed.
The first tap will transmit the first half of each line from right to left, the second tap will transmit the second half of the line from left to right.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 |
1 | W/2 | W/2+1 |
2 | W/2-1 | W/2+2 |
... | ... | ... |
W/2 | 1 | W |
|
static |
Three taps.
Each tap will transmit one third of each line, pixel are transmitted from left to right. Sorting of data needed.
The first tap will transmit the first third of each line, the second tap will transmit the second third and the third tap will transmit the last third of each line from left to right.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 |
1 | 1 | W/3+1 | 2W/3+1 |
2 | 2 | W/3+2 | 2W/3+2 |
... | ... | ... | ... |
W/3 | W/3 | 2W/3 | W |
|
static |
Four taps.
Each tap will transmit one fourth of each line, pixel are transmitted from left to right. Sorting of data needed.
The first tap will transmit the first quarter of each line, the second tap will transmit the second quarter etc.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 |
1 | 1 | W/4+1 | 2W/4+1 | 3W/4+1 |
2 | 2 | W/4+2 | 2W/4+2 | 3W/4+2 |
... | ... | ... | ... | ... |
W/4 | W/4 | 2W/4 | 3W/4 | W |
|
static |
Eight taps.
Every two taps will transmit one quarter of the line. Sorting of data needed.
All tap pairs will transmit their data from left to right.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 | Pixel from Tap 5 | Pixel from Tap 6 | Pixel from Tap 7 | Pixel from Tap 8 |
1 | 1 | 2 | W/4+1 | W/4+2 | W/2+1 | W/2+2 | 3W/4+1 | 3W/4+2 |
2 | 3 | 4 | W/4+3 | W/4+4 | W/2+3 | W/2+4 | 3W/4+3 | 3W/4+4 |
... | ... | ... | ... | ... | ... | ... | ... | ... |
W/8 | W/4-1 | W/4 | W/2-1 | W/2 | 3W/4-1 | 3W/4 | W-1 | W |
|
static |
Eight taps.
Every two taps will transmit one quarter of the line. Sorting of data needed.
Taps 1 to 4 will transmit the data from left to right, while taps 5 to 8 will transmit the data from right to left.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 | Pixel from Tap 5 | Pixel from Tap 6 | Pixel from Tap 7 | Pixel from Tap 8 |
1 | 1 | 2 | W/4+1 | W/4+2 | 3W/4-1 | 3W/4 | W-1 | W |
2 | 3 | 4 | W/4+3 | W/4+4 | 3W/4-3 | 3W/4-2 | W-3 | W-2 |
... | ... | ... | ... | ... | ... | ... | ... | ... |
W/8 | W/4-1 | W/4 | W/2-1 | W/2 | W/2+1 | W/2+2 | 3W/4+1 | 3W/4+2 |
|
static |
Four taps.
Each tap will transmit one quarter of the image. Sorting of data needed.
The first two taps will transmit the data from left to right, while the second two taps will transfer the data from right to left.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 |
1 | 1 | W/4+1 | 3W/4 | W |
2 | 2 | W/4+2 | 3W/4-1 | W-1 |
... | ... | ... | ... | ... |
W/4 | W/4 | W/2 | W/2+1 | 3W/4+1 |
|
static |
Eight taps.
Each tap will transmit one eighth of each line, pixel are transmitted from left to right. Sorting of data needed.
The first tap will transmit the first eighth of each line, the second tap will transmit the second eighth etc.
clock cycle | Pixel from Tap 1 | Pixel from Tap 2 | Pixel from Tap 3 | Pixel from Tap 4 | Pixel from Tap 5 | Pixel from Tap 6 | Pixel from Tap 7 | Pixel from Tap 8 |
1 | 1 | W/8+1 | 2W/8+1 | 3W/8+1 | 4W/8+1 | 5W/8+1 | 6W/8+1 | 7W/8+1 |
2 | 2 | W/8+2 | 2W/8+2 | 3W/8+2 | 4W/8+2 | 5W/8+2 | 6W/8+2 | 7W/8+2 |
... | ... | ... | ... | ... | ... | ... | ... | ... |
W/8 | W/8 | 2W/8 | 3W/8 | 4W/8 | 5W/8 | 6W/8 | 7W/8 | W |