Impact Acquire SDK Java
|
Category that contains the Software Signal Control features. More...
Public Member Functions | |
synchronized void | delete () |
Method | getSoftwareSignalPulse () |
A method object. | |
PropertyI64 | getSoftwareSignalSelector () |
An enumerated integer property. | |
SoftwareSignalControl (Device pDev) | |
Constructs a new mvIMPACT.acquire.SoftwareSignalControl object. | |
SoftwareSignalControl (Device pDev, String settingName) | |
Constructs a new mvIMPACT.acquire.SoftwareSignalControl object. | |
Protected Member Functions | |
void | finalize () |
SoftwareSignalControl (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
static long | swigRelease (SoftwareSignalControl obj) |
Protected Attributes | |
transient boolean | swigCMemOwn |
Category that contains the Software Signal Control features.
A category that contains the Software Signal Control features.
|
protected |
SoftwareSignalControl | ( | Device | pDev, |
String | settingName ) |
Constructs a new mvIMPACT.acquire.SoftwareSignalControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
SoftwareSignalControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.SoftwareSignalControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
synchronized void delete | ( | ) |
|
protected |
Method getSoftwareSignalPulse | ( | ) |
A method object.
Generates a pulse signal that can be used as a software trigger.
Generates a pulse signal that can be used as a software trigger. This command can be used to trigger other modules that accept a SoftwareSignal as trigger source.
PropertyI64 getSoftwareSignalSelector | ( | ) |
An enumerated integer property.
Selects which Software Signal features to control.
Selects which Software Signal features to control.
The following string values might be valid for this feature:
|
staticprotected |
|
protected |