Impact Acquire SDK Java
|
Category for optical control features. More...
Protected Member Functions | |
void | finalize () |
OpticControl (long cPtr, boolean cMemoryOwn) | |
Static Protected Member Functions | |
static long | swigRelease (OpticControl obj) |
Protected Attributes | |
transient boolean | swigCMemOwn |
Category for optical control features.
A category for optical control features.
|
protected |
OpticControl | ( | Device | pDev, |
String | settingName ) |
Constructs a new mvIMPACT.acquire.OpticControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
OpticControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.OpticControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
synchronized void delete | ( | ) |
|
protected |
PropertyF getAperture | ( | ) |
A floating point property.
Sets the aperture (also called iris, f-number, f-stop or f/#) of the lens.
Sets the aperture (also called iris, f-number, f-stop or f/#) of the lens. The lower the f/# the more light goes through the lens (the 'faster' the lens) and the smaller the depth of field.
Method getApertureInitialize | ( | ) |
A method object.
Initializes the aperture and makes it ready for use.
Initializes the aperture and makes it ready for use. The aperture position after initialization is implementation dependent. This feature is only implemented if an additional initialization is required after OpticControllerInitialize.
PropertyI64 getApertureStatus | ( | ) |
An enumerated integer property.
Reads the status of the aperture.
Reads the status of the aperture.
The following string values might be valid for this feature:
PropertyI64 getApertureStepper | ( | ) |
An integer property.
ApertureStepper controls the stepper value of the aperture.
ApertureStepper controls the stepper value of the aperture. 0 is the maximum opening.
PropertyI64 getFilter | ( | ) |
An integer property.
Filter positions in native number system.
Filter positions in native number system. This is implementation dependent.
Method getFilterInitialize | ( | ) |
A method object.
Initializes the filter and makes it ready for use.
Initializes the filter and makes it ready for use. The filter position after initialization is implementation dependent. This feature is only implemented if an additional initialization is required after OpticControllerInitialize.
PropertyI64 getFilterStatus | ( | ) |
An enumerated integer property.
Reads the status of the filter.
Reads the status of the filter.
The following string values might be valid for this feature:
PropertyF getFocalLength | ( | ) |
A floating point property.
Focal length in millimeters (mm).
Focal length in millimeters (mm).
Method getFocalLengthInitialize | ( | ) |
A method object.
Initializes the focal length and makes it ready for use.
Initializes the focal length and makes it ready for use. The focal length position after initialization is implementation dependent. This feature is only implemented if an additional initialization is required after OpticControllerInitialize.
PropertyI64 getFocalLengthStatus | ( | ) |
An enumerated integer property.
Reads the status of the focal length.
Reads the status of the focal length.
The following string values might be valid for this feature:
PropertyI64 getFocalLengthStepper | ( | ) |
An integer property.
FocalLengthStepper controls the stepper value of the focal length.
FocalLengthStepper controls the stepper value of the focal length. 0 is the shortest focal length.
PropertyF getFocalPower | ( | ) |
A floating point property.
Sets the focal power (in diopters/dpt).
Sets the focal power (in diopters/dpt). This is mostly used for liquid lenses and indicates how much a liquid lens focuses.
PropertyI64 getFocusAuto | ( | ) |
An enumerated integer property.
Sets automatic focus.
Sets automatic focus. If enabled, the optic device shall be set into a mode of operation, where the lens automatically finds the best possible focus.
The following string values might be valid for this feature:
PropertyI64 getFocusAutoMode | ( | ) |
An enumerated integer property.
Sets automatic focus mode.
Sets automatic focus mode.
The following string values might be valid for this feature:
Method getFocusInitialize | ( | ) |
A method object.
Initializes the focus and makes it ready for use.
Initializes the focus and makes it ready for use. The focus position after initialization is implementation dependent. This feature is only implemented if an additional initialization is required after OpticControllerInitialize.
PropertyI64 getFocusStatus | ( | ) |
An enumerated integer property.
Reads the status of the focus.
Reads the status of the focus.
The following string values might be valid for this feature:
PropertyI64 getFocusStepper | ( | ) |
An integer property.
FocusStepper controls the stepper value of the focus.
FocusStepper controls the stepper value of the focus. E.g. ObjectSensorDistance or FocalPower. 0 is the closest focus.
PropertyF getMagnification | ( | ) |
A floating point property.
Magnification of the lens, defined as ratio between apparent size of an image and its true size.
Magnification of the lens, defined as ratio between apparent size of an image and its true size.
Method getMagnificationInitialize | ( | ) |
A method object.
Initializes the magnification and makes it ready for use.
Initializes the magnification and makes it ready for use. The magnification position after initialization is implementation dependent. This feature is only implemented if an additional initialization is required after OpticControllerInitialize.
PropertyI64 getMagnificationStatus | ( | ) |
An enumerated integer property.
Reads the status of the magnification.
Reads the status of the magnification.
The following string values might be valid for this feature:
PropertyI64 getMagnificationStepper | ( | ) |
An integer property.
MagnificationStepper controls the stepper value of the magnification.
MagnificationStepper controls the stepper value of the magnification. 0 is the lowest magnification.
PropertyF getNumericalAperture | ( | ) |
A floating point property.
Sets the numerical aperture of a lens.
Sets the numerical aperture of a lens. It is inversely proportional to the f/#.
PropertyF getObjectSensorDistance | ( | ) |
A floating point property.
Distance from the image sensor surface to the object in millimeters (mm).
Distance from the image sensor surface to the object in millimeters (mm).
Method getOpticControllerAbort | ( | ) |
A method object.
Aborts the current command or feature access.
Aborts the current command or feature access. This will end the process without completing it or having reached the desired end position or value. If no command or feature access is in progress, the command is ignored.
Method getOpticControllerDisconnect | ( | ) |
A method object.
Closes the optic controller connection and prepares it for removal.
Closes the optic controller connection and prepares it for removal.
PropertyS getOpticControllerFamilyName | ( | ) |
A string property.
Name of the device family of the optic controller.
Name of the device family of the optic controller.
PropertyS getOpticControllerFirmwareVersion | ( | ) |
A string property.
Version of the firmware in the optic controller.
Version of the firmware in the optic controller.
Method getOpticControllerInitialize | ( | ) |
A method object.
Initializes the optic controller and makes it ready for use.
Initializes the optic controller and makes it ready for use.
PropertyS getOpticControllerModelName | ( | ) |
A string property.
Model name of the optic controller.
Model name of the optic controller.
PropertyI64 getOpticControllerSelector | ( | ) |
An enumerated integer property.
Selects which optic controller to configure.
Selects which optic controller to configure.
The following string values might be valid for this feature:
PropertyS getOpticControllerSerialNumber | ( | ) |
A string property.
Serial number of the optic controller.
Serial number of the optic controller.
PropertyI64 getOpticControllerStatus | ( | ) |
An enumerated integer property.
Reads the status of the optic controller.
Reads the status of the optic controller.
The following string values might be valid for this feature:
PropertyF getOpticControllerTemperature | ( | ) |
A floating point property.
Temperature of the optic controller in degrees Celsius (C).
Temperature of the optic controller in degrees Celsius (C).
PropertyS getOpticControllerVendorName | ( | ) |
A string property.
Name of the manufacturer of the optic controller.
Name of the manufacturer of the optic controller.
PropertyS getOpticControllerVersion | ( | ) |
A string property.
Version of the optic controller.
Version of the optic controller.
PropertyI64 getShutter | ( | ) |
An integer property.
Controls whether the shutter is opened or closed.
Controls whether the shutter is opened or closed.
Method getShutterInitialize | ( | ) |
A method object.
Initializes the shutter and makes it ready for use.
Initializes the shutter and makes it ready for use. The shutter position after initialization is implementation dependent. This feature is only implemented if an additional initialization is required after OpticControllerInitialize.
PropertyI64 getShutterStatus | ( | ) |
An enumerated integer property.
Reads the status of the shutter.
Reads the status of the shutter.
The following string values might be valid for this feature:
PropertyI64 getStabilization | ( | ) |
An integer property.
Control of image stabilization function build into the optic controller.
Control of image stabilization function build into the optic controller.
Method getStabilizationInitialize | ( | ) |
A method object.
Initializes the stabilization and makes it ready for use.
Initializes the stabilization and makes it ready for use. The stabilization state after initialization is implementation dependent. This feature is only implemented if an additional initialization is required after OpticControllerInitialize.
PropertyI64 getStabilizationStatus | ( | ) |
An enumerated integer property.
Reads the status of the stabilization.
Reads the status of the stabilization.
The following string values might be valid for this feature:
|
staticprotected |
|
protected |