Impact Acquire SDK Java
|
Category that contains the File Access control features. More...
Public Member Functions | |
synchronized void | delete () |
FileAccessControl (Device pDev) | |
Constructs a new mvIMPACT.acquire.FileAccessControl object. | |
FileAccessControl (Device pDev, String settingName) | |
Constructs a new mvIMPACT.acquire.FileAccessControl object. | |
PropertyS | getFileAccessBuffer () |
A string property. | |
PropertyI64 | getFileAccessLength () |
An integer property. | |
PropertyI64 | getFileAccessOffset () |
An integer property. | |
PropertyI64 | getFileOpenMode () |
An enumerated integer property. | |
Method | getFileOperationExecute () |
A method object. | |
PropertyI64 | getFileOperationResult () |
An integer property. | |
PropertyI64 | getFileOperationSelector () |
An enumerated integer property. | |
PropertyI64 | getFileOperationStatus () |
An enumerated integer property. | |
PropertyI64 | getFileSelector () |
An enumerated integer property. | |
PropertyI64 | getFileSize () |
An integer property. | |
Protected Member Functions | |
FileAccessControl (long cPtr, boolean cMemoryOwn) | |
void | finalize () |
Static Protected Member Functions | |
static long | swigRelease (FileAccessControl obj) |
Protected Attributes | |
transient boolean | swigCMemOwn |
Category that contains the File Access control features.
A category that contains the File Access control features.
|
protected |
FileAccessControl | ( | Device | pDev, |
String | settingName ) |
Constructs a new mvIMPACT.acquire.FileAccessControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
FileAccessControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.FileAccessControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
synchronized void delete | ( | ) |
|
protected |
PropertyS getFileAccessBuffer | ( | ) |
A string property.
Defines the intermediate access buffer that allows the exchange of data between the device file storage and the application.
Defines the intermediate access buffer that allows the exchange of data between the device file storage and the application.
PropertyI64 getFileAccessLength | ( | ) |
An integer property.
Controls the Length of the mapping between the device file storage and the FileAccessBuffer.
Controls the Length of the mapping between the device file storage and the FileAccessBuffer.
PropertyI64 getFileAccessOffset | ( | ) |
An integer property.
Controls the Offset of the mapping between the device file storage and the FileAccessBuffer.
Controls the Offset of the mapping between the device file storage and the FileAccessBuffer.
PropertyI64 getFileOpenMode | ( | ) |
An enumerated integer property.
Selects the access mode in which a file is opened in the device.
Selects the access mode in which a file is opened in the device.
The following string values might be valid for this feature:
Method getFileOperationExecute | ( | ) |
A method object.
Executes the operation selected by FileOperationSelector on the selected file.
Executes the operation selected by FileOperationSelector on the selected file.
PropertyI64 getFileOperationResult | ( | ) |
An integer property.
Represents the file operation result.
Represents the file operation result. For Read or Write operations, the number of successfully read/written bytes is returned.
PropertyI64 getFileOperationSelector | ( | ) |
An enumerated integer property.
Selects the target operation for the selected file in the device.
Selects the target operation for the selected file in the device. This Operation is executed when the FileOperationExecute feature is called.
The following string values might be valid for this feature:
PropertyI64 getFileOperationStatus | ( | ) |
An enumerated integer property.
Represents the file operation execution status.
Represents the file operation execution status.
The following string values might be valid for this feature:
PropertyI64 getFileSelector | ( | ) |
An enumerated integer property.
Selects the target file in the device.
Selects the target file in the device.
The following string values might be valid for this feature:
PropertyI64 getFileSize | ( | ) |
An integer property.
Represents the size of the selected file in bytes.
Represents the size of the selected file in bytes.
|
staticprotected |
|
protected |