|
Impact Acquire SDK Java
|
Category that contains the Chunk Data control features. More...
Protected Member Functions | |
| ChunkDataControl (long cPtr, boolean cMemoryOwn) | |
| void | finalize () |
Static Protected Member Functions | |
| static long | swigRelease (ChunkDataControl obj) |
Protected Attributes | |
| transient boolean | swigCMemOwn |
Category that contains the Chunk Data control features.
A category that contains the Chunk Data control features.
|
protected |
| ChunkDataControl | ( | Device | pDev, |
| String | settingName ) |
Constructs a new mvIMPACT.acquire.ChunkDataControl object.
| pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
| settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
| ChunkDataControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.ChunkDataControl object.
| pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
| synchronized void delete | ( | ) |
|
protected |
| PropertyI64 getChunkBinningHorizontal | ( | ) |
An integer property.
Number of horizontal photo-sensitive cells combined together.
Number of horizontal photo-sensitive cells combined together.
| PropertyI64 getChunkBinningVertical | ( | ) |
An integer property.
Number of vertical photo-sensitive cells combined together.
Number of vertical photo-sensitive cells combined together.
| PropertyF getChunkBlackLevel | ( | ) |
A floating point property.
Returns the black level used to capture the image included in the payload.
Returns the black level used to capture the image included in the payload.
| PropertyI64 getChunkBlackLevelSelector | ( | ) |
An enumerated integer property.
Selects which Black Level to return.
Selects which Black Level to return. Possible values are:
The following string values might be valid for this feature:
| PropertyI64 getChunkComponentID | ( | ) |
An enumerated integer property.
Returns the Identifier of the selected Component.
Returns the Identifier of the selected Component. This can be used to identify the image component type of a multi-component payload.
The following string values might be valid for this feature:
| PropertyI64 getChunkComponentIDValue | ( | ) |
| PropertyI64 getChunkComponents | ( | ) |
An integer property.
Returns the bitmask of components contained in this block.
Returns the bitmask of components contained in this block.
| PropertyI64 getChunkComponentSelector | ( | ) |
An enumerated integer property.
Selects the Component from which to retrieve data from.
Selects the Component from which to retrieve data from.
The following string values might be valid for this feature:
| PropertyI64 getChunkCounterSelector | ( | ) |
An enumerated integer property.
Selects which counter to retrieve data from.
Selects which counter to retrieve data from.
The following string values might be valid for this feature:
| PropertyI64 getChunkCounterValue | ( | ) |
An integer property.
Returns the value of the selected Chunk counter at the time of the FrameStart event.
Returns the value of the selected Chunk counter at the time of the FrameStart event.
| PropertyI64 getChunkDecimationHorizontal | ( | ) |
An integer property.
Horizontal sub-sampling of the image.
Horizontal sub-sampling of the image.
| PropertyI64 getChunkDecimationVertical | ( | ) |
An integer property.
Vertical sub-sampling of the image.
Vertical sub-sampling of the image.
| PropertyI getChunkEnable | ( | ) |
A boolean property.
Enables the inclusion of the selected Chunk data in the payload of the image.
Enables the inclusion of the selected Chunk data in the payload of the image.
| PropertyI64 getChunkEncoderSelector | ( | ) |
An enumerated integer property.
Selects which Encoder to retrieve data from.
Selects which Encoder to retrieve data from.
The following string values might be valid for this feature:
| PropertyI64 getChunkEncoderStatus | ( | ) |
An enumerated integer property.
Returns the motion status of the selected encoder.
Returns the motion status of the selected encoder.
The following string values might be valid for this feature:
| PropertyI64 getChunkEncoderValue | ( | ) |
An integer property.
Returns the counter's value of the selected Encoder at the time of the FrameStart in area scan mode or the counter's value at the time of the LineStart selected by ChunkScanLineSelector in Linescan mode.
Returns the counter's value of the selected Encoder at the time of the FrameStart in area scan mode or the counter's value at the time of the LineStart selected by ChunkScanLineSelector in Linescan mode.
| PropertyF getChunkExposureTime | ( | ) |
A floating point property.
Returns the exposure time used to capture the image.
Returns the exposure time used to capture the image.
| PropertyI64 getChunkExposureTimeSelector | ( | ) |
An enumerated integer property.
Selects which exposure time is read by the ChunkExposureTime feature.
Selects which exposure time is read by the ChunkExposureTime feature.
The following string values might be valid for this feature:
| PropertyI64 getChunkFrameID | ( | ) |
An integer property.
Returns the unique Identifier of the frame (image or data container) included in the payload.
Returns the unique Identifier of the frame (image or data container) included in the payload.
| PropertyF getChunkGain | ( | ) |
A floating point property.
Returns the gain used to capture the image.
Returns the gain used to capture the image.
| PropertyI64 getChunkGainSelector | ( | ) |
An enumerated integer property.
Selects which Gain to return.
Selects which Gain to return.
The following string values might be valid for this feature:
| PropertyI64 getChunkGroupID | ( | ) |
An enumerated integer property.
Returns a unique Identifier corresponding to the selected Group of components.
Returns a unique Identifier corresponding to the selected Group of components. This can be used to identify the component Group of a multi-group payload.
The following string values might be valid for this feature:
| PropertyI64 getChunkGroupIDValue | ( | ) |
| PropertyI64 getChunkGroupSelector | ( | ) |
An enumerated integer property.
Selects the component Group from which to retrieve data from.
Selects the component Group from which to retrieve data from.
The following string values might be valid for this feature:
| PropertyI64 getChunkHeight | ( | ) |
An integer property.
Returns the Height of the image included in the payload.
Returns the Height of the image included in the payload.
| PropertyS getChunkImage | ( | ) |
A string property.
Returns the entire image data included in the payload.
Returns the entire image data included in the payload.
| PropertyI64 getChunkImageComponent | ( | ) |
An enumerated integer property.
This feature is deprecated (See ChunkComponentID).
The following string values might be valid for this feature:
| PropertyI64 getChunkLinePitch | ( | ) |
An integer property.
Returns the LinePitch of the image included in the payload.
Returns the LinePitch of the image included in the payload.
| PropertyI64 getChunkLineStatusAll | ( | ) |
An integer property.
Returns the status of all the I/O lines at the time of the FrameStart internal event.
Returns the status of all the I/O lines at the time of the FrameStart internal event.
| PropertyI getChunkModeActive | ( | ) |
A boolean property.
Activates the inclusion of Chunk data in the transmitted payload.
Activates the inclusion of Chunk data in the transmitted payload.
| PropertyI64 getChunkmvCustomIdentifier | ( | ) |
An integer property.
Contains a custom identifier previously specified by the user.
Contains a custom identifier previously specified by the user.
| PropertyI64 getChunkOffsetX | ( | ) |
An integer property.
Returns the OffsetX of the image included in the payload.
Returns the OffsetX of the image included in the payload.
| PropertyI64 getChunkOffsetY | ( | ) |
An integer property.
Returns the OffsetY of the image included in the payload.
Returns the OffsetY of the image included in the payload.
| PropertyI64 getChunkPartIndex | ( | ) |
An integer property.
Returns index of the image part in this block depending on selected component.
Returns index of the image part in this block depending on selected component.
| PropertyI64 getChunkPartSelector | ( | ) |
An integer property.
This feature is deprecated (See ChunkComponentSelector).
| PropertyI64 getChunkPixelDynamicRangeMax | ( | ) |
An integer property.
Returns the maximum value of dynamic range of the image included in the payload.
Returns the maximum value of dynamic range of the image included in the payload.
| PropertyI64 getChunkPixelDynamicRangeMin | ( | ) |
An integer property.
Returns the minimum value of dynamic range of the image included in the payload.
Returns the minimum value of dynamic range of the image included in the payload.
| PropertyI64 getChunkPixelFormat | ( | ) |
An enumerated integer property.
Returns the PixelFormat of the image included in the payload.
Returns the PixelFormat of the image included in the payload.
The following string values might be valid for this feature:
| PropertyI getChunkRcAutoExposureAdapting | ( | ) |
A boolean property.
True if auto exposure is still adapting.
True if auto exposure is still adapting.
| PropertyF getChunkRcBrightness | ( | ) |
A floating point property.
Returns the brightness of the image.
Returns the brightness of the image
| PropertyF getChunkRcNoise | ( | ) |
A floating point property.
Returns the noise of the image.
Returns the noise of the image.
| PropertyF getChunkRcOut1Reduction | ( | ) |
A floating point property.
Returns the Out1 reduction.
Returns the Out1 reduction.
| PropertyI getChunkRcTest | ( | ) |
A boolean property.
True if test image.
True if test image.
| PropertyI64 getChunkRegionID | ( | ) |
An enumerated integer property.
Returns the Identifier of Region that the image comes from.
Returns the Identifier of Region that the image comes from.
The following string values might be valid for this feature:
| PropertyI64 getChunkRegionIDValue | ( | ) |
An integer property.
Returns the unique integer Identifier value of the Region that the image comes from.
Returns the unique integer Identifier value of the Region that the image comes from.
| PropertyI64 getChunkRegionSelector | ( | ) |
An enumerated integer property.
Selects which Region to retrieve data from.
Selects which Region to retrieve data from.
The following string values might be valid for this feature:
| PropertyI getChunkReverseX | ( | ) |
A boolean property.
Flip horizontal of the image sent by the device.
Flip horizontal of the image sent by the device.
| PropertyI getChunkReverseY | ( | ) |
A boolean property.
Flip vertically of the image sent by the device.
Flip vertically of the image sent by the device.
| PropertyF getChunkScan3dAspectRatio | ( | ) |
A floating point property.
Returns aspect ratio of the camera 3D pixels.
Returns aspect ratio of the camera 3D pixels. Used in the 3D reconstruction modes relying on projective geometry (ProjectedC) when the pixels are not square (the focal length parameters in the camera intrinsic matrix is not equal in both X/Y directions in pixel units). In that case the focal length in x-direction is represented directly by Scan3dFocalLength, in y-direction by Scan3dFocalLength*Scan3dAspectRatio. If missing, the default value of 1 is assumed.
| PropertyF getChunkScan3dAxisMax | ( | ) |
A floating point property.
Returns the Maximum Axis value for the selected coordinate axis of the image included in the payload.
Returns the Maximum Axis value for the selected coordinate axis of the image included in the payload.
| PropertyF getChunkScan3dAxisMin | ( | ) |
A floating point property.
Returns the Minimum Axis value for the selected coordinate axis of the image included in the payload.
Returns the Minimum Axis value for the selected coordinate axis of the image included in the payload.
| PropertyF getChunkScan3dBaseline | ( | ) |
A floating point property.
Returns the baseline as the physical distance of two cameras in a stereo camera setup.
Returns the baseline as the physical distance of two cameras in a stereo camera setup. The value of this feature can be used for 3D reconstruction from disparity images. In this case, the unit of the 3D coordinates corresponds to the unit of the baseline.
| PropertyF getChunkScan3dCoordinateOffset | ( | ) |
A floating point property.
Returns the Offset for the selected coordinate axis of the image included in the payload.
Returns the Offset for the selected coordinate axis of the image included in the payload.
| PropertyI64 getChunkScan3dCoordinateReferenceSelector | ( | ) |
An enumerated integer property.
Selector to read a coordinate system reference value defining the transform of a point from one system to the other.
Selector to read a coordinate system reference value defining the transform of a point from one system to the other.
The following string values might be valid for this feature:
| PropertyF getChunkScan3dCoordinateReferenceValue | ( | ) |
A floating point property.
Returns the value of a position or pose coordinate for the anchor or transformed coordinate systems relative to the reference point.
Returns the value of a position or pose coordinate for the anchor or transformed coordinate systems relative to the reference point.
| PropertyF getChunkScan3dCoordinateScale | ( | ) |
A floating point property.
Returns the Scale for the selected coordinate axis of the image included in the payload.
Returns the Scale for the selected coordinate axis of the image included in the payload.
| PropertyI64 getChunkScan3dCoordinateSelector | ( | ) |
An enumerated integer property.
Selects which Coordinate to retrieve data from.
Selects which Coordinate to retrieve data from.
The following string values might be valid for this feature:
| PropertyI64 getChunkScan3dCoordinateSystem | ( | ) |
An enumerated integer property.
Returns the Coordinate System of the image included in the payload.
Returns the Coordinate System of the image included in the payload.
The following string values might be valid for this feature:
| PropertyI64 getChunkScan3dCoordinateSystemReference | ( | ) |
An enumerated integer property.
Returns the Coordinate System Position of the image included in the payload.
Returns the Coordinate System Position of the image included in the payload.
The following string values might be valid for this feature:
| PropertyI64 getChunkScan3dCoordinateTransformSelector | ( | ) |
An enumerated integer property.
Selector for transform values.
Selector for transform values.
The following string values might be valid for this feature:
| PropertyI64 getChunkScan3dDistanceUnit | ( | ) |
An enumerated integer property.
Returns the Distance Unit of the payload image.
Returns the Distance Unit of the payload image.
The following string values might be valid for this feature:
| PropertyF getChunkScan3dFocalLength | ( | ) |
A floating point property.
Returns the focal length of the camera in pixel.
Returns the focal length of the camera in pixel. The focal length depends on the selected region. The value of this feature takes into account horizontal binning, decimation, or any other function changing the image resolution.
| PropertyI getChunkScan3dInvalidDataFlag | ( | ) |
A boolean property.
Returns if a specific non-valid data flag is used in the data stream.
Returns if a specific non-valid data flag is used in the data stream.
| PropertyF getChunkScan3dInvalidDataValue | ( | ) |
A floating point property.
Returns the Invalid Data Value used for the image included in the payload.
Returns the Invalid Data Value used for the image included in the payload.
| PropertyI64 getChunkScan3dOutputMode | ( | ) |
An enumerated integer property.
Returns the Calibrated Mode of the payload image.
Returns the Calibrated Mode of the payload image.
The following string values might be valid for this feature:
| PropertyF getChunkScan3dPrincipalPointU | ( | ) |
A floating point property.
Returns the value of this feature gives the horizontal position of the principal point, relative to the region origin, i.e.
Returns the value of this feature gives the horizontal position of the principal point, relative to the region origin, i.e. OffsetX. The value of this feature takes into account horizontal binning, decimation, or any other function changing the image resolution.
| PropertyF getChunkScan3dPrincipalPointV | ( | ) |
A floating point property.
Returns the value of this feature gives the vertical position of the principal point, relative to the region origin, i.e.
Returns the value of this feature gives the vertical position of the principal point, relative to the region origin, i.e. OffsetY. The value of this feature takes into account vertical binning, decimation, or any other function changing the image resolution.
| PropertyF getChunkScan3dTransformValue | ( | ) |
A floating point property.
Returns the transform value.
Returns the transform value.
| PropertyI64 getChunkScanLineSelector | ( | ) |
An integer property.
Index for vector representation of one chunk value per line in an image.
Index for vector representation of one chunk value per line in an image.
| PropertyI64 getChunkSelector | ( | ) |
An enumerated integer property.
Selects which Chunk to enable or control.
Selects which Chunk to enable or control.
The following string values might be valid for this feature:
| PropertyI64 getChunkSequencerSetActive | ( | ) |
An integer property.
Return the index of the active set of the running sequencer included in the payload.
Return the index of the active set of the running sequencer included in the payload.
| PropertyI64 getChunkSourceID | ( | ) |
An enumerated integer property.
Returns the Identifier of Source that the image comes from.
Returns the Identifier of Source that the image comes from.
The following string values might be valid for this feature:
| PropertyI64 getChunkSourceIDValue | ( | ) |
An integer property.
Returns the unique integer Identifier value of the Source that the image comes from.
Returns the unique integer Identifier value of the Source that the image comes from.
| PropertyI64 getChunkSourceSelector | ( | ) |
An enumerated integer property.
Selects which Source to retrieve data from.
Selects which Source to retrieve data from.
The following string values might be valid for this feature:
| PropertyI64 getChunkStreamChannelID | ( | ) |
An integer property.
Returns identifier of the stream channel used to carry the block.
Returns identifier of the stream channel used to carry the block.
| PropertyI64 getChunkTimerSelector | ( | ) |
An enumerated integer property.
Selects which Timer to retrieve data from.
Selects which Timer to retrieve data from.
The following string values might be valid for this feature:
| PropertyF getChunkTimerValue | ( | ) |
A floating point property.
Returns the value of the selected Timer at the time of the FrameStart internal event.
Returns the value of the selected Timer at the time of the FrameStart internal event.
| PropertyI64 getChunkTimestamp | ( | ) |
An integer property.
Returns the Timestamp of the image included in the payload at the time of the FrameStart internal event.
Returns the Timestamp of the image included in the payload at the time of the FrameStart internal event.
| PropertyI64 getChunkTimestampLatchValue | ( | ) |
An integer property.
Returns the last Timestamp latched with the TimestampLatch command.
Returns the last Timestamp latched with the TimestampLatch command.
| PropertyI64 getChunkTransferBlockID | ( | ) |
An integer property.
Returns the unique identifier of the transfer block used to transport the payload.
Returns the unique identifier of the transfer block used to transport the payload.
| PropertyI64 getChunkTransferQueueCurrentBlockCount | ( | ) |
An integer property.
Returns the current number of blocks in the transfer queue.
Returns the current number of blocks in the transfer queue.
| PropertyI64 getChunkTransferStreamID | ( | ) |
An enumerated integer property.
Returns identifier of the stream that generated this block.
Returns identifier of the stream that generated this block.
The following string values might be valid for this feature:
| PropertyI64 getChunkWidth | ( | ) |
An integer property.
Returns the Width of the image included in the payload.
Returns the Width of the image included in the payload.
| PropertyI getChunkXMLEnable | ( | ) |
A boolean property.
Activates the inclusion of the GenICam XML necessary to the chunk parser to decode all the Chunk data included in the transmitted payload.
Activates the inclusion of the GenICam XML necessary to the chunk parser to decode all the Chunk data included in the transmitted payload.
| PropertyS getMvChunkJPEG | ( | ) |
A string property.
Provides access to a JPEG image transmitted as part of the chunk data.
Provides access to a JPEG image transmitted as part of the chunk data.
|
staticprotected |
|
protected |