Impact Acquire SDK Java
|
Category that contains the Action control features. More...
Public Member Functions | |
ActionControl (Device pDev) | |
Constructs a new mvIMPACT.acquire.ActionControl object. | |
ActionControl (Device pDev, String settingName) | |
Constructs a new mvIMPACT.acquire.ActionControl object. | |
synchronized void | delete () |
PropertyI64 | getActionDeviceKey () |
An integer property. | |
PropertyI64 | getActionGroupKey () |
An integer property. | |
PropertyI64 | getActionGroupMask () |
An integer property. | |
PropertyI64 | getActionQueueSize () |
An integer property. | |
PropertyI64 | getActionSelector () |
An integer property. | |
PropertyI64 | getActionUnconditionalMode () |
An enumerated integer property. | |
Protected Member Functions | |
ActionControl (long cPtr, boolean cMemoryOwn) | |
void | finalize () |
Static Protected Member Functions | |
static long | swigRelease (ActionControl obj) |
Protected Attributes | |
transient boolean | swigCMemOwn |
Category that contains the Action control features.
A category that contains the Action control features.
|
protected |
ActionControl | ( | Device | pDev, |
String | settingName ) |
Constructs a new mvIMPACT.acquire.ActionControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. |
settingName | [in] The name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
ActionControl | ( | Device | pDev | ) |
Constructs a new mvIMPACT.acquire.ActionControl object.
pDev | [in] A pointer to a mvIMPACT.acquire.Device object obtained from a mvIMPACT.acquire.DeviceManager object. A list of valid setting names can be obtained by a call to mvIMPACT.acquire.FunctionInterface.getAvailableSettings, new settings can be created with the function mvIMPACT.acquire.FunctionInterface.createSetting |
synchronized void delete | ( | ) |
|
protected |
PropertyI64 getActionDeviceKey | ( | ) |
An integer property.
Provides the device key that allows the device to check the validity of action commands.
Provides the device key that allows the device to check the validity of action commands. The device internal assertion of an action signal is only authorized if the ActionDeviceKey and the action device key value in the protocol message are equal.
PropertyI64 getActionGroupKey | ( | ) |
An integer property.
Provides the key that the device will use to validate the action on reception of the action protocol message.
Provides the key that the device will use to validate the action on reception of the action protocol message.
PropertyI64 getActionGroupMask | ( | ) |
An integer property.
Provides the mask that the device will use to validate the action on reception of the action protocol message.
Provides the mask that the device will use to validate the action on reception of the action protocol message.
PropertyI64 getActionQueueSize | ( | ) |
An integer property.
Indicates the size of the scheduled action commands queue.
Indicates the size of the scheduled action commands queue. This number represents the maximum number of scheduled action commands that can be pending at a given point in time.
PropertyI64 getActionSelector | ( | ) |
An integer property.
Selects to which Action Signal further Action settings apply.
Selects to which Action Signal further Action settings apply.
PropertyI64 getActionUnconditionalMode | ( | ) |
An enumerated integer property.
Enables the unconditional action command mode where action commands are processed even when the primary control channel is closed.
Enables the unconditional action command mode where action commands are processed even when the primary control channel is closed.
The following string values might be valid for this feature:
|
staticprotected |
|
protected |