Balluff - BVS CA-BN Technical Documentation
Loading...
Searching...
No Matches
Summary of CMOS sensors
Sensor TypeColorResolutionSensor size Max. FPSFPS
exact
ADCSNRmax [dB]1DR [dB]1ShutterTrigger
(HW / SW)
PixSize
in um
WattModel
IMX250 (Sony)Color2464 x 20562/3140.5+1240.271.2GlobalX / X3.454.0BVS CA-BN2-0051ZC (5.1 Mpix [2464 x 2056])
IMX250 (Sony)Gray2464 x 20562/3140.5+1240.371.3GlobalX / X3.454.0BVS CA-BN2-0051ZG (5.1 Mpix [2464 x 2056])
IMX252 (Sony)Color2064 x 15441/1.8193.6+1240.371.4GlobalX / X3.454.0BVS CA-BN2-0032ZC (3.2 Mpix [2064 x 1544])
IMX252 (Sony)Gray2064 x 15441/1.8193.6+1240.271.3GlobalX / X3.454.0BVS CA-BN2-0032ZG (3.2 Mpix [2064 x 1544])
IMX253 (Sony)Color4096 x 30081.165.3+1240.270.9GlobalX / X3.454.5BVS CA-BN2-0124ZC (12.3 Mpix [4096 x 3008])
IMX253 (Sony)Gray4112 x 30081.165.3+1240.171.1GlobalX / X3.454.5BVS CA-BN2-0124ZG (12.4 Mpix [4112 x 3008])
IMX255 (Sony)Color4096 x 2176189.6+1240.270.9GlobalX / X3.454.5BVS CA-BN2-0089ZC (8.9 Mpix [4096 x 2176])
IMX255 (Sony)Gray4112 x 2176189.6+1240.371.0GlobalX / X3.454.5BVS CA-BN2-0089ZG (8.9 Mpix [4112 x 2176])
IMX273 (Sony)Color1456 x 10881/2.9228.8+1240.271.4GlobalX / X3.453.4BVS CA-BN2-0016ZC (1.6 Mpix [1456 x 1088])
IMX273 (Sony)Gray1456 x 10881/2.9228.8+1240.171.1GlobalX / X3.453.4BVS CA-BN2-0016ZG (1.6 Mpix [1456 x 1088])
IMX530 (Sony)Color5328 x 46081.256.1+1239.870.4GlobalX / X2.74- - -BVS CA-BN4-0246ZC (24.6 Mpix [5328 x 4608])
IMX530 (Sony)Gray5328 x 46081.256.1+1239.870.3GlobalX / X2.74- - -BVS CA-BN4-0246ZG (24.6 Mpix [5328 x 4608])
IMX531 (Sony)Color4512 x 45121.166.6+12GlobalX / X2.74- - -BVS CA-BN4-0204ZC (20.4 Mpix [4512 x 4512])
IMX531 (Sony)Gray4512 x 45121.166.6+1239.770.4GlobalX / X2.74- - -BVS CA-BN4-0204ZG (20.4 Mpix [4512 x 4512])
IMX532 (Sony)Color5328 x 30401.183.6+1239.870.5GlobalX / X2.74- - -BVS CA-BN4-0162ZC (16.2 Mpix [5328 x 3040])
IMX532 (Sony)Gray5328 x 30401.183.6+1239.871.7GlobalX / X2.74- - -BVS CA-BN4-0162ZG (16.2 Mpix [5328 x 3040])
IMX535 (Sony)Color4128 x 30081/1.1105.6+1239.669.5GlobalX / X2.74- - -BVS CA-BN4-0124BC (12.4 Mpix [4128 x 3008])
IMX535 (Sony)Gray4128 x 30081/1.1105.6+1239.669.4GlobalX / X2.74- - -BVS CA-BN4-0124BG (12.4 Mpix [4128 x 3008])
IMX536 (Sony)Color2848 x 28482/3154.6+1239.869.8GlobalX / X2.74- - -BVS CA-BN4-0081ZC (8.1 Mpix [2848 x 2848])
IMX536 (Sony)Gray2848 x 28482/3154.6+1239.769.6GlobalX / X2.74- - -BVS CA-BN4-0081ZG (8.1 Mpix [2848 x 2848])
IMX537 (Sony)Color2464 x 20641/1.8237.2+1239.869.6GlobalX / X2.74- - -BVS CA-BN4-0051BC (5.1 Mpix [2464 x 2064])
IMX537 (Sony)Gray2464 x 20641/1.8237.2+1239.969.9GlobalX / X2.74- - -BVS CA-BN4-0051BG (5.1 Mpix [2464 x 2064])
IMX540 (Sony)Color5328 x 46081.224.5+1239.870.5GlobalX / X2.744.0BVS CA-BN2-0246AC (24.6 Mpix [5328 x 4608])
IMX540 (Sony)Gray5328 x 46081.224.5+1239.670.2GlobalX / X2.744.0BVS CA-BN2-0246AG (24.6 Mpix [5328 x 4608])