Balluff - BVS CA-BN Technical Documentation
BVS CA-BN2-0051ZC (5.1 Mpix [2464 x 2056])

Introduction

The sensor uses a global shutter, i.e. light exposure takes place on all pixels in parallel, although subsequent readout is sequential.

Feature Description
Manufacturer Sony
Sensor name IMX250
Max. frames per second140
Device Structure CMOS image sensor
SNRmax [dB]1/ 40.2
DNR (normal / HDR) [dB]1/ 71.2 / -
Image size 2/3
Number of effective pixels 2464 (H) x 2056 (V)
Unit cell size 3.45µm (H) x 3.45µm (V)
ADC resolution / output 12 bit → 8/10/(12)

1 Measured accord. to EMVA1288 with gray scale version of the camera

Spectral Sensitivity

Figure 1: Spectral sensitivity BVS CA-BN2-0051ZC

Timings

Frame rate calculator

Note
The calculator returns the max. frame rate supported by the sensor. Please keep in mind that it will depend on the interface and the used image format if this frame rate can be transferred.

Frame rate calculator
Image bit depth:
Sensor Scaling: (BinX/BinY/DecX/DecY)
Image width: pixels
Image height: pixels
Exposure time: us
Output pixel format:
Link speed: PCIe Gen2 x4 with Bytes/s
Frame rate (max): 1/s
Rowtime: 3.43 us

Note
The exposure time step width is limited to the sensor's rowtime and therefore
  • auto exposure with very low exposure times will perform with relatively large increments and
  • exposure mode = TriggerWidth (if available) will perform with a jitter corresponding to the rowtime.

The following trigger modes are available:

Setting (GenICam) Mode / Setting (obsolete "Device Specific") Description
"TriggerSelector = FrameStart"
"TriggerMode = Off"
Continuous Free running, no external trigger signal needed.
"TriggerSelector = FrameStart"
"TriggerMode = On"
"TriggerSource = Software"
"ExposureMode = Timed"

To trigger one frame execute the TriggerSoftware@i command then.
OnDemand Image acquisition triggered by command (software trigger).
"TriggerSelector = AcquisitionActive"
"TriggerMode = On"
"TriggerSource = <desired Line>"
"TriggerActivation = LevelLow"
"ExposureMode = Timed"
OnLowLevel Start an exposure of a frame as long as the trigger input is below the trigger threshold. (No FrameTrigger!)
"TriggerSelector = AcquisitionActive"
"TriggerMode = On"
"TriggerSource = <desired Line>"
"TriggerActivation = LevelHigh"
"ExposureMode = Timed"
OnHighLevel Start an exposure of a frame as long as the trigger input is above the trigger threshold. (No FrameTrigger!)
"TriggerSelector = FrameStart"
"TriggerMode = On"
"TriggerSource = <desired Line>"
"TriggerActivation = FallingEdge"
"ExposureMode = Timed"
OnFallingEdge Each falling edge of trigger signal acquires one image.
"TriggerSelector = FrameStart"
"TriggerMode = On"
"TriggerSource = <desired Line>"
"TriggerActivation = RisingEdge"
"ExposureMode = Timed"
OnRisingEdge Each rising edge of trigger signal acquires one image.
"TriggerSelector = FrameStart"
"TriggerMode = On"
"TriggerSource = <desired Line>"
"TriggerActivation = AnyEdge"
"ExposureMode = Timed"
OnAnyEdge Start the exposure of a frame when the trigger input level changes from high to low or from low to high.

Device Feature And Property List