|
Balluff - BVS CA-BN Technical Documentation
|
The sensor uses a global shutter, i.e. light exposure takes place on all pixels in parallel, although subsequent readout is sequential.
| Feature | Description |
| Manufacturer | Sony |
| Sensor name | IMX252 |
| Max. frames per second | 193.6 |
| Max. lines blockscan | 65028 |
| Device Structure | CMOS image sensor |
| SNRmax [dB]1/ | 40.3 |
| DNR (normal / HDR) [dB]1/ | 71.4 / - |
| Image size | 1/1.8 |
| Number of effective pixels | 2064 (H) x 1544 (V) |
| Unit cell size | 3.45µm (H) x 3.45µm (V) |
| ADC resolution / output | 12 bit → 8/10/(12) |
1 Measured accord. to EMVA1288 with gray scale version of the camera
The following trigger modes are available:
| Setting (GenICam) | Mode / Setting (obsolete "Device Specific") | Description |
"TriggerSelector = FrameStart" "TriggerMode = Off" | Continuous | Free running, no external trigger signal needed. |
"TriggerSelector = FrameStart" "TriggerMode = On" "TriggerSource = Software" "ExposureMode = Timed" To trigger one frame execute the TriggerSoftware@i command then. | OnDemand | Image acquisition triggered by command (software trigger). |
"TriggerSelector = AcquisitionActive" "TriggerMode = On" "TriggerSource = <desired_Line></desired_Line>" "TriggerActivation = LevelLow" "ExposureMode = Timed" | OnLowLevel | Start an exposure of a frame as long as the trigger input is below the trigger threshold. (No FrameTrigger!) |
"TriggerSelector = AcquisitionActive" "TriggerMode = On" "TriggerSource = <desired_Line></desired_Line>" "TriggerActivation = LevelHigh" "ExposureMode = Timed" | OnHighLevel | Start an exposure of a frame as long as the trigger input is above the trigger threshold. (No FrameTrigger!) |
"TriggerSelector = FrameStart" "TriggerMode = On" "TriggerSource = <desired_Line></desired_Line>" "TriggerActivation = FallingEdge" "ExposureMode = Timed" | OnFallingEdge | Each falling edge of trigger signal acquires one image. |
"TriggerSelector = FrameStart" "TriggerMode = On" "TriggerSource = <desired_Line></desired_Line>" "TriggerActivation = RisingEdge" "ExposureMode = Timed" | OnRisingEdge | Each rising edge of trigger signal acquires one image. |
"TriggerSelector = FrameStart" "TriggerMode = On" "TriggerSource = <desired_Line></desired_Line>" "TriggerActivation = AnyEdge" "ExposureMode = Timed" | OnAnyEdge | Start the exposure of a frame when the trigger input level changes from high to low or from low to high. |