|
Impact Acquire SDK C++
|
A class to configure the creation of digital signals passed to one or more of the digital outputs of a device(Device specific interface layout only). More...
#include <mvIMPACT_acquire.h>
Public Member Functions | |
| HOBJ | hObj (void) const |
| Returns a unique identifier for the component collection referenced by this object. | |
| int | number (void) const |
| Returns the internal number associated with this pulse start configuration. | |
| const ComponentCollection & | restoreDefault (void) const |
| Restores the default for every component of this collection. | |
Public Attributes | |
| PropertyIDigitalSignal | digitalSignal |
| An enumerated property to define one or more signals that will trigger the creation of the associated output signals. | |
| PropertyI | divider |
| An integer property defining a factor by which the external input signal shall divided. | |
| PropertyF | frequency_Hz |
| A float property defining the frequency in Hz. for the creation of the output signals associated with configuration. | |
| PropertyIPulseStartTrigger | pulseStartTrigger |
| An enumerated integer property that will define how/when a digital signal is generated by the device. | |
| PropertyITriggerMoment | triggerMoment |
| An enumerated integer property defining the exact moment when this pulse start configuration shall be triggered. | |
Protected Attributes | |
| HOBJ | m_hRoot |
Friends | |
| class | IOSubSystem |
A class to configure the creation of digital signals passed to one or more of the digital outputs of a device(Device specific interface layout only).
|
inlineinherited |
Returns a unique identifier for the component collection referenced by this object.
This handle will always reference an object of type mvIMPACT::acquire::ComponentList.
|
inline |
Returns the internal number associated with this pulse start configuration.
|
inlineinherited |
Restores the default for every component of this collection.
Calling this function will restore the default value for every component belonging to this collection.
|
friend |
| PropertyIDigitalSignal digitalSignal |
An enumerated property to define one or more signals that will trigger the creation of the associated output signals.
This property will be visible and thus active when mvIMPACT::acquire::PulseStartConfiguration::digitalSignal is switched to mvIMPACT::acquire::pstDigitalSignal.
Depending on the device one or more signals can be defined as 'active for output signal creation'. When more than one signal can be defined, calling mvIMPACT::acquire::PropertyIDigitalSignal::allowsValueCombinations will return true.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TDigitalSignal.
mvHYPERION specific: Currently when more than one signal can be defined here, these signals will have an 'or relationship', which means that when any of these signals is detected, it will trigger the creation of the associated output signals.
The following signals are defined:
| enum Value | Associated signal |
|---|---|
| mvIMPACT::acquire::dsSignal1 | Line Valid(J1) |
| mvIMPACT::acquire::dsSignal2 | Line Valid(J2) |
| mvIMPACT::acquire::dsSignal3 | Frame Valid(J1) |
| mvIMPACT::acquire::dsSignal4 | Frame Valid(J2) |
| mvIMPACT::acquire::dsSignal5 | Trigger-In(J3.4/J3.5) |
| mvIMPACT::acquire::dsSignal6 | Sync-In(J3.6/J3.7) |
| mvIMPACT::acquire::dsSignal7 | Trigger-In(J4.4/J4.5) |
| mvIMPACT::acquire::dsSignal8 | Sync-In(J4.6/J4.7) |
| mvIMPACT::acquire::dsSignal9 | DigIn0(J6.9) |
| mvIMPACT::acquire::dsSignal10 | DigIn1(J6.10) |
| mvIMPACT::acquire::dsSignal11 | DigIn2(J6.11) |
| mvIMPACT::acquire::dsSignal12 | DigIn3(J6.12) |
| PropertyI divider |
An integer property defining a factor by which the external input signal shall divided.
Every divider-value pulse will be used then. All others will be skipped.
| PropertyF frequency_Hz |
A float property defining the frequency in Hz. for the creation of the output signals associated with configuration.
This property will be visible and thus active when mvIMPACT::acquire::PulseStartConfiguration::digitalSignal is switched to mvIMPACT::acquire::pstPeriodically.
|
protectedinherited |
| PropertyIPulseStartTrigger pulseStartTrigger |
An enumerated integer property that will define how/when a digital signal is generated by the device.
When certain digital output signals
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TPulseStartTrigger.
| PropertyITriggerMoment triggerMoment |
An enumerated integer property defining the exact moment when this pulse start configuration shall be triggered.
Valid values for this property are defined by the enumeration mvIMPACT::acquire::TTriggerMoment.