Contains convenience functions to control features understood by Birger Engineering, Inc. lens adapters.
More...
#include <mvIMPACT_acquire_GenICam_LensControl.h>
|
double | getAperture (unsigned int timeout_ms=0) |
| Reads the current FStop value from the device.
|
|
unsigned int | getApertureStepCount (void) const |
| Returns the number of possible stops usable to change the opening of the aperture of the attached lens.
|
|
int | getFocus (unsigned int timeout_ms=0) |
| Reads the current focus value from the device.
|
|
double | getMaxAperture (void) const |
| Returns the maximum f-stop value of the attached lens.
|
|
int | getMaxFocus (void) const |
| Returns the maximum focus value of the attached lens.
|
|
double | getMinAperture (void) const |
| Returns the minimum f-stop value of the attached lens.
|
|
int | getMinFocus (void) const |
| Returns the minimum focus value of the attached lens.
|
|
std::string | getSerial (unsigned int timeout_ms=0) const |
| Returns the serial number of the connected adapter.
|
|
| LensControlBirger (mvIMPACT::acquire::Device *pDev, unsigned int defaultCommunicationTimeout_ms=5000) |
| Constructs a new mvIMPACT::acquire::GenICam::labs::LensControlBirger object.
|
|
double | setAperture (int steps, unsigned int timeout_ms=0) |
| Writes the new aperture to the device.
|
|
double | setApertureToMax (unsigned int timeout_ms=0) |
| Closes the aperture to the max possible value.
|
|
double | setApertureToMin (unsigned int timeout_ms=0) |
| Opens the aperture to the min possible value.
|
|
int | setFocus (int steps, unsigned int timeout_ms=0) |
| Moves the focus about the provided number of encoder steps.
|
|
int | setFocusToInfinity (unsigned int timeout_ms=0) |
| Moves the focus to the infinity position.
|
|
int | setFocusToZero (unsigned int timeout_ms=0) |
| Moves the focus to the closest position.
|
|
Contains convenience functions to control features understood by Birger Engineering, Inc. lens adapters.
- Attention
- Please note that this class currently is part of the mvIMPACT::acquire::GenICam::labs namespace! This means that this code is not yet final and therefore might change in a future release. Feedback will be highly appreciated and if changes are applied to this code a detailed migration guide can be found in the documentation!
- Since
- 2.38.0
◆ LensControlBirger()
◆ getAperture()
double getAperture |
( |
unsigned int |
timeout_ms = 0 | ) |
|
|
inline |
Reads the current FStop value from the device.
- Returns
- The resulting f value the aperture is set to.
- Parameters
-
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |
◆ getApertureStepCount()
unsigned int getApertureStepCount |
( |
void |
| ) |
const |
|
inline |
Returns the number of possible stops usable to change the opening of the aperture of the attached lens.
- Returns
- The number of possible stops as unsigned int.
◆ getFocus()
int getFocus |
( |
unsigned int |
timeout_ms = 0 | ) |
|
|
inline |
Reads the current focus value from the device.
- Returns
- The value the focus is currently set to.
- Parameters
-
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |
◆ getMaxAperture()
double getMaxAperture |
( |
void |
| ) |
const |
|
inline |
Returns the maximum f-stop value of the attached lens.
- Returns
- The maximum f-stop value of the attached lens as double value.
◆ getMaxFocus()
int getMaxFocus |
( |
void |
| ) |
const |
|
inline |
Returns the maximum focus value of the attached lens.
- Returns
- The maximum focus value of the attached lens as unsigned int value.
◆ getMinAperture()
double getMinAperture |
( |
void |
| ) |
const |
|
inline |
Returns the minimum f-stop value of the attached lens.
- Returns
- The minimum f-stop value of the attached lens as double value.
◆ getMinFocus()
int getMinFocus |
( |
void |
| ) |
const |
|
inline |
Returns the minimum focus value of the attached lens.
- Returns
- The minimum focus value of the attached lens as unsigned int value.
◆ getSerial()
std::string getSerial |
( |
unsigned int |
timeout_ms = 0 | ) |
const |
|
inline |
Returns the serial number of the connected adapter.
- Returns
- The serial number of the attached adapter as string.
- Parameters
-
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |
◆ setAperture()
double setAperture |
( |
int |
steps, |
|
|
unsigned int |
timeout_ms = 0 |
|
) |
| |
|
inline |
Writes the new aperture to the device.
- Returns
- The resulting FStop value the aperture is set to.
- Parameters
-
[in] | steps | The new aperture value which should be set in 1/4 stops. |
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |
◆ setApertureToMax()
double setApertureToMax |
( |
unsigned int |
timeout_ms = 0 | ) |
|
|
inline |
Closes the aperture to the max possible value.
- Returns
- The number of steps (1/4 stops) the aperture has actually moved.
- Parameters
-
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |
◆ setApertureToMin()
double setApertureToMin |
( |
unsigned int |
timeout_ms = 0 | ) |
|
|
inline |
Opens the aperture to the min possible value.
- Returns
- The number of steps (1/4 stops) the aperture has actually moved.
- Parameters
-
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |
◆ setFocus()
int setFocus |
( |
int |
steps, |
|
|
unsigned int |
timeout_ms = 0 |
|
) |
| |
|
inline |
Moves the focus about the provided number of encoder steps.
- Returns
- The number of steps the focus has moved. Might be positive for a movement towards the infinity position or negative for a movement towards the zero position.
- Parameters
-
[in] | steps | The value of encoder steps the focus should be moved. Might be positive for a movement towards the infinity position or negative for a movement towards the zero position. |
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |
◆ setFocusToInfinity()
int setFocusToInfinity |
( |
unsigned int |
timeout_ms = 0 | ) |
|
|
inline |
Moves the focus to the infinity position.
- Returns
- The number of steps the focus has moved.
- Parameters
-
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |
◆ setFocusToZero()
int setFocusToZero |
( |
unsigned int |
timeout_ms = 0 | ) |
|
|
inline |
Moves the focus to the closest position.
- Returns
- The number of steps the focus has moved.
- Parameters
-
[in] | timeout_ms | The timeout value in milliseconds after which the command is considered as not successful. In case of '0' the value of defaultCommunicationTimeout_ms will be used. |