Impact Acquire SDK C++

Category that contains items that belong to the interface module of the transport layer. More...

#include <mvIMPACT_acquire_GenICam.h>

Inheritance diagram for InterfaceModule:
[legend]

Public Member Functions

HOBJ hObj (void) const
 Returns a unique identifier for the component collection referenced by this object.
 
 InterfaceModule (const SystemModule &parent, int64_type index)
 Constructs a new mvIMPACT::acquire::GenICam::InterfaceModule object.
 
 InterfaceModule (int64_type index)
 Constructs a new mvIMPACT::acquire::GenICam::InterfaceModule object(deprecated).
 
 InterfaceModule (mvIMPACT::acquire::Device *pDev, int64_type index)
 Constructs a new mvIMPACT::acquire::GenICam::InterfaceModule object(deprecated).
 
const ComponentCollection & restoreDefault (void) const
 Restores the default for every component of this collection.
 

Public Attributes

Method actionCommand
 A method object. Sends the action command.
 
PropertyI64 actionDeviceKey
 An integer property. The device key for the action command.
 
PropertyI64 actionGroupKey
 An integer property. The group key for the action command.
 
PropertyI64 actionGroupMask
 An integer property. The group mask for the action command.
 
PropertyI64 actionScheduledTime
 An integer property. Sets the time in which the action command will be executed.
 
PropertyIBoolean actionScheduledTimeEnable
 A boolean property. Enables or disables action command scheduling.
 
PropertyI64 deviceAccessStatus
 An enumerated integer property. Indicates the current access status for the device.
 
PropertyS deviceID
 A string property. This feature is deprecated (See DeviceSerialNumber).
 
PropertyI64 deviceLinkSpeed
 An integer property. Indicates the speed of transmission negotiated on the specified Link.
 
PropertyS deviceModelName
 A string property. Model of the device.
 
PropertyI64 deviceSelector
 An integer property. Selector for the different devices on this interface.
 
PropertyS deviceSerialNumber
 A string property. Device's serial number.
 
PropertyI64 deviceTLVersionMajor
 An integer property. Major version of the Transport Layer of the device.
 
PropertyI64 deviceTLVersionMinor
 An integer property. Minor version of the Transport Layer of the device.
 
PropertyI64 deviceType
 An enumerated integer property. Returns the device type.
 
Method deviceUpdateList
 A method object. Updates the internal device list of this interface.
 
PropertyI64 deviceUpdateTimeout
 An integer property. Specifies timeout for the DeviceUpdateList Command.
 
PropertyS deviceUserID
 A string property. User-programmable device identifier.
 
PropertyS deviceVendorName
 A string property. Name of the manufacturer of the device.
 
PropertyI64 eventNotification
 An enumerated integer property. Activate or deactivate the notification to the host application of the occurrence of the selected Event.
 
PropertyI64 eventSelector
 An enumerated integer property. Selects which Event to signal to the host application.
 
PropertyI64 genCPVersionMajor
 An integer property. Indicates the major version number of the GenCP specification this device complies with.
 
PropertyI64 genCPVersionMinor
 An integer property. Indicates the minor version number of the GenCP specification this device complies with.
 
PropertyI64 gevActionDestinationIPAddress
 An integer property. The IP address of the action command recipient.
 
PropertyI64 gevApplicationSwitchoverKey
 An integer property. Controls the key to use to authenticate primary application switchover requests.
 
PropertyI64 gevCurrentControlMode
 An enumerated integer property. The current control mode of the device.
 
PropertyI64 gevDeviceForceGateway
 An integer property. Static gateway IP address to set for the GVCP interface of the selected remote device.
 
Method gevDeviceForceIP
 A method object. Apply the force IP settings (GevDeviceForceIPAddress, GevDeviceForceSubnetMask and GevDeviceForceGateway) in the Device using ForceIP command.
 
PropertyI64 gevDeviceForceIPAddress
 An integer property. Static IP address to set for the GVCP interface of the selected remote device.
 
PropertyI64 gevDeviceForceSubnetMask
 An integer property. Static subnet mask to set for the GVCP interface of the selected remote device.
 
PropertyI64 gevDeviceGateway
 An integer property. Indicates the current gateway of the GVCP interface of the selected remote device.
 
PropertyI64 gevDeviceIPAddress
 An integer property. Indicates the current IP address of the GVCP interface of the selected remote device.
 
PropertyI64 gevDeviceIPConfigurationStatus
 An enumerated integer property. Identifies the IP configuration of the GVCP interface of the selected remote device.
 
PropertyI64 gevDeviceMACAddress
 An integer property. Indicates the 48-bit MAC address of the GVCP interface of the selected remote device.
 
PropertyI64 gevDeviceSubnetMask
 An integer property. Indicates the current subnet mask of the GVCP interface of the selected remote device.
 
PropertyI64 gevInterfaceGateway
 An integer property. Indicates the IP address of the selected gateway entry of this interface.
 
PropertyI64 gevInterfaceGatewaySelector
 An integer property. Selector for the different gateway entries for this interface.
 
PropertyI64 gevInterfaceMACAddress
 An integer property. Indicates the 48-bit MAC address of the selected interface.
 
PropertyI64 gevInterfaceSubnetIPAddress
 An integer property. Indicates the IP address of the selected subnet entry of this interface.
 
PropertyI64 gevInterfaceSubnetMask
 An integer property. Indicates the subnet mask of the selected subnet entry of this interface.
 
PropertyI64 gevInterfaceSubnetSelector
 An integer property. Selector for the different subnet entries for this interface.
 
PropertyI64 gevVersionMajor
 An integer property. Indicates the major version number of the GigE Vision specification this device complies with.
 
PropertyI64 gevVersionMinor
 An integer property. Indicates the minor version number of the GigE Vision specification this device complies with.
 
PropertyS interfaceDisplayName
 A string property. A user-friendly name of the Interface.
 
PropertyS interfaceID
 A string property. GenTL producer wide unique identifier of the selected interface.
 
PropertyI64 interfaceTLVersionMajor
 An integer property. Indicates the major version number of the transport layer specification the GenTL Producer complies with.
 
PropertyI64 interfaceTLVersionMinor
 An integer property. Indicates the minor version number of the transport layer specification the GenTL Producer complies with.
 
PropertyI64 interfaceType
 An enumerated integer property. Identifies the interfaces technology of the GenTL Producer implementation.
 
PropertyIBoolean mvActionAcknowledgeEnable
 A boolean property. Enables or disables the ACK response for the action command.
 
PropertyI64 mvActionAcknowledgesExpected
 An integer property. Number of devices to send an acknowledge to the action command generated in the current setup.
 
PropertyI64 mvActionAcknowledgesFailed
 An integer property. Number of devices that sent an acknowledge with an error code to the recent action command.
 
PropertyI64 mvActionAcknowledgesReceived
 An integer property. Number of devices that sent an acknowledge to the recent action command.
 
PropertyI64 mvActionAcknowledgeTimeout
 An integer property. Maximum wait time for the acknowledge o an action command(ms)
 
PropertyI64 mvDeviceCommandChannelRetryCount
 An integer property. Indicates the number of retransmissions allowed when command channel message timed out (no ACK was received from the device)(deprecated).
 
PropertyI64 mvDeviceCommandChannelTransmissionTimeout
 An integer property. Defines the maximum time in milli-seconds the host driver will wait for an ACK from the device to a previously sent command(deprecated).
 
PropertyS mvDeviceLicenseDetails
 A string property. Details about the granted license.
 
PropertyIBoolean mvDeviceLicenseValid
 A boolean property. True if the current device has a valid license.
 
PropertyI64 mvDeviceNetworkInterfaceCount
 An integer property. The number of physical network interfaces supported by this device.
 
PropertyIBoolean mvDevicePrimaryApplicationSwitchoverEnable
 A boolean property. Enables or disables primary application switchover.
 
PropertyIBoolean mvDevicePrimaryApplicationSwitchoverSupported
 A boolean property. Reports the availability of the primary application switchover feature.
 
Method mvDeviceUpdateFirmware
 A method object. Updates the device's firmware.
 
PropertyIBoolean mvGevAdvancedDeviceDiscoveryEnable
 A boolean property. Enables or disables the advanced device discovery.
 
PropertyI64 mvGevInterfaceLinkSpeed
 An integer property. Indicates the link speed of this interface.
 
PropertyI64 mvGevInterfaceMTU
 An integer property. Indicates the MTU of this interface.
 
PropertyS mvInterfaceLicenseFile
 A string property. Indicates the path of the license file.
 
PropertyS mvU3VDeviceGUID
 A string property. Indicates the USB3 Vision GUID of the device.
 
PropertyI64 mvUnicastDeviceDiscoveryCommandCount
 An integer property. Specifies the number of discovery commands which will be sent to destinations defined by 'mvUnicastDeviceDiscoveryCommandSelector' and 'mvUnicastDeviceDiscoveryDestinationIPAddress'.
 
PropertyI64 mvUnicastDeviceDiscoveryCommandSelector
 An integer property. Selects unicast discovery command to configure.
 
PropertyI64 mvUnicastDeviceDiscoveryDestinationIPAddress
 An integer property. Controls the destination IP address of the selected unicast device discovery command.
 
PropertyI64 u3vVersionMajor
 An integer property. Indicates the major version number of the USB3 Vision specification this device complies with.
 
PropertyI64 u3vVersionMinor
 An integer property. Indicates the minor version number of the USB3 Vision specification this device complies with.
 

Protected Attributes

HOBJ m_hRoot
 

Detailed Description

Category that contains items that belong to the interface module of the transport layer.

The Interface category contains items that belong to the interface module of the transport layer.

Examples
GigEVisionActionFeatures.cpp.

Constructor & Destructor Documentation

◆ InterfaceModule() [1/3]

InterfaceModule ( mvIMPACT::acquire::Device *  pDev,
int64_type  index 
)
explicit

Constructs a new mvIMPACT::acquire::GenICam::InterfaceModule object(deprecated).

Deprecated:
This constructor has been declared deprecated as it doesn't allow to access features from 3rd party GenTL producers. Use a constructor that allows the selection of the desired GenTL producer instead.
Parameters
pDev[in] A pointer to a mvIMPACT::acquire::Device object obtained from a mvIMPACT::acquire::DeviceManager object.
index[in] The index of the instance this object shall be created for. Passing an invalid index will raise an exception.
Since
2.17.0

◆ InterfaceModule() [2/3]

InterfaceModule ( int64_type  index)
explicit

Constructs a new mvIMPACT::acquire::GenICam::InterfaceModule object(deprecated).

Deprecated:
This constructor has been declared deprecated as it doesn't allow to access features from 3rd party GenTL producers. Use a constructor that allows the selection of the desired GenTL producer instead.
Parameters
index[in] The index of the instance this object shall be created for. Passing an invalid index will raise an exception.
Since
2.17.0

◆ InterfaceModule() [3/3]

InterfaceModule ( const SystemModule &  parent,
int64_type  index 
)
inlineexplicit

Constructs a new mvIMPACT::acquire::GenICam::InterfaceModule object.

Since
2.32.0
Parameters
[in]parentThe mvIMPACT::acquire::GenICam::SystemModule instance providing access to the interface module to be created.
[in]indexThe index of the instance this object shall be created for. Passing an invalid index will raise an exception.

Member Function Documentation

◆ hObj()

HOBJ hObj ( void  ) const
inlineinherited

Returns a unique identifier for the component collection referenced by this object.

This handle will always reference an object of type mvIMPACT::acquire::ComponentList.

Returns
A unique identifier for the component referenced by this object.

◆ restoreDefault()

const ComponentCollection & restoreDefault ( void  ) const
inlineinherited

Restores the default for every component of this collection.

Calling this function will restore the default value for every component belonging to this collection.

Note
The caller must have the right to modify the component. Otherwise an exception will be thrown.
Returns
A const reference to the component.

Member Data Documentation

◆ actionCommand

Method actionCommand

A method object. Sends the action command.

It either sends an action command unicast packet to the IP address specified by the 'mvActionDestinationIPAddress' property, or broadcasts an action command broadcast packet on the broadcast domain specified by the 'mvActionDestinationIPAddress' property

Examples
GigEVisionActionFeatures.cpp.

◆ actionDeviceKey

PropertyI64 actionDeviceKey

An integer property. The device key for the action command.

The device key is one of the three main components that constitute an action command packet. It partly defines which device(s) will positively assert the action command packet.

Examples
GigEVisionActionFeatures.cpp.

◆ actionGroupKey

PropertyI64 actionGroupKey

An integer property. The group key for the action command.

The group key is one of the three main components that constitute an action command packet. It partly defines which device(s) will positively assert the action command packet.

Examples
GigEVisionActionFeatures.cpp.

◆ actionGroupMask

PropertyI64 actionGroupMask

An integer property. The group mask for the action command.

The group mask is one of the three main components that constitute an action command packet. It partly defines which device(s) will positively assert the action command packet.

Examples
GigEVisionActionFeatures.cpp.

◆ actionScheduledTime

PropertyI64 actionScheduledTime

An integer property. Sets the time in which the action command will be executed.

Sets the time in which the action command will be executed

◆ actionScheduledTimeEnable

PropertyIBoolean actionScheduledTimeEnable

A boolean property. Enables or disables action command scheduling.

Action commands can be scheduled to execute at a particular moment in time, defined by the 'mvActionScheduledTime' property. If this is disabled the action command takes place immediately after it is received and asserted by each device.

◆ deviceAccessStatus

PropertyI64 deviceAccessStatus

An enumerated integer property. Indicates the current access status for the device.

This is a read only feature. This enumeration gives the device's access status at the moment of the last execution of the DeviceUpdateList command. This value only changes on execution of the DeviceUpdateList command.

The following string values might be valid for this feature:

  • Unknown (Display string: 'Unknown'): This enumeration value indicates that the device accessibility is not known.
  • ReadWrite (Display string: 'Read/Write'): This enumeration value indicates that full access to the device is available.
  • ReadOnly (Display string: 'Read Only'): This enumeration value indicates that read access to the device is available.
  • NoAccess (Display string: 'No Access'): This enumeration value indicates that no access to the device is available.
  • Busy (Display string: 'Busy'): This enumeration value indicates that the device is already opened by another entity.
  • OpenReadWrite (Display string: 'Open Read Write'): This enumeration value indicates that the device is open in Read/Write mode by this GenTL host.
  • OpenReadOnly (Display string: 'Open Read Only'): This enumeration value indicates that the device is open in Read only mode by this GenTL host.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceID

PropertyS deviceID

A string property. This feature is deprecated (See DeviceSerialNumber).

Deprecated:
This feature is deprecated (See DeviceSerialNumber). It was representing the Device unique identifier (serial number).

◆ deviceLinkSpeed

PropertyI64 deviceLinkSpeed

An integer property. Indicates the speed of transmission negotiated on the specified Link.

Indicates the speed of transmission negotiated on the specified Link.

◆ deviceModelName

PropertyS deviceModelName

A string property. Model of the device.

Model of the device.

◆ deviceSelector

PropertyI64 deviceSelector

An integer property. Selector for the different devices on this interface.

Selector for the different devices on this interface. The limits of this feature might change upon execution of DeviceUpdateList.

◆ deviceSerialNumber

PropertyS deviceSerialNumber

A string property. Device's serial number.

Device's serial number. This string is a unique identifier of the device.

◆ deviceTLVersionMajor

PropertyI64 deviceTLVersionMajor

An integer property. Major version of the Transport Layer of the device.

Major version of the Transport Layer of the device.

◆ deviceTLVersionMinor

PropertyI64 deviceTLVersionMinor

An integer property. Minor version of the Transport Layer of the device.

Minor version of the Transport Layer of the device.

◆ deviceType

PropertyI64 deviceType

An enumerated integer property. Returns the device type.

Returns the device type.

The following string values might be valid for this feature:

  • Transmitter (Display string: 'Transmitter'): Data stream transmitter device.
  • Receiver (Display string: 'Receiver'): Data stream receiver device.
  • Transceiver (Display string: 'Transceiver'): Data stream receiver and transmitter device.
  • Peripheral (Display string: 'Peripheral'): Controllable device (with no data stream handling).
  • Mixed (Display string: 'Mixed'): This enumeration value indicates that this is a device for a mixed protocol.
  • Custom (Display string: 'Custom'): This enumeration value indicates that this is a device for a custom protocol.
  • GEV (Display string: 'GigE Vision'): This enumeration value indicates that this is a device for the GigE Vision protocol.
  • CameraLink (Display string: 'CameraLink'): This enumeration value indicates that this is a device for the CameraLink protocol.
  • CoaXPress (Display string: 'CoaXPress'): This enumeration value indicates that this is a device for the CoaXPress protocol.
  • CameraLinkHS (Display string: 'CameraLink HS'): This enumeration value indicates that this is a device for the CameraLink HS protocol.
  • U3V (Display string: 'USB3 Vision'): This enumeration value indicates that this is a device for the USB3 Vision protocol.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceUpdateList

Method deviceUpdateList

A method object. Updates the internal device list of this interface.

This command updates the internal device list of this interface.

◆ deviceUpdateTimeout

PropertyI64 deviceUpdateTimeout

An integer property. Specifies timeout for the DeviceUpdateList Command.

Specifies timeout for the DeviceUpdateList Command.

◆ deviceUserID

PropertyS deviceUserID

A string property. User-programmable device identifier.

User-programmable device identifier.

◆ deviceVendorName

PropertyS deviceVendorName

A string property. Name of the manufacturer of the device.

Name of the manufacturer of the device.

◆ eventNotification

PropertyI64 eventNotification

An enumerated integer property. Activate or deactivate the notification to the host application of the occurrence of the selected Event.

Activate or deactivate the notification to the host application of the occurrence of the selected Event.

The following string values might be valid for this feature:

  • Off (Display string: 'Off'): The selected Event notification is disabled.
  • On (Display string: 'On'): The selected Event notification is enabled.
  • Once (Display string: 'Once'): The selected Event notification is enabled for one event then return to Off state.
  • GigEVisionEvent (Display string: 'Gig E Vision Event')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ eventSelector

PropertyI64 eventSelector

An enumerated integer property. Selects which Event to signal to the host application.

Selects which Event to signal to the host application.

The following string values might be valid for this feature:

  • AcquisitionEnd (Display string: 'Acquisition End'): Device just completed the Acquisition of one or many Frames.
  • AcquisitionError (Display string: 'Acquisition Error'): Device just detected an error during the active Acquisition.
  • AcquisitionStart (Display string: 'Acquisition Start'): Device just started the Acquisition of one or many Frames.
  • AcquisitionTransferEnd (Display string: 'Acquisition Transfer End'): Device just completed the transfer of one or many Frames.
  • AcquisitionTransferStart (Display string: 'Acquisition Transfer Start'): Device just started the transfer of one or many Frames.
  • AcquisitionTrigger (Display string: 'Acquisition Trigger'): Device just received a trigger for the Acquisition of one or many Frames.
  • AcquisitionTriggerMissed (Display string: 'Acquisition Trigger Missed'): Device just missed a trigger for the Acquisition of one or many Frames.
  • ActionLate (Display string: 'Action Late'): The event will be generated when a valid scheduled action command is received and is scheduled to be executed at a time that is already past.
  • BufferTooSmall (Display string: 'Buffer Too Small'): This enumeration value indicates an event that is raised when the buffer was too small to receive the expected amount of data.
  • BuffersDiscarded (Display string: 'Buffers Discarded'): This enumeration value indicates an event that is raised when buffers discared by GenTL or device. This event could optionally carry two numeric child data fields EventBuffersDiscardedDeviceCount and EventBuffersDiscardedProducerCount.
  • BuffersDiscardedDeviceCount (Display string: 'Buffers Discarded Device Count'): This enumeration value indicates the number of buffers discarded by the device since last fired instance of this event (the producer would get to know about this for example by observing a gap in the block_id sequence).
  • BuffersDiscardedProducerCount (Display string: 'Buffers Discarded Producer Count'): This enumeration value indicates the number of buffers discarded by the producer since last fired instance of this event (this would happen e.g. if there are no free buffers available or if given buffer handling mode requires discarding old buffers etc.).
  • Counter0End (Display string: 'Counter 0 End'): The event will be generated when counter 0 ends counting.
  • Counter0Start (Display string: 'Counter 0 Start'): The event will be generated when counter 0 starts counting.
  • Counter1End (Display string: 'Counter 1 End'): The event will be generated when counter 1 ends counting.
  • Counter1Start (Display string: 'Counter 1 Start'): The event will be generated when counter 1 starts counting.
  • Counter2End (Display string: 'Counter 2 End'): The event will be generated when counter 2 ends counting.
  • Counter2Start (Display string: 'Counter 2 Start'): The event will be generated when counter 2 starts counting.
  • Counter3End (Display string: 'Counter 3 End'): The event will be generated when counter 3 ends counting.
  • Counter3Start (Display string: 'Counter 3 Start'): The event will be generated when counter 3 starts counting.
  • Counter4End (Display string: 'Counter 4 End'): The event will be generated when counter 4 ends counting.
  • Counter4Start (Display string: 'Counter 4 Start'): The event will be generated when counter 4 starts counting.
  • Counter5End (Display string: 'Counter 5 End'): The event will be generated when counter 5 ends counting.
  • Counter5Start (Display string: 'Counter 5 Start'): The event will be generated when counter 5 starts counting.
  • Counter6End (Display string: 'Counter 6 End'): The event will be generated when counter 6 ends counting.
  • Counter6Start (Display string: 'Counter 6 Start'): The event will be generated when counter 6 starts counting.
  • Counter7End (Display string: 'Counter 7 End'): The event will be generated when counter 7 ends counting.
  • Counter7Start (Display string: 'Counter 7 Start'): The event will be generated when counter 7 starts counting.
  • Counter8End (Display string: 'Counter 8 End'): The event will be generated when counter 8 ends counting.
  • Counter8Start (Display string: 'Counter 8 Start'): The event will be generated when counter 8 starts counting.
  • Counter9End (Display string: 'Counter 9 End'): The event will be generated when counter 9 ends counting.
  • Counter9Start (Display string: 'Counter 9 Start'): The event will be generated when counter 9 starts counting.
  • Counter10End (Display string: 'Counter 10 End'): The event will be generated when counter 10 ends counting.
  • Counter10Start (Display string: 'Counter 10 Start'): The event will be generated when counter 10 starts counting.
  • Counter11End (Display string: 'Counter 11 End'): The event will be generated when counter 11 ends counting.
  • Counter11Start (Display string: 'Counter 11 Start'): The event will be generated when counter 11 starts counting.
  • Counter12End (Display string: 'Counter 12 End'): The event will be generated when counter 12 ends counting.
  • Counter12Start (Display string: 'Counter 12 Start'): The event will be generated when counter 12 starts counting.
  • Counter13End (Display string: 'Counter 13 End'): The event will be generated when counter 13 ends counting.
  • Counter13Start (Display string: 'Counter 13 Start'): The event will be generated when counter 13 starts counting.
  • Counter14End (Display string: 'Counter 14 End'): The event will be generated when counter 14 ends counting.
  • Counter14Start (Display string: 'Counter 14 Start'): The event will be generated when counter 14 starts counting.
  • Counter15End (Display string: 'Counter 15 End'): The event will be generated when counter 15 ends counting.
  • Counter15Start (Display string: 'Counter 15 Start'): The event will be generated when counter 15 starts counting.
  • DeviceListChanged (Display string: 'Device List Changed'): This enumeration value indicates an event that is fired when the list of devices has been updated.
  • DeviceLost (Display string: 'Device Lost'): This enumeration value indicates an event that is raised when the local host looses connection to the physical(remote) device.
  • DeviceTemperatureStateCritical (Display string: 'Device Temperature State Critical')
  • DeviceTemperatureStateNormal (Display string: 'Device Temperature State Normal')
  • DeviceTemperatureStateOverTemperature (Display string: 'Device Temperature State Over Temperature')
  • Encoder0Restarted (Display string: 'Encoder 0 Restarted'): The event will be generated when the Encoder 0 restarts moving.
  • Encoder0Stopped (Display string: 'Encoder 0 Stopped'): The event will be generated when the Encoder 0 stops for longer than EncoderTimeout.
  • Encoder1Restarted (Display string: 'Encoder 1 Restarted'): The event will be generated when the Encoder 1 restarts moving.
  • Encoder1Stopped (Display string: 'Encoder 1 Stopped'): The event will be generated when the Encoder 1 stops for longer than EncoderTimeout.
  • Encoder2Restarted (Display string: 'Encoder 2 Restarted'): The event will be generated when the Encoder 2 restarts moving.
  • Encoder2Stopped (Display string: 'Encoder 2 Stopped'): The event will be generated when the Encoder 2 stops for longer than EncoderTimeout.
  • Encoder3Restarted (Display string: 'Encoder 3 Restarted'): The event will be generated when the Encoder 3 restarts moving.
  • Encoder3Stopped (Display string: 'Encoder 3 Stopped'): The event will be generated when the Encoder 3 stops for longer than EncoderTimeout.
  • Encoder4Restarted (Display string: 'Encoder 4 Restarted'): The event will be generated when the Encoder 4 restarts moving.
  • Encoder4Stopped (Display string: 'Encoder 4 Stopped'): The event will be generated when the Encoder 4 stops for longer than EncoderTimeout.
  • Encoder5Restarted (Display string: 'Encoder 5 Restarted'): The event will be generated when the Encoder 5 restarts moving.
  • Encoder5Stopped (Display string: 'Encoder 5 Stopped'): The event will be generated when the Encoder 5 stops for longer than EncoderTimeout.
  • Encoder6Restarted (Display string: 'Encoder 6 Restarted'): The event will be generated when the Encoder 6 restarts moving.
  • Encoder6Stopped (Display string: 'Encoder 6 Stopped'): The event will be generated when the Encoder 6 stops for longer than EncoderTimeout.
  • Encoder7Restarted (Display string: 'Encoder 7 Restarted'): The event will be generated when the Encoder 7 restarts moving.
  • Encoder7Stopped (Display string: 'Encoder 7 Stopped'): The event will be generated when the Encoder 7 stops for longer than EncoderTimeout.
  • Encoder8Restarted (Display string: 'Encoder 8 Restarted'): The event will be generated when the Encoder 8 restarts moving.
  • Encoder8Stopped (Display string: 'Encoder 8 Stopped'): The event will be generated when the Encoder 8 stops for longer than EncoderTimeout.
  • Encoder9Restarted (Display string: 'Encoder 9 Restarted'): The event will be generated when the Encoder 9 restarts moving.
  • Encoder9Stopped (Display string: 'Encoder 9 Stopped'): The event will be generated when the Encoder 9 stops for longer than EncoderTimeout.
  • Encoder10Restarted (Display string: 'Encoder 10 Restarted'): The event will be generated when the Encoder 10 restarts moving.
  • Encoder10Stopped (Display string: 'Encoder 10 Stopped'): The event will be generated when the Encoder 10 stops for longer than EncoderTimeout.
  • Encoder11Restarted (Display string: 'Encoder 11 Restarted'): The event will be generated when the Encoder 11 restarts moving.
  • Encoder11Stopped (Display string: 'Encoder 11 Stopped'): The event will be generated when the Encoder 11 stops for longer than EncoderTimeout.
  • Encoder12Restarted (Display string: 'Encoder 12 Restarted'): The event will be generated when the Encoder 12 restarts moving.
  • Encoder12Stopped (Display string: 'Encoder 12 Stopped'): The event will be generated when the Encoder 12 stops for longer than EncoderTimeout.
  • Encoder13Restarted (Display string: 'Encoder 13 Restarted'): The event will be generated when the Encoder 13 restarts moving.
  • Encoder13Stopped (Display string: 'Encoder 13 Stopped'): The event will be generated when the Encoder 13 stops for longer than EncoderTimeout.
  • Encoder14Restarted (Display string: 'Encoder 14 Restarted'): The event will be generated when the Encoder 14 restarts moving.
  • Encoder14Stopped (Display string: 'Encoder 14 Stopped'): The event will be generated when the Encoder 14 stops for longer than EncoderTimeout.
  • Encoder15Restarted (Display string: 'Encoder 15 Restarted'): The event will be generated when the Encoder 15 restarts moving.
  • Encoder15Stopped (Display string: 'Encoder 15 Stopped'): The event will be generated when the Encoder 15 stops for longer than EncoderTimeout.
  • Error (Display string: 'Error'): Device just detected an error during the active Acquisition.
  • ExposureEnd (Display string: 'Exposure End'): Device just completed the exposure of one Frame (or Line).
  • ExposureStart (Display string: 'Exposure Start'): Device just started the exposure of one Frame (or Line).
  • FrameBurstEnd (Display string: 'Frame Burst End'): Device just completed the capture of a burst of Frames.
  • FrameBurstStart (Display string: 'Frame Burst Start'): Device just started the capture of a burst of Frames.
  • FrameEnd (Display string: 'Frame End'): Device just completed the capture of one Frame.
  • FrameStart (Display string: 'Frame Start'): Device just started the capture of one Frame.
  • FrameTransferEnd (Display string: 'Frame Transfer End'): Device just completed the transfer of one Frame.
  • FrameTransferStart (Display string: 'Frame Transfer Start'): Device just started the transfer of one Frame.
  • FrameTrigger (Display string: 'Frame Trigger'): Device just received a trigger to start the capture of one Frame.
  • FrameTriggerMissed (Display string: 'Frame Trigger Missed'): Device just missed a trigger to start the capture of one Frame.
  • InterfaceListChanged (Display string: 'Interface List Changed'): This enumeration value indicates an event that is fired when the list of interfaces has been updated.
  • InterfaceLost (Display string: 'Interface Lost'): This enumeration value indicates an event that is raised when the interface connection is lost.
  • Line0AnyEdge (Display string: 'Line 0 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 0.
  • Line0FallingEdge (Display string: 'Line 0 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 0.
  • Line0RisingEdge (Display string: 'Line 0 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 0.
  • Line1AnyEdge (Display string: 'Line 1 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 1.
  • Line1FallingEdge (Display string: 'Line 1 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 1.
  • Line1RisingEdge (Display string: 'Line 1 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 1.
  • Line2AnyEdge (Display string: 'Line 2 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 2.
  • Line2FallingEdge (Display string: 'Line 2 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 2.
  • Line2RisingEdge (Display string: 'Line 2 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 2.
  • Line3AnyEdge (Display string: 'Line 3 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 3.
  • Line3FallingEdge (Display string: 'Line 3 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 3.
  • Line3RisingEdge (Display string: 'Line 3 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 3.
  • Line4AnyEdge (Display string: 'Line 4 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 4.
  • Line4FallingEdge (Display string: 'Line 4 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 4.
  • Line4RisingEdge (Display string: 'Line 4 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 4.
  • Line5AnyEdge (Display string: 'Line 5 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 5.
  • Line5FallingEdge (Display string: 'Line 5 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 5.
  • Line5RisingEdge (Display string: 'Line 5 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 5.
  • Line6AnyEdge (Display string: 'Line 6 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 6.
  • Line6FallingEdge (Display string: 'Line 6 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 6.
  • Line6RisingEdge (Display string: 'Line 6 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 6.
  • Line7AnyEdge (Display string: 'Line 7 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 7.
  • Line7FallingEdge (Display string: 'Line 7 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 7.
  • Line7RisingEdge (Display string: 'Line 7 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 7.
  • Line8AnyEdge (Display string: 'Line 8 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 8.
  • Line8FallingEdge (Display string: 'Line 8 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 8.
  • Line8RisingEdge (Display string: 'Line 8 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 8.
  • Line9AnyEdge (Display string: 'Line 9 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 9.
  • Line9FallingEdge (Display string: 'Line 9 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 9.
  • Line9RisingEdge (Display string: 'Line 9 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 9.
  • Line10AnyEdge (Display string: 'Line 10 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 10.
  • Line10FallingEdge (Display string: 'Line 10 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 10.
  • Line10RisingEdge (Display string: 'Line 10 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 10.
  • Line11AnyEdge (Display string: 'Line 11 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 11.
  • Line11FallingEdge (Display string: 'Line 11 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 11.
  • Line11RisingEdge (Display string: 'Line 11 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 11.
  • Line12AnyEdge (Display string: 'Line 12 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 12.
  • Line12FallingEdge (Display string: 'Line 12 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 12.
  • Line12RisingEdge (Display string: 'Line 12 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 12.
  • Line13AnyEdge (Display string: 'Line 13 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 13.
  • Line13FallingEdge (Display string: 'Line 13 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 13.
  • Line13RisingEdge (Display string: 'Line 13 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 13.
  • Line14AnyEdge (Display string: 'Line 14 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 14.
  • Line14FallingEdge (Display string: 'Line 14 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 14.
  • Line14RisingEdge (Display string: 'Line 14 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 14.
  • Line15AnyEdge (Display string: 'Line 15 Any Edge'): The event will be generated when a Falling or Rising Edge is detected on the Line 15.
  • Line15FallingEdge (Display string: 'Line 15 Falling Edge'): The event will be generated when a Falling Edge is detected on the Line 15.
  • Line15RisingEdge (Display string: 'Line 15 Rising Edge'): The event will be generated when a Rising Edge is detected on the Line 15.
  • LineEnd (Display string: 'Line End'): Device just completed the capture of one Line.
  • LineStart (Display string: 'Line Start'): Device just started the capture of one Line.
  • LineTrigger (Display string: 'Line Trigger'): Device just received a trigger to start the capture of one Line.
  • LineTriggerMissed (Display string: 'Line Trigger Missed'): Device just missed a trigger to start the capture of one Line.
  • Link0Trigger (Display string: 'Link 0 Trigger')
  • Link1Trigger (Display string: 'Link 1 Trigger')
  • Link2Trigger (Display string: 'Link 2 Trigger')
  • Link3Trigger (Display string: 'Link 3 Trigger')
  • Link4Trigger (Display string: 'Link 4 Trigger')
  • Link5Trigger (Display string: 'Link 5 Trigger')
  • Link6Trigger (Display string: 'Link 6 Trigger')
  • Link7Trigger (Display string: 'Link 7 Trigger')
  • Link8Trigger (Display string: 'Link 8 Trigger')
  • Link9Trigger (Display string: 'Link 9 Trigger')
  • Link10Trigger (Display string: 'Link 10 Trigger')
  • Link11Trigger (Display string: 'Link 11 Trigger')
  • Link12Trigger (Display string: 'Link 12 Trigger')
  • Link13Trigger (Display string: 'Link 13 Trigger')
  • Link14Trigger (Display string: 'Link 14 Trigger')
  • Link15Trigger (Display string: 'Link 15 Trigger')
  • LinkSpeedChange (Display string: 'Link Speed Change'): The event will be generated when the link speed has changed.
  • LinkTrigger0 (Display string: 'Link Trigger 0'): The event will be generated when a Rising Edge is detected on the LinkTrigger 0.
  • LinkTrigger1 (Display string: 'Link Trigger 1'): The event will be generated when a Rising Edge is detected on the LinkTrigger 1.
  • PrimaryApplicationSwitch (Display string: 'Primary Application Switch'): The event will be generated when a primary application switchover has been granted (GigE Vision Specific).
  • SequencerSetChange (Display string: 'Sequencer Set Change'): Device sequencer set has changed.
  • Stream0TransferBlockEnd (Display string: 'Stream 0 Transfer Block End'): Device just completed the transfer of one Block.
  • Stream0TransferBlockStart (Display string: 'Stream 0 Transfer Block Start'): Device just started the transfer of one Block.
  • Stream0TransferBlockTrigger (Display string: 'Stream 0 Transfer Block Trigger'): Device just received a trigger to start the transfer of one Block.
  • Stream0TransferBurstEnd (Display string: 'Stream 0 Transfer Burst End'): Device just completed the transfer of a burst of Blocks.
  • Stream0TransferBurstStart (Display string: 'Stream 0 Transfer Burst Start'): Device just started the transfer of a burst of Blocks.
  • Stream0TransferEnd (Display string: 'Stream 0 Transfer End'): Device just completed the transfer of one or many Blocks.
  • Stream0TransferOverflow (Display string: 'Stream 0 Transfer Overflow'): Device transfer queue overflowed.
  • Stream0TransferPause (Display string: 'Stream 0 Transfer Pause'): Device just paused the transfer.
  • Stream0TransferResume (Display string: 'Stream 0 Transfer Resume'): Device just resumed the transfer.
  • Stream0TransferStart (Display string: 'Stream 0 Transfer Start'): Device just started the transfer of one or many Blocks.
  • Test (Display string: 'Test'): The test event will be generated when the device receives the TestEventGenerate command (EventNotification for the Test event is always On).
  • Timer0End (Display string: 'Timer 0 End'): The event will be generated when Timer 0 ends counting.
  • Timer0Start (Display string: 'Timer 0 Start'): The event will be generated when Timer 0 starts counting.
  • Timer1End (Display string: 'Timer 1 End'): The event will be generated when Timer 1 ends counting.
  • Timer1Start (Display string: 'Timer 1 Start'): The event will be generated when Timer 1 starts counting.
  • Timer2End (Display string: 'Timer 2 End'): The event will be generated when Timer 2 ends counting.
  • Timer2Start (Display string: 'Timer 2 Start'): The event will be generated when Timer 2 starts counting.
  • Timer3End (Display string: 'Timer 3 End'): The event will be generated when Timer 3 ends counting.
  • Timer3Start (Display string: 'Timer 3 Start'): The event will be generated when Timer 3 starts counting.
  • Timer4End (Display string: 'Timer 4 End'): The event will be generated when Timer 4 ends counting.
  • Timer4Start (Display string: 'Timer 4 Start'): The event will be generated when Timer 4 starts counting.
  • Timer5End (Display string: 'Timer 5 End'): The event will be generated when Timer 5 ends counting.
  • Timer5Start (Display string: 'Timer 5 Start'): The event will be generated when Timer 5 starts counting.
  • Timer6End (Display string: 'Timer 6 End'): The event will be generated when Timer 6 ends counting.
  • Timer6Start (Display string: 'Timer 6 Start'): The event will be generated when Timer 6 starts counting.
  • Timer7End (Display string: 'Timer 7 End'): The event will be generated when Timer 7 ends counting.
  • Timer7Start (Display string: 'Timer 7 Start'): The event will be generated when Timer 7 starts counting.
  • Timer8End (Display string: 'Timer 8 End'): The event will be generated when Timer 8 ends counting.
  • Timer8Start (Display string: 'Timer 8 Start'): The event will be generated when Timer 8 starts counting.
  • Timer9End (Display string: 'Timer 9 End'): The event will be generated when Timer 9 ends counting.
  • Timer9Start (Display string: 'Timer 9 Start'): The event will be generated when Timer 9 starts counting.
  • Timer10End (Display string: 'Timer 10 End'): The event will be generated when Timer 10 ends counting.
  • Timer10Start (Display string: 'Timer 10 Start'): The event will be generated when Timer 10 starts counting.
  • Timer11End (Display string: 'Timer 11 End'): The event will be generated when Timer 11 ends counting.
  • Timer11Start (Display string: 'Timer 11 Start'): The event will be generated when Timer 11 starts counting.
  • Timer12End (Display string: 'Timer 12 End'): The event will be generated when Timer 12 ends counting.
  • Timer12Start (Display string: 'Timer 12 Start'): The event will be generated when Timer 12 starts counting.
  • Timer13End (Display string: 'Timer 13 End'): The event will be generated when Timer 13 ends counting.
  • Timer13Start (Display string: 'Timer 13 Start'): The event will be generated when Timer 13 starts counting.
  • Timer14End (Display string: 'Timer 14 End'): The event will be generated when Timer 14 ends counting.
  • Timer14Start (Display string: 'Timer 14 Start'): The event will be generated when Timer 14 starts counting.
  • Timer15End (Display string: 'Timer 15 End'): The event will be generated when Timer 15 ends counting.
  • Timer15Start (Display string: 'Timer 15 Start'): The event will be generated when Timer 15 starts counting.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ genCPVersionMajor

PropertyI64 genCPVersionMajor

An integer property. Indicates the major version number of the GenCP specification this device complies with.

This is a read only element. It indicates the major version number of the GenCP specification this device complies with.

◆ genCPVersionMinor

PropertyI64 genCPVersionMinor

An integer property. Indicates the minor version number of the GenCP specification this device complies with.

This is a read only element. It indicates the minor version number of the GenCP specification this device complies with.

◆ gevActionDestinationIPAddress

PropertyI64 gevActionDestinationIPAddress

An integer property. The IP address of the action command recipient.

A valid IP address if the action command shall be unicast. A broadcast subnet if the action command shall be broadcast.

Examples
GigEVisionActionFeatures.cpp.

◆ gevApplicationSwitchoverKey

PropertyI64 gevApplicationSwitchoverKey

An integer property. Controls the key to use to authenticate primary application switchover requests.

Controls the key to use to authenticate primary application switchover requests. If the device to take over has 'mvDevicePrimaryApplicationSwitchoverEnable' set to true and this key matches the devices internal key control access will be granted.

◆ gevCurrentControlMode

PropertyI64 gevCurrentControlMode

An enumerated integer property. The current control mode of the device.

This enumeration provides a value that indicates the current control mode of the device.

The following string values might be valid for this feature:

  • Open (Display string: 'Open'): This enumeration value indicates that the device is open for control or exclusive access.
  • ControlAccess (Display string: 'Control Access'): This enumeration value indicates that the device is controlled by another host, but switchover or read-only access is possible.
  • ExclusiveAccess (Display string: 'Exclusive Access'): This enumeration value indicates that the device is under exclusive access by a host and cannot be accessed by another.
  • NoAccess (Display string: 'No Access'): This enumeration value indicates that the device cannot be accessed, for instance it may be a GigE Vision device on a subnet different from the interface.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ gevDeviceForceGateway

PropertyI64 gevDeviceForceGateway

An integer property. Static gateway IP address to set for the GVCP interface of the selected remote device.

Static gateway IP address to set for the GVCP interface of the selected remote device.

◆ gevDeviceForceIP

Method gevDeviceForceIP

A method object. Apply the force IP settings (GevDeviceForceIPAddress, GevDeviceForceSubnetMask and GevDeviceForceGateway) in the Device using ForceIP command.

Apply the force IP settings (GevDeviceForceIPAddress, GevDeviceForceSubnetMask and GevDeviceForceGateway) in the Device using ForceIP command.

◆ gevDeviceForceIPAddress

PropertyI64 gevDeviceForceIPAddress

An integer property. Static IP address to set for the GVCP interface of the selected remote device.

Static IP address to set for the GVCP interface of the selected remote device.

◆ gevDeviceForceSubnetMask

PropertyI64 gevDeviceForceSubnetMask

An integer property. Static subnet mask to set for the GVCP interface of the selected remote device.

Static subnet mask to set for the GVCP interface of the selected remote device.

◆ gevDeviceGateway

PropertyI64 gevDeviceGateway

An integer property. Indicates the current gateway of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current gateway of the GVCP interface of the selected remote device.

◆ gevDeviceIPAddress

PropertyI64 gevDeviceIPAddress

An integer property. Indicates the current IP address of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current IP address of the GVCP interface of the selected remote device.

◆ gevDeviceIPConfigurationStatus

PropertyI64 gevDeviceIPConfigurationStatus

An enumerated integer property. Identifies the IP configuration of the GVCP interface of the selected remote device.

This is a read only feature. This enumeration provides a value that indicates the Device IP configuration of the GVCP interface of the selected remote device. This value only changes on execution of the DeviceUpdateList command.

The following string values might be valid for this feature:

  • DHCP (Display string: 'DHCP')
  • PersistentIP (Display string: 'Persistent IP')
  • LinkLocal (Display string: 'Link Local')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ gevDeviceMACAddress

PropertyI64 gevDeviceMACAddress

An integer property. Indicates the 48-bit MAC address of the GVCP interface of the selected remote device.

This is a read only element. It indicates the 48-bit MAC address of the GVCP interface of the selected remote device.

◆ gevDeviceSubnetMask

PropertyI64 gevDeviceSubnetMask

An integer property. Indicates the current subnet mask of the GVCP interface of the selected remote device.

This is a read only element. It indicates the current subnet mask of the GVCP interface of the selected remote device.

◆ gevInterfaceGateway

PropertyI64 gevInterfaceGateway

An integer property. Indicates the IP address of the selected gateway entry of this interface.

This is a read only element. It indicates the IP address of the selected gateway entry of this interface.

◆ gevInterfaceGatewaySelector

PropertyI64 gevInterfaceGatewaySelector

An integer property. Selector for the different gateway entries for this interface.

Selector for the different gateway entries for this interface. The selector is 0-based in order to match the index of the C interface.

◆ gevInterfaceMACAddress

PropertyI64 gevInterfaceMACAddress

An integer property. Indicates the 48-bit MAC address of the selected interface.

This is a read only element. It indicates the 48-bit MAC address of the selected interface.

◆ gevInterfaceSubnetIPAddress

PropertyI64 gevInterfaceSubnetIPAddress

An integer property. Indicates the IP address of the selected subnet entry of this interface.

This is a read only element. It indicates the IP address of the selected subnet entry of this interface.

Examples
GigEVisionActionFeatures.cpp.

◆ gevInterfaceSubnetMask

PropertyI64 gevInterfaceSubnetMask

An integer property. Indicates the subnet mask of the selected subnet entry of this interface.

This is a read only element. It indicates the subnet mask of the selected subnet entry of this interface.

Examples
GigEVisionActionFeatures.cpp.

◆ gevInterfaceSubnetSelector

PropertyI64 gevInterfaceSubnetSelector

An integer property. Selector for the different subnet entries for this interface.

Selector for the different subnet entries for this interface. The selector is 0-based in order to match the index of the C interface.

◆ gevVersionMajor

PropertyI64 gevVersionMajor

An integer property. Indicates the major version number of the GigE Vision specification this device complies with.

This is a read only element. It indicates the major version number of the GigE Vision specification this device complies with.

◆ gevVersionMinor

PropertyI64 gevVersionMinor

An integer property. Indicates the minor version number of the GigE Vision specification this device complies with.

This is a read only element. It indicates the minor version number of the GigE Vision specification this device complies with.

◆ interfaceDisplayName

PropertyS interfaceDisplayName

A string property. A user-friendly name of the Interface.

This is a read only element. It is a string that indicates a user-friendly name of the Interface.

◆ interfaceID

PropertyS interfaceID

A string property. GenTL producer wide unique identifier of the selected interface.

This is a read only element. It is a string that indicates a GenTL producer wide unique identifier of the selected interface.

◆ interfaceTLVersionMajor

PropertyI64 interfaceTLVersionMajor

An integer property. Indicates the major version number of the transport layer specification the GenTL Producer complies with.

This is a read only element. It indicates the major version number of the transport layer specification the GenTL Producer complies with.

◆ interfaceTLVersionMinor

PropertyI64 interfaceTLVersionMinor

An integer property. Indicates the minor version number of the transport layer specification the GenTL Producer complies with.

This is a read only element. It indicates the minor version number of the transport layer specification the GenTL Producer complies with.

◆ interfaceType

PropertyI64 interfaceType

An enumerated integer property. Identifies the interfaces technology of the GenTL Producer implementation.

This is a read only feature. This enumeration provides a value that indicates interfaces technology of the GenTL Producer implementation.

The following string values might be valid for this feature:

  • Mixed (Display string: 'Mixed'): This enumeration value indicates that this is an interface for a mixed protocol.
  • Custom (Display string: 'Custom'): This enumeration value indicates that this is an interface for a custom protocol.
  • GEV (Display string: 'GigE Vision'): This enumeration value indicates that this is an interface for the GigE Vision protocol.
  • CameraLink (Display string: 'CameraLink'): This enumeration value indicates that this is an interface for the CameraLink protocol.
  • CoaXPress (Display string: 'CoaXPress'): This enumeration value indicates that this is an interface for the CoaXPress protocol.
  • CameraLinkHS (Display string: 'CameraLink HS'): This enumeration value indicates that this is an interface for the CameraLink HS protocol.
  • U3V (Display string: 'USB3 Vision'): This enumeration value indicates that this is an interface for the USB3 Vision protocol.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ m_hRoot

HOBJ m_hRoot
protectedinherited

◆ mvActionAcknowledgeEnable

PropertyIBoolean mvActionAcknowledgeEnable

A boolean property. Enables or disables the ACK response for the action command.

Enables or disables the ACK response packet for an action command by setting the corresponding flag in the command. Typically, invokers of an action command don't wait for an acknowledge which is why this flag is usually not set in the command.

Examples
GigEVisionActionFeatures.cpp.

◆ mvActionAcknowledgesExpected

PropertyI64 mvActionAcknowledgesExpected

An integer property. Number of devices to send an acknowledge to the action command generated in the current setup.

An unsigned integer containing the number of devices that are expected to send an acknowledge to the action command generated in the current setup.

Examples
GigEVisionActionFeatures.cpp.

◆ mvActionAcknowledgesFailed

PropertyI64 mvActionAcknowledgesFailed

An integer property. Number of devices that sent an acknowledge with an error code to the recent action command.

Number of devices that sent an acknowledge with an error code as a response to the recent action command generated in the current setup.

Examples
GigEVisionActionFeatures.cpp.

◆ mvActionAcknowledgesReceived

PropertyI64 mvActionAcknowledgesReceived

An integer property. Number of devices that sent an acknowledge to the recent action command.

Number of devices that sent an acknowledge as a response to the recent action command generated in the current setup.

Examples
GigEVisionActionFeatures.cpp.

◆ mvActionAcknowledgeTimeout

PropertyI64 mvActionAcknowledgeTimeout

An integer property. Maximum wait time for the acknowledge o an action command(ms)

Maximum wait time for the acknowledge to the action command generated in the current setup(ms).

Examples
GigEVisionActionFeatures.cpp.

◆ mvDeviceCommandChannelRetryCount

PropertyI64 mvDeviceCommandChannelRetryCount

An integer property. Indicates the number of retransmissions allowed when command channel message timed out (no ACK was received from the device)(deprecated).

Deprecated:
Indicates the number of retransmissions allowed when command channel message timed out (no ACK was received from the device). This feature has been declared deprecated. Use 'LinkCommandRetryCount' of the DeviceModule instead.

◆ mvDeviceCommandChannelTransmissionTimeout

PropertyI64 mvDeviceCommandChannelTransmissionTimeout

An integer property. Defines the maximum time in milli-seconds the host driver will wait for an ACK from the device to a previously sent command(deprecated).

Deprecated:
Defines the maximum time in milli-seconds the host driver will wait for an ACK from the device to a previously sent command. This feature has been declared deprecated. Use 'LinkCommandTimeout' of the DeviceModule instead.

◆ mvDeviceLicenseDetails

PropertyS mvDeviceLicenseDetails

A string property. Details about the granted license.

This is a read only element. It indicates details whether or not this device can be operated without limitations using this driver stack.

◆ mvDeviceLicenseValid

PropertyIBoolean mvDeviceLicenseValid

A boolean property. True if the current device has a valid license.

True if the current device has a valid license. This is the case for all Balluff/MATRIX VISION devices and devices for which a license file has been provided.

◆ mvDeviceNetworkInterfaceCount

PropertyI64 mvDeviceNetworkInterfaceCount

An integer property. The number of physical network interfaces supported by this device.

This is an integer feature. It contains the number of physical network interfaces supported by this device.

◆ mvDevicePrimaryApplicationSwitchoverEnable

PropertyIBoolean mvDevicePrimaryApplicationSwitchoverEnable

A boolean property. Enables or disables primary application switchover.

Enables or disables primary application switchover.

◆ mvDevicePrimaryApplicationSwitchoverSupported

PropertyIBoolean mvDevicePrimaryApplicationSwitchoverSupported

A boolean property. Reports the availability of the primary application switchover feature.

Reports the availability of the primary application switchover feature.

◆ mvDeviceUpdateFirmware

Method mvDeviceUpdateFirmware

A method object. Updates the device's firmware.

Updates the device using the firmware images embedded into this producer library.

◆ mvGevAdvancedDeviceDiscoveryEnable

PropertyIBoolean mvGevAdvancedDeviceDiscoveryEnable

A boolean property. Enables or disables the advanced device discovery.

Enables or disables the advanced device discovery. When enabled also devices, which currently use an incorrect IP configuration for the network they are connected to might be detectable. However depending on the operating system this may result in devices showing up on interfaces to which they are not physically connected.

◆ mvGevInterfaceLinkSpeed

PropertyI64 mvGevInterfaceLinkSpeed

An integer property. Indicates the link speed of this interface.

This is a read only element. It indicates the link speed(in Mbits per second) of this interface.

◆ mvGevInterfaceMTU

PropertyI64 mvGevInterfaceMTU

An integer property. Indicates the MTU of this interface.

This is a read only element. It indicates the MTU(Maximum Transmission Unit) of this interface.

◆ mvInterfaceLicenseFile

PropertyS mvInterfaceLicenseFile

A string property. Indicates the path of the license file.

This string register indicates the path of the file that will be used for extracting licenses for devices on this interface.

◆ mvU3VDeviceGUID

PropertyS mvU3VDeviceGUID

A string property. Indicates the USB3 Vision GUID of the device.

This is a read only element. It indicates the USB3 Vision GUID of the device.

◆ mvUnicastDeviceDiscoveryCommandCount

PropertyI64 mvUnicastDeviceDiscoveryCommandCount

An integer property. Specifies the number of discovery commands which will be sent to destinations defined by 'mvUnicastDeviceDiscoveryCommandSelector' and 'mvUnicastDeviceDiscoveryDestinationIPAddress'.

Specifies the number of discovery commands which will be sent to destinations defined by 'mvUnicastDeviceDiscoveryCommandSelector' and 'mvUnicastDeviceDiscoveryDestinationIPAddress'. No unicast device discovery will be performed once set to '0'. The mvUnicastDeviceDiscoveryCommandCount specifies the maximum value of the mvUnicastDeviceDiscoveryCommandSelector property.

◆ mvUnicastDeviceDiscoveryCommandSelector

PropertyI64 mvUnicastDeviceDiscoveryCommandSelector

An integer property. Selects unicast discovery command to configure.

Selects unicast discovery command to configure.

◆ mvUnicastDeviceDiscoveryDestinationIPAddress

PropertyI64 mvUnicastDeviceDiscoveryDestinationIPAddress

An integer property. Controls the destination IP address of the selected unicast device discovery command.

Controls the destination IP address of the selected unicast device discovery command.

◆ u3vVersionMajor

PropertyI64 u3vVersionMajor

An integer property. Indicates the major version number of the USB3 Vision specification this device complies with.

This is a read only element. It indicates the major version number of the USB3 Vision specification this device complies with.

◆ u3vVersionMinor

PropertyI64 u3vVersionMinor

An integer property. Indicates the minor version number of the USB3 Vision specification this device complies with.

This is a read only element. It indicates the minor version number of the USB3 Vision specification this device complies with.