Impact Acquire SDK C++

Category for device information and control. More...

#include <mvIMPACT_acquire_GenICam.h>

Public Member Functions

 DeviceControl (mvIMPACT::acquire::Device *pDev, const std::string &settingName="Base")
 Constructs a new mvIMPACT::acquire::GenICam::DeviceControl object.
 

Public Attributes

PropertyI64 deviceCharacterSet
 An enumerated integer property. Character set used by the strings of the device.
 
PropertyF deviceClockFrequency
 A floating point property. Returns the frequency of the selected Clock.
 
PropertyI64 deviceClockSelector
 An enumerated integer property. Selects the clock frequency to access from the device.
 
PropertyI64 deviceConnectionSelector
 An integer property. Selects which Connection of the device to control.
 
PropertyI64 deviceConnectionSpeed
 An integer property. Indicates the speed of transmission of the specified Connection.
 
PropertyI64 deviceConnectionStatus
 An enumerated integer property. Indicates the status of the specified Connection.
 
PropertyI64 deviceEventChannelCount
 An integer property. Indicates the number of event channels supported by the device.
 
PropertyS deviceFamilyName
 A string property. Identifier of the product family of the device.
 
Method deviceFeaturePersistenceEnd
 A method object. Indicate to the device the end of feature persistence.
 
Method deviceFeaturePersistenceStart
 A method object. Indicate to the device and GenICam XML to get ready for persisting of all streamable features.
 
PropertyS deviceFirmwareVersion
 A string property. Version of the firmware in the device.
 
PropertyI64 deviceGenCPVersionMajor
 An integer property. Major version of the GenCP protocol supported by the device.
 
PropertyI64 deviceGenCPVersionMinor
 An integer property. Minor version of the GenCP protocol supported by the device.
 
PropertyS deviceID
 A string property. This feature is deprecated (See DeviceSerialNumber).
 
PropertyI64 deviceIndicatorMode
 An enumerated integer property. Controls the behavior of the indicators (such as LEDs) showing the status of the Device.
 
PropertyF deviceLinkCommandTimeout
 A floating point property. Indicates the command timeout of the specified Link.
 
PropertyI64 deviceLinkConnectionCount
 An integer property. Returns the number of physical connection of the device used by a particular Link.
 
PropertyI64 deviceLinkHeartbeatMode
 An enumerated integer property. Activate or deactivate the Link's heartbeat.
 
PropertyF deviceLinkHeartbeatTimeout
 A floating point property. Controls the current heartbeat timeout of the specific Link.
 
PropertyI64 deviceLinkSelector
 An integer property. Selects which Link of the device to control.
 
PropertyI64 deviceLinkSpeed
 An integer property. Indicates the speed of transmission negotiated on the specified Link.
 
PropertyI64 deviceLinkThroughputLimit
 An integer property. Limits the maximum bandwidth of the data that will be streamed out by the device on the selected Link.
 
PropertyI64 deviceLinkThroughputLimitMode
 An enumerated integer property. Controls if the DeviceLinkThroughputLimit is active.
 
PropertyI64 deviceManifestEntrySelector
 An integer property. Selects the manifest entry to reference.
 
PropertyS deviceManifestPrimaryURL
 A string property. Indicates the first URL to the GenICam XML device description file of the selected manifest entry.
 
PropertyI64 deviceManifestSchemaMajorVersion
 An integer property. Indicates the major version number of the schema file of the selected manifest entry.
 
PropertyI64 deviceManifestSchemaMinorVersion
 An integer property. Indicates the minor version number of the schema file of the selected manifest entry.
 
PropertyS deviceManifestSecondaryURL
 A string property. Indicates the second URL to the GenICam XML device description file of the selected manifest entry.
 
PropertyI64 deviceManifestXMLMajorVersion
 An integer property. Indicates the major version number of the GenICam XML file of the selected manifest entry.
 
PropertyI64 deviceManifestXMLMinorVersion
 An integer property. Indicates the minor version number of the GenICam XML file of the selected manifest entry.
 
PropertyI64 deviceManifestXMLSubMinorVersion
 An integer property. Indicates the subminor version number of the GenICam XML file of the selected manifest entry.
 
PropertyS deviceManufacturerInfo
 A string property. Manufacturer information about the device.
 
PropertyI64 deviceMaxThroughput
 An integer property. Maximum bandwidth of the data that can be streamed out of the device.
 
PropertyI64 deviceMessageChannelCount
 An integer property. This feature is deprecated (See DeviceEventChannelCount).
 
PropertyS deviceModelName
 A string property. Model of the device.
 
Method deviceRegistersCheck
 A method object. Perform the validation of the current register set for consistency.
 
PropertyI64 deviceRegistersEndianness
 An enumerated integer property. Endianness of the registers of the device.
 
Method deviceRegistersStreamingEnd
 A method object. Announce the end of registers streaming.
 
Method deviceRegistersStreamingStart
 A method object. Prepare the device for registers streaming without checking for consistency.
 
PropertyIBoolean deviceRegistersValid
 A boolean property. Returns if the current register set is valid and consistent.
 
Method deviceReset
 A method object. Resets the device to its power up state.
 
PropertyI64 deviceScanType
 An enumerated integer property. Scan type of the sensor of the device.
 
PropertyS deviceSerialNumber
 A string property. Device's serial number.
 
PropertyI64 deviceSerialPortBaudRate
 An enumerated integer property. This feature controls the baud rate used by the selected serial port.
 
PropertyI64 deviceSerialPortSelector
 An enumerated integer property. Selects which serial port of the device to control.
 
PropertyI64 deviceSFNCVersionMajor
 An integer property. Major version of the Standard Features Naming Convention that was used to create the device's GenICam XML.
 
PropertyI64 deviceSFNCVersionMinor
 An integer property. Minor version of the Standard Features Naming Convention that was used to create the device's GenICam XML.
 
PropertyI64 deviceSFNCVersionSubMinor
 An integer property. Sub minor version of Standard Features Naming Convention that was used to create the device's GenICam XML.
 
PropertyI64 deviceStreamChannelCount
 An integer property. Indicates the number of streaming channels supported by the device.
 
PropertyI64 deviceStreamChannelEndianness
 An enumerated integer property. Endianness of multi-byte pixel data for this stream.
 
PropertyI64 deviceStreamChannelLink
 An integer property. Index of device's Link to use for streaming the specified stream channel.
 
PropertyI64 deviceStreamChannelPacketSize
 An integer property. Specifies the stream packet size, in bytes, to send on the selected channel for a Transmitter or specifies the maximum packet size supported by a receiver.
 
PropertyI64 deviceStreamChannelSelector
 An integer property. Selects the stream channel to control.
 
PropertyI64 deviceStreamChannelType
 An enumerated integer property. Reports the type of the stream channel.
 
PropertyF deviceTemperature
 A floating point property. Device temperature in degrees Celsius (C).
 
PropertyI64 deviceTemperatureSelector
 An enumerated integer property. Selects the location within the device, where the temperature will be measured.
 
PropertyI64 deviceTLType
 An enumerated integer property. Transport Layer type of the device.
 
PropertyI64 deviceTLVersionMajor
 An integer property. Major version of the Transport Layer of the device.
 
PropertyI64 deviceTLVersionMinor
 An integer property. Minor version of the Transport Layer of the device.
 
PropertyI64 deviceTLVersionSubMinor
 An integer property. Sub minor version of the Transport Layer of the device.
 
PropertyI64 deviceType
 An enumerated integer property. Returns the device type.
 
PropertyS deviceUserID
 A string property. User-programmable device identifier.
 
PropertyS deviceVendorName
 A string property. Name of the manufacturer of the device.
 
PropertyS deviceVersion
 A string property. Version of the device.
 
Method mvCalculateHashCode
 A method object. Do a new calculation of the hash code. This might serve as a means to check whether the firmware has been changed in flash.
 
PropertyI64 mvDeviceClockFrequency
 An enumerated integer property. Clock frequency of the image sensor of the camera.
 
PropertyS mvDeviceFirmwareBuildDate
 A string property. The build time and date of the firmware.
 
PropertyI64 mvDeviceFirmwareHashAlgorithm
 An enumerated integer property. The algorithm used for the hash calculation.
 
PropertyS mvDeviceFirmwareHashCode
 A string property. Shows the hash code of the firmware.
 
PropertyI64 mvDeviceFirmwareSource
 An enumerated integer property. Shows the location from where the firmware was loaded.
 
PropertyS mvDeviceFPGAVersion
 A string property. Shows version number of the FPGA.
 
PropertyI64 mvDeviceLaserCurrent
 An integer property. Laser current consumption value (mA).
 
PropertyI64 mvDevicePowerMode
 An enumerated integer property. Selects the device power mode.
 
PropertyI64 mvDeviceProcessingUnit
 An enumerated integer property. The processing unit to activate for the selected processing unit.
 
PropertyI64 mvDeviceProcessingUnitSelector
 An integer property. Selects the device processing unit.
 
PropertyI64 mvDeviceRegistersStatus
 An enumerated integer property. Will give a hint where to find the invalid register settings if any.
 
PropertyI64 mvDeviceSensorColorMode
 An enumerated integer property. Shows color mode of the sensor.
 
PropertyI64 mvDeviceStandbyTimeout
 An integer property. Defines the time in seconds after which the device automatically switches to standby if no register is read.
 
PropertyIBoolean mvDeviceStandbyTimeoutEnable
 A boolean property. If enabled, the device switch to standby after a configurable time if no register is read.
 
PropertyIBoolean mvDeviceStatusLEDEnable
 A boolean property. This feature is deprecated (See DeviceIndicatorMode). If enabled, the color of the LED changes depending on the state of the camera. Otherwise the LED is Off.
 
PropertyI64 mvDeviceTemperatureLimitHysteresis
 An enumerated integer property. Hysteresis in degrees Celsius(C) for temperature limits.
 
PropertyF mvDeviceTemperatureLowerLimit
 A floating point property. Lower limit in degrees Celsius(C) for the TemperatureOutOfRange signal.
 
PropertyI64 mvDeviceTemperatureRaw
 An integer property. Device temperature in degrees Celsius (C).
 
PropertyF mvDeviceTemperatureUpperLimit
 A floating point property. Upper limit in degrees Celsius(C) for the TemperatureOutOfRange signal.
 
PropertyI64 mvDeviceTimeSync
 An enumerated integer property. you can specify the way the camera timestamps are synchronized to the PC / your application.
 
PropertyI64 mvDeviceTimeSyncPushValue
 An integer property. when you write to this register in 'mvPushSynchronization'-mode you can actively synchronize the timestamps with accurate time values.
 
PropertyI64 mvTemperatureState
 An enumerated integer property. Indicates the current temperature state of the camera.
 
PropertyI64 mvTemperatureStateCriticalThreshold
 An integer property. If the temperature of the camera exceeds this value mvTemperatureState switches from normal to critical.
 
PropertyI64 mvTimestampPPSPulsesMissed
 An integer property. Shows the number of missed pulses since the last status latch.
 
PropertyI64 mvTimestampPPSStatus
 An enumerated integer property. Shows the current status of the pulse per second controller.
 
PropertyI64 mvTimestampPPSSync
 An enumerated integer property. Will synchronize the internal clock to an external GPS(PPS) signal.
 
PropertyI64 mvTimestampPPSTriggerEdge
 An enumerated integer property. Selects the trigger edge on which the controller will be pulsed.
 
PropertyI64 mvTimestampResetValue
 An integer property. Defines the initial value after the cameras timestamp timer has been reset.
 
PropertyIBoolean rcSystemReady
 A boolean property. Returns if the system is ready (fully booted).
 
PropertyI64 timestamp
 An integer property. Reports the current value of the device timestamp counter.
 
Method timestampLatch
 A method object. Latches the current timestamp counter into TimestampLatchValue.
 
PropertyI64 timestampLatchValue
 An integer property. Returns the latched value of the timestamp counter.
 
Method timestampReset
 A method object. Resets the current value of the device timestamp counter.
 

Detailed Description

Constructor & Destructor Documentation

◆ DeviceControl()

DeviceControl ( mvIMPACT::acquire::Device *  pDev,
const std::string &  settingName = "Base" 
)
inlineexplicit

Constructs a new mvIMPACT::acquire::GenICam::DeviceControl object.

Parameters
[in]pDevA pointer to a mvIMPACT::acquire::Device object obtained from a mvIMPACT::acquire::DeviceManager object.
[in]settingNameThe name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT::acquire::FunctionInterface::getAvailableSettings, new settings can be created with the function mvIMPACT::acquire::FunctionInterface::createSetting

Member Data Documentation

◆ deviceCharacterSet

PropertyI64 deviceCharacterSet

An enumerated integer property. Character set used by the strings of the device.

Character set used by the strings of the device.

The following string values might be valid for this feature:

  • UTF8 (Display string: 'UTF 8'): Device use UTF8 character set.
  • ASCII (Display string: 'ASCII'): Device use ASCII character set.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceClockFrequency

PropertyF deviceClockFrequency

A floating point property. Returns the frequency of the selected Clock.

Returns the frequency of the selected Clock.

◆ deviceClockSelector

PropertyI64 deviceClockSelector

An enumerated integer property. Selects the clock frequency to access from the device.

Selects the clock frequency to access from the device.

The following string values might be valid for this feature:

  • Sensor (Display string: 'Sensor'): Clock frequency of the image sensor of the camera.
  • SensorDigitization (Display string: 'Sensor Digitization'): Clock frequency of the camera A/D conversion stage.
  • CameraLink (Display string: 'Camera Link'): Frequency of the Camera Link clock.
  • DeviceSpecific (Display string: 'Device Specific')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceConnectionSelector

PropertyI64 deviceConnectionSelector

An integer property. Selects which Connection of the device to control.

Selects which Connection of the device to control.

◆ deviceConnectionSpeed

PropertyI64 deviceConnectionSpeed

An integer property. Indicates the speed of transmission of the specified Connection.

Indicates the speed of transmission of the specified Connection

◆ deviceConnectionStatus

PropertyI64 deviceConnectionStatus

An enumerated integer property. Indicates the status of the specified Connection.

Indicates the status of the specified Connection.

The following string values might be valid for this feature:

  • Active (Display string: 'Active'): Connection is in use.
  • Inactive (Display string: 'Inactive'): Connection is not in use.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceEventChannelCount

PropertyI64 deviceEventChannelCount

An integer property. Indicates the number of event channels supported by the device.

Indicates the number of event channels supported by the device.

◆ deviceFamilyName

PropertyS deviceFamilyName

A string property. Identifier of the product family of the device.

Identifier of the product family of the device.

◆ deviceFeaturePersistenceEnd

Method deviceFeaturePersistenceEnd

A method object. Indicate to the device the end of feature persistence.

Indicate to the device the end of feature persistence.

◆ deviceFeaturePersistenceStart

Method deviceFeaturePersistenceStart

A method object. Indicate to the device and GenICam XML to get ready for persisting of all streamable features.

Indicate to the device and GenICam XML to get ready for persisting of all streamable features.

◆ deviceFirmwareVersion

PropertyS deviceFirmwareVersion

A string property. Version of the firmware in the device.

Version of the firmware in the device.

◆ deviceGenCPVersionMajor

PropertyI64 deviceGenCPVersionMajor

An integer property. Major version of the GenCP protocol supported by the device.

Major version of the GenCP protocol supported by the device.

◆ deviceGenCPVersionMinor

PropertyI64 deviceGenCPVersionMinor

An integer property. Minor version of the GenCP protocol supported by the device.

Minor version of the GenCP protocol supported by the device.

◆ deviceID

PropertyS deviceID

A string property. This feature is deprecated (See DeviceSerialNumber).

Deprecated:
This feature is deprecated (See DeviceSerialNumber). It was representing the Device unique identifier (serial number).

◆ deviceIndicatorMode

PropertyI64 deviceIndicatorMode

An enumerated integer property. Controls the behavior of the indicators (such as LEDs) showing the status of the Device.

Controls the behavior of the indicators (such as LEDs) showing the status of the Device.

The following string values might be valid for this feature:

  • Inactive (Display string: 'Inactive'): Device's indicators are inactive (Off).
  • Active (Display string: 'Active'): Device's indicators are active showing their respective status.
  • ErrorStatus (Display string: 'Error Status'): Device's indicators are inactive unless an error occurs.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceLinkCommandTimeout

PropertyF deviceLinkCommandTimeout

A floating point property. Indicates the command timeout of the specified Link.

Indicates the command timeout of the specified Link. This corresponds to the maximum response time of the device for a command sent on that link.

◆ deviceLinkConnectionCount

PropertyI64 deviceLinkConnectionCount

An integer property. Returns the number of physical connection of the device used by a particular Link.

Returns the number of physical connection of the device used by a particular Link.

◆ deviceLinkHeartbeatMode

PropertyI64 deviceLinkHeartbeatMode

An enumerated integer property. Activate or deactivate the Link's heartbeat.

Activate or deactivate the Link's heartbeat.

The following string values might be valid for this feature:

  • On (Display string: 'On'): Enables the Link heartbeat.
  • Off (Display string: 'Off'): Disables the Link heartbeat.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceLinkHeartbeatTimeout

PropertyF deviceLinkHeartbeatTimeout

A floating point property. Controls the current heartbeat timeout of the specific Link.

Controls the current heartbeat timeout of the specific Link.

◆ deviceLinkSelector

PropertyI64 deviceLinkSelector

An integer property. Selects which Link of the device to control.

Selects which Link of the device to control.

◆ deviceLinkSpeed

PropertyI64 deviceLinkSpeed

An integer property. Indicates the speed of transmission negotiated on the specified Link.

Indicates the speed of transmission negotiated on the specified Link.

◆ deviceLinkThroughputLimit

PropertyI64 deviceLinkThroughputLimit

An integer property. Limits the maximum bandwidth of the data that will be streamed out by the device on the selected Link.

Limits the maximum bandwidth of the data that will be streamed out by the device on the selected Link. If necessary, delays will be uniformly inserted between transport layer packets in order to control the peak bandwidth.

◆ deviceLinkThroughputLimitMode

PropertyI64 deviceLinkThroughputLimitMode

An enumerated integer property. Controls if the DeviceLinkThroughputLimit is active.

Controls if the DeviceLinkThroughputLimit is active. When disabled, lower level TL specific features are expected to control the throughput. When enabled, DeviceLinkThroughputLimit controls the overall throughput.

The following string values might be valid for this feature:

  • On (Display string: 'On'): Enables the DeviceLinkThroughputLimit feature.
  • Off (Display string: 'Off'): Disables the DeviceLinkThroughputLimit feature.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceManifestEntrySelector

PropertyI64 deviceManifestEntrySelector

An integer property. Selects the manifest entry to reference.

Selects the manifest entry to reference.

◆ deviceManifestPrimaryURL

PropertyS deviceManifestPrimaryURL

A string property. Indicates the first URL to the GenICam XML device description file of the selected manifest entry.

Indicates the first URL to the GenICam XML device description file of the selected manifest entry.

◆ deviceManifestSchemaMajorVersion

PropertyI64 deviceManifestSchemaMajorVersion

An integer property. Indicates the major version number of the schema file of the selected manifest entry.

Indicates the major version number of the schema file of the selected manifest entry.

◆ deviceManifestSchemaMinorVersion

PropertyI64 deviceManifestSchemaMinorVersion

An integer property. Indicates the minor version number of the schema file of the selected manifest entry.

Indicates the minor version number of the schema file of the selected manifest entry.

◆ deviceManifestSecondaryURL

PropertyS deviceManifestSecondaryURL

A string property. Indicates the second URL to the GenICam XML device description file of the selected manifest entry.

Indicates the second URL to the GenICam XML device description file of the selected manifest entry.

◆ deviceManifestXMLMajorVersion

PropertyI64 deviceManifestXMLMajorVersion

An integer property. Indicates the major version number of the GenICam XML file of the selected manifest entry.

Indicates the major version number of the GenICam XML file of the selected manifest entry.

◆ deviceManifestXMLMinorVersion

PropertyI64 deviceManifestXMLMinorVersion

An integer property. Indicates the minor version number of the GenICam XML file of the selected manifest entry.

Indicates the minor version number of the GenICam XML file of the selected manifest entry.

◆ deviceManifestXMLSubMinorVersion

PropertyI64 deviceManifestXMLSubMinorVersion

An integer property. Indicates the subminor version number of the GenICam XML file of the selected manifest entry.

Indicates the subminor version number of the GenICam XML file of the selected manifest entry.

◆ deviceManufacturerInfo

PropertyS deviceManufacturerInfo

A string property. Manufacturer information about the device.

Manufacturer information about the device.

◆ deviceMaxThroughput

PropertyI64 deviceMaxThroughput

An integer property. Maximum bandwidth of the data that can be streamed out of the device.

Maximum bandwidth of the data that can be streamed out of the device. This can be used to estimate if the physical connection(s) can sustain transfer of free-running images from the camera at its maximum speed.

◆ deviceMessageChannelCount

PropertyI64 deviceMessageChannelCount

An integer property. This feature is deprecated (See DeviceEventChannelCount).

Deprecated:
This feature is deprecated (See DeviceEventChannelCount). It indicates the number of message/event channels supported by the device.

◆ deviceModelName

PropertyS deviceModelName

A string property. Model of the device.

Model of the device.

◆ deviceRegistersCheck

Method deviceRegistersCheck

A method object. Perform the validation of the current register set for consistency.

Perform the validation of the current register set for consistency. This will update the DeviceRegistersValid flag.

◆ deviceRegistersEndianness

PropertyI64 deviceRegistersEndianness

An enumerated integer property. Endianness of the registers of the device.

Endianness of the registers of the device.

The following string values might be valid for this feature:

  • Big (Display string: 'Big'): Device's registers are big Endian.
  • Little (Display string: 'Little'): Device's registers are little Endian.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceRegistersStreamingEnd

Method deviceRegistersStreamingEnd

A method object. Announce the end of registers streaming.

Announce the end of registers streaming. This will do a register set validation for consistency and activate it. This will also update the DeviceRegistersValid flag.

◆ deviceRegistersStreamingStart

Method deviceRegistersStreamingStart

A method object. Prepare the device for registers streaming without checking for consistency.

Prepare the device for registers streaming without checking for consistency.

◆ deviceRegistersValid

PropertyIBoolean deviceRegistersValid

A boolean property. Returns if the current register set is valid and consistent.

Returns if the current register set is valid and consistent.

◆ deviceReset

Method deviceReset

A method object. Resets the device to its power up state.

Resets the device to its power up state. After reset, the device must be rediscovered.

◆ deviceScanType

PropertyI64 deviceScanType

An enumerated integer property. Scan type of the sensor of the device.

Scan type of the sensor of the device.

The following string values might be valid for this feature:

  • Areascan (Display string: 'Areascan'): 2D sensor outputting an image created from a unique sensor acquisition.
  • Linescan (Display string: 'Linescan'): 1D sensor outputting an image acquired line by line.
  • Areascan3D (Display string: 'Areascan 3D'): 3D sensor outputting a range (or disparity) image created from a unique sensor acquisition.
  • Linescan3D (Display string: 'Linescan 3D'): 3D sensor outputting a range (or disparity) image acquired line by line.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceSerialNumber

PropertyS deviceSerialNumber

A string property. Device's serial number.

Device's serial number. This string is a unique identifier of the device.

◆ deviceSerialPortBaudRate

PropertyI64 deviceSerialPortBaudRate

An enumerated integer property. This feature controls the baud rate used by the selected serial port.

This feature controls the baud rate used by the selected serial port.

The following string values might be valid for this feature:

  • Baud9600 (Display string: 'Baud 9600'): Serial port speed of 9600 baud.
  • Baud19200 (Display string: 'Baud 19200'): Serial port speed of 19200 baud.
  • Baud38400 (Display string: 'Baud 38400'): Serial port speed of 38400 baud.
  • Baud57600 (Display string: 'Baud 57600'): Serial port speed of 57600 baud.
  • Baud115200 (Display string: 'Baud 115200'): Serial port speed of 115200 baud.
  • Baud230400 (Display string: 'Baud 230400'): Serial port speed of 230400 baud.
  • Baud460800 (Display string: 'Baud 460800'): Serial port speed of 460800 baud.
  • Baud921600 (Display string: 'Baud 921600'): Serial port speed of 921600 baud.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceSerialPortSelector

PropertyI64 deviceSerialPortSelector

An enumerated integer property. Selects which serial port of the device to control.

Selects which serial port of the device to control.

The following string values might be valid for this feature:

  • CameraLink (Display string: 'Camera Link'): Serial port associated to the Camera link connection.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceSFNCVersionMajor

PropertyI64 deviceSFNCVersionMajor

An integer property. Major version of the Standard Features Naming Convention that was used to create the device's GenICam XML.

Major version of the Standard Features Naming Convention that was used to create the device's GenICam XML.

◆ deviceSFNCVersionMinor

PropertyI64 deviceSFNCVersionMinor

An integer property. Minor version of the Standard Features Naming Convention that was used to create the device's GenICam XML.

Minor version of the Standard Features Naming Convention that was used to create the device's GenICam XML.

◆ deviceSFNCVersionSubMinor

PropertyI64 deviceSFNCVersionSubMinor

An integer property. Sub minor version of Standard Features Naming Convention that was used to create the device's GenICam XML.

Sub minor version of Standard Features Naming Convention that was used to create the device's GenICam XML.

◆ deviceStreamChannelCount

PropertyI64 deviceStreamChannelCount

An integer property. Indicates the number of streaming channels supported by the device.

Indicates the number of streaming channels supported by the device.

◆ deviceStreamChannelEndianness

PropertyI64 deviceStreamChannelEndianness

An enumerated integer property. Endianness of multi-byte pixel data for this stream.

Endianness of multi-byte pixel data for this stream.

The following string values might be valid for this feature:

  • Big (Display string: 'Big'): Stream channel data is big Endian.
  • Little (Display string: 'Little'): Stream channel data is little Endian.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceStreamChannelLink

PropertyI64 deviceStreamChannelLink

An integer property. Index of device's Link to use for streaming the specified stream channel.

Index of device's Link to use for streaming the specified stream channel.

◆ deviceStreamChannelPacketSize

PropertyI64 deviceStreamChannelPacketSize

An integer property. Specifies the stream packet size, in bytes, to send on the selected channel for a Transmitter or specifies the maximum packet size supported by a receiver.

Specifies the stream packet size, in bytes, to send on the selected channel for a Transmitter or specifies the maximum packet size supported by a receiver.

◆ deviceStreamChannelSelector

PropertyI64 deviceStreamChannelSelector

An integer property. Selects the stream channel to control.

Selects the stream channel to control.

◆ deviceStreamChannelType

PropertyI64 deviceStreamChannelType

An enumerated integer property. Reports the type of the stream channel.

Reports the type of the stream channel.

The following string values might be valid for this feature:

  • Transmitter (Display string: 'Transmitter'): Data stream transmitter channel.
  • Receiver (Display string: 'Receiver'): Data stream receiver channel.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceTemperature

PropertyF deviceTemperature

A floating point property. Device temperature in degrees Celsius (C).

Device temperature in degrees Celsius (C). It is measured at the location selected by DeviceTemperatureSelector.

◆ deviceTemperatureSelector

PropertyI64 deviceTemperatureSelector

An enumerated integer property. Selects the location within the device, where the temperature will be measured.

Selects the location within the device, where the temperature will be measured.

The following string values might be valid for this feature:

  • Sensor (Display string: 'Sensor'): Temperature of the image sensor of the camera.
  • Mainboard (Display string: 'Mainboard'): Temperature of the device's mainboard.
  • XLamp (Display string: 'X Lamp')
  • SensorCMVx000 (Display string: 'Sensor CM Vx 000')
  • SensorInternal (Display string: 'Sensor Internal')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceTLType

PropertyI64 deviceTLType

An enumerated integer property. Transport Layer type of the device.

Transport Layer type of the device.

The following string values might be valid for this feature:

  • GigEVision (Display string: 'GigE Vision'): GigE Vision.
  • CameraLink (Display string: 'Camera Link'): Camera Link.
  • CameraLinkHS (Display string: 'Camera Link HS'): Camera Link High Speed.
  • CoaXPress (Display string: 'CoaXPress'): CoaXPress.
  • USB3Vision (Display string: 'USB3 Vision'): USB3 Vision.
  • Custom (Display string: 'Custom'): Custom Transport Layer.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceTLVersionMajor

PropertyI64 deviceTLVersionMajor

An integer property. Major version of the Transport Layer of the device.

Major version of the Transport Layer of the device.

◆ deviceTLVersionMinor

PropertyI64 deviceTLVersionMinor

An integer property. Minor version of the Transport Layer of the device.

Minor version of the Transport Layer of the device.

◆ deviceTLVersionSubMinor

PropertyI64 deviceTLVersionSubMinor

An integer property. Sub minor version of the Transport Layer of the device.

Sub minor version of the Transport Layer of the device.

◆ deviceType

PropertyI64 deviceType

An enumerated integer property. Returns the device type.

Returns the device type.

The following string values might be valid for this feature:

  • Transmitter (Display string: 'Transmitter'): Data stream transmitter device.
  • Receiver (Display string: 'Receiver'): Data stream receiver device.
  • Transceiver (Display string: 'Transceiver'): Data stream receiver and transmitter device.
  • Peripheral (Display string: 'Peripheral'): Controllable device (with no data stream handling).
  • Mixed (Display string: 'Mixed'): This enumeration value indicates that this is a device for a mixed protocol.
  • Custom (Display string: 'Custom'): This enumeration value indicates that this is a device for a custom protocol.
  • GEV (Display string: 'GigE Vision'): This enumeration value indicates that this is a device for the GigE Vision protocol.
  • CameraLink (Display string: 'CameraLink'): This enumeration value indicates that this is a device for the CameraLink protocol.
  • CoaXPress (Display string: 'CoaXPress'): This enumeration value indicates that this is a device for the CoaXPress protocol.
  • CameraLinkHS (Display string: 'CameraLink HS'): This enumeration value indicates that this is a device for the CameraLink HS protocol.
  • U3V (Display string: 'USB3 Vision'): This enumeration value indicates that this is a device for the USB3 Vision protocol.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ deviceUserID

PropertyS deviceUserID

A string property. User-programmable device identifier.

User-programmable device identifier.

◆ deviceVendorName

PropertyS deviceVendorName

A string property. Name of the manufacturer of the device.

Name of the manufacturer of the device.

◆ deviceVersion

PropertyS deviceVersion

A string property. Version of the device.

Version of the device.

◆ mvCalculateHashCode

Method mvCalculateHashCode

A method object. Do a new calculation of the hash code. This might serve as a means to check whether the firmware has been changed in flash.

Do a new calculation of the hash code. This might serve as a means to check whether the firmware has been changed in flash. Caution: This needs approximately 15-20 seconds.

◆ mvDeviceClockFrequency

PropertyI64 mvDeviceClockFrequency

An enumerated integer property. Clock frequency of the image sensor of the camera.

Clock frequency of the image sensor of the camera.

The following string values might be valid for this feature:

  • kHz_08000 (Display string: '8000 kHz')
  • kHz_10000 (Display string: '10000 kHz')
  • kHz_11000 (Display string: '11000 kHz')
  • kHz_12000 (Display string: '12000 kHz')
  • kHz_20000 (Display string: '20000 kHz')
  • kHz_22000 (Display string: '22000 kHz')
  • kHz_23000 (Display string: '23000 kHz')
  • kHz_24000 (Display string: '24000 kHz')
  • kHz_24540 (Display string: '24540 kHz')
  • kHz_25000 (Display string: '25000 kHz')
  • kHz_26000 (Display string: '26000 kHz')
  • kHz_27000 (Display string: '27000 kHz')
  • kHz_28000 (Display string: '28000 kHz')
  • kHz_29000 (Display string: '29000 kHz')
  • kHz_29500 (Display string: '29500 kHz')
  • kHz_30000 (Display string: '30000 kHz')
  • kHz_32000 (Display string: '32000 kHz')
  • kHz_36000 (Display string: '36000 kHz')
  • kHz_37120 (Display string: '37120 kHz')
  • kHz_40000 (Display string: '40000 kHz')
  • kHz_45000 (Display string: '45000 kHz')
  • kHz_48000 (Display string: '48000 kHz')
  • kHz_50000 (Display string: '50000 kHz')
  • kHz_56000 (Display string: '56000 kHz')
  • kHz_60000 (Display string: '60000 kHz')
  • kHz_65000 (Display string: '65000 kHz')
  • kHz_66000 (Display string: '66000 kHz')
  • kHz_74250 (Display string: '74250 kHz')
  • kHz_80000 (Display string: '80000 kHz')
  • kHz_85000 (Display string: '85000 kHz')
  • kHz_96000 (Display string: '96000 kHz')
  • kHz_98000 (Display string: '98000 kHz')
  • kHz_120000 (Display string: '120000 kHz')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceFirmwareBuildDate

PropertyS mvDeviceFirmwareBuildDate

A string property. The build time and date of the firmware.

The build time and date of the firmware

◆ mvDeviceFirmwareHashAlgorithm

PropertyI64 mvDeviceFirmwareHashAlgorithm

An enumerated integer property. The algorithm used for the hash calculation.

The algorithm used for the hash calculation.

The following string values might be valid for this feature:

  • mvCRC32b (Display string: 'mv CRC 32b'): CRC32b will be used.
  • mvSHA1 (Display string: 'mv SHA 1'): SHA1 will be used.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceFirmwareHashCode

PropertyS mvDeviceFirmwareHashCode

A string property. Shows the hash code of the firmware.

Shows the hash code of the firmware.

◆ mvDeviceFirmwareSource

PropertyI64 mvDeviceFirmwareSource

An enumerated integer property. Shows the location from where the firmware was loaded.

Shows the location from where the firmware was loaded.

The following string values might be valid for this feature:

  • BootSection (Display string: 'Boot Section')
  • ProgramSection (Display string: 'Program Section')
  • Upload (Display string: 'Upload')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceFPGAVersion

PropertyS mvDeviceFPGAVersion

A string property. Shows version number of the FPGA.

Shows version number of the FPGA.

◆ mvDeviceLaserCurrent

PropertyI64 mvDeviceLaserCurrent

An integer property. Laser current consumption value (mA).

Laser current consumption value (mA).

◆ mvDevicePowerMode

PropertyI64 mvDevicePowerMode

An enumerated integer property. Selects the device power mode.

Selects the device power mode.

The following string values might be valid for this feature:

  • mvActive (Display string: 'mv Active'): Puts the device to power-active mode. Going back to 'mvActive' will take about 10 seconds.
  • mvStandby (Display string: 'mv Standby'): Puts the device in power-saving mode. In this mode the device will only consume up to 20 percent of its normal power consumption. Going back to 'mvActive' will take about 10 seconds.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceProcessingUnit

PropertyI64 mvDeviceProcessingUnit

An enumerated integer property. The processing unit to activate for the selected processing unit.

The processing unit to activate for the selected processing unit.

The following string values might be valid for this feature:

  • mvFFC (Display string: 'mv FFC'): Selects the Flat-field correction engine for this processing unit.
  • mvFrameAverage (Display string: 'mv Frame Average'): Selects the frame average engine for this processing unit.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceProcessingUnitSelector

PropertyI64 mvDeviceProcessingUnitSelector

An integer property. Selects the device processing unit.

Selects the device processing unit.

◆ mvDeviceRegistersStatus

PropertyI64 mvDeviceRegistersStatus

An enumerated integer property. Will give a hint where to find the invalid register settings if any.

Will give a hint where to find the invalid register settings if any.

The following string values might be valid for this feature:

  • Valid (Display string: 'Valid'): The current register settings are in a consistent state.
  • Invalid (Display string: 'Invalid'): The current register settings are in an invalid and/or inconsistent state.
  • BinningHorizontalValueInvalid (Display string: 'Binning Horizontal Value Invalid'): The current BinningHorizontal value is not supported.
  • BinningVerticalValueInvalid (Display string: 'Binning Vertical Value Invalid'): The current BinningVertical value is not supported.
  • DecimationHorizontalValueInvalid (Display string: 'Decimation Horizontal Value Invalid'): The current DecimationHorizontal value is not supported.
  • DecimationVerticalValueInvalid (Display string: 'Decimation Vertical Value Invalid'): The current DecimationVertical value is not supported.
  • BinningDecimationCombinationInvalid (Display string: 'Binning Decimation Combination Invalid'): The current combination of binning and decimation is not valid.
  • BinningDecimationImageTooWide (Display string: 'Binning Decimation Image Too Wide'): The current Width is too wide for the BinningVertical and/or DecimationVertical settings. Please reduce the Width or add BinningHorizontal orDecimationHorizontal.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceSensorColorMode

PropertyI64 mvDeviceSensorColorMode

An enumerated integer property. Shows color mode of the sensor.

Shows color mode of the sensor.

The following string values might be valid for this feature:

  • Unknown (Display string: 'Unknown')
  • Grey (Display string: 'Grey')
  • BayerMosaic (Display string: 'Bayer Mosaic')
  • NearInfraRed (Display string: 'Near Infra Red')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceStandbyTimeout

PropertyI64 mvDeviceStandbyTimeout

An integer property. Defines the time in seconds after which the device automatically switches to standby if no register is read.

Defines the time in seconds after which the device automatically switches to standby if no register is read.

◆ mvDeviceStandbyTimeoutEnable

PropertyIBoolean mvDeviceStandbyTimeoutEnable

A boolean property. If enabled, the device switch to standby after a configurable time if no register is read.

If enabled, the device switch to standby after a configurable time if no register is read.

◆ mvDeviceStatusLEDEnable

PropertyIBoolean mvDeviceStatusLEDEnable

A boolean property. This feature is deprecated (See DeviceIndicatorMode). If enabled, the color of the LED changes depending on the state of the camera. Otherwise the LED is Off.

Deprecated:
This feature is deprecated (See DeviceIndicatorMode). If enabled, the color of the LED changes depending on the state of the camera. Otherwise the LED is Off.

◆ mvDeviceTemperatureLimitHysteresis

PropertyI64 mvDeviceTemperatureLimitHysteresis

An enumerated integer property. Hysteresis in degrees Celsius(C) for temperature limits.

Hysteresis in degrees Celsius(C) for temperature limits.

The following string values might be valid for this feature:

  • deg_0p0 (Display string: 'deg 0p 0')
  • deg_1p5 (Display string: 'deg 1p 5')
  • deg_3p0 (Display string: 'deg 3p 0')
  • deg_6p0 (Display string: 'deg 6p 0')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceTemperatureLowerLimit

PropertyF mvDeviceTemperatureLowerLimit

A floating point property. Lower limit in degrees Celsius(C) for the TemperatureOutOfRange signal.

Lower limit in degrees Celsius(C) for the TemperatureOutOfRange signal.

◆ mvDeviceTemperatureRaw

PropertyI64 mvDeviceTemperatureRaw

An integer property. Device temperature in degrees Celsius (C).

Device temperature in degrees Celsius (C). It is measured at the location selected by DeviceTemperatureSelector.

◆ mvDeviceTemperatureUpperLimit

PropertyF mvDeviceTemperatureUpperLimit

A floating point property. Upper limit in degrees Celsius(C) for the TemperatureOutOfRange signal.

Upper limit in degrees Celsius(C) for the TemperatureOutOfRange signal.

◆ mvDeviceTimeSync

PropertyI64 mvDeviceTimeSync

An enumerated integer property. you can specify the way the camera timestamps are synchronized to the PC / your application.

you can specify the way the camera timestamps are synchronized to the PC / your application

The following string values might be valid for this feature:

  • mvSystemTime (Display string: 'mv System Time')
  • mvNoSynchronization (Display string: 'mv No Synchronization')
  • mvPushSynchronization (Display string: 'mv Push Synchronization')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvDeviceTimeSyncPushValue

PropertyI64 mvDeviceTimeSyncPushValue

An integer property. when you write to this register in 'mvPushSynchronization'-mode you can actively synchronize the timestamps with accurate time values.

when you write to this register in 'mvPushSynchronization'-mode you can actively synchironize the timestamps with accurate time values

◆ mvTemperatureState

PropertyI64 mvTemperatureState

An enumerated integer property. Indicates the current temperature state of the camera.

Indicates the current temperature state of the camera

The following string values might be valid for this feature:

  • Normal (Display string: 'Normal')
  • Critical (Display string: 'Critical')
  • OverTemperature (Display string: 'Over Temperature')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvTemperatureStateCriticalThreshold

PropertyI64 mvTemperatureStateCriticalThreshold

An integer property. If the temperature of the camera exceeds this value mvTemperatureState switches from normal to critical.

If the temperature of the camera exceeds this value mvTemperatureState switches from normal to critical

◆ mvTimestampPPSPulsesMissed

PropertyI64 mvTimestampPPSPulsesMissed

An integer property. Shows the number of missed pulses since the last status latch.

Shows the number of missed pulses since the last status latch.

◆ mvTimestampPPSStatus

PropertyI64 mvTimestampPPSStatus

An enumerated integer property. Shows the current status of the pulse per second controller.

Shows the current status of the pulse per second controller.

The following string values might be valid for this feature:

  • Disabled (Display string: 'Disabled'): Controller is disabled.
  • NoPulses (Display string: 'No Pulses'): Controller is enabled but pps pulses are missing.
  • Unstable (Display string: 'Unstable'): Controller has not reached the steady state so far.
  • Stable (Display string: 'Stable'): Controller has reached the range of steady state.
  • Error (Display string: 'Error'): Controller is in faulty state and must be reenabled manually.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvTimestampPPSSync

PropertyI64 mvTimestampPPSSync

An enumerated integer property. Will synchronize the internal clock to an external GPS(PPS) signal.

Will synchronize the internal clock to an external GPS(PPS) signal.

The following string values might be valid for this feature:

  • Off (Display string: 'Off')
  • Line4 (Display string: 'Line 4')
  • Line5 (Display string: 'Line 5')
  • Line6 (Display string: 'Line 6')
  • Line7 (Display string: 'Line 7')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvTimestampPPSTriggerEdge

PropertyI64 mvTimestampPPSTriggerEdge

An enumerated integer property. Selects the trigger edge on which the controller will be pulsed.

Selects the trigger edge on which the controller will be pulsed.

The following string values might be valid for this feature:

  • mvRisingEdge (Display string: 'mv Rising Edge'): Controller is pulsed on rising edges.
  • mvFallingEdge (Display string: 'mv Falling Edge'): Controller is pulsed on falling edges.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ mvTimestampResetValue

PropertyI64 mvTimestampResetValue

An integer property. Defines the initial value after the cameras timestamp timer has been reset.

Defines the initial value after the cameras timestamp timer has been reset.

◆ rcSystemReady

PropertyIBoolean rcSystemReady

A boolean property. Returns if the system is ready (fully booted).

Returns if the system is ready (fully booted).

◆ timestamp

PropertyI64 timestamp

An integer property. Reports the current value of the device timestamp counter.

Reports the current value of the device timestamp counter.

◆ timestampLatch

Method timestampLatch

A method object. Latches the current timestamp counter into TimestampLatchValue.

Latches the current timestamp counter into TimestampLatchValue.

◆ timestampLatchValue

PropertyI64 timestampLatchValue

An integer property. Returns the latched value of the timestamp counter.

Returns the latched value of the timestamp counter.

◆ timestampReset

Method timestampReset

A method object. Resets the current value of the device timestamp counter.

Resets the current value of the device timestamp counter.