Impact Acquire SDK C++

Category that contains the Chunk Data control features. More...

#include <mvIMPACT_acquire_GenICam.h>

Public Member Functions

 ChunkDataControl (mvIMPACT::acquire::Device *pDev, const std::string &settingName="Base")
 Constructs a new mvIMPACT::acquire::GenICam::ChunkDataControl object.
 

Public Attributes

PropertyI64 chunkBinningHorizontal
 An integer property. Number of horizontal photo-sensitive cells combined together.
 
PropertyI64 chunkBinningVertical
 An integer property. Number of vertical photo-sensitive cells combined together.
 
PropertyF chunkBlackLevel
 A floating point property. Returns the black level used to capture the image included in the payload.
 
PropertyI64 chunkBlackLevelSelector
 An enumerated integer property. Selects which Black Level to return.
 
PropertyI64 chunkComponentID
 An enumerated integer property. Returns the Identifier of the selected Component.
 
PropertyI64 chunkComponentIDValue
 An integer property. Returns a unique Identifier value that corresponds to the selected chunk Component.
 
PropertyI64 chunkComponents
 An integer property. Returns the bitmask of components contained in this block.
 
PropertyI64 chunkComponentSelector
 An enumerated integer property. Selects the Component from which to retrieve data from.
 
PropertyI64 chunkCounterSelector
 An enumerated integer property. Selects which counter to retrieve data from.
 
PropertyI64 chunkCounterValue
 An integer property. Returns the value of the selected Chunk counter at the time of the FrameStart event.
 
PropertyI64 chunkDecimationHorizontal
 An integer property. Horizontal sub-sampling of the image.
 
PropertyI64 chunkDecimationVertical
 An integer property. Vertical sub-sampling of the image.
 
PropertyIBoolean chunkEnable
 A boolean property. Enables the inclusion of the selected Chunk data in the payload of the image.
 
PropertyI64 chunkEncoderSelector
 An enumerated integer property. Selects which Encoder to retrieve data from.
 
PropertyI64 chunkEncoderStatus
 An enumerated integer property. Returns the motion status of the selected encoder.
 
PropertyI64 chunkEncoderValue
 An integer property. Returns the counter's value of the selected Encoder at the time of the FrameStart in area scan mode or the counter's value at the time of the LineStart selected by ChunkScanLineSelector in Linescan mode.
 
PropertyF chunkExposureTime
 A floating point property. Returns the exposure time used to capture the image.
 
PropertyI64 chunkExposureTimeSelector
 An enumerated integer property. Selects which exposure time is read by the ChunkExposureTime feature.
 
PropertyI64 chunkFrameID
 An integer property. Returns the unique Identifier of the frame (image or data container) included in the payload.
 
PropertyF chunkGain
 A floating point property. Returns the gain used to capture the image.
 
PropertyI64 chunkGainSelector
 An enumerated integer property. Selects which Gain to return.
 
PropertyI64 chunkGroupID
 An enumerated integer property. Returns a unique Identifier corresponding to the selected Group of components.
 
PropertyI64 chunkGroupIDValue
 An integer property. Returns a unique Identifier value that corresponds to the Group of Components of the selected chunk Component.
 
PropertyI64 chunkGroupSelector
 An enumerated integer property. Selects the component Group from which to retrieve data from.
 
PropertyI64 chunkHeight
 An integer property. Returns the Height of the image included in the payload.
 
PropertyS chunkImage
 A string property. Returns the entire image data included in the payload.
 
PropertyI64 chunkImageComponent
 An enumerated integer property. This feature is deprecated (See ChunkComponentID).
 
PropertyI64 chunkLinePitch
 An integer property. Returns the LinePitch of the image included in the payload.
 
PropertyI64 chunkLineStatusAll
 An integer property. Returns the status of all the I/O lines at the time of the FrameStart internal event.
 
PropertyIBoolean chunkModeActive
 A boolean property. Activates the inclusion of Chunk data in the transmitted payload.
 
PropertyI64 chunkmvCustomIdentifier
 An integer property. Contains a custom identifier previously specified by the user.
 
PropertyI64 chunkOffsetX
 An integer property. Returns the OffsetX of the image included in the payload.
 
PropertyI64 chunkOffsetY
 An integer property. Returns the OffsetY of the image included in the payload.
 
PropertyI64 chunkPartIndex
 An integer property. Returns index of the image part in this block depending on selected component.
 
PropertyI64 chunkPartSelector
 An integer property. This feature is deprecated (See ChunkComponentSelector).
 
PropertyI64 chunkPixelDynamicRangeMax
 An integer property. Returns the maximum value of dynamic range of the image included in the payload.
 
PropertyI64 chunkPixelDynamicRangeMin
 An integer property. Returns the minimum value of dynamic range of the image included in the payload.
 
PropertyI64 chunkPixelFormat
 An enumerated integer property. Returns the PixelFormat of the image included in the payload.
 
PropertyIBoolean chunkRcAutoExposureAdapting
 A boolean property. True if auto exposure is still adapting.
 
PropertyF chunkRcBrightness
 A floating point property. Returns the brightness of the image.
 
PropertyF chunkRcNoise
 A floating point property. Returns the noise of the image.
 
PropertyF chunkRcOut1Reduction
 A floating point property. Returns the Out1 reduction.
 
PropertyIBoolean chunkRcTest
 A boolean property. True if test image.
 
PropertyI64 chunkRegionID
 An enumerated integer property. Returns the Identifier of Region that the image comes from.
 
PropertyI64 chunkRegionIDValue
 An integer property. Returns the unique integer Identifier value of the Region that the image comes from.
 
PropertyI64 chunkRegionSelector
 An enumerated integer property. Selects which Region to retrieve data from.
 
PropertyIBoolean chunkReverseX
 A boolean property. Flip horizontal of the image sent by the device.
 
PropertyIBoolean chunkReverseY
 A boolean property. Flip vertically of the image sent by the device.
 
PropertyF chunkScan3dAxisMax
 A floating point property. Returns the Maximum Axis value for the selected coordinate axis of the image included in the payload.
 
PropertyF chunkScan3dAxisMin
 A floating point property. Returns the Minimum Axis value for the selected coordinate axis of the image included in the payload.
 
PropertyF chunkScan3dBaseline
 A floating point property. Returns the baseline as the physical distance of two cameras in a stereo camera setup.
 
PropertyF chunkScan3dCoordinateOffset
 A floating point property. Returns the Offset for the selected coordinate axis of the image included in the payload.
 
PropertyI64 chunkScan3dCoordinateReferenceSelector
 An enumerated integer property. Selector to read a coordinate system reference value defining the transform of a point from one system to the other.
 
PropertyF chunkScan3dCoordinateReferenceValue
 A floating point property. Returns the value of a position or pose coordinate for the anchor or transformed coordinate systems relative to the reference point.
 
PropertyF chunkScan3dCoordinateScale
 A floating point property. Returns the Scale for the selected coordinate axis of the image included in the payload.
 
PropertyI64 chunkScan3dCoordinateSelector
 An enumerated integer property. Selects which Coordinate to retrieve data from.
 
PropertyI64 chunkScan3dCoordinateSystem
 An enumerated integer property. Returns the Coordinate System of the image included in the payload.
 
PropertyI64 chunkScan3dCoordinateSystemReference
 An enumerated integer property. Returns the Coordinate System Position of the image included in the payload.
 
PropertyI64 chunkScan3dCoordinateTransformSelector
 An enumerated integer property. Selector for transform values.
 
PropertyI64 chunkScan3dDistanceUnit
 An enumerated integer property. Returns the Distance Unit of the payload image.
 
PropertyF chunkScan3dFocalLength
 A floating point property. Returns the focal length of the camera in pixel.
 
PropertyIBoolean chunkScan3dInvalidDataFlag
 A boolean property. Returns if a specific non-valid data flag is used in the data stream.
 
PropertyF chunkScan3dInvalidDataValue
 A floating point property. Returns the Invalid Data Value used for the image included in the payload.
 
PropertyI64 chunkScan3dOutputMode
 An enumerated integer property. Returns the Calibrated Mode of the payload image.
 
PropertyF chunkScan3dPrincipalPointU
 A floating point property. Returns the value of this feature gives the horizontal position of the principal point, relative to the region origin, i.e.
 
PropertyF chunkScan3dPrincipalPointV
 A floating point property. Returns the value of this feature gives the vertical position of the principal point, relative to the region origin, i.e.
 
PropertyF chunkScan3dTransformValue
 A floating point property. Returns the transform value.
 
PropertyI64 chunkScanLineSelector
 An integer property. Index for vector representation of one chunk value per line in an image.
 
PropertyI64 chunkSelector
 An enumerated integer property. Selects which Chunk to enable or control.
 
PropertyI64 chunkSequencerSetActive
 An integer property. Return the index of the active set of the running sequencer included in the payload.
 
PropertyI64 chunkSourceID
 An enumerated integer property. Returns the Identifier of Source that the image comes from.
 
PropertyI64 chunkSourceIDValue
 An integer property. Returns the unique integer Identifier value of the Source that the image comes from.
 
PropertyI64 chunkSourceSelector
 An enumerated integer property. Selects which Source to retrieve data from.
 
PropertyI64 chunkStreamChannelID
 An integer property. Returns identifier of the stream channel used to carry the block.
 
PropertyI64 chunkTimerSelector
 An enumerated integer property. Selects which Timer to retrieve data from.
 
PropertyF chunkTimerValue
 A floating point property. Returns the value of the selected Timer at the time of the FrameStart internal event.
 
PropertyI64 chunkTimestamp
 An integer property. Returns the Timestamp of the image included in the payload at the time of the FrameStart internal event.
 
PropertyI64 chunkTimestampLatchValue
 An integer property. Returns the last Timestamp latched with the TimestampLatch command.
 
PropertyI64 chunkTransferBlockID
 An integer property. Returns the unique identifier of the transfer block used to transport the payload.
 
PropertyI64 chunkTransferQueueCurrentBlockCount
 An integer property. Returns the current number of blocks in the transfer queue.
 
PropertyI64 chunkTransferStreamID
 An enumerated integer property. Returns identifier of the stream that generated this block.
 
PropertyI64 chunkWidth
 An integer property. Returns the Width of the image included in the payload.
 
PropertyIBoolean chunkXMLEnable
 A boolean property. Activates the inclusion of the GenICam XML necessary to the chunk parser to decode all the Chunk data included in the transmitted payload.
 
PropertyS mvChunkJPEG
 A string property. Provides access to a JPEG image transmitted as part of the chunk data.
 

Detailed Description

Constructor & Destructor Documentation

◆ ChunkDataControl()

ChunkDataControl ( mvIMPACT::acquire::Device *  pDev,
const std::string &  settingName = "Base" 
)
inlineexplicit

Constructs a new mvIMPACT::acquire::GenICam::ChunkDataControl object.

Parameters
[in]pDevA pointer to a mvIMPACT::acquire::Device object obtained from a mvIMPACT::acquire::DeviceManager object.
[in]settingNameThe name of the driver internal setting to access with this instance. A list of valid setting names can be obtained by a call to mvIMPACT::acquire::FunctionInterface::getAvailableSettings, new settings can be created with the function mvIMPACT::acquire::FunctionInterface::createSetting

Member Data Documentation

◆ chunkBinningHorizontal

PropertyI64 chunkBinningHorizontal

An integer property. Number of horizontal photo-sensitive cells combined together.

Number of horizontal photo-sensitive cells combined together.

◆ chunkBinningVertical

PropertyI64 chunkBinningVertical

An integer property. Number of vertical photo-sensitive cells combined together.

Number of vertical photo-sensitive cells combined together.

◆ chunkBlackLevel

PropertyF chunkBlackLevel

A floating point property. Returns the black level used to capture the image included in the payload.

Returns the black level used to capture the image included in the payload.

◆ chunkBlackLevelSelector

PropertyI64 chunkBlackLevelSelector

An enumerated integer property. Selects which Black Level to return.

Selects which Black Level to return. Possible values are:

The following string values might be valid for this feature:

  • All (Display string: 'All'): Black Level will be applied to all channels or taps.
  • Blue (Display string: 'Blue'): Black Level will be applied to the blue channel.
  • Green (Display string: 'Green'): Black Level will be applied to the green channel.
  • Red (Display string: 'Red'): Black Level will be applied to the red channel.
  • Tap1 (Display string: 'Tap 1'): Black Level will be applied to Tap 1.
  • Tap2 (Display string: 'Tap 2'): Black Level will be applied to Tap 2.
  • Tap3 (Display string: 'Tap 3'): Black Level will be applied to Tap 3.
  • Tap4 (Display string: 'Tap 4'): Black Level will be applied to Tap 4.
  • Tap5 (Display string: 'Tap 5'): Black Level will be applied to Tap 5.
  • Tap6 (Display string: 'Tap 6'): Black Level will be applied to Tap 6.
  • Tap7 (Display string: 'Tap 7'): Black Level will be applied to Tap 7.
  • Tap8 (Display string: 'Tap 8'): Black Level will be applied to Tap 8.
  • Tap9 (Display string: 'Tap 9'): Black Level will be applied to Tap 9.
  • Tap10 (Display string: 'Tap 10'): Black Level will be applied to Tap 10.
  • Tap11 (Display string: 'Tap 11'): Black Level will be applied to Tap 11.
  • Tap12 (Display string: 'Tap 12'): Black Level will be applied to Tap 12.
  • Tap13 (Display string: 'Tap 13'): Black Level will be applied to Tap 13.
  • Tap14 (Display string: 'Tap 14'): Black Level will be applied to Tap 14.
  • Tap15 (Display string: 'Tap 15'): Black Level will be applied to Tap 15.
  • U (Display string: 'U'): Black Level will be applied to U channel.
  • V (Display string: 'V'): Black Level will be applied to V channel.
  • Y (Display string: 'Y'): Black Level will be applied to Y channel.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkComponentID

PropertyI64 chunkComponentID

An enumerated integer property. Returns the Identifier of the selected Component.

Returns the Identifier of the selected Component. This can be used to identify the image component type of a multi-component payload.

The following string values might be valid for this feature:

  • Intensity (Display string: 'Intensity'): The image data is the intensity component (visible).
  • Infrared (Display string: 'Infrared'): The image data is the infrared component.
  • Ultraviolet (Display string: 'Ultraviolet'): The image data is the ultraviolet component.
  • Range (Display string: 'Range'): The image data is the range component (distance or depth).
  • Reflectance (Display string: 'Reflectance'): The image data is the reflected intensity component (acquired with the Range).
  • Disparity (Display string: 'Disparity'): The image data is the disparity component.
  • Confidence (Display string: 'Confidence'): The image data is the confidence map component.
  • Scatter (Display string: 'Scatter'): The image data is the scatter component.
  • Multispectral (Display string: 'Multispectral'): The image data is the multispectral component.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkComponentIDValue

PropertyI64 chunkComponentIDValue

An integer property. Returns a unique Identifier value that corresponds to the selected chunk Component.

Returns a unique Identifier value that corresponds to the selected chunk Component.

◆ chunkComponents

PropertyI64 chunkComponents

An integer property. Returns the bitmask of components contained in this block.

Returns the bitmask of components contained in this block.

◆ chunkComponentSelector

PropertyI64 chunkComponentSelector

An enumerated integer property. Selects the Component from which to retrieve data from.

Selects the Component from which to retrieve data from.

The following string values might be valid for this feature:

  • Intensity (Display string: 'Intensity'): The image data is the intensity component (visible).
  • Infrared (Display string: 'Infrared'): The image data is the infrared component.
  • Ultraviolet (Display string: 'Ultraviolet'): The image data is the ultraviolet component.
  • Range (Display string: 'Range'): The image data is the range component (distance or depth).
  • Reflectance (Display string: 'Reflectance'): The image data is the reflected intensity component (acquired with the Range).
  • Disparity (Display string: 'Disparity'): The image data is the disparity component.
  • Confidence (Display string: 'Confidence'): The image data is the confidence map component.
  • Scatter (Display string: 'Scatter'): The image data is the scatter component.
  • Multispectral (Display string: 'Multispectral'): The image data is the multispectral component.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkCounterSelector

PropertyI64 chunkCounterSelector

An enumerated integer property. Selects which counter to retrieve data from.

Selects which counter to retrieve data from.

The following string values might be valid for this feature:

  • Counter0 (Display string: 'Counter 0'): Selects the counter 0.
  • Counter1 (Display string: 'Counter 1'): Selects the counter 1.
  • Counter2 (Display string: 'Counter 2'): Selects the counter 2.
  • Counter3 (Display string: 'Counter 3'): Selects the counter 3.
  • Counter4 (Display string: 'Counter 4'): Selects the counter 4.
  • Counter5 (Display string: 'Counter 5'): Selects the counter 5.
  • Counter6 (Display string: 'Counter 6'): Selects the counter 6.
  • Counter7 (Display string: 'Counter 7'): Selects the counter 7.
  • Counter8 (Display string: 'Counter 8'): Selects the counter 8.
  • Counter9 (Display string: 'Counter 9'): Selects the counter 9.
  • Counter10 (Display string: 'Counter 10'): Selects the counter 10.
  • Counter11 (Display string: 'Counter 11'): Selects the counter 11.
  • Counter12 (Display string: 'Counter 12'): Selects the counter 12.
  • Counter13 (Display string: 'Counter 13'): Selects the counter 13.
  • Counter14 (Display string: 'Counter 14'): Selects the counter 14.
  • Counter15 (Display string: 'Counter 15'): Selects the counter 15.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkCounterValue

PropertyI64 chunkCounterValue

An integer property. Returns the value of the selected Chunk counter at the time of the FrameStart event.

Returns the value of the selected Chunk counter at the time of the FrameStart event.

◆ chunkDecimationHorizontal

PropertyI64 chunkDecimationHorizontal

An integer property. Horizontal sub-sampling of the image.

Horizontal sub-sampling of the image.

◆ chunkDecimationVertical

PropertyI64 chunkDecimationVertical

An integer property. Vertical sub-sampling of the image.

Vertical sub-sampling of the image.

◆ chunkEnable

PropertyIBoolean chunkEnable

A boolean property. Enables the inclusion of the selected Chunk data in the payload of the image.

Enables the inclusion of the selected Chunk data in the payload of the image.

◆ chunkEncoderSelector

PropertyI64 chunkEncoderSelector

An enumerated integer property. Selects which Encoder to retrieve data from.

Selects which Encoder to retrieve data from.

The following string values might be valid for this feature:

  • Encoder0 (Display string: 'Encoder 0'): Selects the first Encoder.
  • Encoder1 (Display string: 'Encoder 1'): Selects the first Encoder.
  • Encoder2 (Display string: 'Encoder 2'): Selects the second Encoder.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkEncoderStatus

PropertyI64 chunkEncoderStatus

An enumerated integer property. Returns the motion status of the selected encoder.

Returns the motion status of the selected encoder.

The following string values might be valid for this feature:

  • EncoderUp (Display string: 'Encoder Up'): The encoder counter last incremented.
  • EncoderDown (Display string: 'Encoder Down'): The encoder counter last decremented.
  • EncoderIdle (Display string: 'Encoder Idle'): The encoder is not active.
  • EncoderStatic (Display string: 'Encoder Static'): No motion within the EncoderTimeout time.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkEncoderValue

PropertyI64 chunkEncoderValue

An integer property. Returns the counter's value of the selected Encoder at the time of the FrameStart in area scan mode or the counter's value at the time of the LineStart selected by ChunkScanLineSelector in Linescan mode.

Returns the counter's value of the selected Encoder at the time of the FrameStart in area scan mode or the counter's value at the time of the LineStart selected by ChunkScanLineSelector in Linescan mode.

◆ chunkExposureTime

PropertyF chunkExposureTime

A floating point property. Returns the exposure time used to capture the image.

Returns the exposure time used to capture the image.

◆ chunkExposureTimeSelector

PropertyI64 chunkExposureTimeSelector

An enumerated integer property. Selects which exposure time is read by the ChunkExposureTime feature.

Selects which exposure time is read by the ChunkExposureTime feature.

The following string values might be valid for this feature:

  • Blue (Display string: 'Blue'): Selects the blue ExposureTime.
  • Common (Display string: 'Common'): Selects the common ExposureTime.
  • Cyan (Display string: 'Cyan'): Selects the cyan common ExposureTime..
  • Green (Display string: 'Green'): Selects the green ExposureTime.
  • Infrared (Display string: 'Infrared'): Selects the infrared ExposureTime.
  • Magenta (Display string: 'Magenta'): Selects the magenta ExposureTime..
  • Red (Display string: 'Red'): Selects the red common ExposureTime.
  • Stage1 (Display string: 'Stage 1'): Selects the first stage ExposureTime.
  • Stage2 (Display string: 'Stage 2'): Selects the second stage ExposureTime.
  • Ultraviolet (Display string: 'Ultraviolet'): Selects the ultraviolet ExposureTime.
  • Yellow (Display string: 'Yellow'): Selects the yellow ExposureTime..
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkFrameID

PropertyI64 chunkFrameID

An integer property. Returns the unique Identifier of the frame (image or data container) included in the payload.

Returns the unique Identifier of the frame (image or data container) included in the payload.

◆ chunkGain

PropertyF chunkGain

A floating point property. Returns the gain used to capture the image.

Returns the gain used to capture the image.

◆ chunkGainSelector

PropertyI64 chunkGainSelector

An enumerated integer property. Selects which Gain to return.

Selects which Gain to return.

The following string values might be valid for this feature:

  • All (Display string: 'All'): Gain will be applied to all channels or taps.
  • AnalogAll (Display string: 'Analog All'): Gain will be applied to all analog channels or taps.
  • AnalogBlue (Display string: 'Analog Blue'): Gain will be applied to the blue analog channel.
  • AnalogGreen (Display string: 'Analog Green'): Gain will be applied to the green analog channel.
  • AnalogRed (Display string: 'Analog Red'): Gain will be applied to the red analog channel.
  • AnalogTap1 (Display string: 'Analog Tap 1'): Analog gain will be applied to Tap 1.
  • AnalogTap2 (Display string: 'Analog Tap 2'): Analog gain will be applied to Tap 2.
  • AnalogTap3 (Display string: 'Analog Tap 3'): Analog gain will be applied to Tap 3.
  • AnalogTap4 (Display string: 'Analog Tap 4'): Analog gain will be applied to Tap 4.
  • AnalogTap5 (Display string: 'Analog Tap 5'): Analog gain will be applied to Tap 5.
  • AnalogTap6 (Display string: 'Analog Tap 6'): Analog gain will be applied to Tap 6.
  • AnalogTap7 (Display string: 'Analog Tap 7'): Analog gain will be applied to Tap 7.
  • AnalogTap8 (Display string: 'Analog Tap 8'): Analog gain will be applied to Tap 8.
  • AnalogTap9 (Display string: 'Analog Tap 9'): Analog gain will be applied to Tap 9.
  • AnalogTap10 (Display string: 'Analog Tap 10'): Analog gain will be applied to Tap 10.
  • AnalogTap11 (Display string: 'Analog Tap 11'): Analog gain will be applied to Tap 11.
  • AnalogTap12 (Display string: 'Analog Tap 12'): Analog gain will be applied to Tap 12.
  • AnalogTap13 (Display string: 'Analog Tap 13'): Analog gain will be applied to Tap 13.
  • AnalogTap14 (Display string: 'Analog Tap 14'): Analog gain will be applied to Tap 14.
  • AnalogTap15 (Display string: 'Analog Tap 15'): Analog gain will be applied to Tap 15.
  • AnalogU (Display string: 'Analog U'): Gain will be applied to U analog channel.
  • AnalogV (Display string: 'Analog V'): Gain will be applied to V analog channel.
  • AnalogY (Display string: 'Analog Y'): Gain will be applied to Y analog channel.
  • Blue (Display string: 'Blue'): Gain will be applied to the blue channel.
  • DigitalAll (Display string: 'Digital All'): Gain will be applied to all digital channels or taps.
  • DigitalBlue (Display string: 'Digital Blue'): Gain will be applied to the blue digital channel.
  • DigitalGreen (Display string: 'Digital Green'): Gain will be applied to the green digital channel.
  • DigitalRed (Display string: 'Digital Red'): Gain will be applied to the red digital channel.
  • DigitalTap1 (Display string: 'Digital Tap 1'): Digital gain will be applied to Tap 1.
  • DigitalTap2 (Display string: 'Digital Tap 2'): Digital gain will be applied to Tap 2.
  • DigitalTap3 (Display string: 'Digital Tap 3'): Digital gain will be applied to Tap 3.
  • DigitalTap4 (Display string: 'Digital Tap 4'): Digital gain will be applied to Tap 4.
  • DigitalTap5 (Display string: 'Digital Tap 5'): Digital gain will be applied to Tap 5.
  • DigitalTap6 (Display string: 'Digital Tap 6'): Digital gain will be applied to Tap 6.
  • DigitalTap7 (Display string: 'Digital Tap 7'): Digital gain will be applied to Tap 7.
  • DigitalTap8 (Display string: 'Digital Tap 8'): Digital gain will be applied to Tap 8.
  • DigitalTap9 (Display string: 'Digital Tap 9'): Digital gain will be applied to Tap 9.
  • DigitalTap10 (Display string: 'Digital Tap 10'): Digital gain will be applied to Tap 10.
  • DigitalTap11 (Display string: 'Digital Tap 11'): Digital gain will be applied to Tap 11.
  • DigitalTap12 (Display string: 'Digital Tap 12'): Digital gain will be applied to Tap 12.
  • DigitalTap13 (Display string: 'Digital Tap 13'): Digital gain will be applied to Tap 13.
  • DigitalTap14 (Display string: 'Digital Tap 14'): Digital gain will be applied to Tap 14.
  • DigitalTap15 (Display string: 'Digital Tap 15'): Digital gain will be applied to Tap 15.
  • DigitalU (Display string: 'Digital U'): Gain will be applied to U digital channel.
  • DigitalV (Display string: 'Digital V'): Gain will be applied to V digital channel.
  • DigitalY (Display string: 'Digital Y'): Gain will be applied to Y digital channel.
  • Green (Display string: 'Green'): Gain will be applied to the green channel.
  • Red (Display string: 'Red'): Gain will be applied to the red channel.
  • Tap1 (Display string: 'Tap 1'): Gain will be applied to Tap 1.
  • Tap2 (Display string: 'Tap 2'): Gain will be applied to Tap 2.
  • Tap3 (Display string: 'Tap 3'): Gain will be applied to Tap 3.
  • Tap4 (Display string: 'Tap 4'): Gain will be applied to Tap 4.
  • Tap5 (Display string: 'Tap 5'): Gain will be applied to Tap 5.
  • Tap6 (Display string: 'Tap 6'): Gain will be applied to Tap 6.
  • Tap7 (Display string: 'Tap 7'): Gain will be applied to Tap 7.
  • Tap8 (Display string: 'Tap 8'): Gain will be applied to Tap 8.
  • Tap9 (Display string: 'Tap 9'): Gain will be applied to Tap 9.
  • Tap10 (Display string: 'Tap 10'): Gain will be applied to Tap 10.
  • Tap11 (Display string: 'Tap 11'): Gain will be applied to Tap 11.
  • Tap12 (Display string: 'Tap 12'): Gain will be applied to Tap 12.
  • Tap13 (Display string: 'Tap 13'): Gain will be applied to Tap 13.
  • Tap14 (Display string: 'Tap 14'): Gain will be applied to Tap 14.
  • Tap15 (Display string: 'Tap 15'): Gain will be applied to Tap 15.
  • U (Display string: 'U'): Gain will be applied to U channel.
  • V (Display string: 'V'): Gain will be applied to V channel.
  • Y (Display string: 'Y'): Gain will be applied to Y channel.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkGroupID

PropertyI64 chunkGroupID

An enumerated integer property. Returns a unique Identifier corresponding to the selected Group of components.

Returns a unique Identifier corresponding to the selected Group of components. This can be used to identify the component Group of a multi-group payload.

The following string values might be valid for this feature:

  • Group0 (Display string: 'Group 0'): Selects Components group 0.
  • Group1 (Display string: 'Group 1'): Selects Components group 1.
  • Group2 (Display string: 'Group 2'): Selects Components group 2.
  • Group3 (Display string: 'Group 3'): Selects Components group 3.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkGroupIDValue

PropertyI64 chunkGroupIDValue

An integer property. Returns a unique Identifier value that corresponds to the Group of Components of the selected chunk Component.

Returns a unique Identifier value that corresponds to the Group of Components of the selected chunk Component.

◆ chunkGroupSelector

PropertyI64 chunkGroupSelector

An enumerated integer property. Selects the component Group from which to retrieve data from.

Selects the component Group from which to retrieve data from.

The following string values might be valid for this feature:

  • Group0 (Display string: 'Group 0'): Selects Components group 0.
  • Group1 (Display string: 'Group 1'): Selects Components group 1.
  • Group2 (Display string: 'Group 2'): Selects Components group 2.
  • Group3 (Display string: 'Group 3'): Selects Components group 3.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkHeight

PropertyI64 chunkHeight

An integer property. Returns the Height of the image included in the payload.

Returns the Height of the image included in the payload.

◆ chunkImage

PropertyS chunkImage

A string property. Returns the entire image data included in the payload.

Returns the entire image data included in the payload.

◆ chunkImageComponent

PropertyI64 chunkImageComponent

An enumerated integer property. This feature is deprecated (See ChunkComponentID).

Deprecated:
This feature is deprecated (See ChunkComponentID). It was representing the component of the payload image.

The following string values might be valid for this feature:

  • Intensity (Display string: 'Intensity'): Intensity
  • Infrared (Display string: 'Infrared'): Infrared
  • Ultraviolet (Display string: 'Ultraviolet'): Ultraviolet
  • Range (Display string: 'Range'): Range
  • Reflectance (Display string: 'Reflectance'): Reflectance
  • Disparity (Display string: 'Disparity'): Disparity
  • Scatter (Display string: 'Scatter'): Scatter
  • Confidence (Display string: 'Confidence'): Confidence
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkLinePitch

PropertyI64 chunkLinePitch

An integer property. Returns the LinePitch of the image included in the payload.

Returns the LinePitch of the image included in the payload.

◆ chunkLineStatusAll

PropertyI64 chunkLineStatusAll

An integer property. Returns the status of all the I/O lines at the time of the FrameStart internal event.

Returns the status of all the I/O lines at the time of the FrameStart internal event.

◆ chunkModeActive

PropertyIBoolean chunkModeActive

A boolean property. Activates the inclusion of Chunk data in the transmitted payload.

Activates the inclusion of Chunk data in the transmitted payload.

◆ chunkmvCustomIdentifier

PropertyI64 chunkmvCustomIdentifier

An integer property. Contains a custom identifier previously specified by the user.

Contains a custom identifier previously specified by the user.

◆ chunkOffsetX

PropertyI64 chunkOffsetX

An integer property. Returns the OffsetX of the image included in the payload.

Returns the OffsetX of the image included in the payload.

◆ chunkOffsetY

PropertyI64 chunkOffsetY

An integer property. Returns the OffsetY of the image included in the payload.

Returns the OffsetY of the image included in the payload.

◆ chunkPartIndex

PropertyI64 chunkPartIndex

An integer property. Returns index of the image part in this block depending on selected component.

Returns index of the image part in this block depending on selected component.

◆ chunkPartSelector

PropertyI64 chunkPartSelector

An integer property. This feature is deprecated (See ChunkComponentSelector).

Deprecated:
This feature is deprecated (See ChunkComponentSelector). It was selecting the individual parts of a multi-component/multi-part buffer to access.

◆ chunkPixelDynamicRangeMax

PropertyI64 chunkPixelDynamicRangeMax

An integer property. Returns the maximum value of dynamic range of the image included in the payload.

Returns the maximum value of dynamic range of the image included in the payload.

◆ chunkPixelDynamicRangeMin

PropertyI64 chunkPixelDynamicRangeMin

An integer property. Returns the minimum value of dynamic range of the image included in the payload.

Returns the minimum value of dynamic range of the image included in the payload.

◆ chunkPixelFormat

PropertyI64 chunkPixelFormat

An enumerated integer property. Returns the PixelFormat of the image included in the payload.

Returns the PixelFormat of the image included in the payload.

The following string values might be valid for this feature:

  • Mono1p (Display string: 'Mono1p'): Mono 1 bit packed.
  • Mono2p (Display string: 'Mono2p'): Mono 2 bit packed.
  • Mono4p (Display string: 'Mono4p'): Mono 4 bit packed.
  • Mono8 (Display string: 'Mono8'): Mono 8 bit packed.
  • Mono8s (Display string: 'Mono8s'): Mono 1 bit signed.
  • Mono10 (Display string: 'Mono10'): Mono 10 bit.
  • Mono10p (Display string: 'Mono10p'): Mono 10 bit packed.
  • Mono12 (Display string: 'Mono12'): Mono 12 bit.
  • Mono12p (Display string: 'Mono12p'): Mono 12 bit packed.
  • Mono14 (Display string: 'Mono14'): Mono 14 bit.
  • Mono16 (Display string: 'Mono16'): Mono 16 bit.
  • R8 (Display string: 'R8'): Red 8 bit.
  • G8 (Display string: 'G8'): Green 8 bit.
  • B8 (Display string: 'B8'): Blue 8 bit.
  • RGB8 (Display string: 'RGB8'): Red, Green, Blue 8 bit
  • RGB8_Planar (Display string: 'RGB8_Planar'): Red, Green, Blue 8 bit planar.
  • RGBa8 (Display string: 'RGBa8'): Red, Green, Blue 8 bit aligned on 8 bit
  • RGB10 (Display string: 'RGB10'): Red, Green, Blue 10 bit.
  • RGB10_Planar (Display string: 'RGB10_Planar'): Red, Green, Blue 10 bit planar.
  • RGB10p32 (Display string: 'RGB10p32'): Red, Green, Blue 10 bit packed in 32 bit pixel.
  • RGB12 (Display string: 'RGB12'): Red, Green, Blue 12 bit.
  • RGB12_Planar (Display string: 'RGB12_Planar'): Red, Green, Blue 12 bit planar.
  • RGB16 (Display string: 'RGB16'): Red, Green, Blue 16 bit.
  • RGB16_Planar (Display string: 'RGB16_Planar'): Red, Green, Blue 16 bit planar.
  • RGB565p (Display string: 'RGB565p'): Red, Green, Blue 16 bit packet in 5, 6, 5 bits.
  • BGR10 (Display string: 'BGR10'): Blue, Green, Red, 10 bit.
  • BGR12 (Display string: 'BGR12'): Blue, Green, Red, 12 bit.
  • BGR16 (Display string: 'BGR16'): Blue, Green, Red, 16 bit.
  • BGR565p (Display string: 'BGR565p'): Blue, Green, Red, 16 bit packet in 5, 6, 5 bits.
  • BGR8 (Display string: 'BGR8'): Blue, Green, Red, 8 bit.
  • BGRa8 (Display string: 'BGRa8'): Blue, Green, Red, Alpha 8 bit.
  • YUV422_8 (Display string: 'YUV422_8'): YUV 422 8 bit.
  • YCbCr411_8 (Display string: 'YCbCr411_8'): YCrCb 411 8 bit.
  • YCbCr422_8 (Display string: 'YCbCr422_8'): YCrCb 422 8 bit.
  • YCbCr601_422_8 (Display string: 'YCbCr601_422_8'): YCrCb 601 422 8 bit.
  • YCbCr709_422_8 (Display string: 'YCbCr709_422_8'): YCrCb 709 422 8 bit.
  • YCbCr8 (Display string: 'YCbCr8'): YCbCr 8 bit.
  • BayerBG8 (Display string: 'BayerBG8'): Bayer Blue Green 8 bit.
  • BayerGB8 (Display string: 'BayerGB8'): Bayer Green Blue 8 bit.
  • BayerGR8 (Display string: 'BayerGR8'): Bayer Green Red 8 bit.
  • BayerRG8 (Display string: 'BayerRG8'): Bayer Red Green 8 bit.
  • BayerBG10 (Display string: 'BayerBG10'): Bayer Blue Green 10 bit.
  • BayerGB10 (Display string: 'BayerGB10'): Bayer Green Blue 10 bit.
  • BayerGR10 (Display string: 'BayerGR10'): Bayer Green Red 10 bit.
  • BayerRG10 (Display string: 'BayerRG10'): Bayer Red Green 10 bit.
  • BayerBG12 (Display string: 'BayerBG12'): Bayer Blue Green 12 bit
  • BayerGB12 (Display string: 'BayerGB12'): Bayer Green Blue 12 bit
  • BayerGR12 (Display string: 'BayerGR12'): Bayer Green Red 12 bit.
  • BayerRG12 (Display string: 'BayerRG12'): Bayer Red Green 12 bit.
  • BayerBG16 (Display string: 'BayerBG16'): Bayer Blue Green 16 bit.
  • BayerGB16 (Display string: 'BayerGB16'): Bayer Green Blue 16 bit.
  • BayerGR16 (Display string: 'BayerGR16'): Bayer Green Red 16 bit.
  • BayerRG16 (Display string: 'BayerRG16'): Bayer Red Green 16 bit.
  • Coord3D_A8 (Display string: 'Coord3D_A8'): 3D coordinate, first component 8 bit.
  • Coord3D_B8 (Display string: 'Coord3D_B8'): 3D coordinate, second component 8 bit.
  • Coord3D_C8 (Display string: 'Coord3D_C8'): 3D coordinate, third component 8 bit.
  • Coord3D_ABC8 (Display string: 'Coord3D_ABC8'): 3D coordinates, 3 components 8 bit.
  • Coord3D_ABC8_Planar (Display string: 'Coord3D_ABC8_Planar'): 3D coordinates, 3 components 8 bit planar.
  • Coord3D_A16 (Display string: 'Coord3D_A16'): 3D coordinate, first component 16 bit.
  • Coord3D_B16 (Display string: 'Coord3D_B16'): 3D coordinate, second component 16 bit.
  • Coord3D_C16 (Display string: 'Coord3D_C16'): 3D coordinate, third component 16 bit.
  • Coord3D_ABC16 (Display string: 'Coord3D_ABC16'): 3D coordinates, 3 components 16 bit.
  • Coord3D_ABC16_Planar (Display string: 'Coord3D_ABC16_Planar'): 3D coordinates, 3 components 16 bit planar.
  • Coord3D_A32f (Display string: 'Coord3D_A32f'): 3D coordinate, first component 32 bit float.
  • Coord3D_B32f (Display string: 'Coord3D_B32f'): 3D coordinate, second component 32 bit float.
  • Coord3D_C32f (Display string: 'Coord3D_C32f'): 3D coordinate, third component 32 bit float.
  • Coord3D_ABC32f (Display string: 'Coord3D_ABC32f'): 3D coordinates, 3 components 32 bit float.
  • Coord3D_ABC32f_Planar (Display string: 'Coord3D_ABC32f_Planar'): 3D coordinates, 3 components 32 bit float planar.
  • Confidence1 (Display string: 'Confidence1'): Confidence data 1 bit.
  • Confidence1p (Display string: 'Confidence1p'): Confidence data 1 bit packed.
  • Confidence8 (Display string: 'Confidence8'): Confidence data 8 bit.
  • Confidence16 (Display string: 'Confidence16'): Confidence data 16 bit.
  • Confidence32f (Display string: 'Confidence32f'): Confidence data 32 bit float.
  • Data8 (Display string: 'Data8'): Generic non-pixel data 8 bit.
  • Data8s (Display string: 'Data8s'): Generic non-pixel data 8 bit signed.
  • Data16 (Display string: 'Data16'): Generic non-pixel data 16 bit.
  • Data16s (Display string: 'Data16s'): Generic non-pixel data 16 bit signed.
  • Data32 (Display string: 'Data32'): Generic non-pixel data 32 bit.
  • Data32s (Display string: 'Data32s'): Generic non-pixel data 32 bit signed.
  • Data32f (Display string: 'Data32f'): Generic non-pixel data 32 bit floating point.
  • Data64 (Display string: 'Data64'): Generic non-pixel data 64 bit.
  • Data64s (Display string: 'Data64s'): Generic non-pixel data 64 bit signed.
  • Data64f (Display string: 'Data64f'): Generic non-pixel data 64 bit floating point.
  • Raw8 (Display string: 'Raw8'): Raw 8 bit.
  • Raw16 (Display string: 'Raw16'): Raw 16 bit.
  • Mono12Packed (Display string: 'Mono12Packed'): Mono 12 bit packed (GigE Vision Specific).
  • BayerGR10Packed (Display string: 'BayerGR10Packed'): Bayer GR 10 bit packed (GigE Vision Specific).
  • BayerRG10Packed (Display string: 'BayerRG10Packed'): Bayer RG 10 bit packed (GigE Vision Specific).
  • BayerGB10Packed (Display string: 'BayerGB10Packed'): Bayer GB 10 bit packed (GigE Vision Specific).
  • BayerBG10Packed (Display string: 'BayerBG10Packed'): Bayer BG 10 bit packed (GigE Vision Specific).
  • BayerGR12Packed (Display string: 'BayerGR12Packed'): Bayer GR 12 bit packed (GigE Vision Specific).
  • BayerRG12Packed (Display string: 'BayerRG12Packed'): Bayer RG 12 bit packed (GigE Vision Specific).
  • BayerGB12Packed (Display string: 'BayerGB12Packed'): Bayer GB 12 bit packed (GigE Vision Specific).
  • BayerBG12Packed (Display string: 'BayerBG12Packed'): Bayer BG 12 bit packed (GigE Vision Specific).
  • RGB10V1Packed (Display string: 'RGB10V1Packed'): RGB 10 bit packed (GigE Vision Specific).
  • RGB12V1Packed (Display string: 'RGB12V1Packed'): RGB 12 bit packed (GigE Vision Specific).
  • Mono8Signed (Display string: 'Mono 8 Signed')
  • Mono10Packed (Display string: 'Mono 10 Packed')
  • RGB8Packed (Display string: 'RGB 8 Packed')
  • BGR8Packed (Display string: 'BGR 8 Packed')
  • RGBA8Packed (Display string: 'RGBA 8 Packed')
  • BGRA8Packed (Display string: 'BGRA 8 Packed')
  • RGB10Packed (Display string: 'RGB 10 Packed')
  • BGR10Packed (Display string: 'BGR 10 Packed')
  • RGB12Packed (Display string: 'RGB 12 Packed')
  • BGR12Packed (Display string: 'BGR 12 Packed')
  • RGB16Packed (Display string: 'RGB 16 Packed')
  • RGB10V2Packed (Display string: 'RGB 10 V 2 Packed')
  • RGB565Packed (Display string: 'RGB 565 Packed')
  • BGR565Packed (Display string: 'BGR 565 Packed')
  • YUV411Packed (Display string: 'YUV 411 Packed')
  • YUV422Packed (Display string: 'YUV 422 Packed')
  • YUV444Packed (Display string: 'YUV 444 Packed')
  • YUYVPacked (Display string: 'YUYV Packed')
  • RGB8Planar (Display string: 'RGB 8 Planar')
  • RGB10Planar (Display string: 'RGB 10 Planar')
  • RGB12Planar (Display string: 'RGB 12 Planar')
  • RGB16Planar (Display string: 'RGB 16 Planar')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkRcAutoExposureAdapting

PropertyIBoolean chunkRcAutoExposureAdapting

A boolean property. True if auto exposure is still adapting.

True if auto exposure is still adapting.

◆ chunkRcBrightness

PropertyF chunkRcBrightness

A floating point property. Returns the brightness of the image.

Returns the brightness of the image

◆ chunkRcNoise

PropertyF chunkRcNoise

A floating point property. Returns the noise of the image.

Returns the noise of the image.

◆ chunkRcOut1Reduction

PropertyF chunkRcOut1Reduction

A floating point property. Returns the Out1 reduction.

Returns the Out1 reduction.

◆ chunkRcTest

PropertyIBoolean chunkRcTest

A boolean property. True if test image.

True if test image.

◆ chunkRegionID

PropertyI64 chunkRegionID

An enumerated integer property. Returns the Identifier of Region that the image comes from.

Returns the Identifier of Region that the image comes from.

The following string values might be valid for this feature:

  • Region0 (Display string: 'Region 0'): Image comes from the Region 0.
  • Region1 (Display string: 'Region 1'): Image comes from the Region 1.
  • Region2 (Display string: 'Region 2'): Image comes from the Region 2.
  • Scan3dExtraction0 (Display string: 'Scan 3d Extraction 0'): Image comes from the Scan3dExtraction output Region 0.
  • Scan3dExtraction1 (Display string: 'Scan 3d Extraction 1'): Image comes from the Scan3dExtraction output Region 1.
  • Scan3dExtraction2 (Display string: 'Scan 3d Extraction 2'): Image comes from the Scan3dExtraction output Region 2.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkRegionIDValue

PropertyI64 chunkRegionIDValue

An integer property. Returns the unique integer Identifier value of the Region that the image comes from.

Returns the unique integer Identifier value of the Region that the image comes from.

◆ chunkRegionSelector

PropertyI64 chunkRegionSelector

An enumerated integer property. Selects which Region to retrieve data from.

Selects which Region to retrieve data from.

The following string values might be valid for this feature:

  • Region0 (Display string: 'Region 0'): Image comes from the Region 0.
  • Region1 (Display string: 'Region 1'): Image comes from the Region 1.
  • Region2 (Display string: 'Region 2'): Image comes from the Region 2.
  • Scan3dExtraction0 (Display string: 'Scan 3d Extraction 0'): Image comes from the Scan3dExtraction output Region 0.
  • Scan3dExtraction1 (Display string: 'Scan 3d Extraction 1'): Image comes from the Scan3dExtraction output Region 1.
  • Scan3dExtraction2 (Display string: 'Scan 3d Extraction 2'): Image comes from the Scan3dExtraction output Region 2.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkReverseX

PropertyIBoolean chunkReverseX

A boolean property. Flip horizontal of the image sent by the device.

Flip horizontal of the image sent by the device.

◆ chunkReverseY

PropertyIBoolean chunkReverseY

A boolean property. Flip vertically of the image sent by the device.

Flip vertically of the image sent by the device.

◆ chunkScan3dAxisMax

PropertyF chunkScan3dAxisMax

A floating point property. Returns the Maximum Axis value for the selected coordinate axis of the image included in the payload.

Returns the Maximum Axis value for the selected coordinate axis of the image included in the payload.

◆ chunkScan3dAxisMin

PropertyF chunkScan3dAxisMin

A floating point property. Returns the Minimum Axis value for the selected coordinate axis of the image included in the payload.

Returns the Minimum Axis value for the selected coordinate axis of the image included in the payload.

◆ chunkScan3dBaseline

PropertyF chunkScan3dBaseline

A floating point property. Returns the baseline as the physical distance of two cameras in a stereo camera setup.

Returns the baseline as the physical distance of two cameras in a stereo camera setup. The value of this feature can be used for 3D reconstruction from disparity images. In this case, the unit of the 3D coordinates corresponds to the unit of the baseline.

◆ chunkScan3dCoordinateOffset

PropertyF chunkScan3dCoordinateOffset

A floating point property. Returns the Offset for the selected coordinate axis of the image included in the payload.

Returns the Offset for the selected coordinate axis of the image included in the payload.

◆ chunkScan3dCoordinateReferenceSelector

PropertyI64 chunkScan3dCoordinateReferenceSelector

An enumerated integer property. Selector to read a coordinate system reference value defining the transform of a point from one system to the other.

Selector to read a coordinate system reference value defining the transform of a point from one system to the other.

The following string values might be valid for this feature:

  • RotationX (Display string: 'Rotation X'): Rotation around X axis.
  • RotationY (Display string: 'Rotation Y'): Rotation around Y axis.
  • RotationZ (Display string: 'Rotation Z'): Rotation around Z axis.
  • TranslationX (Display string: 'Translation X'): X axis translation.
  • TranslationY (Display string: 'Translation Y'): Y axis translation.
  • TranslationZ (Display string: 'Translation Z'): Z axis translation.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkScan3dCoordinateReferenceValue

PropertyF chunkScan3dCoordinateReferenceValue

A floating point property. Returns the value of a position or pose coordinate for the anchor or transformed coordinate systems relative to the reference point.

Returns the value of a position or pose coordinate for the anchor or transformed coordinate systems relative to the reference point.

◆ chunkScan3dCoordinateScale

PropertyF chunkScan3dCoordinateScale

A floating point property. Returns the Scale for the selected coordinate axis of the image included in the payload.

Returns the Scale for the selected coordinate axis of the image included in the payload.

◆ chunkScan3dCoordinateSelector

PropertyI64 chunkScan3dCoordinateSelector

An enumerated integer property. Selects which Coordinate to retrieve data from.

Selects which Coordinate to retrieve data from.

The following string values might be valid for this feature:

  • CoordinateA (Display string: 'Coordinate A'): The first (X or Theta) coordinate
  • CoordinateB (Display string: 'Coordinate B'): The second (Y or Phi) coordinate
  • CoordinateC (Display string: 'Coordinate C'): The third (Z or Rho) coordinate.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkScan3dCoordinateSystem

PropertyI64 chunkScan3dCoordinateSystem

An enumerated integer property. Returns the Coordinate System of the image included in the payload.

Returns the Coordinate System of the image included in the payload.

The following string values might be valid for this feature:

  • Cartesian (Display string: 'Cartesian'): Default value. 3-axis orthogonal, right-hand X-Y-Z.
  • Spherical (Display string: 'Spherical'): A Theta-Phi-Rho coordinate system.
  • Cylindrical (Display string: 'Cylindrical'): A Theta-Y-Rho coordinate system.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkScan3dCoordinateSystemReference

PropertyI64 chunkScan3dCoordinateSystemReference

An enumerated integer property. Returns the Coordinate System Position of the image included in the payload.

Returns the Coordinate System Position of the image included in the payload.

The following string values might be valid for this feature:

  • Anchor (Display string: 'Anchor'): Default value. Original fixed reference. The coordinate system fixed relative the camera reference point marker is used.
  • Transformed (Display string: 'Transformed'): Transformed reference system. The transformed coordinate system is used according to the definition in the rotation and translation matrices.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkScan3dCoordinateTransformSelector

PropertyI64 chunkScan3dCoordinateTransformSelector

An enumerated integer property. Selector for transform values.

Selector for transform values.

The following string values might be valid for this feature:

  • RotationX (Display string: 'Rotation X'): Rotation around X axis.
  • RotationY (Display string: 'Rotation Y'): Rotation around Y axis.
  • RotationZ (Display string: 'Rotation Z'): Rotation around Z axis.
  • TranslationX (Display string: 'Translation X'): Translation along X axis.
  • TranslationY (Display string: 'Translation Y'): Translation along Y axis.
  • TranslationZ (Display string: 'Translation Z'): Translation along Z axis.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkScan3dDistanceUnit

PropertyI64 chunkScan3dDistanceUnit

An enumerated integer property. Returns the Distance Unit of the payload image.

Returns the Distance Unit of the payload image.

The following string values might be valid for this feature:

  • Millimeter (Display string: 'Millimeter'): Default value. Distance values are in millimeter units.
  • Inch (Display string: 'Inch'): Distance values are in inch units.
  • Pixel (Display string: 'Pixel'): Distance values are given as a multiple of the size of a pixel.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkScan3dFocalLength

PropertyF chunkScan3dFocalLength

A floating point property. Returns the focal length of the camera in pixel.

Returns the focal length of the camera in pixel. The focal length depends on the selected region. The value of this feature takes into account horizontal binning, decimation, or any other function changing the image resolution.

◆ chunkScan3dInvalidDataFlag

PropertyIBoolean chunkScan3dInvalidDataFlag

A boolean property. Returns if a specific non-valid data flag is used in the data stream.

Returns if a specific non-valid data flag is used in the data stream.

◆ chunkScan3dInvalidDataValue

PropertyF chunkScan3dInvalidDataValue

A floating point property. Returns the Invalid Data Value used for the image included in the payload.

Returns the Invalid Data Value used for the image included in the payload.

◆ chunkScan3dOutputMode

PropertyI64 chunkScan3dOutputMode

An enumerated integer property. Returns the Calibrated Mode of the payload image.

Returns the Calibrated Mode of the payload image.

The following string values might be valid for this feature:

  • UncalibratedC (Display string: 'Uncalibrated C'): Uncalibrated 2.5D Depth map. The distance data does not represent a physical unit and may be non-linear. The data is a 2.5D range map only.
  • CalibratedABC_Grid (Display string: 'Calibrated ABC Grid'): 3 Coordinates in grid organization. The full 3 coordinate data with the grid array organization from the sensor kept.
  • CalibratedABC_PointCloud (Display string: 'Calibrated ABC Point Cloud'): 3 Coordinates without organization. The full 3 coordinate data without any organization of data points. Typically only valid points transmitted giving varying image size.
  • CalibratedAC (Display string: 'Calibrated AC'): 2 Coordinates with fixed B sampling. The data is sent as a A and C coordinates (X,Z or Theta,Rho). The B (Y) axis uses the scale and offset parameters for the B axis.
  • CalibratedAC_Linescan (Display string: 'Calibrated AC Linescan'): 2 Coordinates with varying sampling. The data is sent as a A and C coordinates (X,Z or Theta,Rho). The B (Y) axis comes from the encoder chunk value.
  • CalibratedC (Display string: 'Calibrated C'): Calibrated 2.5D Depth map. The distance data is expressed in the chosen distance unit. The data is a 2.5D range map. No information on X-Y axes available.
  • CalibratedC_Linescan (Display string: 'Calibrated C Linescan'): Depth Map with varying B sampling. The distance data is expressed in the chosen distance unit. The data is a 2.5D range map. The B (Y) axis comes from the encoder chunk value.
  • RectifiedC (Display string: 'Rectified C'): Rectified 2.5D Depth map. The distance data has been rectified to a uniform sampling pattern in the X and Y direction. The data is a 2.5D range map only. If a complete 3D point cloud is rectified but transmitted as explicit coordinates it should be transmitted as one of the 'CalibratedABC' formats.
  • RectifiedC_Linescan (Display string: 'Rectified C Linescan'): Rectified 2.5D Depth map with varying B sampling. The data is sent as rectified 1D profiles using Coord3D_C pixels. The B (Y) axis comes from the encoder chunk value.
  • DisparityC (Display string: 'Disparity C'): Disparity 2.5D Depth map. The distance is inversely proportional to the pixel (disparity) value.
  • DisparityC_Linescan (Display string: 'Disparity C Linescan'): Disparity 2.5D Depth map with varying B sampling. The distance is inversely proportional to the pixel (disparity) value. The B (Y) axis comes from the encoder chunk value.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkScan3dPrincipalPointU

PropertyF chunkScan3dPrincipalPointU

A floating point property. Returns the value of this feature gives the horizontal position of the principal point, relative to the region origin, i.e.

Returns the value of this feature gives the horizontal position of the principal point, relative to the region origin, i.e. OffsetX. The value of this feature takes into account horizontal binning, decimation, or any other function changing the image resolution.

◆ chunkScan3dPrincipalPointV

PropertyF chunkScan3dPrincipalPointV

A floating point property. Returns the value of this feature gives the vertical position of the principal point, relative to the region origin, i.e.

Returns the value of this feature gives the vertical position of the principal point, relative to the region origin, i.e. OffsetY. The value of this feature takes into account vertical binning, decimation, or any other function changing the image resolution.

◆ chunkScan3dTransformValue

PropertyF chunkScan3dTransformValue

A floating point property. Returns the transform value.

Returns the transform value.

◆ chunkScanLineSelector

PropertyI64 chunkScanLineSelector

An integer property. Index for vector representation of one chunk value per line in an image.

Index for vector representation of one chunk value per line in an image.

◆ chunkSelector

PropertyI64 chunkSelector

An enumerated integer property. Selects which Chunk to enable or control.

Selects which Chunk to enable or control.

The following string values might be valid for this feature:

  • Image (Display string: 'Image'): Image
  • OffsetX (Display string: 'Offset X'): Offset X
  • OffsetY (Display string: 'Offset Y'): Offset Y
  • Width (Display string: 'Width'): Width
  • Height (Display string: 'Height'): Height
  • PixelFormat (Display string: 'Pixel Format'): Pixel Format
  • PixelDynamicRangeMin (Display string: 'Pixel Dynamic Range Min'): Pixel Dynamic Range Min
  • PixelDynamicRangeMax (Display string: 'Pixel Dynamic Range Max'): Pixel Dynamic Range Max
  • BinningHorizontal (Display string: 'Binning Horizontal'): Binning Horizontal
  • BinningVertical (Display string: 'Binning Vertical'): Binning Vertical
  • DecimationHorizontal (Display string: 'Decimation Horizontal'): Decimation Horizontal
  • DecimationVertical (Display string: 'Decimation Vertical'): Decimation Vertical
  • ReverseX (Display string: 'Reverse X'): Reverse X
  • ReverseY (Display string: 'Reverse Y'): Reverse Y
  • Timestamp (Display string: 'Timestamp'): Timestamp
  • TimestampLatchValue (Display string: 'Timestamp Latch Value'): Timestamp Latch Value
  • LineStatusAll (Display string: 'Line Status All'): Line Status All
  • CounterValue (Display string: 'Counter Value'): Counter Value
  • TimerValue (Display string: 'Timer Value'): Timer Value
  • EncoderValue (Display string: 'Encoder Value'): Encoder Value
  • EncoderStatusValue (Display string: 'Encoder Status Value'): Encoder Status Value
  • ExposureTime (Display string: 'Exposure Time'): Exposure Time
  • Gain (Display string: 'Gain'): Gain
  • BlackLevel (Display string: 'Black Level'): Black Level
  • LinePitch (Display string: 'Line Pitch'): Line Pitch
  • FrameID (Display string: 'Frame ID'): Frame ID
  • SourceID (Display string: 'Source ID'): Source ID
  • SourceIDValue (Display string: 'Source ID Value'): Source ID Value
  • RegionID (Display string: 'Region ID'): Region ID
  • RegionIDValue (Display string: 'Region ID Value'): Region ID Value
  • ComponentID (Display string: 'Component ID'): Component ID
  • ComponentIDValue (Display string: 'Component ID Value'): Component ID Value
  • GroupIDValue (Display string: 'Group ID Value'): Group ID Value
  • TransferBlockID (Display string: 'Transfer Block ID'): Transfer Block ID
  • TransferStreamID (Display string: 'Transfer Stream ID'): Transfer Stream ID
  • TransferQueueCurrentBlockCount (Display string: 'Transfer Queue Current Block Count'): Transfer Queue Current Block Count
  • StreamChannelID (Display string: 'Stream Channel ID'): Stream Channel ID
  • SequencerSetActive (Display string: 'Sequencer Set Active'): Sequencer Set Active
  • Scan3dDistanceUnit (Display string: 'Scan 3d Distance Unit'): Scan 3d Distance Unit
  • Scan3dOutputMode (Display string: 'Scan 3d Output Mode'): Scan 3d Output Mode
  • Scan3dCoordinateSystem (Display string: 'Scan 3d Coordinate System'): Scan 3d Coordinate System
  • Scan3dCoordinateSystemReference (Display string: 'Scan 3d Coordinate System Reference'): Scan 3d Coordinate System Reference
  • Scan3dCoordinateScale (Display string: 'Scan 3d Coordinate Scale'): Scan 3d Coordinate Scale
  • Scan3dCoordinateOffset (Display string: 'Scan 3d Coordinate Offset'): Scan 3d Coordinate Offset
  • Scan3dInvalidDataFlag (Display string: 'Scan 3d Invalid Data Flag'): Scan 3d Invalid Data Flag
  • Scan3dInvalidDataValue (Display string: 'Scan 3d Invalid Data Value'): Scan 3d Invalid Data Value
  • Scan3dAxisMin (Display string: 'Scan 3d Axis Min'): Scan 3d Axis Min
  • Scan3dAxisMax (Display string: 'Scan 3d Axis Max'): Scan 3d Axis Max
  • Scan3dCoordinateTransformValue (Display string: 'Scan 3d Coordinate Transform Value'): Scan 3d Coordinate Transform Value
  • Scan3dCoordinateReferenceValue (Display string: 'Scan 3d Coordinate Reference Value'): Scan 3d Coordinate Reference Value
  • AdditionalInfo (Display string: 'Additional Info')
  • JPEG (Display string: 'JPEG')
  • mvCustomIdentifier (Display string: 'mv Custom Identifier')
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkSequencerSetActive

PropertyI64 chunkSequencerSetActive

An integer property. Return the index of the active set of the running sequencer included in the payload.

Return the index of the active set of the running sequencer included in the payload.

◆ chunkSourceID

PropertyI64 chunkSourceID

An enumerated integer property. Returns the Identifier of Source that the image comes from.

Returns the Identifier of Source that the image comes from.

The following string values might be valid for this feature:

  • Source0 (Display string: 'Source 0'): Image comes from the Source 0.
  • Source1 (Display string: 'Source 1'): Image comes from the Source 1.
  • Source2 (Display string: 'Source 2'): Image comes from the Source 2.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkSourceIDValue

PropertyI64 chunkSourceIDValue

An integer property. Returns the unique integer Identifier value of the Source that the image comes from.

Returns the unique integer Identifier value of the Source that the image comes from.

◆ chunkSourceSelector

PropertyI64 chunkSourceSelector

An enumerated integer property. Selects which Source to retrieve data from.

Selects which Source to retrieve data from.

The following string values might be valid for this feature:

  • Source0 (Display string: 'Source 0'): Image comes from the Source 0.
  • Source1 (Display string: 'Source 1'): Image comes from the Source 1.
  • Source2 (Display string: 'Source 2'): Image comes from the Source 2.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkStreamChannelID

PropertyI64 chunkStreamChannelID

An integer property. Returns identifier of the stream channel used to carry the block.

Returns identifier of the stream channel used to carry the block.

◆ chunkTimerSelector

PropertyI64 chunkTimerSelector

An enumerated integer property. Selects which Timer to retrieve data from.

Selects which Timer to retrieve data from.

The following string values might be valid for this feature:

  • Timer0 (Display string: 'Timer 0'): Selects the first Timer.
  • Timer1 (Display string: 'Timer 1'): Selects the first Timer.
  • Timer2 (Display string: 'Timer 2'): Selects the second Timer.
  • Timer3 (Display string: 'Timer 3'): Selects the second Timer.
  • Timer4 (Display string: 'Timer 4'): Selects the second Timer.
  • Timer5 (Display string: 'Timer 5'): Selects the second Timer.
  • Timer6 (Display string: 'Timer 6'): Selects the second Timer.
  • Timer7 (Display string: 'Timer 7'): Selects the second Timer.
  • Timer8 (Display string: 'Timer 8'): Selects the second Timer.
  • Timer9 (Display string: 'Timer 9'): Selects the second Timer.
  • Timer10 (Display string: 'Timer 10'): Selects the second Timer.
  • Timer11 (Display string: 'Timer 11'): Selects the second Timer.
  • Timer12 (Display string: 'Timer 12'): Selects the second Timer.
  • Timer13 (Display string: 'Timer 13'): Selects the second Timer.
  • Timer14 (Display string: 'Timer 14'): Selects the second Timer.
  • Timer15 (Display string: 'Timer 15'): Selects the second Timer.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkTimerValue

PropertyF chunkTimerValue

A floating point property. Returns the value of the selected Timer at the time of the FrameStart internal event.

Returns the value of the selected Timer at the time of the FrameStart internal event.

◆ chunkTimestamp

PropertyI64 chunkTimestamp

An integer property. Returns the Timestamp of the image included in the payload at the time of the FrameStart internal event.

Returns the Timestamp of the image included in the payload at the time of the FrameStart internal event.

◆ chunkTimestampLatchValue

PropertyI64 chunkTimestampLatchValue

An integer property. Returns the last Timestamp latched with the TimestampLatch command.

Returns the last Timestamp latched with the TimestampLatch command.

◆ chunkTransferBlockID

PropertyI64 chunkTransferBlockID

An integer property. Returns the unique identifier of the transfer block used to transport the payload.

Returns the unique identifier of the transfer block used to transport the payload.

◆ chunkTransferQueueCurrentBlockCount

PropertyI64 chunkTransferQueueCurrentBlockCount

An integer property. Returns the current number of blocks in the transfer queue.

Returns the current number of blocks in the transfer queue.

◆ chunkTransferStreamID

PropertyI64 chunkTransferStreamID

An enumerated integer property. Returns identifier of the stream that generated this block.

Returns identifier of the stream that generated this block.

The following string values might be valid for this feature:

  • Stream0 (Display string: 'Stream 0'): Data comes from Stream0.
  • Stream1 (Display string: 'Stream 1'): Data comes from Stream1.
  • Stream2 (Display string: 'Stream 2'): Data comes from Stream2.
  • Stream3 (Display string: 'Stream 3'): Data comes from Stream3.
Note
Depending on the device some of these values might not be supported and especially when working with third party devices there might be custom values which are not listed here. To get a complete and reliable list of supported values at runtime an application should therefore call mvIMPACT::acquire::EnumPropertyI::getTranslationDictStrings() or one of the other functions dealing with translation dictionaries for enumerated properties.

◆ chunkWidth

PropertyI64 chunkWidth

An integer property. Returns the Width of the image included in the payload.

Returns the Width of the image included in the payload.

◆ chunkXMLEnable

PropertyIBoolean chunkXMLEnable

A boolean property. Activates the inclusion of the GenICam XML necessary to the chunk parser to decode all the Chunk data included in the transmitted payload.

Activates the inclusion of the GenICam XML necessary to the chunk parser to decode all the Chunk data included in the transmitted payload.

◆ mvChunkJPEG

PropertyS mvChunkJPEG

A string property. Provides access to a JPEG image transmitted as part of the chunk data.

Provides access to a JPEG image transmitted as part of the chunk data.