|
Balluff - BVS CA-GV Technical Documentation
|
| Sensor Type | Color | Resolution | Sensor size | Max. FPS | FPS exact | ADC | SNRmax [dB]1 | DR [dB]1 | Shutter | Trigger (HW / SW) | PixSize in um | Watt | Model |
| IMX487 (Sony) | Gray | 2848 x 2848 | 2/3 | 71.4 (70.5) | + | 12 | 39.5 | 69.5 | Global | X / X | 2.74 | 5.1 | BVS CA-GV1-0081UG (8.1 Mpix [2848 x 2848]) |
| IMX540 (Sony) | Color | 5328 x 4608 | 1.2 | 24.5 (24) | + | 12 | 39.9 | 70.3 | Global | X / X | 2.74 | 4.8 | BVS CA-GV1-0246AC (24.6 Mpix [5328 x 4608]) |
| IMX540 (Sony) | Gray | 5328 x 4608 | 1.2 | 24.5 (24) | + | 12 | 39.7 | 69.1 | Global | X / X | 2.74 | 4.8 | BVS CA-GV1-0246AG (24.6 Mpix [5328 x 4608]) |
| IMX541 (Sony) | Color | 4512 x 4512 | 1.1 | 28.7 | + | 12 | 39.8 | 70.5 | Global | X / X | 2.74 | 4.7 | BVS CA-GV1-0204AC (20.4 Mpix [4512 x 4512]) |
| IMX541 (Sony) | Gray | 4512 x 4512 | 1.1 | 28.7 | + | 12 | 39.8 | 70.5 | Global | X / X | 2.74 | 4.7 | BVS CA-GV1-0204AG (20.4 Mpix [4512 x 4512]) |
| IMX542 (Sony) | Color | 5328 x 3040 | 1.1 | 36.6 (36) | + | 12 | 39.7 | 70.2 | Global | X / X | 2.74 | 4.7 | BVS CA-GV1-0162AC (16.2 Mpix [5328 x 3040]) |
| IMX542 (Sony) | Gray | 5328 x 3040 | 1.1 | 36.6 (36) | + | 12 | 39.8 | 70.4 | Global | X / X | 2.74 | 4.7 | BVS CA-GV1-0162AG (16.2 Mpix [5328 x 3040]) |
| IMX545 (Sony) | Color | 4128 x 3008 | 1/1.1 | 50.1 (46.9) | + | 12 | 39.6 | 69.6 | Global | X / X | 2.74 | 4.4 | BVS CA-GV1-0124DC (12.4 Mpix [4128 x 3008]) |
| IMX545 (Sony) | Gray | 4128 x 3008 | 1/1.1 | 50.1 (46.9) | + | 12 | 39.6 | 69.5 | Global | X / X | 2.74 | 4.4 | BVS CA-GV1-0124DG (12.4 Mpix [4128 x 3008]) |
| IMX546 (Sony) | Color | 2856 x 2848 | 2/3 | 72.5 (71.4) | + | 12 | 39.8 | 69.7 | Global | X / X | 2.74 | 4.2 | BVS CA-GV1-0081AC (8.1 Mpix [2856 x 2848]) |
| IMX546 (Sony) | Gray | 2856 x 2848 | 2/3 | 72.5 (71.4) | + | 12 | 39.8 | 69.7 | Global | X / X | 2.74 | 4.2 | BVS CA-GV1-0081AG (8.1 Mpix [2856 x 2848]) |
| IMX547 (Sony) | Color | 2472 x 2064 | 1/1.8 | 109.8 | + | 12 | 39.8 | 69.8 | Global | X / X | 2.74 | 4.2 | BVS CA-GV1-0051DC (5.1 Mpix [2472 x 2064]) |
| IMX547 (Sony) | Gray | 2472 x 2064 | 1/1.8 | 109.8 | + | 12 | 39.8 | 69.7 | Global | X / X | 2.74 | 4.2 | BVS CA-GV1-0051DG (5.1 Mpix [2472 x 2064]) |
| IMX900 (Sony) | Color | 2064 x 1552 | 1/3.1 | 94.8 | + | 12 | 39.9 | 64.0 | Global | X / X | 2.25 | 3.9 | BVS CA-GV1-0032BC (3.2 Mpix [2064 x 1552]) |
| IMX900 (Sony) | Gray | 2064 x 1552 | 1/3.1 | 94.8 | + | 12 | 40.0 | 64.4 | Global | X / X | 2.25 | 3.9 | BVS CA-GV1-0032BG (3.2 Mpix [2064 x 1552]) |
| IMX901 (Sony) | Color | 8016 x 2048 | 1.4 | 53.3 (35.2) | + | 12 | 39.5 | 69.2 | Global | X / X | 2.74 | 4.7 | BVS CA-GV2-0164AC (16.4 Mpix [8016 x 2048]) |
| IMX901 (Sony) | Gray | 8016 x 2048 | 1.4 | 53.3 (35.2) | + | 12 | 39.5 | 69.2 | Global | X / X | 2.74 | 4.7 | BVS CA-GV2-0164AG (16.4 Mpix [8016 x 2048]) |
| IMX902 (Sony) | Color | 6048 x 2048 | 1.1 | 69.7 (46.7) | + | 12 | 39.5 | 69.3 | Global | X / X | 2.74 | 4.6 | BVS CA-GV2-0124FC (12.4 Mpix [6048 x 2048]) |
| IMX902 (Sony) | Gray | 6048 x 2048 | 1.1 | 69.7 (46.7) | + | 12 | 39.6 | 69.3 | Global | X / X | 2.74 | 4.6 | BVS CA-GV2-0124FG (12.4 Mpix [6048 x 2048]) |
| IMX990_TEC (Sony) | Gray | 1296 x 1032 | 1/2 | 126.5 | + | 12 | Global | X / X | 5 | - - - | BVS CA-GV2-0013TG (1.3 Mpix [1296 x 1032]) | ||
| IMX991_TEC (Sony) | Gray | 656 x 520 | 1/4 | 243 | + | 12 | Global | X / X | 5 | - - - | BVS CA-GV2-0003TG (0.3 Mpix [656 x 520]) | ||
| IMX992 (Sony) | Gray | 2592 x 2056 | 1/1.4 | 122.1 (109.6) | + | 12 | 46.3 | 50.3 | Global | X / X | 3.45 | 4.4 | BVS CA-GV1-0053SG (5.3 Mpix [2592 x 2056]) |
| IMX992_TEC (Sony) | Gray | 2592 x 2056 | 1/1.4 | 122.1 (109.6) | + | 12 | 46.4 | 50.9 | Global | X / X | 3.45 | 6.0 | BVS CA-GV2-0053TG (5.3 Mpix [2592 x 2056]) |
| IMX993 (Sony) | Gray | 2080 x 1544 | 1/1.8 | 160.5 | + | 12 | 46.2 | 50.1 | Global | X / X | 3.45 | 4.4 | BVS CA-GV1-0032SG (3.2 Mpix [2080 x 1544]) |
| IMX993_TEC (Sony) | Gray | 2080 x 1544 | 1/1.8 | 160.5 | + | 12 | Global | X / X | 3.45 | 6.0 | BVS CA-GV2-0032TG (3.2 Mpix [2080 x 1544]) |