Balluff - BVS CA-UB Technical Documentation
Loading...
Searching...
No Matches
Legal Notice

Firmware And Device Driver

Note
If this section does not contain any additional information this means that for this particular product family no third party specific code was used.

cJSON

A slightly modified version of cJSON is used inside some of the modules that eventually build up the firmware.

  Copyright (c) 2009 Dave Gamble
 
  Permission is hereby granted, free of charge, to any person obtaining a copy
  of this software and associated documentation files (the "Software"), to deal
  in the Software without restriction, including without limitation the rights
  to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
  copies of the Software, and to permit persons to whom the Software is
  furnished to do so, subject to the following conditions:
 
  The above copyright notice and this permission notice shall be included in
  all copies or substantial portions of the Software.
 
  THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
  IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
  FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE
  AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
  LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
  OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN
  THE SOFTWARE.

Unity

A slightly modified version of Unity (https://github.com/ThrowTheSwitch/Unity) is used for unit testing various modules that eventually build up the firmware.

Doxygen

Doxygen as well as the doxygen-awesome project have be used to generate the documentation you are just looking at. Details regarding licenses and versions can be found like described in the Impact Acquire SDK section.

Impact Acquire SDK

When the Impact Acquire SDK is used in combination with BVS CA-UB devices, this makes use of a couple of third party software packages that come with various licenses as well. For up to date details on this topic please refer to the corresponding section in one of the SDK's API manuals. Direct links can be found here: Developing Applications Using The Impact Acquire SDK.