Impact Acquire SDK GUI Applications
Loading...
Searching...
No Matches
Lens Control Wizard
Note
This wizard addresses Balluff specific features only thus will only be available for certain GenICam™ compliant Balluff devices! Whether or not a device supports all the features required by this wizard determines if it will be available or not. Please refer to the product manual of your device. If supported a use case describing electrical characteristics as well as various other information that is needed to work with this wizard can be found there.
ImpactControlCenter - Lens Control Wizard

If the feature is available it allows to control a motorized lens connected to the Balluff device. Things like focus or zoom might be configurable then depending on the used lens.

See also