Impact Acquire SDK Python
Loading...
Searching...
No Matches
GenICam™ Interface Layout

Third party vendors might define their own custom features and these features availability (or presence) will be known at runtime only so there will be no convenient access objects as part of the shipped SDK. These features however can be accessed as well and how to do this is described later in this chapter. This however affects the configuration of a device only! The overall capture process described in this documentation applies to any device that can be operated using this software stack.

Please refer to the mvIMPACT.acquire package for additional details and the sample GenICamCommonSettingsUsage.cs how to work with GenICam™ settings from within an application's code.