|
Impact Acquire SDK Java
|
Static Public Member Functions | |
| static byte[] | cdata (SWIGTYPE_p_void ptr, long nelements) |
| static int | getEND_OF_LIST () |
| A constant defining that property values will be read from an array property until the last value. | |
| static int | getINVALID_ID () |
| static int | getROOT_LIST () |
| A constant defining the unique identifier for the root component list containing all other lists. | |
| static long | getSmIgnoreLists () |
| When set lists are not taken into account during a search. | |
| static long | getSmIgnoreMethods () |
| When set method objects are not taken into account during a search. | |
| static long | getSmIgnoreProperties () |
| When set property objects are not taken into account during a search. | |
| static void | memmove (SWIGTYPE_p_void data, byte[] indata) |
Static Public Attributes | |
| static final int | MVIMPACT_ACQUIRE_BUILD_VERSION = acquireJNI.MVIMPACT_ACQUIRE_BUILD_VERSION_get() |
| Returns the build version number of the current Impact Acquire release. | |
| static final int | MVIMPACT_ACQUIRE_MAJOR_VERSION = acquireJNI.MVIMPACT_ACQUIRE_MAJOR_VERSION_get() |
| Returns the major version number of the current Impact Acquire release. | |
| static final int | MVIMPACT_ACQUIRE_MINOR_VERSION = acquireJNI.MVIMPACT_ACQUIRE_MINOR_VERSION_get() |
| Returns the minor version number of the current Impact Acquire release. | |
| static final int | MVIMPACT_ACQUIRE_RELEASE_VERSION = acquireJNI.MVIMPACT_ACQUIRE_RELEASE_VERSION_get() |
| Returns the release version number of the current Impact Acquire release. | |
| static final String | MVIMPACT_ACQUIRE_VERSION_STRING = acquireJNI.MVIMPACT_ACQUIRE_VERSION_STRING_get() |
| Returns the full version number of the current Impact Acquire release as a string ("3.8.1.4564"). | |
Static Protected Member Functions | |
| static java.nio.ByteBuffer | checkDirect (java.nio.ByteBuffer buffer) |
|
static |
|
staticprotected |
|
static |