Impact Acquire SDK C++
Loading...
Searching...
No Matches
ODevFileStreamBase< CharType, Traits > Class Template Reference

An output stream buffer derived from std::basic_ostream used to write to a file on a device. More...

#include <mvIMPACT_acquire_GenICam_FileStream.h>

Inheritance diagram for ODevFileStreamBase< CharType, Traits >:
[legend]

Public Types

typedef ODevFileStreamBuf< CharType, Traits > filebuf_type
typedef std::basic_ios< CharType, Traits > ios_type
typedef std::basic_ostream< CharType, Traits > ostream_type

Public Member Functions

void close (void)
 Close the file on device.
bool is_open (void) const
 Determines if a file is open.
void open (mvIMPACT::acquire::Device *pDev, const char *pFileName, std::ios_base::openmode mode=std::ios_base::out|std::ios_base::trunc)
 Open file on device in write mode.
filebuf_type * rdbuf (void) const
 Returns the address of the stored stream buffer.

Detailed Description

template<typename CharType, typename Traits>
class mvIMPACT::acquire::GenICam::ODevFileStreamBase< CharType, Traits >

An output stream buffer derived from std::basic_ostream used to write to a file on a device.

Note
See description of the std::basic_ostream in a STL implementation of your choice to find out more about how to use this object.

Member Typedef Documentation

◆ filebuf_type

template<typename CharType, typename Traits>
typedef ODevFileStreamBuf<CharType, Traits> filebuf_type

◆ ios_type

template<typename CharType, typename Traits>
typedef std::basic_ios<CharType, Traits> ios_type

◆ ostream_type

template<typename CharType, typename Traits>
typedef std::basic_ostream<CharType, Traits> ostream_type

Member Function Documentation

◆ close()

template<typename CharType, typename Traits>
void close ( void )
inline

Close the file on device.

◆ is_open()

template<typename CharType, typename Traits>
bool is_open ( void ) const
inline

Determines if a file is open.

Returns
  • true if the file is open
  • false otherwise

◆ open()

template<typename CharType, typename Traits>
void open ( mvIMPACT::acquire::Device * pDev,
const char * pFileName,
std::ios_base::openmode mode = std::ios_base::out | std::ios_base::trunc )
inline

Open file on device in write mode.

Parameters
pDevA pointer to a mvIMPACT::acquire::Device object obtained from a mvIMPACT::acquire::DeviceManager object.
pFileNameName of the file to open
modeFile open mode

◆ rdbuf()

template<typename CharType, typename Traits>
filebuf_type * rdbuf ( void ) const
inline

Returns the address of the stored stream buffer.

Returns
The address of the stored stream buffer.