|
Balluff - BVS CA-SF Technical Documentation
|
The sensor uses a global shutter, i.e. light exposure takes place on all pixels in parallel, although subsequent readout is sequential.
| Feature | Description |
| Manufacturer | Sony |
| Sensor name | IMX902 |
| Max. frames per second | 30.6 |
| Device Structure | CMOS image sensor |
| SNRmax [dB]1/ | 39.6 |
| DNR (normal / HDR) [dB]1/ | 69.46 / - |
| Image size | 1/1.1 |
| Number of effective pixels | 6048 (H) x 2048 (V) |
| Unit cell size | 2.74µm (H) x 2.74µm (V) |
| ADC resolution / output | 12 bit → 8/10/(12) |
1 Measured accord. to EMVA1288 with gray scale version of the camera
| Name | Value |
| InternalLineLength | 704 |
| VerticalBlankLines | 139 |
| SensorInClock | 74.219 (@74.25 MHz Pixel clock) |
| NumberOfLVDS | 8 |
In free running mode, the sensor reaches its maximum frame rate. This is done by overlapping erase, exposure and readout phase. The sensor timing in free running mode is fixed, so there is no control when to start an acquisition. This mode is used with trigger mode Continuous.
To calculate the maximum frames per second (FPSmax) in free running mode you will need following formula:
InternalLineLength ImageHeight + VerticalBlankLines
FrameTime = ------------------------------ * ----------------------------------
SensorInClock 1000
If exposure time is lower than frame time:
1
FPS_max = ------------
FrameTime
If exposure time is greater than frame time:
1
FPS_max = --------------
ExposureTime
Will be soon available.
The following trigger modes are available:
| Setting (GenICam) | Mode / Setting (obsolete "Device Specific") | Description |
"TriggerSelector = FrameStart" "TriggerMode = Off" | Continuous | Free running, no external trigger signal needed. |
"TriggerSelector = FrameStart" "TriggerMode = On" "TriggerSource = Software" "ExposureMode = Timed" To trigger one frame execute the TriggerSoftware@i command then. | OnDemand | Image acquisition triggered by command (software trigger). |
"TriggerSelector = AcquisitionActive" "TriggerMode = On" "TriggerSource = <desired Line>" "TriggerActivation = LevelLow" "ExposureMode = Timed" | OnLowLevel | Start an exposure of a frame as long as the trigger input is below the trigger threshold. (No FrameTrigger!) |
"TriggerSelector = AcquisitionActive" "TriggerMode = On" "TriggerSource = <desired Line>" "TriggerActivation = LevelHigh" "ExposureMode = Timed" | OnHighLevel | Start an exposure of a frame as long as the trigger input is above the trigger threshold. (No FrameTrigger!) |
"TriggerSelector = FrameStart" "TriggerMode = On" "TriggerSource = <desired Line>" "TriggerActivation = FallingEdge" "ExposureMode = Timed" | OnFallingEdge | Each falling edge of trigger signal acquires one image. |
"TriggerSelector = FrameStart" "TriggerMode = On" "TriggerSource = <desired Line>" "TriggerActivation = RisingEdge" "ExposureMode = Timed" | OnRisingEdge | Each rising edge of trigger signal acquires one image. |
"TriggerSelector = FrameStart" "TriggerMode = On" "TriggerSource = <desired Line>" "TriggerActivation = AnyEdge" "ExposureMode = Timed" | OnAnyEdge | Start the exposure of a frame when the trigger input level changes from high to low or from low to high. |