|
Impact Acquire SDK C++
|
Classes and functions that can be used to display images. More...
Classes | |
| class | ImageDisplay |
| A class that can be used for displaying images within existing windows or GUI elements that can provide a window handle. More... | |
| class | ImageDisplayWindow |
| A class that can be used to display images in a window. More... | |
Enumerations | |
| enum | TDisplayMode { DM_Default = 0 , DM_Fastest , DM_DDrawOverlay , DM_FullScreen } |
| Defines valid display modes. More... | |
| enum | TFormatFlags { ffRGB888xPacked , ffRGB888xPlanar , ffMono , ffYUY2 , ffYUV422Planar , ffRGB2BytePacked , ffUYVY , ffMonoPacked_V2 , ffBGR888xPacked , ffUYV444 , ffYUV444 , ffBGR2BytePacked_V2 , ffMonoPacked_V1 , ffYUV411_UYYVYY_Packed , ffRaw } |
| Defines valid display pixel formats. More... | |
| enum | TImageDisplayError { IDE_NoError = 0 , IDE_OutOfMemory , IDE_UpdateFailed , IDE_InvalidHandle , IDE_InternalError , IDE_DirectDrawAccessFailed } |
| Defines valid error values for this module. More... | |
| enum | TInterpolationMode { IM_NEAREST_NEIGHBOUR = 0 , IM_LINEAR , IM_CUBIC } |
| Defines valid scaler interpolation modes. More... | |
Classes and functions that can be used to display images.
| enum TDisplayMode |
Defines valid display modes.
| enum TFormatFlags |
Defines valid display pixel formats.
| enum TImageDisplayError |
Defines valid error values for this module.
| enum TInterpolationMode |