Balluff - BVS CA-GV Technical Documentation
Loading...
Searching...
No Matches
Introduction
Figure 1: BVS CA-GV

BVS CA-GV devices belong to a very compact and flexible industrial 5 Gigabit Ethernet camera family compliant with the GigE Vision and GenICam standard for capturing, processing, and transmitting image data in industrial, commercial, and scientific applications. It is designed for integration into machines, production facilities, test benches, logistics systems, robotic systems, and other industrial automation solutions. BVS CA-GV devices offer

  • small form factor at 29 x 29 mm,
  • best-in-class thermal property due to low power consumption,
  • power supply and data transmission via one cable by PoE,
  • backward compatibility to 2.5 GigE and 1 GigE interfaces.

BVS CA-GV devices are ideally suited for all classical areas of machine vision and allows an easy integration in the environment and support the application with helpful features to deliver faster and better results. The hardware capabilities can be teamed with machine vision libraries which are compliant with the GigE Vision™ standard.

This document has been built from version 3.8.0.4554 of the BVS CA-GV documentation source code.