Balluff - BVS CA-GV Technical Documentation
Toggle main menu visibility
Loading...
Searching...
No Matches
Introducing acquisition / recording possibilities
There are several use cases concerning the acquisition / recording possibilities of the camera:
Acquiring a number of images
Recording sequences with pre-trigger
Creating acquisition sequences (Sequencer Control)
Generating very long exposure times
Working with multiple AOIs (mv Multi Area Mode)
Using the mvMultiExposureCount feature
Using the BlockScan feature
Working with Event Control
Using Video Stream Recording
Introducing multicasting
Using the Particle Image Velocimetry (PIV) shutter feature
Working with the dual exposure feature ("mvMultiZone")
Use Cases
Generated on
3.8.0