Balluff - BVS CA-UB Technical Documentation
Loading...
Searching...
No Matches
Order Code Nomenclature

BVS CA-UB1

The BVS CA-UB1 nomenclature scheme is as follows:

SensorModel name
1.6 Mpix, 1448 x 1088, 1/2.9'', IMX296, CMOS BVS CA-UB1-0016AG/C
5.1 Mpix, 2592 x 1944, 1/2.8'', IMX335, CMOS BVS CA-UB1-0051HG/C
SeriesSensorColorHW VariantCUP/STD
TypecodeBVS CA-UB1-xxxxxG/C -see legend below-see legend below
LegendModel name
HW Variant(1)(2)(3)(4)(5)(6)

(1): Handling
1: Standard handling
2: Extended temperature

(2): Lensholder
0: None
5: C-Mount Type3 (low cost, factory-set backfocus, D23.2 mm Filter, with 5 mm C-Mount Ring)
C: CS-Mount Type3 (low cost, factory-set backfocus, D23.2 mm Filter)
U: S-mount 13 mm
W: S-mount 16 mm

(3): Filter
0: None
1: IR-CUT
2: Glass

More filters on request

(4): Housing
0: None
1: Color black

(5): I/O
0: None
1: 1x IN + 1x OUT opto-isolated

(6): Software Adjustments
0: None
CUP/STD001

Ordering code samples

Model nameDescription
BVS CA-UB1-0016AC-1U0010-0011448 x 1088, 1/2.9", color, single-board, without Mini-USB, 1x IN + 1x OUT opto-isolated, S-mount