|
Balluff - BVS CA-UB Technical Documentation
|
Due to the varying fields of application the camera is shipped without accessories. The package contents:
For the first use of the camera we recommend the following accessories to get the camera up and running:
Accessories for the camera:
| Part code | Description |
| FHW0299 | Molex Pico-Blade-Female, straight, 12-pin; length 0.3 m; for board-level variant |
| FHW029A | Molex Pico-Blade-Female, straight, 12-pin; length 0.1 m; for board-level variant |
| FHW02A9 | USB 2.0 Mini-B to USB 2.0 Standard-A-Male, lock screws-Male, straight, PVC black; length 3 m |
| FHW02A8 | USB 2.0 Mini-B to USB 2.0 Standard-A-Male, lock screws-Male, straight, PVC black; length 5 m |
Further accessories like angled cables, S-mount lenses, and C-mount lenses are listed on the product page: