Balluff - BVS CA-MLC / BVS CA-IGC Technical Documentation
Loading...
Searching...
No Matches
Filters

Several filters are available. The IR filter is part of the standard delivery condition.

Hot mirror filter

The hot mirror filter FILTER IR-CUT 15,5X1,75 FE has great transmission in the visible spectrum and blocks out a significant portion of the IR energy.

Technical data
Diameter 15.5 mm
Thickness 1.75 mm
Material Borofloat
Characteristics T = 50% @ 650 +/- 10 nm
  T > 92% 390-620 nm
  Ravg > 95% 700-1150 nm
  AOI = 0 degrees
Surface quality Polished on both sides
Surface irregularity 5/3x0.06 scratch/digs on both sides
Edges cut without bezel
Figure 1: FILTER IR-CUT 15,5X1,75 FE wavelengths and transmission diagram

Cold mirror filter

The FILTER DL-CUT 15,5X1,5 is a high-quality day light cut filter and has optically polished surfaces. The polished surface allows the use of the filter directly in the path of rays in image processing applications. The filter is protected against scratches during the transport by a protection film that has to be removed before the installing the filter.

Technical data
Diameter 15.5 mm
Thickness 1.5 +/- 0.2 mm
Material Solaris S 306
Characteristics Tavg > 80% > 780 nm
  AOI = 0 degrees
  Protective foil on both sides
  Without antireflexion
  Without bezel
Figure 2: FILTER DL-CUT 15,5X1,5 wavelengths and transmission diagram

Glass filter

It is also possible to choose the glass filter "FILTER GLASS 15,5X1,75" with following characteristics:

Technical data
Glass thickness 1.75 mm
Material Borofloat without coating
  ground with protection chamfer
Surface quality polished on both sides P4
Surface irregularity 5/3x0.06 on both sides
Figure 3: Glass filter wavelengths and transmission diagram