Balluff - BVS CA-MLC / BVS CA-IGC Technical Documentation
Loading...
Searching...
No Matches
Take two images with different expose times after an external trigger (HRTC)
Note
Refer to the Hardware Real-Time Controller (HRTC) chapter for basic information.

The following code shows the solution in combination with a CCD model of the camera. With CCD models you have to set the exposure time using the trigger width.

0.  WaitDigin DigIn0->Off
1.  ExposeSet
2.  WaitClocks <expose time image1 - 10us> (= WC1)
3.  TriggerSet 1
4.  WaitClocks <trigger pulse width>
5.  TriggerReset
6.  ExposeReset
7.  WaitClocks <time between 2 acquisitions - expose time image1 - 10us> (= WC2)
8.  ExposeSet
9.  WaitClocks <expose time image2 - 10us> (= WC3)
10. TriggerSet 2
11. WaitClocks <trigger pulse width>
12. TriggerReset
13. ExposeReset
14. Jump 0

<trigger pulse width> should not less than 100us.
Figure 1: Take two images with different expose times after an external trigger
Note
Due to the internal loop to wait for a trigger signal, the WaitClocks call between "TriggerSet 1" and "TriggerReset" constitute 100 us . For this reason, the trigger signal cannot be missed.
Before the ExposeReset, you have to call the TriggerReset otherwise the normal flow will continue and the image data will be lost!
The sensor expose time after the TriggerSet is 0 us .

Using a CMOS model (e.g. the mvBlueFOX-MLC205), a sample with four consecutive exposure times (10ms / 20ms / 40ms / 80ms) triggered just by one hardware input signal would look like this:

0.  WaitDigin DigIn0->On
1.  TriggerSet
2.  WaitClocks 10000 (= 10 ms)
3.  TriggerReset
4.  WaitClocks 1000000 (= 1 s)
5.  TriggerSet
6.  WaitClocks 20000 (= 20 ms)
7.  TriggerReset
8.  WaitClocks 1000000 (= 1 s)
9.  TriggerSet
10. WaitClocks 40000 (= 40 ms)
11. TriggerReset
12. WaitClocks 1000000 (= 1 s)
13. TriggerSet
14. WaitClocks 80000 (= 40 ms)
15. TriggerReset
16. WaitClocks 1000000 (= 1 s)
17. Jump 0
See also
This second sample is also available as an rtp file: MLC205_four_images_diff_exp.rtp.