|
Balluff - BVS CA-MLC / BVS CA-IGC Technical Documentation
|
| Symbol | Comment | Min | Typ | Max | Unit |
| UUSBPOWER_IN | Power supply via USB | 4.75 | 5 | 5.25 | V |
| IUSBPOWER_IN (@ 5V / 40MHz) | 280 | 500 | mA | ||
| IUSBPOWER_IN (Power Off Mode) | 66 | mA |
| Model | Power consumption (+/- 10%) | Unit |
| -200w | 1.09 | W |
| -202a | 1.39 | W |
| -202b | 1.58 | W |
| -202d | 1.28 | W |
| -202v | 1.35 | W |
| -205 | 1.37 | W |
The sensor's optical midpoint is in the center of the board (Figure 2: intersection point of the holes diagonals). The (0,0) coordinate of the sensor is located at the one bottom left corner of the sensor (please notice that Mini-B USB connector is located at the bottom at the back).
| Pin | Signal | Comment |
| 1 | USBPOWER_IN | Supply voltage |
| 2 | USB_DATA- | Data |
| 3 | USB_DATA+ | Data |
| 4 | ID | Not connected |
| 5 | GND | Ground |
| pin | Opto-isolated variant | TTL compliant variant | Cable KS-MLC-USB2-IO-W | Cable KS-MLC-IO-W | ||
| Signal | Comment | Signal | Comment | |||
| 1 | GND | Ground | GND | Ground | GND | |
| 2 | USB_DATA+ | Data | USB_DATA+ | Data | USB_DATA+ | |
| 3 | USB_DATA- | Data | USB_DATA- | Data | USB_DATA- | |
| 4 | USBPOWER_IN | Supply voltage | USBPOWER_IN | Supply voltage | USBPOWER_IN | |
| 5 | I2C SDA | Serial data line (the I2C interface is master-only, which means that I2C slaves can only be connected externally) | I2C SDA | Serial data line | ||
| 6 | I2C SCL | Serial clock line (the I2C interface is master-only, which means that I2C slaves can only be connected externally) | I2C SCL | Serial clock line | ||
| 7 | USBPOWER_IN | Supply voltage | USBPOWER_IN | Supply voltage | red | |
| 8 | GND | Ground | GND | Ground | black | black |
| 9 | OUT0- | Opto-isolated digital output 0 (Negative voltage) | OUT1 | TTL compliant digital output 1 | blue | blue |
| 10 | OUT0+ | Opto-isolated digital output 0 (Positive voltage) | OUT0 | TTL compliant digital output 0 | violet | violet |
| 11 | IN0- | Opto-isolated digital input 0 (Negative voltage) | IN1 | TTL compliant digital input 1 | gray | gray |
| 12 | IN0+ | Opto-isolated digital input 0 (Positive voltage) | IN0 | TTL compliant digital input 0 | pink | pink |
Manufacturer (suitable board-to-wire connector): Molex
Part number: 0510211200 1.25mm Housing
Link: https://www.molex.com/en-us/products/part-detail/510211200
Manufacturer (multi-pin connector for board-to-board connection): e.g. Garry
Link: http://www.mpe-connector.de/index.php?lang=de&menu=16&mating=1841&id_product=6591 (recommended variant: 659-1-012-O-F-RS0-xxxx; xxxx = length of the pins)
Digital inputs TTL
| TTL compliant variant | |||||
| Comment | Min | Typ | Max | Unit | |
| IIN | ILOW (INx) | -0.5 | mA | ||
| UIN | VIH | 3.6 | 5.5 | V | |
| VIL | -0.3 | 1.3 | V | ||
| LVTTL compliant variant | |||||
| Comment | Min | Typ | Max | Unit | |
| IIN | ILOW (INx) | -0.5 | mA | ||
| UIN | VIH | 2 | 3.8 | V | |
| VIL | -0.3 | 0.8 | V | ||
TTL input low level / high level time: Typ. < 210ns
Digital outputs TTL
| Comment | Min | Typ | Max | Unit | |
| IOUT | Dig_out power | +-32 | mA | ||
| UOUT | VOH (IOUT=32mA) | 3.8 | V | ||
| VOH | 5.25 | ||||
| VOL (IOUT=32mA) | 0.55 | V | |||
| VOL | 0.1 |
TTL output low level / high level time: Typ. < 40ns
Opto-isolated digital inputs
Delay
| Characteristics | Symbol | Typ. | Unit |
| Turn-On time | tON | 3 | us |
The inputs can be connected directly to +3.3 V and 5 V systems. If a higher voltage is used, an external resistor must be placed in series (Figure 6).
| Used input voltage | External series resistor |
| 3.3V .. 5V | none |
| 12V | 680 Ohm |
| 24V | 2 KOhm |
| Comment | Min | Typ | Max | Unit | |
| UIN | VIH | 3 | 5.5 | V | |
| VIL | -5.5 | 0.8 | V |
Opto-isolated digital outputs
Delay
| Characteristics | Symbol | Test conditions | Typ. | Unit |
| Turn-On time | tON | RL = 1.9 kOhm, VCC 5V, IC = 16mA | 2 | us |
| Storage time | tS | 25 | ||
| Turn-Off time | tOFF | 40 |
| Comment | Min | Typ | Max | Unit | |
| Ion | load current | 15 | mA | ||
| Ioff | leakage current | 10 | uA | ||
| Von Sat. at 2.4 mA | VIH | 0 | (0.2) | 0.4 | V |
| Voff | 30 | V |
| State | LED |
| Camera is not connected or defect | LED off |
| Camera is connected but not initialized or in "Power off" mode. | Orange light on |
| Camera is connected and active | Green light on |
The BVS CA-MLC is available with following differences:
| Lens protrusion | C-Mount | CS-Mount |
| X | 10 mm | 5 mm |
| Lens protrusion | C-Mount |
| X | 8 mm (9.5 mm with max. Ø 20 mm) |
| Pin | Signal | Comment |
| 1 | USBPOWER_IN | Supply voltage |
| 2 | USB_DATA- | Data |
| 3 | USB_DATA+ | Data |
| 4 | ID | Not connected |
| 5 | GND | Ground |
| Pin | Signal | Comment | Color (of cable) |
| 1 | IN0 + | Opto-isolated digital input 0 (Positive voltage) | brown |
| 2 | IN0 - | Opto-isolated digital input 0 (Negative voltage) | white |
| 3 | OUT0 + | Opto-isolated digital output 0 (Positive voltage) | blue |
| 4 | OUT0 - | Opto-isolated digital output 0 (Negative voltage) | black |
Manufacturer: Binder
Part number: 79-3107-52-04
Refer to the BVS CA-MLC digital I/O characteristics (opto-isolated model) of the 12-pin Wire-to-Board Header (USB / Dig I/O).
| State | LED |
| Camera is not connected or defect | LED off |
| Camera is connected but not initialized or in "Power off" mode. | Orange light on |
| Camera is connected and active | Green light on |
The sensor's optical midpoint is in the center of the housing. However, several positioning tolerances in relation to the housing are possible because of:
There are further sensor specific tolerances, e.g. for model BVS CA-MLC-0004ZG:
Further specific tolerances of other models on request.
| Features | -MLC | -IGC | |||
| "-xOx-" | "-xTx-" | "-xLx-" | -xxx2 | ||
| Image Memory | 8 Mpixels | ||||
| ADC resolution | CMOS: 10 bits (10/8 bit transfer) | ||||
| Inputs | 1 | 2 | 3 | 1 | |
| Type | opto-isolated | TTL | LVTTL | opto-isolated | |
| Outputs | 1 | 2 | x | 2 | |
| Type | opto-isolated | TTL | x | opto-isolated | |
| USB 2.0 | Mini-B USB (-xxW-) / 12-pin Wire-to-Board header (-xxB-) / Mini-B USB (-xxA-) | Mini-B USB | |||
| Optics | |||||
| Lens Mount (Focal Distance) | C-mount (17.526 mm in air), CS-mount (12.5 mm in air), optional S-mount | C-mount (17.526 mm in air), CS-mount (12.5 mm in air) | |||
| Environment | |||||
| Ambient Temperature | |||||
| Operation | 0..45 deg C / 30 to 80% RH | ||||
| Storage | -20..60 deg C / 20 to 90% RH | ||||
| Protection class 1 | IP40 | ||||
| Weight without lens | approx. 10 g | approx. 80 g | |||
| Power supply (PWR_IN) | |||||
| DC | 4.75 to 5.25 V via USB | ||||
| Pmax | 1.5 W | ||||
| Peak current draw | 0.5 A | ||||
1 not evaluated by UL